CDCLVP2102

アクティブ

低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ

製品詳細

Number of outputs 4 Additive RMS jitter (typ) (fs) 89 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 10 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVPECL Input type LVCMOS, LVDS, LVPECL
Number of outputs 4 Additive RMS jitter (typ) (fs) 89 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 2.5, 3.3 Output skew (ps) 10 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVPECL Input type LVCMOS, LVDS, LVPECL
VQFN (RGT) 16 9 mm² 3 x 3
  • Dual 1:2 Differential Buffer
  • Two Clock Inputs
  • Universal Inputs Can Accept LVPECL,
    LVDS, LVCMOS/LVTTL
  • Four LVPECL Outputs
  • Maximum Clock Frequency: 2 GHz
  • Maximum Core Current Consumption:
    48 mA
  • Very Low Additive Jitter: <100 fs,
    RMS in 10-kHz to 20-MHz Offset Range
  • 2.375-V to 3.6-V Device Power Supply
  • Maximum Propagation Delay: 450 ps
  • Maximum Within Bank Output Skew: 10 ps
  • LVPECL Reference Voltage, VAC_REF,
    Available for Capacitive-Coupled Inputs
  • Industrial Temperature Range: –40°C
    to +85°C
  • Supports 105°C PCB Temperature
    (Measured with a Thermal Pad)
  • Available in 3-mm × 3-mm, 16-Pin
    VQFN (RGT) Package
  • ESD Protection Exceeds 2000 V (HBM)
  • Dual 1:2 Differential Buffer
  • Two Clock Inputs
  • Universal Inputs Can Accept LVPECL,
    LVDS, LVCMOS/LVTTL
  • Four LVPECL Outputs
  • Maximum Clock Frequency: 2 GHz
  • Maximum Core Current Consumption:
    48 mA
  • Very Low Additive Jitter: <100 fs,
    RMS in 10-kHz to 20-MHz Offset Range
  • 2.375-V to 3.6-V Device Power Supply
  • Maximum Propagation Delay: 450 ps
  • Maximum Within Bank Output Skew: 10 ps
  • LVPECL Reference Voltage, VAC_REF,
    Available for Capacitive-Coupled Inputs
  • Industrial Temperature Range: –40°C
    to +85°C
  • Supports 105°C PCB Temperature
    (Measured with a Thermal Pad)
  • Available in 3-mm × 3-mm, 16-Pin
    VQFN (RGT) Package
  • ESD Protection Exceeds 2000 V (HBM)

The CDCLVP2102 is a highly versatile, low additive jitter buffer that can generate four copies of LVPECL clock outputs from two LVPECL, LVDS, or LVCMOS inputs for a variety of communication applications. It has a maximum clock frequency up to 2 GHz. Each buffer block consists of one input that feeds two LVPECL outputs. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 10 ps, making the device a perfect choice for use in demanding applications.

The CDCLVP2102 clock buffer distributes two clock inputs (IN0, IN1) to four pairs of differential LVPECL clock outputs (OUT0, OUT3) with minimum skew for clock distribution. Each buffer block consists of one input that feeds two LVPECL clock outputs. The inputs can be LVPECL, LVDS, or LVCMOS/LVTTL.

The CDCLVP2102 is specifically designed for driving 50-Ω transmission lines. When driving the inputs in single-ended mode, the LVPECL bias voltage (VAC_REF) should be applied to the unused negative input pin. However, for high-speed performance up to 2 GHz, differential mode is strongly recommended.

The CDCLVP2102 is characterized for operation from –40°C to +85°C and is available in a 3-mm × 3-mm, VQFN-16 package.

The CDCLVP2102 is a highly versatile, low additive jitter buffer that can generate four copies of LVPECL clock outputs from two LVPECL, LVDS, or LVCMOS inputs for a variety of communication applications. It has a maximum clock frequency up to 2 GHz. Each buffer block consists of one input that feeds two LVPECL outputs. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 10 ps, making the device a perfect choice for use in demanding applications.

The CDCLVP2102 clock buffer distributes two clock inputs (IN0, IN1) to four pairs of differential LVPECL clock outputs (OUT0, OUT3) with minimum skew for clock distribution. Each buffer block consists of one input that feeds two LVPECL clock outputs. The inputs can be LVPECL, LVDS, or LVCMOS/LVTTL.

The CDCLVP2102 is specifically designed for driving 50-Ω transmission lines. When driving the inputs in single-ended mode, the LVPECL bias voltage (VAC_REF) should be applied to the unused negative input pin. However, for high-speed performance up to 2 GHz, differential mode is strongly recommended.

The CDCLVP2102 is characterized for operation from –40°C to +85°C and is available in a 3-mm × 3-mm, VQFN-16 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
LMK00301 アクティブ 3GHz、10 出力、差動ファンアウト バッファ / レベル シフタ Ultra low additive jitter,1:10 universal differential buffer that can support LVPECL
LMK1D2102 アクティブ デュアル バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ Same pinout with wider supported voltage range and LVPECL vs LVDS

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート CDCLVP2102 Four-LVPECL Output, High-Performance Clock Buffer データシート (Rev. C) PDF | HTML 2013年 10月 25日
その他の技術資料 クロック&タイミング・ソリューション (Rev. A 翻訳版) 2013年 12月 11日
ユーザー・ガイド CDCLVP2102 User's Guide 2009年 7月 9日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

CDCLVP2102EVM — CDCLVP2102 評価モジュール

The CDCLVP2102 is a high-performance, low additive phase noise clock buffer. It has two universal input buffers that support either single-ended or differential clock inputs, and each input feeds a bank of two LVPECL outputs. The device also features on-chip bias generators that can provide the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

CDCLVPxxxx IBIS Model (Rev. B)

SLLM056B.ZIP (40 KB) - IBIS Model
設計ツール

CLOCK-TREE-ARCHITECT — Clock tree architect プログラミング ソフトウェア

Clock tree architect はクロック ツリーの合成ツールであり、開発中システムの要件に基づいてクロック ツリー ソリューションを生成する方法で、お客様の設計プロセスの効率化に貢献します。このツールは、多様なクロック供給製品を収録した包括的なデータベースからデータを抽出し、システム レベルのマルチチップ クロック供給ソリューションを生成します。
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック バッファ
  • CDCDB2000 PCIe® Gen 1 ~ Gen 7 向け、DB2000QL 準拠、20 出力のクロック バッファ
  • CDCDB400 PCIe® Gen 1 ~ Gen 7 向け、4 出力のクロック バッファ
  • CDCDB800 PCIe® Gen 1 ~ Gen 7 向け、8 出力のクロック バッファ
  • CDCDB803 SMBus アドレス選択可能、PCIe® Gen 1 ~ Gen 6 向け、8 出力クロック バッファ
  • CDCLVC1102 低ジッタ、1:2 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1103 低ジッタ、1:3 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1104 低ジッタ、1:4 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1106 低ジッタ、1:6 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1108 低ジッタ、1:8 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1110 低ジッタ、1:10 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1112 低ジッタ、1:12 LVCMOS ファンアウト クロック バッファ
  • CDCLVC1310 ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ
  • CDCLVD110A 最大 1100 MHz、最小スキュー、クロック分配向け、1 入力 10 出力、LVDS クロック バッファ
  • CDCLVD1204 低ジッタ、2 入力選択可能、1:4、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD1213 出力選択可能な分周器搭載、低ジッタ、1:4 ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVD2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVDS 出力バッファ
  • CDCLVP110 1:10、LVPECL/HSTL 入力 LVPECL 出力、クロック ドライバ
  • CDCLVP1102 低ジッタ、1:2、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP111 入力選択可能、1:10、LVPECL バッファ
  • CDCLVP111-EP HiRel (高信頼性)、入力選択可能、1:10、LVPECL バッファ
  • CDCLVP111-SEP 選択可能な入力クロック ドライバを備えた耐放射線性 1:10 LVPECL 高速クロック バッファ
  • CDCLVP111-SP 入力選択可能なクロック ドライバ搭載、1:10、高速クロック バッファ
  • CDCLVP1204 低ジッタ、2 入力、選択可能な 1:4 ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVPECL 出力バッファ
  • CDCLVP215 デュアル、1:5、高速 LVPECL ファンアウト バッファ
  • LMK00301 3GHz、10 出力、差動ファンアウト バッファ / レベル シフタ
  • LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ
  • LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ
  • LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ
  • LMK00334 4 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ
  • LMK00334-Q1 車載対応、4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック バッファ / レベル シフタ
  • LMK00338 8 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ
  • LMK1C1102 2 チャネル出力、LVCMOS 1.8V バッファ
  • LMK1C1102A 1.8V、2.5V、3.3V 非同期 2 チャネル出力 LVCMOS バッファ
  • LMK1C1103 3 チャネル出力、LVCMOS 1.8V バッファ
  • LMK1C1103A 1.8V、2.5V、3.3V 非同期 3 チャネル出力 LVCMOS バッファ
  • LMK1C1104 4 チャネル出力、LVCMOS 1.8V バッファ
  • LMK1C1104A 1.8V、2.5V、3.3V 非同期 4 チャネル出力 LVCMOS バッファ
  • LMK1C1106 6 チャネル出力、LVCMOS 1.8V バッファ
  • LMK1C1106A 1.8V、2.5V、3.3V 非同期 6 チャネル出力 LVCMOS バッファ
  • LMK1C1108 8 チャネル出力、LVCMOS 1.8V バッファ
  • LMK1C1108A 1.8V、2.5V、3.3V 非同期 8 チャネル出力 LVCMOS バッファ
  • LMK1D1204 4 チャネル出力、LVDS 1.8V バッファ
  • LMK1D1204P ピンによる制御機能搭載、4 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ
  • LMK1D1208 8 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ
  • LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
  • LMK1D1208P ピンによる制御機能搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
  • LMK1D1212 12 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
  • LMK1D1216 16 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
  • LMK1D2102 デュアル バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ
  • LMK1D2102L 低付加ジッタ LVDS バッファ
  • LMK1D2104 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、デュアル バンク、4 チャネル出力、LVDS、バッファ
  • LMK1D2104L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、4 チャネル出力、LVDS、バッファ
  • LMK1D2106 デュアル バンク、6 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
  • LMK1D2106L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、2 チャネル出力、LVDS、バッファ
  • LMK1D2108 デュアル バンク、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
クロック ジェネレータ
  • LMK03318 シングル PLL 搭載、超低ジッタ、クロック ジェネレータ ファミリ
  • LMK03328 2 個の独立 PLL 搭載、超低ジッタ クロック ジェネレータ ファミリ
  • LMK3C0105 5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ
  • LMK3C0105-Q1 車載、5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ
  • LMK3H0102 PCIe Gen 1 ~ Gen 7 準拠、バルク弾性波 (BAW) ベース、リファレンスレス クロック ジェネレータ
  • LMK3H0102-Q1 車載、PCIe Gen 7 準拠、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ
  • LMK3H2104 4 出力、PCIe Gen 1 ~ Gen 7 準拠、BAW リファレンスレス クロック ジェネレータ、クロック マルチプレクサおよびバッファ
  • LMK3H2108 8 出力、PCIe Gen 1 ~ Gen 7 準拠、BAW リファレンスレス クロック ジェネレータ、クロック マルチプレクサおよびバッファ
クロック ジッタ クリーナ
  • LMK04803 デュアル カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ
  • LMK04805 デュアル カスケード接続 PLL と 2.2GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ
  • LMK04806 デュアル カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ
  • LMK04808 デュアル ループ PLL と 2.9GHz VCO 内蔵、低ノイズ クロック ジッタ クリーナ
  • LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ
  • LMK04821 JESD204B サポート、超低ジッタ シンセサイザとジッタ クリーナ
  • LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ
  • LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ。
  • LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ
  • LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック ジッタ クリーナ、デュアル ループ PLL 付き
  • LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック ジッタ クリーナ
  • LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック ジッタ クリーナ
発振器
  • LMK60A0-148351 148.352MHz、LVDS、高性能、低ジッタ差動発振器
  • LMK60A0-148M 148.5MHz、LVDS、高性能、低ジッタ差動発振器
  • LMK60E0-156257 156.257MHz、LVPECL、±25ppm、高性能、低ジッタ発振器
  • LMK60E0-156M 156.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器
  • LMK60E0-212M 212.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器
  • LMK60E2-100M 100.0MHz、LVPECL、±50ppm、高性能、低ジッタ発振器
  • LMK60E2-125M 125MHz、LVPECL、±50ppm、高性能、低ジッタ発振器
  • LMK60E2-150M 150MHz、LVPECL、±50ppm、低ジッタ、標準発振器
  • LMK60E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ発振器
  • LMK60I2-100M 100MHz、HCSL、±50ppm、高性能、低ジッタ発振器
  • LMK60I2-322M 322.27MHz、HCSL、±50ppm、高性能、低ジッタ発振器
  • LMK61A2-100M 100MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器
  • LMK61A2-125M 125MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器
  • LMK61A2-156M 156.25MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器
  • LMK61A2-312M 312.5MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器
  • LMK61A2-644M EEPROM 内蔵、LVDS、超低ジッタ プログラマブル発振器
  • LMK61E0-050M 50MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器
  • LMK61E0-155M 155.52MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器
  • LMK61E0-156M 156.25MHz、±25ppm、LVPECL、超低ジッタ、標準的な差動発振器
  • LMK61E07 EEPROM 内蔵、複数の信号形式に対応、超低ジッタ プログラマブル発振器
  • LMK61E08 EEPROM 内蔵、超低ジッタ、プログラマブル発振器
  • LMK61E0M EEPROM 内蔵、LVCMOS、超低ジッタ プログラマブル発振器
  • LMK61E2 超低ジジッタ、EEPROM プログラマブル発振器、医療用画像処理と試験/測定向け
  • LMK61E2-100M 100MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器
  • LMK61E2-125M 125MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器
  • LMK61E2-156M 156.25MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器
  • LMK61E2-312M 312.5MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器
  • LMK61I2-100M 100MHz、±50ppm、HCSL、超低ジッタ、標準的な差動発振器
  • LMK61PD0A2 ±50ppm、超低ジッタ、ピン選択可能、差動発振器
  • LMK62A2-100M 100MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器
  • LMK62A2-150M 150MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器
  • LMK62A2-156M 156.25MHz、LVDS、±50ppm、高性能、低ジッタ発振器
  • LMK62A2-200M 200MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器
  • LMK62A2-266M 266.66MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器
  • LMK62E0-156M 156.25MHz、LVPECL、±25ppm、高性能、低ジッタ発振器
  • LMK62E2-100M 100MHz、LVPECL、±50ppm、高性能、低ジッタ発振器
  • LMK62E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ、標準的な発振器
  • LMK62I0-100M 100MHz、HCSL、±25ppm、高性能、低ジッタ発振器
  • LMK62I0-156M 156.25MHz、HCSL、±25ppm、高性能、低ジッタ発振器
  • LMK6C 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVCMOS、発振器
  • LMK6D 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVDS、発振器
  • LMK6H 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、HCSL、発振器
  • LMK6P 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL、発振器
RF PLL とシンセサイザ
  • LMX2430 RF パーソナル通信向け、3.0GHz/0.8GHz、PLLatinum、デュアル、高周波シンセサイザ
  • LMX2433 RF パーソナル通信向け、3.6GHz/1.7GHz、PLLatinum、デュアル、高周波シンセサイザ
  • LMX2434 RF パーソナル通信向け、5.0GHz/2.5GHz、PLLatinum、低消費電力、デュアル周波数シンセサイザ
  • LMX2470 800MHz 整数 N 分周 PLL 搭載、2.6GHz デルタ シグマ分数 N 分周 PLL
  • LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL
  • LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL
  • LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL
  • LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL
  • LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ
  • LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL
  • LMX2491 ランプ / チャープ生成機能搭載、6.4GHz、低ノイズ、分数 N 分周 PLL
  • LMX2492 ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL
  • LMX2492-Q1 車載グレード、ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL
  • LMX2502 VCO 内蔵、周波数シンセサイザ システム
  • LMX2522 VCO 内蔵、PLLatinum デュアル周波数シンセサイザ システム
  • LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム
  • LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ
  • LMX2571 周波数シフト キーイング (周波数偏移変調:FSK) 機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ
  • LMX2571-EP エンハンスド製品、FSK 変調機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ
  • LMX2572 低消費電力 6.4GHz 広帯域 RF シンセサイザ
  • LMX2572LP FSK 変調機能搭載、2GHz 低消費電力広帯域 RF シンセサイザ
  • LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ
  • LMX2581E VCO 内蔵、3.8GHz 広帯域、周波数シンセサイザ
  • LMX2582 5.5GHz、高性能、広帯域 PLLatinum RF シンセサイザ
  • LMX2592 VCO 内蔵、9.8GHz 広帯域周波数シンセサイザ
  • LMX2594 位相同期機能搭載、JESD204B サポート、15GHz 広帯域、PLLatinum™ RF シンセサイザ
  • LMX2595 位相同期機能搭載、JESD204B サポート、20GHz 広帯域 RF シンセサイザ
  • LMX2615-SP 宇宙グレード、位相同期機能搭載、JESD204B サポート、40MHz ~ 15GHz 広帯域シンセサイザ
  • LMX2624-SP 5MHz ~ 28GHz、宇宙グレード広帯域シンセサイザ、位相同期および JESD204B 対応
  • LMX2694-EP エンハンスド製品、位相同期機能搭載 15GHz RF シンセサイザ
  • LMX2694-SEP 耐放射線特性、15GHz 広帯域 PLLatinum™ RF シンセサイザ
  • LMX2820 位相同期機能と誤差 5μs 未満の周波数キャリブレーション機能搭載、JESD 対応、22.6GHz 広帯域 RF シンセサイザ
ハードウェア開発
評価ボード
  • LMK04832EVM LMK04832 JESD204B クロック ジッタ クリーナ/クロック ジェネレータ/ディストリビューションの評価基板
  • LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板
  • LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板
  • XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules
  • XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules
  • XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules
  • XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules
  • XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
ソフトウェア
サポート・ソフトウェア
  • LMX9830-SW LMX9830 アプリケーション・ノート、ソフトウェア、およびツール
  • LMX9838-SW LMX9838 アプリケーション・ノート、ソフトウェア、およびツール
ダウンロードオプション
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGT) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ