LMX2485Q-Q1

アクティブ

車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL

製品詳細

Frequency (max) (MHz) 3100 Frequency (min) (MHz) 500 Normalized PLL phase noise (dBc/Hz) -210 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -104 Features AEC-Q100 Grade 2 qualified, Advanced delta-sigma fractional compensation, Cycle slip reduction, Dual PLL, Fastlock, Integrated timeout counter, On-chip input frequency doubler Current consumption (mA) 5 Integrated VCO No Operating temperature range (°C) -40 to 105 Rating Automotive Lock time (µs) (typ) (s) Loop BW dependent
Frequency (max) (MHz) 3100 Frequency (min) (MHz) 500 Normalized PLL phase noise (dBc/Hz) -210 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -104 Features AEC-Q100 Grade 2 qualified, Advanced delta-sigma fractional compensation, Cycle slip reduction, Dual PLL, Fastlock, Integrated timeout counter, On-chip input frequency doubler Current consumption (mA) 5 Integrated VCO No Operating temperature range (°C) -40 to 105 Rating Automotive Lock time (µs) (typ) (s) Loop BW dependent
WQFN (RTW) 24 16 mm² 4 x 4
  • Quadruple Modulus Prescaler for Lower Divides
    • RF PLL: 8/9/12/13 or 16/17/20/21
    • IF PLL: 8/9 or 16/17
  • Advanced Delta Sigma Fractional Compensation
    • 12-Bit or 22-Bit Selectable Fractional Modulus
    • Up to 4th Order Programmable Delta-Sigma
      Modulator
  • Improved Lock Times and Programming
    • Fastlock / Cycle Slip Reduction Requiring Only
      a Single-Word Write
    • Integrated Time-Out Counter
  • Wide Operating Range
    • LMX2485Q-Q1 RF PLL: 500 MHz to 3.1 GHz
  • Useful Features
    • Digital Lock Detect Output
    • Hardware and Software Power-Down Control
    • On-Chip Input Frequency Doubler
    • RF Phase Detector Frequency Up to 50 MHz
    • 2.5-V to 3.6-V Operation With ICC = 5.0 mA
    • LMX2485Q-Q1 is AEC-Q100 Grade 2
      Qualified and is Manufactured on an
      Automotive Grade Flow
  • Quadruple Modulus Prescaler for Lower Divides
    • RF PLL: 8/9/12/13 or 16/17/20/21
    • IF PLL: 8/9 or 16/17
  • Advanced Delta Sigma Fractional Compensation
    • 12-Bit or 22-Bit Selectable Fractional Modulus
    • Up to 4th Order Programmable Delta-Sigma
      Modulator
  • Improved Lock Times and Programming
    • Fastlock / Cycle Slip Reduction Requiring Only
      a Single-Word Write
    • Integrated Time-Out Counter
  • Wide Operating Range
    • LMX2485Q-Q1 RF PLL: 500 MHz to 3.1 GHz
  • Useful Features
    • Digital Lock Detect Output
    • Hardware and Software Power-Down Control
    • On-Chip Input Frequency Doubler
    • RF Phase Detector Frequency Up to 50 MHz
    • 2.5-V to 3.6-V Operation With ICC = 5.0 mA
    • LMX2485Q-Q1 is AEC-Q100 Grade 2
      Qualified and is Manufactured on an
      Automotive Grade Flow

The LMX2485Q-Q1 is a low power, high performance delta-sigma fractional-N PLL with an auxiliary integer-N PLL. The device is fabricated using TI’s advanced process.

With delta-sigma architecture, fractional spurs at lower offset frequencies are pushed to higher frequencies outside the loop bandwidth. The ability to push close in spur and phase noise energy to higher frequencies is a direct function of the modulator order. Unlike analog compensation, the digital feedback technique used in the LMX2485Q-Q1 is highly resistant to changes in temperature and variations in wafer processing. The LMX2485Q-Q1 delta-sigma modulator is programmable up to fourth order, which allows the designer to select the optimum modulator order to fit the phase noise, spur, and lock time requirements of the system.

Serial data for programming the LMX2485Q-Q1 is transferred through a three-line, high-speed (20-MHz) MICROWIRE interface. The LMX2485Q-Q1 offers fine frequency resolution, low spurs, fast programming speed, and a single word write to change the frequency. This makes it ideal for direct digital modulation applications, where the N-counter is directly modulated with information. The LMX2485Q-Q1 is available in a 24-lead 4.0 × 4.0 × 0.8 mm WQFN package.

The LMX2485Q-Q1 is a low power, high performance delta-sigma fractional-N PLL with an auxiliary integer-N PLL. The device is fabricated using TI’s advanced process.

With delta-sigma architecture, fractional spurs at lower offset frequencies are pushed to higher frequencies outside the loop bandwidth. The ability to push close in spur and phase noise energy to higher frequencies is a direct function of the modulator order. Unlike analog compensation, the digital feedback technique used in the LMX2485Q-Q1 is highly resistant to changes in temperature and variations in wafer processing. The LMX2485Q-Q1 delta-sigma modulator is programmable up to fourth order, which allows the designer to select the optimum modulator order to fit the phase noise, spur, and lock time requirements of the system.

Serial data for programming the LMX2485Q-Q1 is transferred through a three-line, high-speed (20-MHz) MICROWIRE interface. The LMX2485Q-Q1 offers fine frequency resolution, low spurs, fast programming speed, and a single word write to change the frequency. This makes it ideal for direct digital modulation applications, where the N-counter is directly modulated with information. The LMX2485Q-Q1 is available in a 24-lead 4.0 × 4.0 × 0.8 mm WQFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMX2485Q-Q1 500 MHz - 3.1 GHz High Performance Delta-Sigma Low Power Dual PLLatinum Frequency Synthesizers With 800-MHz Integer PLL データシート (Rev. A) PDF | HTML 2016年 1月 13日
アプリケーション・ノート AN-1879 Fractional N Frequency Synthesis (Rev. B) 2021年 11月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ソフトウェア・プログラミング・ツール

CODELOADER CodeLoader Device Register Programming v4.19.0

The CodeLoader 4 software is used to program the LMX PLLs and LMK timing devices through either the USB or line print terminal (LPT) port of a computer. This software also provides information on how to program the device by showing the bits that are actually sent.

Which software do I use?

Product

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック ジェネレータ
LMK02000 PLL 内蔵、3 個の LVDS と 5 個の LVPECL 出力採用、1 ~ 800MHz の高精度クロック分配器 LMK02002 PLL 内蔵、4 個の LVPECL 出力採用、1 ~ 800MHz、高精度クロック分配器 LMK03000 VCO 内蔵、1185 ~ 1296MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03001 VCO 内蔵、1470 ~ 1570MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03002 VCO 内蔵、1566 ~ 1724MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03033 VCO 内蔵、1843 ~ 2160MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03200 VCO 内蔵、高精度、0 ディレイ クロック コンディショナ LMK03806 14 出力を搭載した超低ジッタ クロック ジェネレータ
クロック バッファ
LMK01000 3 個の LVDS 出力と 5 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01010 8 個の LVDS 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01020 8 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01801 デュアル クロック分配器
クロック ジッタ クリーナ
LMK04000 複数のカスケード接続 PLL 搭載、高精度クロック コンディショナ、または低ノイズのクロック ジッタ クリーナ LMK04001 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04002 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1600 ~ 1750MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04010 2VPEC/LVPEC 対応の 5 個の出力採用、1185 ~ 1296MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04011 2VPEC/LVPEC 対応の 5 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04031 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04033 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1840 ~ 2160MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04100 複数のカスケード接続 PLL 搭載、高精度クロック コンディショナ、またはクロック ジッタ クリーナ LMK04101 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04102 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1600 ~ 1750MHz VCO 内蔵、ジッタ クリーナ LMK04110 2VPEC/LVPEC 対応の 5 個の出力採用、1185 ~ 1296MHz VCO 内蔵、ジッタ クリーナ LMK04111 2VPEC/LVPEC 対応の 5 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04131 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04133 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1840 ~ 2160MHz VCO 内蔵、ジッタ クリーナ LMK04208 6 個のプログラマブル出力採用、超低ノイズ、クロック ジッタ クリーナ LMK04228 デュアル ループ PLL 搭載、超低ノイズ、クロック ジッタ クリーナ LMK04806 デュアル カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04808 デュアル ループ PLL と 2.9GHz VCO 内蔵、低ノイズ クロック ジッタ クリーナ LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ LMK04821 JESD204B サポート、超低ジッタ シンセサイザとジッタ クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04906 6 個のプログラマブル出力、超低ノイズ、クロック ジッタ クリーナ / 逓倍器
RF PLL とシンセサイザ
LMX2430 RF パーソナル通信向け、3.0GHz/0.8GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2433 RF パーソナル通信向け、3.6GHz/1.7GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2434 RF パーソナル通信向け、5.0GHz/2.5GHz、PLLatinum、低消費電力、デュアル周波数シンセサイザ LMX2470 800MHz 整数 N 分周 PLL 搭載、2.6GHz デルタ シグマ分数 N 分周 PLL LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2502 VCO 内蔵、周波数シンセサイザ システム LMX2522 VCO 内蔵、PLLatinum デュアル周波数シンセサイザ システム LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ
ハードウェア開発
評価ボード
LMK00301EVAL LMK00301 評価ボード LMK01000EVAL 1.6GHz 低ノイズのクロック・バッファ、デバイダ、およびディストリビュータ LMK03033CEVAL 高精度クロック・コンディショナ、VCO 内蔵(1843 ~ 2160 MHz) LMK03806BEVAL LMK03806B 評価ボード
サポート・ソフトウェア

CLOCKDESIGNTOOL Clock Design Tool Software

The Clock Design Tool software helps with part selection, loop filter design and simulation of timing device solutions. When you enter desired output frequencies and a reference frequency (optional), the tool provides TI devices to meet the specified requirements, divider values and a recommended (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック ジェネレータ
LMK02000 PLL 内蔵、3 個の LVDS と 5 個の LVPECL 出力採用、1 ~ 800MHz の高精度クロック分配器 LMK02002 PLL 内蔵、4 個の LVPECL 出力採用、1 ~ 800MHz、高精度クロック分配器 LMK03000 VCO 内蔵、1185 ~ 1296MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03001 VCO 内蔵、1470 ~ 1570MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03002 VCO 内蔵、1566 ~ 1724MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03033 VCO 内蔵、1843 ~ 2160MHz、800fs の RMS ジッタ、高精度クロック コンディショナ LMK03200 VCO 内蔵、高精度、0 ディレイ クロック コンディショナ LMK03806 14 出力を搭載した超低ジッタ クロック ジェネレータ
クロック バッファ
LMK00301 3GHz、10 出力、差動ファンアウト バッファ / レベル シフタ LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK01000 3 個の LVDS 出力と 5 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01010 8 個の LVDS 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01020 8 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01801 デュアル クロック分配器
クロック ジッタ クリーナ
LMK04000 複数のカスケード接続 PLL 搭載、高精度クロック コンディショナ、または低ノイズのクロック ジッタ クリーナ LMK04001 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04002 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1600 ~ 1750MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04010 2VPEC/LVPEC 対応の 5 個の出力採用、1185 ~ 1296MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04011 2VPEC/LVPEC 対応の 5 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04031 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1430 ~ 1570MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04033 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1840 ~ 2160MHz VCO 搭載、低ノイズ ジッタ クリーナ LMK04100 複数のカスケード接続 PLL 搭載、高精度クロック コンディショナ、またはクロック ジッタ クリーナ LMK04101 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04102 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1600 ~ 1750MHz VCO 内蔵、ジッタ クリーナ LMK04110 2VPEC/LVPEC 対応の 5 個の出力採用、1185 ~ 1296MHz VCO 内蔵、ジッタ クリーナ LMK04111 2VPEC/LVPEC 対応の 5 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04131 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04133 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1840 ~ 2160MHz VCO 内蔵、ジッタ クリーナ LMK04208 6 個のプログラマブル出力採用、超低ノイズ、クロック ジッタ クリーナ LMK04228 デュアル ループ PLL 搭載、超低ノイズ、クロック ジッタ クリーナ LMK04806 デュアル カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04808 デュアル ループ PLL と 2.9GHz VCO 内蔵、低ノイズ クロック ジッタ クリーナ LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ。 LMK04906 6 個のプログラマブル出力、超低ノイズ、クロック ジッタ クリーナ / 逓倍器
RF PLL とシンセサイザ
LMX2430 RF パーソナル通信向け、3.0GHz/0.8GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2433 RF パーソナル通信向け、3.6GHz/1.7GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2434 RF パーソナル通信向け、5.0GHz/2.5GHz、PLLatinum、低消費電力、デュアル周波数シンセサイザ LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ
サポート・ソフトウェア

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック ジェネレータ
CDCE6214-Q1 PCIe Gen 1 ~ 5 をサポート、2 入力、4 出力、内部 EEPROM 搭載、超低消費電力クロック ジェネレータ CDCI6214 4 個のプログラマブル出力と EEPROM 搭載、PCIe Gen4 をサポートする超低消費電力クロック ジェネレータ LMK02000 PLL 内蔵、3 個の LVDS と 5 個の LVPECL 出力採用、1 ~ 800MHz の高精度クロック分配器 LMK02002 PLL 内蔵、4 個の LVPECL 出力採用、1 ~ 800MHz、高精度クロック分配器 LMK03200 VCO 内蔵、高精度、0 ディレイ クロック コンディショナ LMK03318 シングル PLL 搭載、超低ジッタ、クロック ジェネレータ ファミリ LMK03328 2 個の独立 PLL 搭載、超低ジッタ クロック ジェネレータ ファミリ LMK03806 14 出力を搭載した超低ジッタ クロック ジェネレータ LMK3H0102 PCIe Gen 1 ~ Gen 7 準拠、バルク弾性波 (BAW) ベース、リファレンスレス クロック ジェネレータ
クロック バッファ
CDCDB2000 PCIe® Gen 1 ~ Gen 7 向け、DB2000QL 準拠、20 出力のクロック バッファ CDCDB800 PCIe® Gen 1 ~ Gen 7 向け、8 出力のクロック バッファ LMK01000 3 個の LVDS 出力と 5 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01010 8 個の LVDS 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01020 8 個の LVPECL 出力、1.6GHz、高性能クロック バッファ / 分周器 / 分配器 LMK01801 デュアル クロック分配器 LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMKDB1104 PCIe Gen 1 ~ Gen 7 対応の 4 出力 LP-HCSL クロック バッファ LMKDB1108 PCIe® Gen 1 ~ Gen 7 向け、8 出力の LP-HCSL クロック バッファ LMKDB1120 PCIe Gen 1~Gen 7 向け、DB2000QL 規格準拠、20 出力のクロック バッファ LMKDB1204 PCIe Gen 1 ~ Gen 7 向け、2 入力、4 出力の LP-HCSL クロック マルチプレクサ
発振器
LMK61E0M EEPROM 内蔵、LVCMOS、超低ジッタ プログラマブル発振器 LMK61E2 超低ジジッタ、EEPROM プログラマブル発振器、医療用画像処理と試験/測定向け
クロック ジッタ クリーナ
LMK04100 複数のカスケード接続 PLL 搭載、高精度クロック コンディショナ、またはクロック ジッタ クリーナ LMK04101 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04102 2VPEC 対応の 3 個の出力と、LVCOMS 対応の 4 個の出力採用、1600 ~ 1750MHz VCO 内蔵、ジッタ クリーナ LMK04110 2VPEC/LVPEC 対応の 5 個の出力採用、1185 ~ 1296MHz VCO 内蔵、ジッタ クリーナ LMK04111 2VPEC/LVPEC 対応の 5 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04131 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1430 ~ 1570MHz VCO 内蔵、ジッタ クリーナ LMK04133 2VPEC/LVPEC+LVDS+LVCOMS 対応の 2 個の出力採用、1840 ~ 2160MHz VCO 内蔵、ジッタ クリーナ LMK04208 6 個のプログラマブル出力採用、超低ノイズ、クロック ジッタ クリーナ LMK04228 デュアル ループ PLL 搭載、超低ノイズ、クロック ジッタ クリーナ LMK04368-EP エンハンスド製品、超低ノイズ、3.2GHz、JESD204C、ジッタ クリーナ LMK04610 デュアル PLL 搭載、超低ノイズ、低消費電力の JESD204B 準拠クロック ジッタ クリーナ LMK04616 超低ノイズ、低消費電力の JESD204B 準拠クロック ジッタ クリーナ LMK04714-Q1 車載対応、 超低ノイズ、3.2GHz、JESD204B と JESD204C に対応、デュアル ループ クロック ジッタ クリーナ LMK04803 デュアル カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ LMK04821 JESD204B サポート、超低ジッタ シンセサイザとジッタ クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ。 LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック ジッタ クリーナ、デュアル ループ PLL 付き LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック ジッタ クリーナ LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック ジッタ クリーナ
クロック ネットワーク シンクロナイザ
LMK05028 低ジッタ デュアルチャネル ネットワーク シンクロナイザ クロック LMK05318 BAW(バルク弾性波)対応、超低ジッタのシングル チャネル ネットワーク シンクロナイザ クロック LMK05318B BAW (バルク弾性波) 対応、超低ジッタのシングルチャネル ネットワーク シンクロナイザ クロック LMK5B12204 ネットワーク同期機能搭載、BAW テクノロジー採用、超低ジッタ クロック ジェネレータ LMK5B12212 2.5GHz BAW VCO (バルク弾性波による電圧制御発振器) 内蔵、超低ジッタ、12 個の出力、1 個の DPLL、2 個の APLL ネットワーク シンクロナイザ LMK5B33216 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 16 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ LMK5B33414 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 14 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ LMK5C22212A BAW VCO (バルク弾性波電圧制御発振器) 搭載、3 個の DPLL (デジタル PLL)、2 個の APLL (アナログ PLL)、2 個の入力と 12 個の出力、ネットワーク シンクロナイザ  LMK5C33216 ワイヤレス通信向け、JESD204B 対応、BAW (バルク弾性波) 搭載、超低ジッタ クロック シンクロナイザ LMK5C33216A JESD204B/C 対応、BAW VCO (バルク弾性波電圧制御発振器) 搭載、3 個の DPLL (デジタル PLL)、3 個の APLL (アナログ PLL)、2 個の入力と 16 個の出力、ネ
RF PLL とシンセサイザ
LMX1204 JESD204B/C 対応、SYSREF サポート、位相同期機能搭載、12.8GHz RF バッファ、逓倍器、分周器 LMX1214 補助クロック搭載、1:5、18GHz RF バッファ / 分周器 LMX1404-EP SYSREF (JESD204B/C に対応) と FPGA 向けクロック対応、15GHz バッファ / 逓倍器 / 分周器 LMX1860-SEP 耐放射線特性、SYSREF (JESD204B/C 対応) と FPGA クロック搭載、15GHz RF バッファ / 逓倍器 / 分周器 LMX1906-SP 放射線耐性保証 (RHA)、SYSREF と FPGA クロック搭載、15GHz バッファ、逓倍器、分周器 LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2491 ランプ / チャープ生成機能搭載、6.4GHz、低ノイズ、分数 N 分周 PLL LMX2492 ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2492-Q1 車載グレード、ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ LMX2571 周波数シフト キーイング (周波数偏移変調:FSK) 機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2571-EP エンハンスド製品、FSK 変調機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2572 低消費電力 6.4GHz 広帯域 RF シンセサイザ LMX2572LP FSK 変調機能搭載、2GHz 低消費電力広帯域 RF シンセサイザ LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ LMX2581E VCO 内蔵、3.8GHz 広帯域、周波数シンセサイザ LMX2582 5.5GHz、高性能、広帯域 PLLatinum RF シンセサイザ LMX2592 VCO 内蔵、9.8GHz 広帯域周波数シンセサイザ LMX2594 位相同期機能搭載、JESD204B サポート、15GHz 広帯域、PLLatinum™ RF シンセサイザ LMX2595 位相同期機能搭載、JESD204B サポート、20GHz 広帯域 RF シンセサイザ LMX2820 位相同期機能と誤差 5μs 未満の周波数キャリブレーション機能搭載、JESD 対応、22.6GHz 広帯域 RF シンセサイザ LMX1205 JESD204 のサポートとプログラマブル クロック遅延機能搭載、低ノイズ、高周波バッファ / 逓倍器 / 分周器 LMX2624-SP 5MHz ~ 28GHz、宇宙グレード広帯域シンセサイザ、位相同期および JESD204B 対応
ハードウェア開発
評価ボード
LMK03806BEVAL LMK03806B 評価ボード LMK04208EVM デュアル カスケード接続 PLL / 2.9GHz VCO 搭載 2 入力、6+1 出力クロック ジッタ クリーナ LMK04616EVM LMK04616 評価基板 LMK04805BEVAL クロック・ジッタ・クリーナ、デュアル・カスケード接続 PLL/ 2.2GHz VCO 内蔵 LMK04806BEVAL クロック・ジッタ・クリーナ、デュアル・カスケード PLL および 2.5GHz VCO 内蔵 LMK04816BEVAL 3 入力、13 出力、クロック・ジッタ・クリーナ、デュアル・カスケード接続 PLL および内蔵 2.5GHz VCO 付 LMK04826BEVM LMK04826BEVM 評価基板 LMK04828BEVM LMK04828 評価基板 LMK04832EVM LMK04832 JESD204B クロック ジッタ クリーナ/クロック ジェネレータ/ディストリビューションの評価基板 LMK04832SEPEVM LMK04832-SEP 超低ノイズ、3.2GHz、15 出力、クロック ジッタ クリーナ用評価基板 LMK04906BEVAL 3 入力、7 出力、クロック・ジッタ・クリーナ、デュアル・カスケード接続 PLL および内蔵 2.5GHz VCO 付 LMK5B33216EVM LMK5B33216 バルク弾性波発振器 (BAW VCO) 搭載、超低ジッタ、16 個の出力、3 個の DPLL/APLL (デジタル / アナログの各 PLL) ネットワーク シンクロナイザの評価 LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板 LMX2582EVM LMX2582EVM 高性能、広帯域、周波数 PLLatinum RF シンセサイザ、内蔵 VCO 付 LMX2592EVM LMX2592EVM 高性能、広帯域周波数の PLLATINUM™ RF シンセサイザ IC LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板 XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules LMK04832EVM-CVAL LMK04832-SP 超低ノイズ、デュアル ループ、JESD204B クロック ジッタ クリーナ用評価モジュール LMK04368EPEVM LMK04368-EP JESD204B/C 対応、デュアル ループ クロック ジッタ クリーナの評価基板 LMK61E0MEVM LMK61E0M 超低ジッタ プログラマブル発振回路の評価基板 LMK61E2EVM LMK61E2EVM 超低ジッタ、プログラマブル・オシレータ評価モジュール LMX1204EVM LMX1204 JESD204B/C 対応、SYSREF サポート、RF バッファ、逓倍器、分周器の評価基板 LMX2594EVM LMX2594EVM 位相同期と JESD204B に対応した 15GHz 広帯域 RF シンセサイザの評価基板 LMX2595EVM 位相同期と JESD204B に対応した 20GHz 広帯域 RF シンセサイザの評価基板 LMX2615EVM-CVAL 宇宙グレード シンセサイザの評価基板 LMX2694EPEVM 15Ghz 広帯域 RF シンセサイザ評価基板 LMX2572EVM 6.4GHz 低消費電力広帯域 RF シンセサイザ(位相同期および JESD204B 対応) LMX2572LPEVM FSK 変調機能付き、2GHz 低消費電力、広帯域 RF シンセサイザの評価基板 LMX2581EVM LMX2581 の評価基板 LMX2820EVM LMX2820 22.6GHz 広帯域 RF シンセサイザの評価基板 LMX8410LEVM I/Q 復調器の評価基板 LMK5B12212EVM LMK5B12212 評価基板 LMK5B33414EVM LMK5B33414 バルク弾性波発振器 (BAW VCO) 搭載、超低ジッタ、14 個の出力、3 個の DPLL/APLL (デジタル / アナログの各 PLL) ネットワーク シンクロナイザの評価 LMK5C33216AEVM LMK5C33216A 評価基板 LMK5C33216EVM LMK5C33216 クロック シンクロナイザ DPLL 2 入力 16 出力 評価モジュール LMK5C33414AEVM LMK5C33414A 評価基板 LMK05028EVM LMK05028 ネットワーク クロック ジェネレータ / シンクロナイザの評価基板 LMK05318BEVM ネットワーク シンクロナイザ クロックの評価基板 CDCI6214EVM CDCI6214 超低消費電力クロック ジェネレータの評価基板 CDCE6214-Q1EVM 4 組の差動出力と 1 個の 1 LVCMOS 出力搭載、クロック ジェネレータの評価基板 LMK3H0102EVM LMK3H0102 評価基板
ソフトウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ
CODELOADER CodeLoader デバイス・レジスタ・プログラミング
ダウンロードオプション
設計ツール

CLOCK-TREE-ARCHITECT — Clock tree architect プログラミング ソフトウェア

Clock tree architect はクロック ツリーの合成ツールであり、開発中システムの要件に基づいてクロック ツリー ソリューションを生成する方法で、お客様の設計プロセスの効率化に貢献します。このツールは、多様なクロック供給製品を収録した包括的なデータベースからデータを抽出し、システム レベルのマルチチップ クロック供給ソリューションを生成します。
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック バッファ
CDCDB2000 PCIe® Gen 1 ~ Gen 7 向け、DB2000QL 準拠、20 出力のクロック バッファ CDCDB400 PCIe® Gen 1 ~ Gen 7 向け、4 出力のクロック バッファ CDCDB800 PCIe® Gen 1 ~ Gen 7 向け、8 出力のクロック バッファ CDCDB803 SMBus アドレス選択可能、PCIe® Gen 1 ~ Gen 6 向け、8 出力クロック バッファ CDCLVC1102 低ジッタ、1:2 LVCMOS ファンアウト クロック バッファ CDCLVC1103 低ジッタ、1:3 LVCMOS ファンアウト クロック バッファ CDCLVC1104 低ジッタ、1:4 LVCMOS ファンアウト クロック バッファ CDCLVC1106 低ジッタ、1:6 LVCMOS ファンアウト クロック バッファ CDCLVC1108 低ジッタ、1:8 LVCMOS ファンアウト クロック バッファ CDCLVC1110 低ジッタ、1:10 LVCMOS ファンアウト クロック バッファ CDCLVC1112 低ジッタ、1:12 LVCMOS ファンアウト クロック バッファ CDCLVC1310 ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ CDCLVD110A 最大 1100 MHz、最小スキュー、クロック分配向け、1 入力 10 出力、LVDS クロック バッファ CDCLVD1204 低ジッタ、2 入力選択可能、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVD1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVDS 出力バッファ CDCLVD1213 出力選択可能な分周器搭載、低ジッタ、1:4 ユニバーサル入力 LVDS 出力バッファ CDCLVD1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVDS 出力バッファ CDCLVD2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVDS 出力バッファ CDCLVD2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVDS 出力バッファ CDCLVD2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVP110 1:10、LVPECL/HSTL 入力 LVPECL 出力、クロック ドライバ CDCLVP1102 低ジッタ、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP111 入力選択可能、1:10、LVPECL バッファ CDCLVP111-EP HiRel (高信頼性)、入力選択可能、1:10、LVPECL バッファ CDCLVP111-SEP 選択可能な入力クロック ドライバを備えた耐放射線性 1:10 LVPECL 高速クロック バッファ CDCLVP111-SP 入力選択可能なクロック ドライバ搭載、1:10、高速クロック バッファ CDCLVP1204 低ジッタ、2 入力、選択可能な 1:4 ユニバーサル入力 LVPECL 出力バッファ CDCLVP1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP215 デュアル、1:5、高速 LVPECL ファンアウト バッファ LMK00301 3GHz、10 出力、差動ファンアウト バッファ / レベル シフタ LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00334 4 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ LMK00334-Q1 車載対応、4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック バッファ / レベル シフタ LMK00338 8 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ LMK1C1102 2 チャネル出力、LVCMOS 1.8V バッファ LMK1C1102A 1.8V、2.5V、3.3V 非同期 2 チャネル出力 LVCMOS バッファ LMK1C1103 3 チャネル出力、LVCMOS 1.8V バッファ LMK1C1103A 1.8V、2.5V、3.3V 非同期 3 チャネル出力 LVCMOS バッファ LMK1C1104 4 チャネル出力、LVCMOS 1.8V バッファ LMK1C1104A 1.8V、2.5V、3.3V 非同期 4 チャネル出力 LVCMOS バッファ LMK1C1106 6 チャネル出力、LVCMOS 1.8V バッファ LMK1C1106A 1.8V、2.5V、3.3V 非同期 6 チャネル出力 LVCMOS バッファ LMK1C1108 8 チャネル出力、LVCMOS 1.8V バッファ LMK1C1108A 1.8V、2.5V、3.3V 非同期 8 チャネル出力 LVCMOS バッファ LMK1D1204 4 チャネル出力、LVDS 1.8V バッファ LMK1D1204P ピンによる制御機能搭載、4 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208 8 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1208P ピンによる制御機能搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1212 12 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1216 16 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2102 デュアル バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D2102L 低付加ジッタ LVDS バッファ LMK1D2104 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2104L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2106 デュアル バンク、6 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2106L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、2 チャネル出力、LVDS、バッファ LMK1D2108 デュアル バンク、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
クロック ジェネレータ
LMK03318 シングル PLL 搭載、超低ジッタ、クロック ジェネレータ ファミリ LMK03328 2 個の独立 PLL 搭載、超低ジッタ クロック ジェネレータ ファミリ LMK3C0105 5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ LMK3C0105-Q1 車載、5 出力、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ LMK3H0102 PCIe Gen 1 ~ Gen 7 準拠、バルク弾性波 (BAW) ベース、リファレンスレス クロック ジェネレータ LMK3H0102-Q1 車載、PCIe Gen 7 準拠、バルク弾性波 (BAW)、リファレンスレス クロック ジェネレータ LMK3H2104 4 出力、PCIe Gen 1 ~ Gen 7 準拠、BAW リファレンスレス クロック ジェネレータ、クロック マルチプレクサおよびバッファ LMK3H2108 8 出力、PCIe Gen 1 ~ Gen 7 準拠、BAW リファレンスレス クロック ジェネレータ、クロック マルチプレクサおよびバッファ
クロック ジッタ クリーナ
LMK04803 デュアル カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04805 デュアル カスケード接続 PLL と 2.2GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04806 デュアル カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04808 デュアル ループ PLL と 2.9GHz VCO 内蔵、低ノイズ クロック ジッタ クリーナ LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ LMK04821 JESD204B サポート、超低ジッタ シンセサイザとジッタ クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ。 LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック ジッタ クリーナ、デュアル ループ PLL 付き LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック ジッタ クリーナ LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック ジッタ クリーナ
発振器
LMK60A0-148351 148.352MHz、LVDS、高性能、低ジッタ差動発振器 LMK60A0-148M 148.5MHz、LVDS、高性能、低ジッタ差動発振器 LMK60E0-156257 156.257MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-156M 156.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E0-212M 212.5MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK60E2-100M 100.0MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-125M 125MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60E2-150M 150MHz、LVPECL、±50ppm、低ジッタ、標準発振器 LMK60E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK60I2-100M 100MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK60I2-322M 322.27MHz、HCSL、±50ppm、高性能、低ジッタ発振器 LMK61A2-100M 100MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-125M 125MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-156M 156.25MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-312M 312.5MHz、±50ppm、LVDS、超低ジッタ、標準的な差動発振器 LMK61A2-644M EEPROM 内蔵、LVDS、超低ジッタ プログラマブル発振器 LMK61E0-050M 50MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-155M 155.52MHz、LVPECL、±25ppm、超低ジッタ、標準的な差動発振器 LMK61E0-156M 156.25MHz、±25ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E07 EEPROM 内蔵、複数の信号形式に対応、超低ジッタ プログラマブル発振器 LMK61E08 EEPROM 内蔵、超低ジッタ、プログラマブル発振器 LMK61E0M EEPROM 内蔵、LVCMOS、超低ジッタ プログラマブル発振器 LMK61E2 超低ジジッタ、EEPROM プログラマブル発振器、医療用画像処理と試験/測定向け LMK61E2-100M 100MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-125M 125MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-156M 156.25MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61E2-312M 312.5MHz、±50ppm、LVPECL、超低ジッタ、標準的な差動発振器 LMK61I2-100M 100MHz、±50ppm、HCSL、超低ジッタ、標準的な差動発振器 LMK61PD0A2 ±50ppm、超低ジッタ、ピン選択可能、差動発振器 LMK62A2-100M 100MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-150M 150MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-156M 156.25MHz、LVDS、±50ppm、高性能、低ジッタ発振器 LMK62A2-200M 200MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62A2-266M 266.66MHz、LVDS、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62E0-156M 156.25MHz、LVPECL、±25ppm、高性能、低ジッタ発振器 LMK62E2-100M 100MHz、LVPECL、±50ppm、高性能、低ジッタ発振器 LMK62E2-156M 156.25MHz、LVPECL、±50ppm、高性能、低ジッタ、標準的な発振器 LMK62I0-100M 100MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK62I0-156M 156.25MHz、HCSL、±25ppm、高性能、低ジッタ発振器 LMK6C 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVCMOS、発振器 LMK6D 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVDS、発振器 LMK6H 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、HCSL、発振器 LMK6P 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL、発振器
RF PLL とシンセサイザ
LMX2430 RF パーソナル通信向け、3.0GHz/0.8GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2433 RF パーソナル通信向け、3.6GHz/1.7GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2434 RF パーソナル通信向け、5.0GHz/2.5GHz、PLLatinum、低消費電力、デュアル周波数シンセサイザ LMX2470 800MHz 整数 N 分周 PLL 搭載、2.6GHz デルタ シグマ分数 N 分周 PLL LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2491 ランプ / チャープ生成機能搭載、6.4GHz、低ノイズ、分数 N 分周 PLL LMX2492 ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2492-Q1 車載グレード、ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2502 VCO 内蔵、周波数シンセサイザ システム LMX2522 VCO 内蔵、PLLatinum デュアル周波数シンセサイザ システム LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ LMX2571 周波数シフト キーイング (周波数偏移変調:FSK) 機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2571-EP エンハンスド製品、FSK 変調機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2572 低消費電力 6.4GHz 広帯域 RF シンセサイザ LMX2572LP FSK 変調機能搭載、2GHz 低消費電力広帯域 RF シンセサイザ LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ LMX2581E VCO 内蔵、3.8GHz 広帯域、周波数シンセサイザ LMX2582 5.5GHz、高性能、広帯域 PLLatinum RF シンセサイザ LMX2592 VCO 内蔵、9.8GHz 広帯域周波数シンセサイザ LMX2594 位相同期機能搭載、JESD204B サポート、15GHz 広帯域、PLLatinum™ RF シンセサイザ LMX2595 位相同期機能搭載、JESD204B サポート、20GHz 広帯域 RF シンセサイザ LMX2615-SP 宇宙グレード、位相同期機能搭載、JESD204B サポート、40MHz ~ 15GHz 広帯域シンセサイザ LMX2624-SP 5MHz ~ 28GHz、宇宙グレード広帯域シンセサイザ、位相同期および JESD204B 対応 LMX2694-EP エンハンスド製品、位相同期機能搭載 15GHz RF シンセサイザ LMX2694-SEP 耐放射線特性、15GHz 広帯域 PLLatinum™ RF シンセサイザ LMX2820 位相同期機能と誤差 5μs 未満の周波数キャリブレーション機能搭載、JESD 対応、22.6GHz 広帯域 RF シンセサイザ
ハードウェア開発
評価ボード
LMK04832EVM LMK04832 JESD204B クロック ジッタ クリーナ/クロック ジェネレータ/ディストリビューションの評価基板 LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板 LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板 XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
ソフトウェア
サポート・ソフトウェア
LMX9830-SW LMX9830 アプリケーション・ノート、ソフトウェア、およびツール LMX9838-SW LMX9838 アプリケーション・ノート、ソフトウェア、およびツール
ダウンロードオプション
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ