CDCLVC1310

アクティブ

ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ

製品詳細

Number of outputs 10 Additive RMS jitter (typ) (fs) 25 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 1.5, 1.8, 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type HCSL, LVCMOS, LVDS, LVPECL, SSTL, XTAL
Number of outputs 10 Additive RMS jitter (typ) (fs) 25 Core supply voltage (V) 2.5, 3.3 Output supply voltage (V) 1.5, 1.8, 2.5, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVCMOS Input type HCSL, LVCMOS, LVDS, LVPECL, SSTL, XTAL
VQFN (RHB) 32 25 mm² 5 x 5
  • High-Performance Crystal Buffer With Ultralow Noise
    Floor of –169 dBc/Hz
  • Additive Phase Noise/Jitter Performance Is
    25 fsRMS (Typ.)
  • Level Translation With 3.3-V or 2.5-V Core and
    3.3-V, 2.5-V, 1.8-V, or 1.5-V Output Supply
  • Device inputs consist of primary, secondary,
    and crystal inputs, and manually selectable
    (through pins) using the input MUX. The primary
    and secondary inputs can accept LVPECL, LVDS,
    HCSL, SSTL or LVCMOS signals and crystal input.
    • Crystal Frequencies Supported Are From
      8 MHz to 50 MHz
    • Differential and Single-Ended Input Frequencies
      Supported Are up to 200 MHz
  • 10 Single-Ended LVCMOS Outputs. The outputs can
    operate at 1.5-V, 1.8-V, 2.5-V or 3.3-V
    Power-Supply Voltage.
    • LVCMOS Outputs Operate up to 200 MHz
    • Output Skew Is 30 ps (Typical)
    • Total Propagation Delay Is 2 ns (Typical)
    • Synchronous and Glitch-Free Output Enable Is
      Available
  • Offered in QFN-32 5-mm × 5-mm Package With
    Industrial Temperature Range of –40°C to 85°C
  • Can Overdrive Crystal Input With LVCMOS Signal up to 50 MHz
  • High-Performance Crystal Buffer With Ultralow Noise
    Floor of –169 dBc/Hz
  • Additive Phase Noise/Jitter Performance Is
    25 fsRMS (Typ.)
  • Level Translation With 3.3-V or 2.5-V Core and
    3.3-V, 2.5-V, 1.8-V, or 1.5-V Output Supply
  • Device inputs consist of primary, secondary,
    and crystal inputs, and manually selectable
    (through pins) using the input MUX. The primary
    and secondary inputs can accept LVPECL, LVDS,
    HCSL, SSTL or LVCMOS signals and crystal input.
    • Crystal Frequencies Supported Are From
      8 MHz to 50 MHz
    • Differential and Single-Ended Input Frequencies
      Supported Are up to 200 MHz
  • 10 Single-Ended LVCMOS Outputs. The outputs can
    operate at 1.5-V, 1.8-V, 2.5-V or 3.3-V
    Power-Supply Voltage.
    • LVCMOS Outputs Operate up to 200 MHz
    • Output Skew Is 30 ps (Typical)
    • Total Propagation Delay Is 2 ns (Typical)
    • Synchronous and Glitch-Free Output Enable Is
      Available
  • Offered in QFN-32 5-mm × 5-mm Package With
    Industrial Temperature Range of –40°C to 85°C
  • Can Overdrive Crystal Input With LVCMOS Signal up to 50 MHz

The CDCLVC1310 is a highly versatile, low-jitter, low-power clock fanout buffer which can distribute to ten low-jitter LVCMOS clock outputs from one of three inputs, whose primary and secondary inputs can feature differential or single-ended signals and crystal input. Such a buffer is good for use in a variety of mobile and wired infrastructure, data communication, computing, low-power medical imaging, and portable test and measurement applications. When the input is an illegal level, the output is at a defined state. One can set the core to 2.5 V or 3.3 V, and output to 1.5 V, 1.8 V, 2.5 V or 3.3 V. Pin programming easily configures the CDCLVC1310. The overall additive jitter performance is 25 fsRMS (typical). The CDCLVC1310 comes in a small 32-pin 5-mm × 5-mm QFN package.

The CDCLVC1310 is a highly versatile, low-jitter, low-power clock fanout buffer which can distribute to ten low-jitter LVCMOS clock outputs from one of three inputs, whose primary and secondary inputs can feature differential or single-ended signals and crystal input. Such a buffer is good for use in a variety of mobile and wired infrastructure, data communication, computing, low-power medical imaging, and portable test and measurement applications. When the input is an illegal level, the output is at a defined state. One can set the core to 2.5 V or 3.3 V, and output to 1.5 V, 1.8 V, 2.5 V or 3.3 V. Pin programming easily configures the CDCLVC1310. The overall additive jitter performance is 25 fsRMS (typical). The CDCLVC1310 comes in a small 32-pin 5-mm × 5-mm QFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
CDCVF2310 アクティブ 汎用アプリケーション向け、最大 105℃ に対応、高性能、1:10、クロック バッファ High Performance 1:10 LVCMOS Clock Buffer
LMK00101 アクティブ ユニバーサル入力、10 出力、超低ジッタ、LVCMOS ファンアウト バッファ / レベル シフタ Ultra-low Jitter LVCMOS Fanout Buffer/Level Translator

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Ten-Output Low-Jitter Low-Power Clock Buffer and Level Translator データシート (Rev. E) 2014年 1月 6日
その他の技術資料 クロック&タイミング・ソリューション (Rev. A 翻訳版) 2013年 12月 11日
アプリケーション・ノート Crystal Oscillator Performance of the CDCLVC1310 2012年 8月 9日
アプリケーション・ノート Phase Noise Performance of CDCLVC1310 2012年 1月 26日
ユーザー・ガイド 10-Output Low Jitter Low Power Differential to LVCMOS Clock Buffer - Evaluation 2011年 11月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

CDCLVC1310-EVM — CDCLVC1310 Evaluation Module

The CDCLVC1310 is a highly versatile, low jitter and low power clock fan out buffer, which distributes up to ten low jitter LVCMOS clock outputs. The clock is derived from one of three inputs, whose primary and secondary inputs feature differential or single-ended signals and the third input is a (...)

ユーザー ガイド: PDF
シミュレーション・モデル

CDCLVC1310 IBIS Model

SCAM053.ZIP (127 KB) - IBIS Model
設計ツール

CLOCK-TREE-ARCHITECT — Clock tree architect プログラミング ソフトウェア

Clock tree architect はクロック ツリーの合成ツールであり、開発中システムの要件に基づいてクロック ツリー ソリューションを生成する方法で、お客様の設計プロセスの効率化に貢献します。このツールは、多様なクロック供給製品を収録した包括的なデータベースからデータを抽出し、システム レベルのマルチチップ クロック供給ソリューションを生成します。
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ