LMX2571

アクティブ

周波数シフト キーイング (周波数偏移変調:FSK) 機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ

製品詳細

Frequency (max) (MHz) 1344 Frequency (min) (MHz) 10 Normalized PLL phase noise (dBc/Hz) -231 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -124 Features FSK modulation, Integer-boundary spurs (IBS) removal, Integrated VCO, Wideband Current consumption (mA) 39 Integrated VCO Yes Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) 0.00014
Frequency (max) (MHz) 1344 Frequency (min) (MHz) 10 Normalized PLL phase noise (dBc/Hz) -231 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -124 Features FSK modulation, Integer-boundary spurs (IBS) removal, Integrated VCO, Wideband Current consumption (mA) 39 Integrated VCO Yes Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) 0.00014
WQFN (NJK) 36 36 mm² 6 x 6
  • Any Frequency from 10 MHz to 1344 MHz
  • Low Phase Noise and Spurs
    • –123 dBc/Hz at 12.5 kHz Offset at 480 MHz
    • –145 dBc/Hz at 1 MHz Offset at 480 MHz
    • Normalized PLL Noise Floor of –231 dBc/Hz
    • Spurious Better Than –75 dBc/Hz
  • New FastLock to Reduce Lock Time
  • A Novel Technique to Remove Integer Boundary
    Spurs
  • Integrated 5-V Charge Pump and Output Divider
    for External VCO Operation
  • 2-, 4- and 8-Level or Arbitrary Level Direct Digital
    FSK Modulation
  • One TX/RX Output or Two Fanout Outputs
  • Crystal, XO or Differential Reference Clock Input
  • Low Current Consumption
    • 39-mA Typical Synthesizer Mode (Internal
      VCO)
    • 9-mA Typical PLL Mode (External VCO)
  • 24-Bit Fractional-N Delta Sigma Modulator
  • Any Frequency from 10 MHz to 1344 MHz
  • Low Phase Noise and Spurs
    • –123 dBc/Hz at 12.5 kHz Offset at 480 MHz
    • –145 dBc/Hz at 1 MHz Offset at 480 MHz
    • Normalized PLL Noise Floor of –231 dBc/Hz
    • Spurious Better Than –75 dBc/Hz
  • New FastLock to Reduce Lock Time
  • A Novel Technique to Remove Integer Boundary
    Spurs
  • Integrated 5-V Charge Pump and Output Divider
    for External VCO Operation
  • 2-, 4- and 8-Level or Arbitrary Level Direct Digital
    FSK Modulation
  • One TX/RX Output or Two Fanout Outputs
  • Crystal, XO or Differential Reference Clock Input
  • Low Current Consumption
    • 39-mA Typical Synthesizer Mode (Internal
      VCO)
    • 9-mA Typical PLL Mode (External VCO)
  • 24-Bit Fractional-N Delta Sigma Modulator

The LMX2571 is a low-power, high-performance, wideband PLLatinum RF synthesizer that integrates a delta-sigma fractional N PLL, multiple core voltage-controlled oscillator (VCO), programmable output dividers and two output buffers. The VCO cores work up to 5.376 GHz resulting in continuous output frequency range of 10 MHz to 1344 MHz.

This synthesizer can also be used with an external VCO. To that end, a dedicated 5-V charge pump and an output divider are available for this configuration.

A unique programmable multiplier is also incorporated to help improve spurs, allowing the system to use every channel even if it falls on an integer boundary.

The output has an integrated SPDT switch that can be used as a transmit/receive switch in FDD radio application. Both outputs can also be turned on to provide 2 outputs at the same time.

The LMX2571 supports direct digital FSK modulation through programming or pins. Discrete level FSK, pulse shaping FSK, and analog FM modulation are supported.

A new FastLock technique can be used allowing the user to step from one frequency to the next in less than 1.5 ms even when an external VCO is used with a narrow band loop filter.

The LMX2571 is a low-power, high-performance, wideband PLLatinum RF synthesizer that integrates a delta-sigma fractional N PLL, multiple core voltage-controlled oscillator (VCO), programmable output dividers and two output buffers. The VCO cores work up to 5.376 GHz resulting in continuous output frequency range of 10 MHz to 1344 MHz.

This synthesizer can also be used with an external VCO. To that end, a dedicated 5-V charge pump and an output divider are available for this configuration.

A unique programmable multiplier is also incorporated to help improve spurs, allowing the system to use every channel even if it falls on an integer boundary.

The output has an integrated SPDT switch that can be used as a transmit/receive switch in FDD radio application. Both outputs can also be turned on to provide 2 outputs at the same time.

The LMX2571 supports direct digital FSK modulation through programming or pins. Discrete level FSK, pulse shaping FSK, and analog FM modulation are supported.

A new FastLock technique can be used allowing the user to step from one frequency to the next in less than 1.5 ms even when an external VCO is used with a narrow band loop filter.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMX2571-EP アクティブ エンハンスド製品、FSK 変調機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ Extended-temperature operation
比較対象デバイスと類似の機能
LMX2572 アクティブ 低消費電力 6.4GHz 広帯域 RF シンセサイザ Low power synthesizer with external VCO support

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMX2571 Low-Power, High-Performance PLLatinum RF Synthesizer with FSK Modulation データシート (Rev. A) PDF | HTML 2016年 6月 1日
アプリケーション・ノート 次世代の高速コンバータ設計に優位性をもたらす実用的なクロッキ ングに関する考慮事項 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 5月 1日
アプリケーション概要 Compilation of RF Synthesizer Resources PDF | HTML 2024年 10月 22日
技術記事 How to implement FM modulation PDF | HTML 2017年 8月 3日
アプリケーション・ノート Frequency Shift Keying with LMX2571 2017年 5月 30日
アプリケーション・ノート プログラム可能な入力マルチプライヤによる整数境界スプリアスの最小化 英語版 2017年 3月 6日
技術記事 Timing is Everything: Improving integer boundary spurs in fractional PLL synthesiz PDF | HTML 2015年 8月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMX2571EVM — LMX2571 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板

LMX2571EVM は、VCO を内蔵した低ノイズ、高性能の周波数シンセサイザである LMX2571 の評価ボードです。VCO コアは低ノイズの 5GHz VCO であり、出力チャネル・デバイダの後段では、分割後の周波数は 10MHz ~ 1400MHz の範囲になります。

内部 VCO はバイパス可能なので、外部 VCO を使用することもできます。分離型の 5V チャージ・ポンプは外部 VCO 専用であり、5V VCO をサポートするためのオペアンプが不要になります。外部 VCO の出力は、別の出力チャネル・デバイダを経由して取り回すこともできます。

LMX2571EVM は、(1) SPI (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

CLOCK-TREE-ARCHITECT — Clock tree architect プログラミング ソフトウェア

Clock tree architect はクロック ツリーの合成ツールであり、開発中システムの要件に基づいてクロック ツリー ソリューションを生成する方法で、お客様の設計プロセスの効率化に貢献します。このツールは、多様なクロック供給製品を収録した包括的なデータベースからデータを抽出し、システム レベルのマルチチップ クロック供給ソリューションを生成します。
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
リファレンス・デザイン

TIDA-00886 — シングル セル バッテリを電源とする低消費電力 RF PLL シンセサイザのリファレンス デザイン

TIDA-00886 は高性能ワイドバンド PLLatinum™ 低消費電力 RF シンセサイザ LMX2571 と DC/DC 昇降圧コンバータ  TPS63050 を使用しており、シングルセル バッテリを電源としています。  TIDA-00886 は、DC-DC 昇降圧コンバータが LMX2571 の位相ノイズ性能に与える影響が小さいか、ほとんどないことを示しています。  LMX2571 は双方向無線アプリケーションや携帯型の試験機器かつ計測機器で非常に人気があります。シンセサイザ モードで 39mA(内部 VCO)、PLL モードで 9mA(外部 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJK) 36 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ