产品详情

Resolution (Bits) 16 Number of DAC channels 2 Interface type Parallel LVDS Sample/update rate (Msps) 800 Features High Performance Rating Catalog Interpolation 1x, 2x, 4x Power consumption (typ) (mW) 1150 SFDR (dB) 85 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (Bits) 16 Number of DAC channels 2 Interface type Parallel LVDS Sample/update rate (Msps) 800 Features High Performance Rating Catalog Interpolation 1x, 2x, 4x Power consumption (typ) (mW) 1150 SFDR (dB) 85 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
VQFN (RGZ) 48 49 mm² 7 x 7
  • Dual, 16-Bit, 800 MSPS DACs
  • 8-Bit Input LVDS Data Bus
    • Byte-Wide Interleaved Data Load
    • 8 Sample Input FIFO
    • Optional Data Pattern Checker
  • Multi-DAC Synchronization
  • Selectable 2x-4x Interpolation Filters
    • Stop-Band Attenuation > 85 dB
  • Fs/2 and ± Fs/4 Coarse Mixer
  • Digital Quadrature Modulator Correction
    • Gain, Phase and Offset Correction
  • Temperature Sensor
  • 3- or 4-Wire Serial Control Interface
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Single-Carrier TM1 WCDMA ACLR: 82 dBc at
    fOUT = 122.88 MHz
  • Low Power: 1.3 W at 800 MSPS
  • Space Saving Package: 48-pin 7×7mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Diversity Transmit
    • Wideband Communications
    • Digital Synthesis

All other trademarks are the property of their respective owners

  • Dual, 16-Bit, 800 MSPS DACs
  • 8-Bit Input LVDS Data Bus
    • Byte-Wide Interleaved Data Load
    • 8 Sample Input FIFO
    • Optional Data Pattern Checker
  • Multi-DAC Synchronization
  • Selectable 2x-4x Interpolation Filters
    • Stop-Band Attenuation > 85 dB
  • Fs/2 and ± Fs/4 Coarse Mixer
  • Digital Quadrature Modulator Correction
    • Gain, Phase and Offset Correction
  • Temperature Sensor
  • 3- or 4-Wire Serial Control Interface
  • On-Chip 1.2-V Reference
  • Differential Scalable Output: 2 to 20 mA
  • Single-Carrier TM1 WCDMA ACLR: 82 dBc at
    fOUT = 122.88 MHz
  • Low Power: 1.3 W at 800 MSPS
  • Space Saving Package: 48-pin 7×7mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Diversity Transmit
    • Wideband Communications
    • Digital Synthesis

All other trademarks are the property of their respective owners

The DAC3283 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with an 8-bit LVDS input data bus with on-chip termination, optional 2x-4x interpolation filters, digital IQ compensation and internal voltage reference. The DAC3283 offers superior linearity, noise and crosstalk performance.

Input data can be interpolated by 2x or 4x through on-chip interpolating FIR filters with over 85 dB of stop-band attenuation. Multiple DAC3283 devices can be fully synchronized.

The DAC3283 allows either a complex or real output. An optional coarse mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. The digital IQ compensation feature allows optimization of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.

The DAC3283 is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 48-pin 7×7mm QFN package.

The DAC3283 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with an 8-bit LVDS input data bus with on-chip termination, optional 2x-4x interpolation filters, digital IQ compensation and internal voltage reference. The DAC3283 offers superior linearity, noise and crosstalk performance.

Input data can be interpolated by 2x or 4x through on-chip interpolating FIR filters with over 85 dB of stop-band attenuation. Multiple DAC3283 devices can be fully synchronized.

The DAC3283 allows either a complex or real output. An optional coarse mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. The digital IQ compensation feature allows optimization of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.

The DAC3283 is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 48-pin 7×7mm QFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 DAC3283 Dual-Channel, 16-Bit, 800 MSPS, Digital-to-Analog Converter (DAC) 数据表 (Rev. C) PDF | HTML 2015年 3月 24日
应用手册 DAC348x Device Configuration and Synchronization 2013年 2月 18日
用户指南 TSW4200 Demonstration Kit User's Guide (Rev. C) 2012年 10月 31日
应用手册 High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC3283EVM — DAC3283 双通道、16 位、800MSPS、1x-4x 插值数模转换器评估模块

DAC3283EVM 是能让设计者评估德州仪器 (TI) DAC3283 双通道 16 位 800MSPS 数模转换器 (DAC) 的电路板,它具有 8 字节宽 DDR LVDS 数据输入、集成 2x/4x 内插滤波器,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟、输入条件下测试 DAC3283 的灵活环境。作为易于使用的完整射频发射解决方案,DAC3283EVM 包含用于为 DAC3283 计时的 CDCE62005 时钟发生器/抖动消除器以及 TRF3704 50MHz 至 6GHz 正交调制器,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频实信号。

该 (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

DAC3283EVM-SW DAC3283EVM Software Download

The DAC3283 EVM software GUI allows for programming control of the DAC3283.
支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC3283 双通道、16 位、800MSPS、1x-4x 内插数模转换器 (DAC)
硬件开发
评估板
DAC3283EVM DAC3283 双通道、16 位、800MSPS、1x-4x 插值数模转换器评估模块
评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC3152 具有灌电流输出的双通道、10 位、500MSPS 数模转换器 (DAC) DAC3162 双通道、12 位、500MSPS 数模转换器 (DAC) DAC3282 双通道、16 位、625MSPS、1x-2x 内插数模转换器 (DAC) DAC3283 双通道、16 位、800MSPS、1x-4x 内插数模转换器 (DAC) DAC3482 双通道、16 位、1.25GSPS、1x-16x 内插数模转换器 (DAC) DAC3484 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34H84 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34SH84 四通道 16 位 1.5GSPS 1x-16x 内插数模转换器 (DAC) DAC37J82 双通道、16 位、1.6GSPS、1x-16x 内插数模转换器 (DAC) DAC37J84 四通道 16 位 1.6GSPS 1x-16x 内插数模转换器 (DAC) DAC38J82 双通道、16 位、2.5GSPS、1x-16x 内插数模转换器 (DAC) DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插数模转换器 (DAC) DAC38RF80 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF82 双通道 14 位 9GSPS 1x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF83 双通道 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF84 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF85 14 位 9GSPS 6x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF86 双通道 14 位 9GSPS 6x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF87 双通道 14 位 6.2GSPS 6x-24x 插值 6GHz GSM PLL 数模转换器 DAC38RF89 双通道 14 位 8.4GSPS 1x-24x 内插 5GHz 和 7.5GHz PLL 数模转换器 DAC38RF90 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF93 双通道 14 位 9GSPS 12x-24x 插值 6GHz 和 9GHz PLL 数模转换器 (DAC) DAC38RF96 双通道 14 位 9GSPS 12x-24x 插值 9GHz GSM PLL 数模转换器 (DAC) DAC38RF97 双通道 14 位 6GSPS 12x-24x 插值 6GHz GSM PLL 数模转换器 (DAC) DAC5681 16 位、1.0GSPS 数模转换器 (DAC) DAC5681Z 16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5682Z 双通道、16 位、1.0GSPS、1x-4x 内插数模转换器 (DAC) DAC5686 双通道、16 位、500MSPS、1x-16x 内插数模转换器 (DAC) DAC5687 双通道、16 位、500MSPS 1x-8x 内插数模转换器 (DAC)
高速 ADC (≥10 MSPS)
ADC08060 具有内部采样保持功能的 8 位、60MSPS 1.3mW/MSPS 模数转换器 (ADC) ADC08100 8 位 100MSPS 1.3mW/MSPS 模数转换器 (ADC) ADC08200 具有内部采样保持功能的 8 位、200MSPS、低功耗模数转换器 (ADC) ADC08351 8 位、42MSPS 模数转换器 (ADC) ADC09QJ1300-Q1 具有 JESD204C 接口的汽车类四通道 9 位 1.3GSPS 模数转换器 (ADC) ADC1175 8 位 20MSPS 模数转换器 (ADC) ADC12DJ3200 12 位双通道 3.2GSPS 或单通道 6.4GSPS 射频采样模数转换器 (ADC) ADC12DJ5200RF 具有双通道 5.2GSPS 或单通道 10.4GSPS 的射频采样 12 位 ADC ADC12J1600 12 位、1.6GSPS、射频采样模数转换器 (ADC) ADC12J2700 12 位、2.7GSPS、射频采样模数转换器 (ADC) ADC12J4000 12 位、4.0GSPS、射频采样模数转换器 (ADC) ADC12QJ1600-Q1 具有 JESD204C 接口的汽车类四通道、12 位、1.6GSPS ADC ADC14X250 14 位、250MSPS 模数转换器 (ADC) ADC16DX370 双通道、16 位、370MSPS 模数转换器 (ADC) ADC31JB68 16 位、500MSPS 模数转换器 (ADC) ADC3221 双通道、12 位、25MSPS 模数转换器 (ADC) ADC3222 双通道、12 位、50MSPS 模数转换器 (ADC) ADC3223 双通道、12 位、80MSPS 模数转换器 (ADC) ADC3224 双通道、12 位、125MSPS 模数转换器 (ADC) ADC3241 双通道、14 位、25MSPS 模数转换器 (ADC) ADC3242 双通道、14 位、50MSPS 模数转换器 (ADC) ADC3243 双通道、14 位、80MSPS 模数转换器 (ADC) ADC3244 双通道 14 位 125MSPS 模数转换器 (ADC) ADC32J22 双通道、12 位、50MSPS 模数转换器 (ADC) ADC32J23 双通道、12 位、80MSPS 模数转换器 (ADC) ADC32J24 双通道、12 位、125MSPS 模数转换器 (ADC) ADC32J25 双通道、12 位、160MSPS 模数转换器 (ADC) ADC32J42 双通道、14 位、50MSPS 模数转换器 (ADC) ADC32J43 双通道、14 位、80MSPS 模数转换器 (ADC) ADC32J44 双通道、14 位、125MSPS 模数转换器 (ADC) ADC32J45 双通道、14 位、160MSPS 模数转换器 (ADC) ADC32RF45 双通道 14 位 3GSPS 射频采样模数转换器 (ADC) ADC3541 单通道、14 位、10MSPS、低噪声、超低功耗和低延迟 ADC ADC3542 单通道、14 位、25MSPS、低噪声、超低功耗和低延迟 ADC ADC3543 单通道、14 位、65MSPS、低噪声、超低功耗和低延迟 ADC ADC3544 单通道、14 位、125MSPS、低噪声、超低功耗和低延迟 ADC ADC3561 单通道、16 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3562 单通道、16 位、25MSPS、低噪声超低功耗低延迟 ADC ADC3581 单通道、18 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3582 单通道、18 位、25MSPS、低噪声超低功耗低延迟 ADC ADC3641 双通道 14 位 10MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3642 双通道 14 位 25MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3643 双通道、14 位、65MSPS、低噪声、超低功耗模数转换器 (ADC) ADC3644 双通道 14 位 125MSPS 低噪声、超低功耗模数转换器 (ADC) ADC3660 双通道、16 位、0.5MSPS 至 65MSPS、低噪声、超低功耗模数转换器 (ADC) ADC3661 双通道、16 位、10MSPS、低噪声超低功耗低延迟 ADC ADC3662 双通道、16 位、25MSPS、低噪声、超低功耗、低延迟 ADC ADC3663 双通道、16 位、65MSPS、低噪声、超低功耗、低延迟 ADC ADC3664 具有 SLVDS 接口的双通道、14 位、125MSPS、高 SNR、低功率 ADC ADC3681 双通道、18 位、10MSPS、低噪声、超低功耗、低延迟 ADC ADC3682 双通道、18 位、25MSPS、低噪声、超低功耗、低延迟 ADC ADC3683 双通道、18 位、65MSPS、低噪声、超低功耗、低延迟 ADC ADS4122 12 位、65MSPS 模数转换器 (ADC) ADS4125 12 位、125MSPS 模数转换器 (ADC) ADS4126 12 位、160MSPS 模数转换器 (ADC) ADS4129 12 位、250MSPS 模数转换器 (ADC) ADS4142 14 位、65MSPS 模数转换器 (ADC) ADS4145 14 位、125MSPS 模数转换器 (ADC) ADS4146 14 位、160MSPS 模数转换器 (ADC) ADS4149 14 位、250MSPS 模数转换器 (ADC) ADS41B25 12 位、125MSPS 模数转换器 (ADC) ADS41B29 12 位、250MSPS 模数转换器 (ADC) ADS41B49 14 位、250MSPS 模数转换器 (ADC) ADS4222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS4225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS4226 双通道、12 位、160MSPS 模数转换器 (ADC) ADS4229 双通道、12 位、250MSPS 模数转换器 (ADC) ADS4242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS4245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS4246 双通道、14 位、160MSPS 模数转换器 (ADC) ADS4249 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42B49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB46 双通道、14 位、160MSPS 模数转换器 (ADC) ADS42JB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS42LB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42LB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS5242 四通道、12 位、65MSPS 模数转换器 (ADC) ADS5281 八通道、12 位、50MSPS 模数转换器 (ADC) ADS5282 八通道、12 位、65MSPS 模数转换器 (ADC) ADS5287 八通道、10 位、40MSPS 模数转换器 (ADC) ADS5400 12 位、1GSPS 模数转换器 (ADC) ADS5411 11 位、105MSPS 模数转换器 (ADC) ADS5423 14 位、80MSPS 模数转换器 (ADC) ADS5424 14 位、105MSPS 模数转换器 (ADC) ADS5440 13 位、210MSPS 模数转换器 (ADC) ADS5444 13 位、250MSPS 模数转换器 (ADC) ADS5463 12 位 500MSPS 模数转换器 (ADC) ADS5474 14 位 400MSPS 模数转换器 (ADC) ADS5481 具有高 SFDR 和 LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS5482 16 位、105MSPS 模数转换器 (ADC) ADS5483 16 位、135MSPS 模数转换器 (ADC) ADS5484 16 位、170MSPS 模数转换器 (ADC) ADS5485 16 位、200MSPS 模数转换器 (ADC) ADS54J20 双通道、12 位、1.0GSPS 模数转换器 (ADC) ADS54J40 双通道、14 位、1.0GSPS 模数转换器 (ADC) ADS54J42 双通道、14 位、625MSPS 模数转换器 (ADC) ADS54J54 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J60 双通道、16 位、1.0GSPS 模数转换器 (ADC) ADS54J64 四通道 14 位 1GSPS 2 倍过采样模数转换器 (ADC) ADS54J66 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J69 双通道、16 位、500MSPS 模数转换器 (ADC) ADS54RF63 12 位、550MSPS RF 采样模数转换器 (ADC) ADS5517 11 位、200MSPS 模数转换器 (ADC) ADS5525 12 位、170MSPS 模数转换器 (ADC) ADS5527 12 位、210MSPS 模数转换器 (ADC) ADS5545 14 位、170MSPS 模数转换器 (ADC) ADS5546 14 位、190MSPS 模数转换器 (ADC) ADS5547 14 位、210MSPS 模数转换器 (ADC) ADS5560 16 位、40MSPS 模数转换器 (ADC) ADS5562 具有高 SNR 和 CMOS/LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS58B18 11 位、200MSPS 模数转换器 (ADC) ADS58B19 9 位、250MSPS 模数转换器 (ADC) ADS58C28 双通道、11 位、200MSPS 模数转换器 (ADC) ADS58C48 四通道、11 位、200MSPS 模数转换器 (ADC) ADS6122 12 位、65MSPS 模数转换器 (ADC) ADS6123 12 位、80MSPS 模数转换器 (ADC) ADS6124 12 位、105MSPS 模数转换器 (ADC) ADS6125 12 位、125MSPS 模数转换器 (ADC) ADS6128 12 位、210MSPS 模数转换器 (ADC) ADS6129 12 位、250MSPS 模数转换器 (ADC) ADS6142 14 位、65MSPS 模数转换器 (ADC) ADS6143 14 位、80MSPS 模数转换器 (ADC) ADS6144 14 位、105MSPS 模数转换器 (ADC) ADS6145 14 位、125MSPS 模数转换器 (ADC) ADS6148 14 位、210MSPS 模数转换器 (ADC) ADS6149 14 位、250MSPS 模数转换器 (ADC) ADS61JB23 12 位、80MSPS 模数转换器 (ADC) ADS6222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS6224 双通道、12 位、105MSPS 模数转换器 (ADC) ADS6225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS6242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS6243 双通道、14 位、80MSPS 模数转换器 (ADC) ADS6244 双通道、14 位、105MSPS 模数转换器 (ADC) ADS6245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62C15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62C17 双通道、11 位、200MSPS 模数转换器 (ADC) ADS62P15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62P22 双通道、12 位、65MSPS 模数转换器 (ADC) ADS62P23 双通道、12 位、80MSPS 模数转换器 (ADC) ADS62P24 双通道、12 位、105MSPS 模数转换器 (ADC) ADS62P25 双通道、12 位、125MSPS 模数转换器 (ADC) ADS62P28 双通道、12 位、210MSPS 模数转换器 (ADC) ADS62P29 双通道、12 位、250MSPS 模数转换器 (ADC) ADS62P42 双通道、14 位、65MSPS 模数转换器 (ADC) ADS62P43 双通道、14 位、80MSPS 模数转换器 (ADC) ADS62P44 双通道、14 位、105MSPS 模数转换器 (ADC) ADS62P45 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62P48 双通道、14 位、210MSPS 模数转换器 (ADC) ADS62P49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS6422 四通道、12 位、65MSPS 模数转换器 (ADC) ADS6423 四通道、12 位、80MSPS 模数转换器 (ADC) ADS6424 四通道、12 位、105MSPS 模数转换器 (ADC) ADS6425 四通道、12 位、125MSPS 模数转换器 (ADC) ADS6442 四通道、14 位、65MSPS 模数转换器 (ADC) ADS6443 四通道、14 位、80MSPS 模数转换器 (ADC) ADS6444 四通道、14 位、105MSPS 模数转换器 (ADC) ADS6445 四通道、14 位、125MSPS 模数转换器 (ADC) AFE7222 具有辅助 ADC 和 DAC 的双通道 12 位 65MSPS ADC 和 130MSPS DAC AFE7225 具有辅助 ADC 和 DAC 的双通道、12 位 125MSPS ADC 和双通道 12 位 250MSPS DAC
超声波 AFE
AFE5401-Q1 用于汽车雷达的四通道集成模拟前端 AFE5803 全集成式 8 通道超声波模拟前端 AFE5804 用于超声波的 8 通道模拟前端 AFE5805 用于超声波的 8 通道低噪声模拟前端 AFE5807 用于超声波且具有 CW 无源混频器的 8 通道模拟前端 AFE5808 用于超声波且具有 CW 无源混频器的 8 通道低噪声模拟前端 AFE5809 具有 CW 无源混频器和数字 I/Q 解调器的全集成式 8 通道超声波模拟前端 AFE5812 具有 CW 无源混频器和数字 I/Q 解调器的 8 通道超声波模拟前端,0.75nV/rtHz AFE5851 具有模数转换器 (ADC) 的 16 通道 VGA
射频收发器
AFE7070 集成 NCO、双通道 14 位 65MSPS DAC、射频 IQ 调制器和 LVDS 输出选项 AFE7422 2 通道发送、2 通道接收、10MHz 至 6GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7681 4 发送、2 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7683 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有单频带 DUC/DDC 的射频采样收发器 AFE7684 2 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7686 4 发送、4 接收、100MHz 至 5.2GHz、支持高达 1200MHz IBW 且具有双频带 DUC/DDC 的射频采样收发器 AFE7769 4 发送、4 接收、2 反馈、600MHz 至 6GHz、四个 PLL、无线射频收发器 AFE7900 4 通道发送、6 通道接收、5MHz 至 7.4GHz、支持高达 1200MHz IBW 的射频采样收发器 AFE7950 4 通道发送、6 通道接收、600MHz 至 12GHz、支持高达 1200MHz IBW 的射频采样收发器
射频接收器
ADC32RF80 双通道 14 位 3GSPS 双 DDC/通道射频采样宽带接收器和反馈 IC ADS54T01 1 通道 750MSPS BTS 反馈和接收器 IC ADS58H40 四通道 14 位 250MSPS 接收器和反馈 IC ADS62PF49 双通道 250MSPS 反馈接收器 IC LM15851 12 位、4.0GSPS、射频采样宽带接收器
射频发射器
ADS58J63 四通道 14 位 500Msps 电信接收器 IC ADS58J64 四通道、14 位、1GSPS 电信接收器和反馈 IC
硬件开发
评估板
ADC12DJ5200SEEVM ADC12DJ5200SE 单端输入射频采样 12 位 ADC 评估模块 ADC12DL2500EVM ADC12DL2500 评估模块 ADC12J2700EVM ADC12J2700 12 位 2.7MSPS 射频采样模数转换器评估模块 ADC12J4000EVM ADC12J4000 12 位 4.0MSPS 射频采样模数转换器评估模块 ADC32RF55EVM ADC32RF55 具有低 NSD 的双通道 14 位 3GSPS 射频采样 ADC 评估模块 ADC3664EVMCVAL ADC3664-SP 评估模块 ADC3669EVM ADC3669 评估模块 ADC3683EVMCVAL ADC3683-SP 评估模块 ADC3910D125EVM ADC3910D125 评估模块 ADS4122EVM ADS4122 评估模块 ADS4129EVM ADS4129 评估模块 ADS4142EVM ADS4142 评估模块 ADS4149EVM ADS4149 ADC 评估模块 ADS41B25EVM ADS41B25 评估模块 ADS41B29EVM ADS41B29 评估模块 ADS4222EVM ADS4222 评估模块 ADS4225EVM ADS4225 评估模块 ADS4226EVM ADS4226 评估模块 ADS4229EVM ADS4229 评估模块 ADS4242EVM ADS4245 评估模块 ADS4245EVM ADS4245 评估模块 ADS4249EVM ADS4249 评估模块 ADS42JB46EVM ADS42JB46EVM 评估模块 ADS42JB49EVM ADS42JB49EVM 评估模块 ADS42JB69EVM ADS42JB69EVM 评估模块 ADS5263EVM ADS5263 评估模块 ADS5281EVM ADS5281 八通道 12 位 50MSPS 模数转换器评估板 ADS5282EVM ADS5282 八通道 12 位 65MSPS 模数转换器评估模块 ADS5292EVM ADS5292 评估模块 ADS5294EVM ADS5294 评估模块 ADS5295EVM ADS5295 评估模块 ADS5400EVM ADS5400 12 位 1.0GSPS 模数转换器评估模块 ADS5463EVM ADS5463 12 位 500MSPS ADC 评估模块 ADS5474EVM ADS5474 14 位 400-MSPS ADC 评估模块 ADS5482EVM ADS5482 16 位 105MSPS 模数转换器评估模块 ADS5484EVM ADS5484 16 位 170MSPS 模数转换器评估模块 ADS54RF63EVM ADS54RF63 12 位 550MSPS 射频采样模数转换器评估模块 ADS5560EVM ADS5560 16 位 40MSPS 模数转换器评估模块 ADS5562EVM ADS5562 16 位 80MSPS 模数转换器评估模块 ADS58B18EVM ADS58B18 评估模块 ADS58B19EVM ADS58B19 评估模块 ADS58C28EVM ADS58C28 评估模块 ADS58J63EVM ADS63J58 评估模块 AFE5801EVM AFE5801 评估模块 AFE7920EVM AFE7920 四发射四接收、双反馈路径射频采样收发器评估模块 DAC3152EVM DAC3152 双通道 10 位 500MSPS 数模转换器评估模块 DAC3162EVM DAC3162 双通道 12 位 500MSPS 数模转换器评估模块 DAC37J82EVM DAC37J82 双通道 16 位 1.6GSPS 1x-16x 内插 DAC 评估模块 DAC38J82EVM DAC38J82 双通道 16 位、2.5GSPS、1x-16x 内插数模转换器 EVM DAC38J84EVM DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插 DAC 评估模块 DAC5681EVM DAC5681 评估模块 DAC5681ZEVM DAC5681Z 16 位、1.0GSPS、1x-4x 插值数模转换器评估模块 TRF1208-ADC12DJ5200RFEVM 适用于 TRF1208 具有 ADC12DJ5200RF 的高速射频采样全差动放大器的评估模块 TSW14J50EVM 数据采集/图形发生器:具有 8 个 JESD204B 通道 (0.6-6.5Gbps) 的数据转换器 EVM TSW14J57EVM 数据采集/图形发生器:具有 16 个 JESD204B 通道 (1.6-15Gbps) 的数据转换器 EVM TSW14J58EVM 数据采集/图形发生器:具有 16 个 JESD204B/C 通道 (1.6-24.5Gbps) 的数据转换器 EVM TSW14J59EVM TSW14J59 评估模块 TSW3084EVM 完整射频信号链评估模块 TSW3085EVM 宽带发送信号链评估板和参考设计 TSW30H84EVM 完整射频信号链评估模块
软件
支持软件
DATACONVERTERPRO-SW 高速数据转换器专业软件
插件

ABACO-3P-FMC150FPGA — Abaco Systems® FMC150 FPGA 夹层卡

FMC150 是一个双通道 A/D-D/A FMC 子卡。该卡基于 TI 的 ADS62P49 双通道 14 位 250Msps ADC 和 DAC3283 双通道 16 位 800Msps 器件。FMC150 子卡在机械和电气方面符合 FMC 标准 (ANSI/VITA 57.1)。FMC150 具有低引脚数连接器和前面板 I/O,可用于传导冷却环境。
来源:Abaco Systems
仿真模型

DAC3282/DAC3283 IBIS Model (Rev. A)

SBAM028A.ZIP (16 KB) - IBIS Model
原理图

TSW3100 Design Package

SLLC424.ZIP (15830 KB)
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
VQFN (RGZ) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频