主页 电源管理 电压基准 并联电压基准

TLVH431B-EP

正在供货

精度为 0.5% 的塑料增强型、低电压、宽工作电流、可调节精密并联稳压器

产品详情

Rating HiRel Enhanced Product VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 80
Rating HiRel Enhanced Product VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 80
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Low-voltage operation: down to 1.24 V
  • Reference voltage tolerances 0.5% at 25°C
  • Adjustable output voltage, VO = VREF to 18 V
  • Wide operating cathode current range:
    200 µA to 70 mA
  • 0.25-Ω typical output impedance
  • Supports defense and aerospace applications:
    • Controlled baseline
    • Available in extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • Low-voltage operation: down to 1.24 V
  • Reference voltage tolerances 0.5% at 25°C
  • Adjustable output voltage, VO = VREF to 18 V
  • Wide operating cathode current range:
    200 µA to 70 mA
  • 0.25-Ω typical output impedance
  • Supports defense and aerospace applications:
    • Controlled baseline
    • Available in extended (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The TLVH431B-EP device is a low-voltage, 3-terminal, adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 24). This device operates from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431B-EP device is ideal for voltage references in isolated feedback circuits designed for 3-V to 3.3-V switching-mode power supplies. It has a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431B-EP device an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH431B-EP device is a low-voltage, 3-terminal, adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 24). This device operates from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431B-EP device is ideal for voltage references in isolated feedback circuits designed for 3-V to 3.3-V switching-mode power supplies. It has a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431B-EP device an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TLVH431B 正在供货 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器 for cost optimized designs

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TLVH431B-EP Enhanced Plastic 0.5% Low-Voltage Wide-Operating Current Adjustable Precision Shunt Regulator 数据表 PDF | HTML 2019年 12月 6日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训