主页 电源管理 电压基准 并联电压基准

LM4050QML-SP

正在供货

Radiation-hardened, QML-V, 2.5V or 5V shunt voltage reference

产品详情

Rating Space VO (V) 2.5, 5 Initial accuracy (max) (%) 0.1 Iz for regulation (min) (µA) 65, 74 VO adj (min) (V) 2.5 VO adj (max) (V) 5 Reference voltage (V) Fixed Temp coeff (max) (ppm/°C) 144, 166 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
Rating Space VO (V) 2.5, 5 Initial accuracy (max) (%) 0.1 Iz for regulation (min) (µA) 65, 74 VO adj (min) (V) 2.5 VO adj (max) (V) 5 Reference voltage (V) Fixed Temp coeff (max) (ppm/°C) 144, 166 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • Low Dose Rate Qualified 100 krad(Si)
  • SEFI Immune
  • SET Immune with 60µF CLOAD
  • CLOAD 0µF to 100µF
  • Fixed Reverse Breakdown Voltage of 2.500V, 5.000V

Key Specifiactions

  • LM4050-2.5QML
    • Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
    • Low Temperature Coefficient 15 ppm/°C
    • Low Output Noise 50 µVrms(typ)
    • Wide Operating Current Range 60 µA to 15 mA
  • LM4050-5.0QML
    • Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
    • Low Temperature Coefficient 23 ppm/°C
    • Low Output Noise 100 µVrms(typ)
    • Wide Operating Current Range 74 µA to 15 mA

All trademarks are the property of their respective owners.

  • Low Dose Rate Qualified 100 krad(Si)
  • SEFI Immune
  • SET Immune with 60µF CLOAD
  • CLOAD 0µF to 100µF
  • Fixed Reverse Breakdown Voltage of 2.500V, 5.000V

Key Specifiactions

  • LM4050-2.5QML
    • Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
    • Low Temperature Coefficient 15 ppm/°C
    • Low Output Noise 50 µVrms(typ)
    • Wide Operating Current Range 60 µA to 15 mA
  • LM4050-5.0QML
    • Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
    • Low Temperature Coefficient 23 ppm/°C
    • Low Output Noise 100 µVrms(typ)
    • Wide Operating Current Range 74 µA to 15 mA

All trademarks are the property of their respective owners.

The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QML’s design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.

The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4050QML operates over the temperature range of –55°C to +125°C.

The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QML’s design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.

The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4050QML operates over the temperature range of –55°C to +125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 23
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM4050QML Precision Micropower Shunt Voltage Reference 数据表 (Rev. G) 2013年 7月 12日
* 辐射与可靠性报告 LM4050WG5.0 Neutron Displacement Damage (NDD) Characterization Report 2021年 10月 29日
* 辐射与可靠性报告 LM4050WG2.5 Neutron Displacement Damage (NDD) Characterization Report 2021年 10月 28日
* SMD LM4050QML-SP SMD 5962R0923561VZA 2016年 6月 21日
* 辐射与可靠性报告 LM4050WG2.5RLQV ELDRS Characterization Report 2012年 5月 14日
* 辐射与可靠性报告 LM4050WG2.5RLQV SET Report 2012年 5月 11日
* 辐射与可靠性报告 LM4050WG5.0RLQV ELDRS Report 2012年 5月 11日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
设计指南 耐辐射航天电池管理系统 (BMS) 参考设计 PDF | HTML 英语版 2025年 1月 6日
白皮书 适用于 STAR-Tiger SpaceFibre 路由交换机的航空级电源 PDF | HTML 英语版 PDF | HTML 2024年 1月 9日
应用手册 QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
应用简报 航天级 100krad 100V 高侧电流检测电路 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 3月 22日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用简报 具有遥感反馈功能的航天级 100krad 可编程电压源电路 PDF | HTML 英语版 2021年 9月 7日
应用简报 航天级 100krad 可编程负电压源(–5V 至 0V)电路 PDF | HTML 英语版 2021年 9月 7日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
支持的产品和硬件

支持的产品和硬件

计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-010931 — 耐辐射航天电池管理系统 (BMS) 参考设计

此参考设计演示了航天级电池管理系统。该电路测量八节串联的电池,以监控电池运行状况、充电状态和温度。
设计指南: PDF
封装 引脚 CAD 符号、封装和 3D 模型
CFP (NAC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频