主页 电源管理 电压基准 并联电压基准

TLVH431A-Q1

正在供货

汽车级低电压可调节精密并联稳压器

产品详情

Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 1 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

下载 观看带字幕的视频 视频

查看 TI.com 库存以寻找类似产品

具有类似规格的产品,按可用的 TI.com 库存分类。

立即查看

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TLVH431A-Q1, TLVH431B-Q1 Low-Voltage Adjustable Precision Shunt Regulator . 数据表 (Rev. B) 2011年 3月 28日
应用简报 Automotive LED Lighting with Adjustable Shunt References 2018年 7月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TLVH431 PSpice Transient Model

SLVM672.ZIP (19 KB) - PSpice Model
计算工具

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
支持的产品和硬件

支持的产品和硬件

产品
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 ATL431LI 采用超小型 DQN 封装的低 IQ 可编程分流稳压器 ATL431LI-Q1 汽车级高带宽、低 IQ 可编程并联稳压器(引脚排列:KRA) ATL432 2.5V 精密可编程并联稳压器 ATL432LI 高带宽、低 IQ 可编程并联稳压器(引脚排列:RKA) ATL432LI-Q1 汽车级高带宽、低 IQ 可编程并联稳压器(引脚排列:RKA) LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4040C25-EP 精度为 0.5% 的增强型产品 2.5V 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4041A12 精度为 0.1% 的 1.2V 精密微功耗并联电压基准 LM4041B 精度为 0.2% 的可调节精密微功耗并联电压基准 LM4041B12 精度为 0.2% 的 1.2V 精密微功耗并联电压基准 LM4041C 精度为 0.5% 的可调节精密微功耗并联电压基准 LM4041C12 精度为 0.5% 的 1.2V 精密微功耗并联电压基准 LM4041D 精度为 1% 的可调节精密微功耗并联电压基准 LM4041D12 精度为 1% 的 1.2V 精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM4060 20ppm/°C maximum drift high-precision shunt voltage reference LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器 TL431 可调节精密并联稳压器 TL431-Q1 汽车级可调节精密并联稳压器(引脚布局:KRA) TL431C 2% 可调节精密并联稳压器 TL431LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:KRA) TL431LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TL432 可调节精密并联稳压器(反向引脚) TL432-Q1 汽车级可调节精密并联稳压器(引脚布局:RKA) TL432LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:RKA) TL432LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TLA431 具有 KRA 引脚布局的全电容稳定精密可编程基准 TLA432 具有 RKA 引脚布局的全电容稳定精密可编程基准 TLV431 精度为 1.5% 的低电压可调节精密并联稳压器 TLV431A 精度为 1% 的低电压可调节精密并联稳压器 TLV431A-Q1 汽车级低电压可调节精密并联稳压器 TLV431B 精度为 0.5% 的低电压可调节精密并联稳压器 TLV431B-Q1 汽车级低电压可调节精密并联稳压器 TLVH431 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A-Q1 汽车级低电压可调节精密并联稳压器 TLVH431B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431B-EP 精度为 0.5% 的塑料增强型、低电压、宽工作电流、可调节精密并联稳压器 TLVH431B-Q1 汽车类低电压可调节精密并联稳压器(反向引脚排列) TLVH432 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列)
通用运算放大器
TLV4313 四路、5.5V、1MHz、低静态电流 (65μA)、RRIO 运算放大器 TLV4314 四路 5.5V、3MHz、RRIO 运算放大器 TLV4314-Q1 汽车级、四路、5.5V、3MHz、RRIO 运算放大器 TLV4316 四路 5.5V、10MHz、RRIO 运算放大器 TLV4316-Q1 汽车级、四路、5.5V、10MHz、RRIO 运算放大器 TLV4379 四路、5.5V、90kHz、低静态电流 (4μA)、RRIO 运算放大器
精密运算放大器 (Vos<1mV)
TLV4333 适用于成本敏感型系统的四路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV4376 四路 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV4387 四通道、超高精度 (10μV) 零漂移 (0.01μV/°C) 低输入偏置电流运算放大器
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00455 — 适用于四摄像头集线器且集成 ISP 和 DVP 输出的汽车 ADAS 参考设计

TIDA-00455 摄像头集线器参考设计允许 TDA2x SoC 评估模块 (EVM) 最多连接四个 130 万像素摄像头。每个摄像头通过一条同轴电缆与集线器相连。  电路板上有两个 OmniVision OV490 ISP,该 ISP 负责处理视频并将其以并行数字格式 (DVP) 导出。   通过将四个摄像头的输入合并到两个并行视频端口,极大地简化了系统。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00746 — 适用于汽车信息娱乐处理器电源的 17W 系统级电源参考设计

TIDA-00746 是一款适用于汽车信息娱乐处理器电源的 17W 系统优化型 SMPS 设计。该设计已通过测试,符合 CISPR25 5 类传导 EMI 限值要求。  本设计中使用的所有降压转换器,其开关频率均高于调幅 AM 频带 (>1.85MHz)。

该设计分为四大模块:
  1. 前端保护:  该设计实施了各种保护措施,例如通过 TVS 防止正负脉冲 (ISO7630 脉冲 1、2a、3a/b)、通过创新型智能二极管 (LM74610) 提供反向端子保护以及具有 OVP 保护功能的电池断开开关 (PFET)。
  2. EMI 滤波器:用于抑制传导 EMI 的共模和差分滤波器。
  3. 低 EMI 前端 DC/DC (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01005 — 适用于四摄像头集线器且具有 MIPI CSI-2 输出的汽车 ADAS 参考设计

此摄像头集线器参考设计允许将最多四个 130 万像素摄像头连接到 TDA3x 片上系统 (SoC) 评估模块 (EVM)。每个摄像头通过一条同轴电缆与集线器相连。通过 FPD-Link III 连接,这些摄像头连接到一个四端口解串器。解串器的输出为 MIPI CSI-2。该设计还允许连接其他类型的传感器,实现传感器融合应用场景。
设计指南: PDF
原理图: PDF
参考设计

PMP9768 — 中间电压较高的汽车紧急呼叫电源参考设计

此参考设计包括用于汽车环境中独立紧急呼叫 (eCall) 系统的完整电源管理解决方案。其电路由汽车蓄电池轨直接供电。它还管理一个在汽车蓄电池轨不可用时为 eCall 系统供电的备用蓄电池。它提供电源路径管理,通过此管理功能直接将可用电源轨引至四个直流/直流转换器,这些转换器再为所需的 eCall 系统功能块供电。该解决方案经过优化,能够在由备用蓄电池供电时以最高效率运行。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00271 — 采用远程摄像机和雷达模块的 ADAS 传感器互连参考设计板

ADAS 传感器互连板适合需要将诸如摄像头、激光雷达或雷达模块之类的遥感器连接到中央处理 ECU 的应用。此板支持多达 3 个同轴电缆输入和 1 个 LVDS 双绞线数据输入,以及 3 条 FMC 电缆和 1 个板对板连接器作为处理 ECU 的数据输出。通过同轴电缆连接器(SMB 标准)连接的摄像头或其他传感器模块直接通过互连板的同轴电缆进行供电(同轴电缆供电)。由于采用适合所有 IC 和板载同轴电缆供电的独立完整电源解决方案,因此可将单个汽车电池或类似宽电压电源直接连接到 ADAS 传感器互连板上的电源连接器。板载 uC 和 LIN 接口用于对互连板进行控制和配置以及进行即插即用操作。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频