ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

LM34926

アクティブ

絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、300mA、統合型 2 次側バイアス レギュレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM5168 アクティブ Fly-Buck 採用、6V ~ 120V の広い入力電圧範囲 (VIN)、300mA DC/DC コンバータ 120-V rating and lower IQ.

製品詳細

Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.25 Switch current limit (typ) (A) 0.7 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 90
Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.3 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.25 Switch current limit (typ) (A) 0.7 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGU) 8 16 mm² 4 x 4
  • Wide 7.5-V to 100-V Input Range
  • Integrated 300-mA High-Side
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • WSON-8
    • SO PowerPAD™-8 Packages
  • Create a Custom Design Using the LM34926 With the WEBENCH® Power Designer
  • Wide 7.5-V to 100-V Input Range
  • Integrated 300-mA High-Side
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • WSON-8
    • SO PowerPAD™-8 Packages
  • Create a Custom Design Using the LM34926 With the WEBENCH® Power Designer

The LM34926 regulator features all of the functions needed to implement a low-cost, efficient, isolated bias regulator. This high-voltage regulator contains two 100-V N-channel MOSFET switches — a high-side buck switch and a low-side synchronous switch. The constant on-time (COT) control scheme employed in the LM34926 requires no loop compensation and provides excellent transient response. The regulator operates with an on-time control that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input undervoltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC Undervoltage Lockout (UVLO). The LM34926 device is offered in WSON-8 and SO PowerPAD-8 plastic packages.

The LM34926 regulator features all of the functions needed to implement a low-cost, efficient, isolated bias regulator. This high-voltage regulator contains two 100-V N-channel MOSFET switches — a high-side buck switch and a low-side synchronous switch. The constant on-time (COT) control scheme employed in the LM34926 requires no loop compensation and provides excellent transient response. The regulator operates with an on-time control that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input undervoltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC Undervoltage Lockout (UVLO). The LM34926 device is offered in WSON-8 and SO PowerPAD-8 plastic packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM34926 Integrated Secondary-Side Bias Regulator for Isolated DC-DC Converters データシート (Rev. F) PDF | HTML 2017年 11月 30日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
Analog Design Journal Fly-Buck(TM) converter provides EMC and isolation in PLC applications 2015年 1月 29日
アプリケーション・ノート AN-2292 Designing an Isolated Buck (Fly-Buck) Converter (Rev. C) 2014年 12月 17日
EVM ユーザー ガイド (英語) AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) 2013年 8月 13日
EVM ユーザー ガイド (英語) LM34926 Isolated Evaluation Board (Rev. A) 2013年 4月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM34926EVAL — 評価基板、LM34926 用

An isolated bias supply is implemented in this evaluation board with LM34926 Constant-On-Time regulator. LM34926 regulator integrates both the high and low side power switch- es essential for creating isolated buck converter.

ユーザー ガイド: PDF
シミュレーション・モデル

LM34926 PSpice Transient Model

SNVM307.ZIP (40 KB) - PSpice Model
シミュレーション・モデル

LM34926 TINA-TI Reference Design

SNVM363.TSC (679 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM34926 TINA-TI Transient Spice Model

SNVM364.ZIP (10 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM34926 Unencrypted PSpice Transient Model

SNVM981.ZIP (2 KB) - PSpice Model
計算ツール

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
AC/DC controllers
  • LM3524D 40V、0.2A、350kHz PWM コントローラ
  • LM5020 13 ~ 100V の広い入力電圧範囲 (Vin)、電流モード PWM、昇圧 / フライバック / SEPIC コントローラ
  • TPS55010 FET 内蔵、2.95V ~ 6V 入力、2W、絶縁 DC/DC コンバータ
DC/DC controllers
  • LM3017 True Shutdown 機能搭載、高効率、ローサイド コントローラ
  • LM3478 2.97V ~ 40V ワイド入力範囲昇圧 / SEPIC / フライバック DC/DC コントローラ
  • LM3478Q-Q1 スイッチング レギュレータ向け、10μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル コントローラ
  • LM3481 昇圧、SEPIC、フライバック向け、2.97V ~ 48V、高効率コントローラ
  • LM3481-Q1 AEC-Q100 認証済み、昇圧、SEPIC、フライバック向け、2.97V ~ 48V の高効率コントローラ
  • LM3488 スイッチング レギュレータ向け、2.97V ~ 40V、広い入力電圧範囲 (Vin)、ローサイド、N チャネル コントローラ
  • LM3488Q-Q1 スイッチング レギュレータ向け、5μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル コントローラ
  • LM3578A アプリケーションに応じて、降圧、昇圧、終端向け、2V ~ 40VIN のスイッチング レギュレータ
  • LM5022 6 ~ 60V の広い入力電圧範囲 (Vin)、電流モード、昇圧 / SEPIC / フライバック コントローラ
  • TL1451 デュアル、パルス幅変調 (PWM) 制御回路
  • TL1451A 広い入力電圧範囲、3.6V ~ 50V、デュアルチャネル コントローラ
  • TL1451A-EP エンハンスド製品、デュアル、パルス幅変調 (PWM) 制御回路
  • TL1451A-Q1 AEC-Q100 認証済み、3.6V ~ 50V、デュアルチャネル PWM コントローラ
  • TL5001 広い入力範囲、基準電圧に対する ±5% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
  • TL5001A 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
  • TL5001A-Q1 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
  • TL5001M 広い入力範囲、基準電圧に対する ±5% の許容差、–55℃ ~ 125℃ の動作範囲、PWM コントローラ
  • TPS40210-Q1 700mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ
  • TPS40211-Q1 260mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ
  • TPS43000 マルチトポロジ(降圧 / 昇圧 / SEPIC)対応高効率 DC/DC コントローラ
  • UC2572 負電圧出力、フライバック パルス幅変調器 (PWM)
DC/DC converters
  • LM25017 7.5 ~ 48V の広い入力電圧範囲、650mA、コンスタント オンタイム同期整流降圧レギュレータ
  • LM25018 7.5 ~ 48V の広い入力電圧範囲、300mA、コンスタント オンタイム同期整流降圧レギュレータ
  • LM25019 7.5 ~ 48V の広い入力電圧範囲、100mA、コンスタント オンタイム同期整流降圧レギュレータ
  • LM2577 3.5V ~ 40V、3A、部品点数の少ない昇圧レギュレータ
  • LM2585 4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック レギュレータ
  • LM2586 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック レギュレータ
  • LM2587 4V ~ 40V、5A、入力電圧範囲 (Vin) の広い昇圧フライバック レギュレータ
  • LM2588 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、5A 昇圧フライバック レギュレータ
  • LM2621 1.2V ~ 14V の入力電圧、1A 負荷電流、昇圧 DC/DC
  • LM2623 0.8V ~ 14V の入力電圧、2A 負荷電流、昇圧 DC/DC
  • LM2623-Q1 AEC-Q100 認証済み、0.8V ~ 14V の入力電圧、2A の負荷電流、昇圧 DC/DC
  • LM2735 520kHz/1.6MHz、スペース効率のよい昇圧 / SEPIC DC/DC レギュレータ
  • LM2735-Q1 AEC-Q100 認証済み、520kHz、1.6MHz、スペース効率の良い昇圧 / SEPIC DC/DC レギュレータ
  • LM34925 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、100mA、統合型 2 次側バイアス レギュレータ
  • LM34926 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、300mA、統合型 2 次側バイアス レギュレータ
  • LM34927 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、600mA、統合型 2 次側バイアス レギュレータ
  • LM5000 3.1 ~ 40V の広い入力電圧範囲、2A、電流モードの非同期整流 昇圧レギュレータ
  • LM5001 3.1 ~ 75V の広い入力電圧範囲 (Vin)、1A、電流モード、非同期整流スイッチ モード レギュレータ
  • LM5001-Q1 3.1V ~ 75V の広い入力電圧範囲 (VIN)、1A 電流モード、非同期整流スイッチ モード レギュレータ
  • LM5002 3.1 ~ 75V の広い入力電圧範囲 (Vin)、0.5A、電流モード、昇圧 / フライバック / SEPIC コンバータ
  • LM5015 4.25 ~ 75V、モノリシック、2 スイッチ、フォワード DC/DC レギュレータ
  • LM5017 7.5 ~ 100V の広い入力電圧範囲、600mA、コンスタント オンタイム、同期整流 降圧レギュレータ
  • LM5018 7.5 ~ 100V の広い入力電圧範囲、300mA、コンスタント オンタイム、同期整流 降圧レギュレータ
  • LM5019 7.5 ~ 100V の広い入力電圧範囲、100mA、コンスタント オンタイム、同期整流 降圧レギュレータ
  • LM5160 LM5160 ワイド入力 65V、2A 同期整流降圧/Fly-Buck™ コンバータ
  • LM5160-Q1 広範囲入力 65V、2A 同期整流降圧/Fly-Buck™ コンバータ
  • LM5160A LM5160A 広範囲入力 65V、2A 同期整流 降圧/Fly-Buck™ コンバータ
  • LM5161 ワイド入力 4.5V ~ 100V、1A 同期整流降圧/Fly-Buck コンバータ
  • LM78S40 1.5A、調整可能、昇圧 / 降圧 / 反転いずれかの構成のレギュレータ
  • TPS55340 5A、40V、広い入力電圧範囲、昇圧 / フライバック / SEPIC の各コンバータ
  • TPS55340-EP 拡張統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ
  • TPS55340-Q1 AEC-Q100 認証済み、統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ
  • TPS61175 ソフト スタート機能とプログラマブルなスイッチング周波数付き、3A、40V 高電圧昇圧コンバータ
  • TPS61175-Q1 ソフト スタート機能搭載、プログラマブルなスイッチング周波数、3A、40V の高電圧、昇圧コンバータ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ