ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

LM34927

アクティブ

絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、600mA、統合型 2 次側バイアス レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM5169 アクティブ Fly-Buck™ 採用、6V ~ 120V の広い入力電圧範囲 (VIN)、650mA DC/DC コンバータ 120-V rating and lower IQ.

製品詳細

Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.6 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.225 Switch current limit (typ) (A) 1.3 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 90
Rating Catalog Topology Buck, Flybuck Iout (max) (A) 0.6 Vin (max) (V) 100 Vin (min) (V) 9 Vout (max) (V) 90 Vout (min) (V) 1.225 Switch current limit (typ) (A) 1.3 Features Enable, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGU) 8 16 mm² 4 x 4
  • Wide 7.5-V to 100-V Input Range
  • Integrated 600-mA High-Side
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • 8-pin WSON
    • 8-pin SO PowerPAD™
  • Wide 7.5-V to 100-V Input Range
  • Integrated 600-mA High-Side
    and Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout (UVLO)
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • 8-pin WSON
    • 8-pin SO PowerPAD™

The LM34927 regulator features all of the functions needed to implement a low-cost, efficient, isolated bias regulator. This high-voltage regulator contains two 100-V N-channel MOSFET switches — a high-side buck switch and a low-side synchronous switch. The Constant on-time (COT) control scheme employed in the LM34927 device requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input undervoltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC undervoltage lockout (UVLO). The LM34927 device is offered in WSON-8 and SO PowerPAD-8 plastic packages.

The LM34927 regulator features all of the functions needed to implement a low-cost, efficient, isolated bias regulator. This high-voltage regulator contains two 100-V N-channel MOSFET switches — a high-side buck switch and a low-side synchronous switch. The Constant on-time (COT) control scheme employed in the LM34927 device requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input undervoltage comparator to inhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC undervoltage lockout (UVLO). The LM34927 device is offered in WSON-8 and SO PowerPAD-8 plastic packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
LM5168-Q1 アクティブ 車載対応、Fly-Buck™ 採用、6V ~ 120V の広い入力電圧範囲 (VIN)、300mA DC/DC コンバータ Fly-Buck capable 120-VIN, 300-mA device in same package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM34927 Integrated Secondary-Side Bias Regulator for Isolated DC-DC Converters データシート (Rev. H) PDF | HTML 2017年 11月 27日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
Analog Design Journal Fly-Buck(TM) converter provides EMC and isolation in PLC applications 2015年 1月 29日
アプリケーション・ノート AN-2292 Designing an Isolated Buck (Fly-Buck) Converter (Rev. C) 2014年 12月 17日
EVM ユーザー ガイド (英語) AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) 2013年 8月 13日
アプリケーション・ノート AN-2202 LM34927 Integrated Bias Regulator for Isolated DC Convtr (Rev. A) 2013年 4月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM34927EVAL — 評価ボード、LM34927 用

The LM34927 regulator features all of the functions needed to implement a low cost, efficient, isolated bias regulator. This high voltage regulator contains two 100V N-Channel MOSFET switches - a high-side buck switch and a low-side synchronous switch. The Constant-on-time (COT) control scheme (...)

シミュレーション・モデル

LM34927 PSpice Transient Model (Rev. A)

SNVM165A.ZIP (39 KB) - PSpice Model
シミュレーション・モデル

LM34927 TINA-TI Reference Design

SNVM343.TSC (194 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM34927 TINA-TI Transient Spice Model

SNVM344.ZIP (10 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM34927 Unencrypted PSpice Transient Model

SNVM982.ZIP (2 KB) - PSpice Model
計算ツール

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP4333 — 通信向け、1kW トリプルレール絶縁型 DC/DC デジタル電源 (-8V で 0.25A) のリファレンス デザイン

このリファレンス デザインは、テレコム アプリケーションに対して、トリプル レールで 1.2kW を供給するフル機能のデジタル電源ソリューションです。入力電圧範囲は 36 ~ 60Vin で、出力は 2 個の 48V 10A (フルブリッジ) と 1 個の 5.5V 30A (アクティブ クランプ) です。このデザインでは複数の同期整流器を採用し、全体の効率は全負荷時に最大 92% に達します。このフル機能のデジタル ソリューションは、ソフト スタート、パワーアップ / パワーダウン シーケンシング、入力電圧低下への高速応答、OVP (過電圧保護)、OCP (過電流保護)、OTP (...)
試験報告書: PDF
リファレンス・デザイン

PMP4435 — 48V 入力、300W 1/8 ブリック、デジタル・モジュール、GaN FET 付、リファレンス・デザイン

The PMP4435 is a DC-DC isolated digital module with GaN mosfet reference design targeted for industrial and telecom applications. The DC input range is 36V-60V, with 12V typical and the output is 12V/5A. An digital controller UCD3138A is used in the design. The efficiency is up to 95.8% with good (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP4320A — 600W ハーフ・ブリック DC-DC コンバータ、デジタル制御機能付き、テレコム・アプリケーション用 - リファレンス・デザイン

PMP4320A リファレンス・デザインは単一出力の DC-DC コンバータであり、標準的なハーフ・ブリック・サイズで、UCD3138 をベースとする完全デジタル制御の構成を採用しています。 12V の出力電圧で 50A の出力電流を供給する能力があります。  コンバータはフレキシブルな構成オプションを採用して、高効率と良好な性能を達成しており、バス・コンバータとして理想的な選択肢になっています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian
WSON (NGU) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ