ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

3.1 ~ 40V の広い入力電圧範囲、2A、電流モードの非同期整流 昇圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM5158 アクティブ デュアル ランダム スペクトラム拡散機能搭載、3A、85V、2.2MHz、広い入力電圧範囲 (VIN) に対応する、昇圧 / フライバック/ SEPIC の各コンバータ Newer device with higher Vout capability and higher switch current

製品詳細

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.259 Switch current limit (typ) (A) 2 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 90
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.259 Switch current limit (typ) (A) 2 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0021 Duty cycle (max) (%) 90
TSSOP (PW) 16 32 mm² 5 x 6.4 WSON (NHQ) 16 25 mm² 5 x 5
  • 80V internal switch
  • Operating input voltage range of 3.1V to 40V
  • Pin selectable operating frequency
       300kHz/700kHz (-3)
       600kHz/1.3MHz (-6)
  • Adjustable output voltage
  • External compensation
  • Input undervoltage lockout
  • Softstart
  • Current limit
  • Over temperature protection
  • External shutdown
  • Small 16-Lead TSSOP or 16-Lead LLP package

  • 80V internal switch
  • Operating input voltage range of 3.1V to 40V
  • Pin selectable operating frequency
       300kHz/700kHz (-3)
       600kHz/1.3MHz (-6)
  • Adjustable output voltage
  • External compensation
  • Input undervoltage lockout
  • Softstart
  • Current limit
  • Over temperature protection
  • External shutdown
  • Small 16-Lead TSSOP or 16-Lead LLP package

  • The LM5000 is a monolithic integrated circuit specifically designed and optimized for flyback, boost or forward power converter applications. The internal power switch is rated for a maximum of 80V, with a current limit set to 2A. Protecting the power switch are current limit and thermal shutdown circuits. The current mode control scheme provides excellent rejection of line transients and cycle-by-cycle current limiting. An external compensation pin and the built-in slope compensation allow the user to optimize the frequency compensation. Other distinctive features include softstart to reduce stresses during start-up and an external shutdown pin for remote ON/OFF control. There are two operating frequency ranges available. The LM5000-3 is pin selectable for either 300kHz (FS Grounded) or 700kHz (FS Open). The LM5000-6 is pin selectable for either 600kHz (FS Grounded) or 1.3MHz (FS Open). The device is available in a low profile 16-lead TSSOP package or a thermally enhanced 16-lead LLP package.


    The LM5000 is a monolithic integrated circuit specifically designed and optimized for flyback, boost or forward power converter applications. The internal power switch is rated for a maximum of 80V, with a current limit set to 2A. Protecting the power switch are current limit and thermal shutdown circuits. The current mode control scheme provides excellent rejection of line transients and cycle-by-cycle current limiting. An external compensation pin and the built-in slope compensation allow the user to optimize the frequency compensation. Other distinctive features include softstart to reduce stresses during start-up and an external shutdown pin for remote ON/OFF control. There are two operating frequency ranges available. The LM5000-3 is pin selectable for either 300kHz (FS Grounded) or 700kHz (FS Open). The LM5000-6 is pin selectable for either 600kHz (FS Grounded) or 1.3MHz (FS Open). The device is available in a low profile 16-lead TSSOP package or a thermally enhanced 16-lead LLP package.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    6 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LM5000 High Voltage Switch Mode Regulator データシート (Rev. D) 2007年 3月 9日
    セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
    アプリケーション・ノート Automated Frequency Response Analyzer 2013年 10月 9日
    ホワイト・ペーパー Wide VIN power management ICs simplify white paper (Rev. A) 2013年 9月 19日
    ホワイト・ペーパー HV, Single-Chip DC/DC Reg Optimized for Flyback, Boost, or Frwd-Pwr Conv Apps 2003年 10月 1日
    アプリケーション・ノート HV, single IC DC/DC reg optimizd for flyback, boost, or forward pwr cnvrtr apps 2003年 3月 24日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM5000EVAL — 高電圧スイッチ・モード・レギュレータ

    ユーザー ガイド: PDF
    計算ツール

    FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

    This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    計算ツール

    LM5000MATHCAD-CALC — LM5000 Mathcad デザインツール

    リファレンス・デザイン

    PMP7932 — 絶縁フライバック コンバータ、産業用バイアス電源用 - リファレンス デザイン

    PMP7932 は、12Vin ~ 24Vin の入力電圧レンジを受け入れ、+12Vout @ 0.25A および -12V @ 0.25A という両極性の出力を供給する絶縁型フライバック コンバータです。
    試験報告書: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    TSSOP (PW) 16 Ultra Librarian
    WSON (NHQ) 16 Ultra Librarian