ホーム パワー マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

LM3524D

アクティブ

40V、0.2A、350kHz PWM コントローラ

製品詳細

Rating Catalog Topology Full bridge Vin (max) (V) 40 Control mode Voltage Features Adjustable switching frequency, Error amplifier, Multi-topology, Synchronization pin Operating temperature range (°C) 0 to 125 Duty cycle (max) (%) 90
Rating Catalog Topology Full bridge Vin (max) (V) 40 Control mode Voltage Features Adjustable switching frequency, Error amplifier, Multi-topology, Synchronization pin Operating temperature range (°C) 0 to 125 Duty cycle (max) (%) 90
SOIC (D) 16 59.4 mm² 9.9 x 6

  • Fully interchangeable with standard LM3524 family
  • ±1% precision 5V reference with thermal shut-down
  • Output current to 200 mA DC
  • 60V output capability
  • Wide common mode input range for error-amp
  • One pulse per period (noise suppression)
  • Improved max. duty cycle at high frequencies
  • Double pulse suppression
  • Synchronize through pin 3

  • Fully interchangeable with standard LM3524 family
  • ±1% precision 5V reference with thermal shut-down
  • Output current to 200 mA DC
  • 60V output capability
  • Wide common mode input range for error-amp
  • One pulse per period (noise suppression)
  • Improved max. duty cycle at high frequencies
  • Double pulse suppression
  • Synchronize through pin 3

  • The LM3524D family is an improved version of the industry standard LM3524. It has improved specifications and additional features yet is pin for pin compatible with existing 3524 families. New features reduce the need for additional external circuitry often required in the original version.

    The LM3524D has a ±1% precision 5V reference. The current carrying capability of the output drive transistors has been raised to 200 mA while reducing VCEsat and increasing VCE breakdown to 60V. The common mode voltage range of the error-amp has been raised to 5.5V to eliminate the need for a resistive divider from the 5V reference.

    In the LM3524D the circuit bias line has been isolated from the shut-down pin. This prevents the oscillator pulse amplitude and frequency from being disturbed by shut-down. Also at high frequencies (≃300 kHz) the max. duty cycle per output has been improved to 44% compared to 35% max. duty cycle in other 3524s.

    In addition, the LM3524D can now be synchronized externally, through pin 3. Also a latch has been added to insure one pulse per period even in noisy environments. The LM3524D includes double pulse suppression logic that insures when a shut-down condition is removed the state of the T-flip-flop will change only after the first clock pulse has arrived. This feature prevents the same output from being pulsed twice in a row, thus reducing the possibility of core saturation in push-pull designs.


    The LM3524D family is an improved version of the industry standard LM3524. It has improved specifications and additional features yet is pin for pin compatible with existing 3524 families. New features reduce the need for additional external circuitry often required in the original version.

    The LM3524D has a ±1% precision 5V reference. The current carrying capability of the output drive transistors has been raised to 200 mA while reducing VCEsat and increasing VCE breakdown to 60V. The common mode voltage range of the error-amp has been raised to 5.5V to eliminate the need for a resistive divider from the 5V reference.

    In the LM3524D the circuit bias line has been isolated from the shut-down pin. This prevents the oscillator pulse amplitude and frequency from being disturbed by shut-down. Also at high frequencies (≃300 kHz) the max. duty cycle per output has been improved to 44% compared to 35% max. duty cycle in other 3524s.

    In addition, the LM3524D can now be synchronized externally, through pin 3. Also a latch has been added to insure one pulse per period even in noisy environments. The LM3524D includes double pulse suppression logic that insures when a shut-down condition is removed the state of the T-flip-flop will change only after the first clock pulse has arrived. This feature prevents the same output from being pulsed twice in a row, thus reducing the possibility of core saturation in push-pull designs.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    8 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM2524D/LM3524D Regulating Pulse Width Modulator (jp) データシート (Rev. D 翻訳版) 最新英語版 (Rev.E) PDF | HTML 2008年 5月 2日
    アプリケーション・ノート AN-288 System-Oriented DC-DC Conversion Techniques (Rev. B) 2013年 5月 6日
    アプリケーション・ノート AN-715 LM385 Feedback Provides Regulator Isolation (Rev. A) 2013年 5月 6日
    アプリケーション・ノート AN-694 A DMOS 3A, 55V, H-Bridge: The LMD18200 (Rev. C) 2013年 4月 26日
    アプリケーション・ノート AN-272 Op Amp Booster Designs (Rev. B) 2013年 4月 23日
    アプリケーション・ノート Applications of the LM3524 Pulse Width Modulator (Rev. B) 2013年 4月 23日
    その他の技術資料 Die D/S LM3524D MDC Regulating Pulse Width Modulator 2012年 9月 25日
    アプリケーション・ノート Application Note 694 A DMOS 3A, 55V, H-Bridge: The LMD18200 (jp) 2004年 5月 1日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    計算ツール

    FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

    This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    AC/DC と DC/DC の各コントローラ (外部 FET)
    • LM3017 True Shutdown 機能搭載、高効率、ローサイド コントローラ
    • LM3478 2.97V ~ 40V ワイド入力範囲昇圧 / SEPIC / フライバック DC/DC コントローラ
    • LM3478Q-Q1 スイッチング レギュレータ向け、10μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル コントローラ
    • LM3481 昇圧、SEPIC、フライバック向け、2.97V ~ 48V、高効率コントローラ
    • LM3481-Q1 AEC-Q100 認証済み、昇圧、SEPIC、フライバック向け、2.97V ~ 48V の高効率コントローラ
    • LM3488 スイッチング レギュレータ向け、2.97V ~ 40V、広い入力電圧範囲 (Vin)、ローサイド、N チャネル コントローラ
    • LM3488Q-Q1 スイッチング レギュレータ向け、5μA のシャットダウン電流、40V の広い入力電圧範囲 (VIN)、ローサイド、N チャネル コントローラ
    • LM3524D 40V、0.2A、350kHz PWM コントローラ
    • LM3578A アプリケーションに応じて、降圧、昇圧、終端向け、2V ~ 40VIN のスイッチング レギュレータ
    • LM5020 13 ~ 100V の広い入力電圧範囲 (Vin)、電流モード PWM、昇圧 / フライバック / SEPIC コントローラ
    • LM5022 6 ~ 60V の広い入力電圧範囲 (Vin)、電流モード、昇圧 / SEPIC / フライバック コントローラ
    • TL1451 デュアル、パルス幅変調 (PWM) 制御回路
    • TL1451A 広い入力電圧範囲、3.6V ~ 50V、デュアルチャネル コントローラ
    • TL1451A-EP エンハンスド製品、デュアル、パルス幅変調 (PWM) 制御回路
    • TL1451A-Q1 AEC-Q100 認証済み、3.6V ~ 50V、デュアルチャネル PWM コントローラ
    • TL5001 広い入力範囲、基準電圧に対する ±5% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
    • TL5001A 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
    • TL5001A-Q1 広い入力範囲、基準電圧に対する ±3% の許容差、–20℃ ~ 85℃ の動作範囲、PWM コントローラ
    • TL5001M 広い入力範囲、基準電圧に対する ±5% の許容差、–55℃ ~ 125℃ の動作範囲、PWM コントローラ
    • TPS40210-Q1 700mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ
    • TPS40211-Q1 260mV 電圧リファレンス搭載、4.5V ~ 52V の広い入力電圧範囲、電流モード、昇圧コントローラ
    • TPS43000 マルチトポロジ(降圧 / 昇圧 / SEPIC)対応高効率 DC/DC コントローラ
    • TPS55010 FET 内蔵、2.95V ~ 6V 入力、2W、絶縁 DC/DC コンバータ
    • UC2572 負電圧出力、フライバック パルス幅変調器 (PWM)
    AC/DC および DC/DC コンバータ (FET 内蔵)
    • LM25017 7.5 ~ 48V の広い入力電圧範囲、650mA、コンスタント オンタイム同期整流降圧レギュレータ
    • LM25018 7.5 ~ 48V の広い入力電圧範囲、300mA、コンスタント オンタイム同期整流降圧レギュレータ
    • LM25019 7.5 ~ 48V の広い入力電圧範囲、100mA、コンスタント オンタイム同期整流降圧レギュレータ
    • LM2577 3.5V ~ 40V、3A、部品点数の少ない昇圧レギュレータ
    • LM2585 4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック レギュレータ
    • LM2586 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、3A 昇圧フライバック レギュレータ
    • LM2587 4V ~ 40V、5A、入力電圧範囲 (Vin) の広い昇圧フライバック レギュレータ
    • LM2588 周波数同期機能搭載、4V ~ 40V の広い入力電圧範囲 (VIN)、5A 昇圧フライバック レギュレータ
    • LM2621 1.2V ~ 14V の入力電圧、1A 負荷電流、昇圧 DC/DC
    • LM2623 0.8V ~ 14V の入力電圧、2A 負荷電流、昇圧 DC/DC
    • LM2623-Q1 AEC-Q100 認証済み、0.8V ~ 14V の入力電圧、2A の負荷電流、昇圧 DC/DC
    • LM2735 520kHz/1.6MHz、スペース効率のよい昇圧 / SEPIC DC/DC レギュレータ
    • LM2735-Q1 AEC-Q100 認証済み、520kHz、1.6MHz、スペース効率の良い昇圧 / SEPIC DC/DC レギュレータ
    • LM34925 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、100mA、統合型 2 次側バイアス レギュレータ
    • LM34926 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、300mA、統合型 2 次側バイアス レギュレータ
    • LM34927 絶縁型 DC/DC コンバータ向け、7.5 ~ 100V の広い入力電圧範囲 (Vin)、600mA、統合型 2 次側バイアス レギュレータ
    • LM5000 3.1 ~ 40V の広い入力電圧範囲、2A、電流モードの非同期整流 昇圧レギュレータ
    • LM5001 3.1 ~ 75V の広い入力電圧範囲 (Vin)、1A、電流モード、非同期整流スイッチ モード レギュレータ
    • LM5001-Q1 3.1V ~ 75V の広い入力電圧範囲 (VIN)、1A 電流モード、非同期整流スイッチ モード レギュレータ
    • LM5002 3.1 ~ 75V の広い入力電圧範囲 (Vin)、0.5A、電流モード、昇圧 / フライバック / SEPIC コンバータ
    • LM5015 4.25 ~ 75V、モノリシック、2 スイッチ、フォワード DC/DC レギュレータ
    • LM5017 7.5 ~ 100V の広い入力電圧範囲、600mA、コンスタント オンタイム、同期整流 降圧レギュレータ
    • LM5018 7.5 ~ 100V の広い入力電圧範囲、300mA、コンスタント オンタイム、同期整流 降圧レギュレータ
    • LM5019 7.5 ~ 100V の広い入力電圧範囲、100mA、コンスタント オンタイム、同期整流 降圧レギュレータ
    • LM5160 LM5160 ワイド入力 65V、2A 同期整流降圧/Fly-Buck™ コンバータ
    • LM5160-Q1 広範囲入力 65V、2A 同期整流降圧/Fly-Buck™ コンバータ
    • LM5160A LM5160A 広範囲入力 65V、2A 同期整流 降圧/Fly-Buck™ コンバータ
    • LM5161 ワイド入力 4.5V ~ 100V、1A 同期整流降圧/Fly-Buck コンバータ
    • LM78S40 1.5A、調整可能、昇圧 / 降圧 / 反転いずれかの構成のレギュレータ
    • TPS55340 5A、40V、広い入力電圧範囲、昇圧 / フライバック / SEPIC の各コンバータ
    • TPS55340-EP 拡張統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ
    • TPS55340-Q1 AEC-Q100 認証済み、統合型、5A、40V の広い入力範囲、昇圧 / SEPIC / フライバック DC/DC レギュレータ
    • TPS61175 ソフト スタート機能とプログラマブルなスイッチング周波数付き、3A、40V 高電圧昇圧コンバータ
    • TPS61175-Q1 ソフト スタート機能搭載、プログラマブルなスイッチング周波数、3A、40V の高電圧、昇圧コンバータ
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 16 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ