ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A33

アクティブ

イネーブル搭載、1A、高 PSRR、負電圧、調整可能な低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 1 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Fixed output options (V) -1.2 Noise (µVrms) 16 PSRR at 100 KHz (dB) 64 Iq (typ) (mA) 0.21 Features Enable, Soft start Thermal resistance θJA (°C/W) 31 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 1 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Fixed output options (V) -1.2 Noise (µVrms) 16 PSRR at 100 KHz (dB) 64 Iq (typ) (mA) 0.21 Features Enable, Soft start Thermal resistance θJA (°C/W) 31 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Input Voltage Range: –3 V to –36 V
  • Noise:
    • 16 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (10 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 1 A
  • Stable With Ceramic Capacitors ≥ 10 µF
  • Built-In Current-Limit and Thermal Shutdown
    Protection
  • Available in an External Heatsink-Capable, High
    Thermal Performance TO-220 Package
  • Operating Temperature Range:
    –40°C to 125°C
  • Input Voltage Range: –3 V to –36 V
  • Noise:
    • 16 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (10 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 1 A
  • Stable With Ceramic Capacitors ≥ 10 µF
  • Built-In Current-Limit and Thermal Shutdown
    Protection
  • Available in an External Heatsink-Capable, High
    Thermal Performance TO-220 Package
  • Operating Temperature Range:
    –40°C to 125°C

The TPS7A33 series of linear regulators are negative voltage (–36 V), ultralow-noise (16-µVRMS, 72-dB PSRR) linear regulators capable of sourcing a maximum load of 1 A.

The TPS7A33 series include a complementary metal oxide semiconductor (CMOS) logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features available include built-in current limit and thermal shutdown features to protect the device and system during fault conditions.

The TPS7A33 family is designed using bipolar technology primarily for high-accuracy, high-precision instrumentation applications, where clean voltage rails are critical to maximize system performance. This feature makes it ideal to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A33 family of linear regulators is suitable for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive instrumentation, medical, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider the TPS7A4700 positive high-voltage, ultralow-noise, low-dropout linear regulator as well.

The TPS7A33 series of linear regulators are negative voltage (–36 V), ultralow-noise (16-µVRMS, 72-dB PSRR) linear regulators capable of sourcing a maximum load of 1 A.

The TPS7A33 series include a complementary metal oxide semiconductor (CMOS) logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features available include built-in current limit and thermal shutdown features to protect the device and system during fault conditions.

The TPS7A33 family is designed using bipolar technology primarily for high-accuracy, high-precision instrumentation applications, where clean voltage rails are critical to maximize system performance. This feature makes it ideal to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A33 family of linear regulators is suitable for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive instrumentation, medical, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider the TPS7A4700 positive high-voltage, ultralow-noise, low-dropout linear regulator as well.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS7A33 –36-V, 1-A, Ultralow-Noise Negative Voltage Regulator データシート (Rev. D) PDF | HTML 2013年 10月 18日
ホワイト・ペーパー Reduce System Noise Using Parallel LDOs PDF | HTML 2025年 11月 3日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
技術記事 Design a pre-tracking regulator, part 2: for a negative LDO PDF | HTML 2019年 4月 26日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DDC2256AEVM — DDC2256A 256 チャネル、電流入力 A/D コンバータの評価基板

DDC2256AEVM 評価基板 (EVM) は、256 チャネル電流入力型 24 ビット A/D コンバータ (ADC) である DDC2256A の評価キットです。この評価基板キットは DUT ボードとキャプチャ ボードで構成されており、2 個の DDC2256A デバイス、デバイス通信/構成用 FPGA、36MB の一時データ ストレージ用メモリ、PC 接続用の USB インターフェイスが搭載されています。この評価基板 (EVM) は、必要なすべての制御信号とオンボードの電力生成機能を搭載しているため、必要な外部機器が大幅に少なくなります。最後に、評価システムには、Microsoft® (...)

評価ボード

TPS7A4701EVM-094 — TPS7A4701 RF LDO 電圧レギュレータ評価モジュール

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A3301 PSpice Transient Model

SBVM105.ZIP (32 KB) - PSpice Model
シミュレーション・モデル

TPS7A3301 TINA-TI Transient Reference Design

SBVM399.ZIP (12 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS7A3301 TINA-TI Transient Spice Model

SBVM400.ZIP (5 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS7A3301 Unencrypted PSpice Transient Model

SBVM665.ZIP (0 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

多くの TI リファレンス デザインには、TPS7A33 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGW) 20 Ultra Librarian