ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A85A

アクティブ

パワー グッド搭載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 43.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.1 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 43.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Low Dropout: 150 mV (Typical) at 4 A
  • 0.75% (Maximum) Accuracy Over Line, Load, and Temperature With BIAS
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 7.7 µVRMS at 5.1-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT™ Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.1 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • θJC = 3.4°C/W
  • 3.5-mm × 3.5-mm, 20-Pin VQFN
  • Low Dropout: 150 mV (Typical) at 4 A
  • 0.75% (Maximum) Accuracy Over Line, Load, and Temperature With BIAS
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 7.7 µVRMS at 5.1-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT™ Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.1 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • θJC = 3.4°C/W
  • 3.5-mm × 3.5-mm, 20-Pin VQFN

The TPS7A85A is a low-noise (4.4 µVRMS), low dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high- PSRR, and high output current capability makes the TPS7A85A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.1-V output capability of the device.

For digital loads (such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)) requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85A ensure optimal system performance.

The versatility of the TPS7A8500A makes the device a component of choice for many demanding applications.

The TPS7A85A is a low-noise (4.4 µVRMS), low dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.1 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high- PSRR, and high output current capability makes the TPS7A85A ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85A limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.1-V output capability of the device.

For digital loads (such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)) requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85A ensure optimal system performance.

The versatility of the TPS7A8500A makes the device a component of choice for many demanding applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS7A85 アクティブ パワー グッド搭載、高精度、4A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ 4-A LDO regulator with good accuracy (1%) and improved thermal resistance (35.4°C/W).

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS7A85A 4-A, High-Accuracy (0.75%), Low-Noise (4.4 μVRMS), LDO Regulator データシート PDF | HTML 2017年 6月 6日
ホワイト・ペーパー LDO ターンオン (スタートアップ) 時間の明確化 (Rev. A 翻訳版) PDF | HTML 2026年 3月 23日
ホワイト・ペーパー Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML 2026年 3月 10日
ホワイト・ペーパー Reduce System Noise Using Parallel LDOs PDF | HTML 2025年 11月 3日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC38RF80EVM — DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF80EVM は、DAC38RF80/84/90 D/A コンバーター (DAC) を評価するための回路基板です。この EVM を使用すると、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。FPGA ベースのパターン ジェネレータ カードである TSW14J56EVM (Rev B 以降) との組み合わせで動作する設計を採用しています。EVM での使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF89EVM — DAC38RF89 デュアルチャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5GHz と 7.5GHz PLL DAC の評価基板

DAC38RF89 評価基板 (EVM) は、DAC38RF89 の D/A コンバータ (DAC) を評価できます。この DAC38RFEVM により、最大 9-GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56EVM (Rev B 以降) との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア (...)

ユーザー ガイド: PDF
評価ボード

TPS7A85EVM-754 — TPS7A85 4A、大電流、1% 高精度、4.4μVRMS LDO レギュレータの評価基板

TPS7A85EVM-754 評価基板は、高電流 4A 低ドロップアウト電圧レギュレータである TPS7A85 の動作および性能を評価するための標準的な構成で設計されています。  この EVM 基板は、動的な負荷に対して最大 4 A の電流を供給するアプリケーションを製作するためのリファレンス デザインを意図した構成を採用しています。
ユーザー ガイド: PDF
評価ボード

TSW40RF80EVM — デュアル 14 ビット 3GSPS ADC と 9GSPS DAC のクロック処理ソリューション搭載、2T2R (2 個の送信と 2 個の受信) RF (無線周波数) サンプリング トランシーバの評価

TSW40RF80 評価基板 (EVM) は、2 個の送信と 2 個の受信 (2T2R) を使用する RF (無線周波数) サンプリング トランシーバのリファレンス デザインです。この評価基板は、デュアルチャネル RF サンプリング D/A コンバータ (DAC) である DAC38RF80 と、デュアルチャネル RF サンプリング A/D コンバータ (ADC) である ADC32RF45 を搭載しています。

DAC38RF80 は最大 9GSPS のサンプリング レートで動作し、高周波クロックを生成するための PLL/VCO (フェーズ ロック ループと電圧制御発振器) (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A85 PSpice Transient Model

SBVM573.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

TPS7A85 Unencrypted PSpice Transient Model

SBVM572.ZIP (3 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-01027 — 12.8GSPS データ アクイジション システムの性能を最大化する低ノイズ電源のリファレンス デザイン

このリファレンス デザインでは、12.8GSPS を超える超高速データ アクイジション (DAQ) システム用の、効率的で低ノイズな 5 レールの電源の設計を示します。入力電流リップルを最小化し、周波数成分を制御するために、電源の DC/DC コンバータは周波数同期および位相シフトされます。高性能 HotRod™ パッケージング技術を使用することで、潜在的な放射電磁妨害 (EMI) を最小限に抑えています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01232 — 大電流、低ノイズのパラレル LDO のリファレンス デザイン

この並列低ドロップ アウト (LDO) リファレンス デザインは、並列構成の TPS7A85 低ノイズ LDO リニア レギュレータを示しており、LDO あたり 3.5 A、または基板あたり 7 A を供給できます。その他のデザイン柔軟性として、このデザインをスタックしてアプリケーションの現在の要件を満たす機能が含まれます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGR) 20 Ultra Librarian