ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A8300

アクティブ

パワー グッド搭載、高精度、低い入力電圧 (VIN)、低ノイズ、2A の超低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS7A83A アクティブ パワー グッド搭載、2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ 2-A LDO with low-noise (4.4 µVrms) and low-dropout (200 mV) and improved accuracy (0.75%).

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 2 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 0.8 Noise (µVrms) 6 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.8 Features Enable, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 33.6, 35.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 85 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 2 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 0.8 Noise (µVrms) 6 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.8 Features Enable, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 33.6, 35.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 85 Operating temperature range (°C) -40 to 125
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5 VQFN (RGW) 20 25 mm² 5 x 5
  • Ultralow Dropout: 125 mV Maximum at 2 A
  • Output Voltage Noise: 6 µVRMS
  • Power-Supply Ripple Rejection:
    • 40 dB at 1 MHz
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • No External Resistor Required
      • Output Voltage Range: 0.8 V to 3.95 V
    • Adjustable Version:
      • Output Voltage Range: 0.8 V to 5.0 V
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Stable with a 22-µF Output Ceramic Capacitor
  • Programmable Soft-Start Output
  • Power-Good (PG) Output
  • Available Packages:
    • 5-mm × 5-mm VQFN-20
    • 3.5-mm × 3.5-mm VQFN-20
  • Ultralow Dropout: 125 mV Maximum at 2 A
  • Output Voltage Noise: 6 µVRMS
  • Power-Supply Ripple Rejection:
    • 40 dB at 1 MHz
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Two Output Voltage Modes:
    • ANY-OUT™ Version (User-Programmable Output via PCB Layout):
      • No External Resistor Required
      • Output Voltage Range: 0.8 V to 3.95 V
    • Adjustable Version:
      • Output Voltage Range: 0.8 V to 5.0 V
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Stable with a 22-µF Output Ceramic Capacitor
  • Programmable Soft-Start Output
  • Power-Good (PG) Output
  • Available Packages:
    • 5-mm × 5-mm VQFN-20
    • 3.5-mm × 3.5-mm VQFN-20

The TPS7A8300 is a low-noise (6 µVRMS), low-dropout voltage regulator (LDO) capable of sourcing a 2-A load with only 125 mV of maximum dropout.

The TPS7A8300 output voltages are fully user-adjustable (up to 3.95 V) using a printed circuit board (PCB) layout without the need of external resistors, thus reducing overall component count. For higher output voltage applications, the device achieves output voltages up to 5 V with the use of external resistors. The device supports very low input voltages (down to 1.1 V) with the use of an additional BIAS rail.

With very high accuracy (1% over line, load, and temperature), remote sensing, and soft-start capabilities to reduce inrush current, the TPS7A8300 is ideal for powering high-current, low-voltage devices such as high-end microprocessors and field-programmable gate arrays (FPGAs).

The TPS7A8300 is designed to power-up noise-sensitive components in high-speed communication applications. The very low-noise, 6-µVRMS device output and high broad-bandwidth PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter in high-frequency signals. These features maximize performance of clocking devices, analog-to-digital converters (ADCs), and digital-to-analog converters (DACs).

For applications where positive and negative low-noise rails are required, consider TI’s TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.

The TPS7A8300 is a low-noise (6 µVRMS), low-dropout voltage regulator (LDO) capable of sourcing a 2-A load with only 125 mV of maximum dropout.

The TPS7A8300 output voltages are fully user-adjustable (up to 3.95 V) using a printed circuit board (PCB) layout without the need of external resistors, thus reducing overall component count. For higher output voltage applications, the device achieves output voltages up to 5 V with the use of external resistors. The device supports very low input voltages (down to 1.1 V) with the use of an additional BIAS rail.

With very high accuracy (1% over line, load, and temperature), remote sensing, and soft-start capabilities to reduce inrush current, the TPS7A8300 is ideal for powering high-current, low-voltage devices such as high-end microprocessors and field-programmable gate arrays (FPGAs).

The TPS7A8300 is designed to power-up noise-sensitive components in high-speed communication applications. The very low-noise, 6-µVRMS device output and high broad-bandwidth PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter in high-frequency signals. These features maximize performance of clocking devices, analog-to-digital converters (ADCs), and digital-to-analog converters (DACs).

For applications where positive and negative low-noise rails are required, consider TI’s TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A89 アクティブ 2A、低ノイズ、高精度、デュアルチャネル、調整可能な超低ドロップアウト電圧レギュレータ 2-A LDO, dual-channel and low-noise.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
17 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS7A8300 2-A, 6-µVRMS, RF, LDO Voltage Regulator データシート (Rev. F) PDF | HTML 2015年 10月 23日
ホワイト・ペーパー Reduce System Noise Using Parallel LDOs PDF | HTML 2025年 11月 3日
回路設計 高性能オーディオ用補助回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 9月 30日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
ユーザー・ガイド PMLK LDO Experiment Book. (Rev. B) 2017年 9月 19日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日
技術記事 LDO basics: noise – how a feed-forward capacitor improves system performance PDF | HTML 2017年 7月 25日
ユーザー・ガイド PMLK LDO Experiment Book (Rev. B) 2017年 4月 21日
ユーザー・ガイド Cost Effective Test Methods Using PMLK LDO Boards (Rev. A) 2016年 8月 31日
ユーザー・ガイド PMLK LDO Experiment Book (Rev. A) 2016年 8月 31日
ホワイト・ペーパー How to measure LDO noise 2015年 7月 24日
アプリケーション・ノート Pros and Cons of Using a Feed-Forward Capacitor with a Low Dropout Regulator 2014年 7月 10日
ユーザー・ガイド TPS7A8300EVM-209 Evaluation Module 2013年 5月 20日
アプリケーション・ノート ANY-OUT™ LDO Controlled by I2C™ IO Expander Device (Rev. A) 2012年 9月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS54J20EVM — ADS54J20 デュアルチャネル、12 ビット、1.0GSPS、A/D コンバータの評価基板

ADS54J20EVM は、ADS54J20 と、TI ( テキサス・インスツルメンツ) のクロック ジッタ クリーナである LMK04828 を評価するための評価基板 (EVM) です。ADS54J20 は、低消費電力、12 ビット、1GSPS の A/D コンバータ (ADC) であり、バッファ付きアナログ入出力に加えて、JESD204B インターフェイスを実装しています。この評価基板 (EVM) は、トランス結合型のアナログ入力を複数採用しており、多様な信号源と広い周波数範囲に対応できます。LMK04828 は、超低ジッタで超低位相ノイズの ADC サンプル (...)
ユーザー ガイド: PDF
評価ボード

ADS54J40EVM — ADS54J40 デュアルチャネル、14 ビット、1.0GSPS、A/D コンバータの評価基板

ADS54J40EVM は、ADS54J40 と、TI ( テキサス・インスツルメンツ) のクロック ジッタ クリーナである LMK04828 を評価するための評価基板 (EVM) です。ADS54J40 は、低消費電力、14 ビット、1GSPS の A/D コンバータ (ADC) であり、バッファ付きアナログ入出力に加えて、JESD204B インターフェイスを実装しています。この評価基板 (EVM) は、トランス結合型のアナログ入力を複数採用しており、多様な信号源と広い周波数範囲に対応できます。LMK04828 は、超低ジッタで超低位相ノイズの ADC サンプル (...)

ユーザー ガイド: PDF
評価ボード

ADS54J69EVM — ADS54J69 デュアルチャネル、16 ビット、500MSPS、A/D コンバータの評価基板

ADS54J69EVM は、ADS54J69 と、TI ( テキサス・インスツルメンツ) のクロック ジッタ クリーナである LMK04828 を評価するための評価基板 (EVM) です。ADS54J69 は、低消費電力、16 ビット、500MSPS の A/D コンバータ (ADC) であり、バッファ付きアナログ入出力に加えて、JESD204B インターフェイスを実装しています。この評価基板 (EVM) は、トランス結合型のアナログ入力を複数採用しており、多様な信号源と広い周波数範囲に対応できます。LMK04828 は、超低ジッタで超低位相ノイズの ADC サンプル (...)

ユーザー ガイド: PDF
評価ボード

TPS7A8300EVM-209 — TPS7A8300 低ドロップアウト電圧レギュレータ評価基板

The TPS7A8300EVM-209 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A8300, 2-A Low-Dropout Voltage Regulator for High Speed Communication Systems. The EVM circuit is configured to be a reference design for engineering applications requiring current to a (...)
ユーザー ガイド: PDF
評価ボード

TPS7A8300EVM-579 — TPS7A8300 低ノイズ、高精度、超低ドロップアウト電圧レギュレータの評価基板

The TPS7A8300EVM-579 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8300, 2-A low dropout voltage regulator for high speed communication systems.

The EVM circuit board is configured to be a reference design for engineering applications (...)

ユーザー ガイド: PDF
開発キット

PMLKLDOEVM — TPS7A4901 と TPS7A8300 を使用した TI-PMLK LDO 検証用ボード

当社の TI-PMLK LDO 検証用ボードは、TI パワー マネージメント ラボ キット (TI-PMLK) シリーズに属す製品です。TI–PMLK シリーズ は内容が実践的で、電源設計に関する知識を深めることができます。TI-PMLK シリーズの検証用ボードはモジュラー型のためカスタム化が可能で、電源設計の全体に関する理解に役立ちます。TI-PMLK LDO 検証用ボードは、低ドロップアウト (LDO) 電圧レギュレータである TPS7A4901 と TPS7A8300 を搭載しています。TI-PMLK LDO Experiment Lab Book (...)

ユーザー ガイド: PDF
シミュレーション・モデル

SBAA346 Companion Simulations

SBAM414.ZIP (55 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS7A8300 PSpice Transient Model (Rev. B)

SBVM356B.ZIP (50 KB) - PSpice Model
シミュレーション・モデル

TPS7A8300 TINA-TI Transient Reference Design

SBVM380.TSC (57 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS7A8300 TINA-TI Transient Spice Model

SBVM381.ZIP (8 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS7A8300 Unencrypted PSpice Transient Model

SBVM525.ZIP (2 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

多くの TI リファレンス デザインには、TPS7A8300 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGR) 20 Ultra Librarian
VQFN (RGW) 20 Ultra Librarian