ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A85

アクティブ

パワー グッド搭載、高精度、4A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS7A85A アクティブ パワー グッド搭載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ 4-A LDO regulator with excellent accuracy (0.75%). This is an improved pin-to-pin upgrade.

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 35.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 4 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2.8 Features Enable, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 35.4 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Low Dropout: 150 mV (typ) at 4 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 8.4 µVRMS at 5.0-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.0 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • Operating Temperature Range:
    –40ºC to +125°C
  • 3.5-mm × 3.5-mm, 20-Pin VQFN
  • Low Dropout: 150 mV (typ) at 4 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Output Voltage Noise:
    • 4.4 µVRMS at 0.8-V Output
    • 8.4 µVRMS at 5.0-V Output
  • Input Voltage Range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • ANY-OUT Operation:
    • Output Voltage Range: 0.8 V to 3.95 V
  • Adjustable Operation:
    • Output Voltage Range: 0.8 V to 5.0 V
  • Power-Supply Ripple Rejection:
    • 40 dB at 500 kHz
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control
  • Open-Drain Power-Good (PG) Output
  • Stable with a 47-µF or Larger Ceramic Output Capacitor
  • Operating Temperature Range:
    –40ºC to +125°C
  • 3.5-mm × 3.5-mm, 20-Pin VQFN

The TPS7A85 is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.0 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A85 ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85 limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85 ensure optimal system performance.

The versatility of the TPS7A85 makes the device a component of choice for many demanding applications.

The TPS7A85 is a low-noise (4.4 µVRMS), low-dropout linear regulator (LDO) capable of sourcing 4 A with only 240 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.0 V using an external resistor divider.

The combination of low-noise (4.4 µVRMS), high-PSRR, and high output current capability makes the TPS7A85 ideal to power noise-sensitive components such as those found in high-speed communications, video, medical, or test and measurement applications. The high performance of the TPS7A85 limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF components. Specifically, RF amplifiers benefit from the high-performance and 5.0-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A85 ensure optimal system performance.

The versatility of the TPS7A85 makes the device a component of choice for many demanding applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS7A85 High-Current (4 A), High-Accuracy (1%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator データシート (Rev. A) PDF | HTML 2016年 2月 5日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日
技術記事 LDO basics: noise – how a noise-reduction pin improves system performance PDF | HTML 2017年 6月 14日
技術記事 Optimizing LDO voltage accuracy PDF | HTML 2016年 5月 6日
技術記事 Keep it simple with an LDO regulator PDF | HTML 2016年 4月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC38RF80EVM — DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF80EVM は、DAC38RF80/84/90 D/A コンバーター (DAC) を評価するための回路基板です。この EVM を使用すると、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。FPGA ベースのパターン ジェネレータ カードである TSW14J56EVM (Rev B 以降) との組み合わせで動作する設計を採用しています。EVM での使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF82EVM — DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF82EVM は、DAC38RF82/83/85/93 D/A コンバータ (DAC) を評価するための回路基板です。この EVM により、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56 EVM との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア インターフェイスも用意されています。
ユーザー ガイド: PDF
評価ボード

DAC38RF89EVM — DAC38RF89 デュアルチャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5GHz と 7.5GHz PLL DAC の評価基板

DAC38RF89 評価基板 (EVM) は、DAC38RF89 の D/A コンバータ (DAC) を評価できます。この DAC38RFEVM により、最大 9-GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56EVM (Rev B 以降) との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア (...)

ユーザー ガイド: PDF
評価ボード

TPS7A85EVM-754 — TPS7A85 4A、大電流、1% 高精度、4.4μVRMS LDO レギュレータの評価基板

TPS7A85EVM-754 評価基板は、高電流 4A 低ドロップアウト電圧レギュレータである TPS7A85 の動作および性能を評価するための標準的な構成で設計されています。  この EVM 基板は、動的な負荷に対して最大 4 A の電流を供給するアプリケーションを製作するためのリファレンス デザインを意図した構成を採用しています。
ユーザー ガイド: PDF
評価ボード

TSW40RF80EVM — デュアル 14 ビット 3GSPS ADC と 9GSPS DAC のクロック処理ソリューション搭載、2T2R (2 個の送信と 2 個の受信) RF (無線周波数) サンプリング トランシーバの評価

TSW40RF80 評価基板 (EVM) は、2 個の送信と 2 個の受信 (2T2R) を使用する RF (無線周波数) サンプリング トランシーバのリファレンス デザインです。この評価基板は、デュアルチャネル RF サンプリング D/A コンバータ (DAC) である DAC38RF80 と、デュアルチャネル RF サンプリング A/D コンバータ (ADC) である ADC32RF45 を搭載しています。

DAC38RF80 は最大 9GSPS のサンプリング レートで動作し、高周波クロックを生成するための PLL/VCO (フェーズ ロック ループと電圧制御発振器) (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A85 PSpice Transient Model

SBVM573.ZIP (77 KB) - PSpice Model
シミュレーション・モデル

TPS7A85 Unencrypted PSpice Transient Model

SBVM572.ZIP (3 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
リニア レギュレータと低ドロップアウト (LDO) レギュレータ
  • TPS7A33 イネーブル搭載、1A、高 PSRR、負電圧、調整可能な低ドロップアウト電圧レギュレータ
  • TPS7A47 イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ
  • TPS7A47-Q1 車載、イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ
  • TPS7A4701-EP エンハンスド製品、36V、1A、4µVRMS、RF LDO 電圧レギュレータ
  • TPS7A52 2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A52-Q1 車載、2A、低 VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53 3A、低い VIN (入力電圧) (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53-Q1 車載、3A、低 VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53A-Q1 車載対応、3A、低入力電圧 (VIN)、低ノイズ (5.6μVRMS)、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53B 0.5V の低い VREF 搭載、3A、1.1V、低い入力電圧 (VIN)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A54 4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A54-Q1 車載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A57 5A、低入力電圧範囲、低ノイズ、高精度、低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A83A パワー グッド搭載、2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A84A パワー グッド搭載、3A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A85A パワー グッド搭載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A94 1A、超低ノイズ、超高 PSRR、RF 電圧レギュレータ
  • TPS7B7702-Q1 車載向け、300mA、バッテリ直結対応 (40V)、デュアルチャネル、調整可能なアンテナ、低ドロップアウト電圧レギュレータ
  • TPS7A8300 パワー グッド搭載、高精度、低い入力電圧 (VIN)、低ノイズ、2A の超低ドロップアウト電圧レギュレータ
  • TPS7A84 パワー グッド搭載、高精度、3A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ
  • TPS7A85 パワー グッド搭載、高精度、4A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ
  • TPS7A96 2A、超低ノイズ、超高 PSRR、RF 電圧レギュレータ
  • TPS7A4501-SP 耐放射線特性、QMLV、1.5V ~ 20V 入力、1.5A、低ドロップアウト (LDO) レギュレータ
  • TPS7H1111-SP 耐放射線設計、QMLV および QMLP、1.5A 超低ノイズ、高 PSRR、低ドロップアウト(LDO)レギュレータ
  • TPS7H1111-SEP 放射線耐性、1.5A、超低ノイズ、超高PSRRのRF LDOレギュレータ
  • TPS7A90 高精度、500mA、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
  • TPS7A91 高精度、1A、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
  • TPS7A92 高精度、2A、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
ハードウェア開発
評価ボード
  • TPS7A57EVM-081 TPS7A57 低ノイズ、高精度、5A、LDO (低ドロップアウト) 電圧レギュレータの評価基板
リファレンス・デザイン

TIDA-01027 — 12.8GSPS データ アクイジション システムの性能を最大化する低ノイズ電源のリファレンス デザイン

このリファレンス デザインでは、12.8GSPS を超える超高速データ アクイジション (DAQ) システム用の、効率的で低ノイズな 5 レールの電源の設計を示します。入力電流リップルを最小化し、周波数成分を制御するために、電源の DC/DC コンバータは周波数同期および位相シフトされます。高性能 HotRod™ パッケージング技術を使用することで、潜在的な放射電磁妨害 (EMI) を最小限に抑えています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01240 — RF サンプリング S バンド レーダー トランスミッタのリファレンス デザイン

9GSPS 16 ビット デジタル-アナログ コンバータ (DAC) である DAC38RF80 を使用した RF サンプリング アーキテクチャを使用して、S バンド マルチファンクション フェーズド アレイ レーダー (MPAR) に適した波形の合成を実証します。RF サンプリング送信アーキテクチャにより、シグナル チェーンが簡素化され、データ コンバータがアンテナの近くに配置されるため、高い柔軟性と性能が実現します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01435 — 高帯域幅、ゼロ IF のマイクロ波バックホール向けリファレンス デザイン

TSW40RF82EVM リファレンス デザインは、DAC38RF82 を高性能変調器 TRF370417EVM に接続するためのプラットフォームを提供します。TRF370417EVM は、マイクロ波バックホール アプリケーションで一般的な場合と同様に、最大 6GHz の広帯域信号を変調できます。TRF370417 デバイスの代わりに、より適切な高周波デバイスを使用することもできます。デジタル/アナログ コンバータ(DAC)と変調器との間のインターフェイスに必要な変更は最小限です。このデザインは、TSW40RF82EVM と TRF370417EVM との間のインターフェイス方法を示します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01232 — 大電流、低ノイズのパラレル LDO のリファレンス デザイン

この並列低ドロップ アウト (LDO) リファレンス デザインは、並列構成の TPS7A85 低ノイズ LDO リニア レギュレータを示しており、LDO あたり 3.5 A、または基板あたり 7 A を供給できます。その他のデザイン柔軟性として、このデザインをスタックしてアプリケーションの現在の要件を満たす機能が含まれます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01084 — 連続波の位相整列マルチトーン ジェネレータ:DC ~ 6GHz RF サンプリング DAC リファレンス デザイン

TIDA-01084 リファレンス デザインは、RF サンプリング DAC を使用して、連続的な位相整列マルチトーン波形を生成する方法を示します。4 つの独立した 48 ビット NCO を備えた 14 ビット 9GSPS DAC38RF83 は、最初のナイキスト ゾーン内の任意の場所、または 2 番目の ナイキスト ゾーンでは最高 6GHz で 4 つのC W トーンを生成できます。

このリファレンス デザインでは、動作理論、GUI の説明、外部パターン ジェネレータを必要とせずに、トーンを生成する NCO プログラミングの指示を説明しています。このデザインは、連続波形を生成するための部品表 (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGR) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ