ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A53

アクティブ

3A、低い VIN (入力電圧) (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS7A53B アクティブ 0.5V の低い VREF 搭載、3A、1.1V、低い入力電圧 (VIN)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ Wider output voltage range, down to 0.5V
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A53-Q1 アクティブ 車載、3A、低 VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ Low noise 3-A LDO with an extended temperature range.
TPS7A84A アクティブ パワー グッド搭載、3A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ Low noise 3-A LDO with ANY-OUT programming.

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 35 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
VQFN-HR (RPS) 12 5.5 mm² 2.5 x 2.2
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 110 mV (max) at 3 A with BIAS
  • Power-supply rejection ratio:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.2 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 110 mV (max) at 3 A with BIAS
  • Power-supply rejection ratio:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.2 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package

The TPS7A53 is a low-noise (4.4 µVRMS), ultra-low dropout linear-regulator (LDO) capable of sourcing 3 A with only 110 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.2 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A53 an excellent choice to power noise-sensitive components such as those found in high-speed communications, video, medical, or test-and-measurement applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs). Specifically, RF amplifiers benefit from the high performance and
5.2-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A53 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in the design of the TPS7A53 that makes the device a component of choice for analog loads such as VCO, ADC, DAC, and imaging sensors and for digital loads such as SerDes, FPGAs, and DSPs.


The TPS7A53 is a low-noise (4.4 µVRMS), ultra-low dropout linear-regulator (LDO) capable of sourcing 3 A with only 110 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.2 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A53 an excellent choice to power noise-sensitive components such as those found in high-speed communications, video, medical, or test-and-measurement applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs). Specifically, RF amplifiers benefit from the high performance and
5.2-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A53 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in the design of the TPS7A53 that makes the device a component of choice for analog loads such as VCO, ADC, DAC, and imaging sensors and for digital loads such as SerDes, FPGAs, and DSPs.


ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS7A53 3-A, High-Accuracy (0.5%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator データシート (Rev. B) PDF | HTML 2020年 5月 7日
ホワイト・ペーパー Reduce System Noise Using Parallel LDOs PDF | HTML 2025年 11月 3日
ホワイト・ペーパー LDO ターンオン (スタートアップ) 時間の明確化 PDF | HTML 英語版 PDF | HTML 2024年 11月 21日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
技術記事 Minimize noise and ripple with a low-noise buck converter PDF | HTML 2020年 10月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS7A53EVM-031 — TPS7A53 3A、低入力電圧範囲 (VIN)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータの評価基板

TPS7A53 評価基板 (EVM) は、TPS7A53 デバイスの動作と性能を評価するための標準的な構成を意図した設計を採用しています。このデバイスは、高精度、3A、低入力電圧範囲 (VIN)、低出力電圧 (VOUT)、低ドロップアウト (LDO) 電圧レギュレータです。

この EVM 基板は、動的な負荷に対して最大 3 A の電流を供給するアプリケーションを製作するためのリファレンス デザインを意図した構成を採用しています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS7A5201RPS PSpice Model (Rev. A)

SBVM952A.ZIP (3263 KB) - PSpice Model
シミュレーション・モデル

TPS7A5301RPS PSpice Model

SBVM954.ZIP (19 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
リニア レギュレータと低ドロップアウト (LDO) レギュレータ
  • TPS7A33 イネーブル搭載、1A、高 PSRR、負電圧、調整可能な低ドロップアウト電圧レギュレータ
  • TPS7A47 イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ
  • TPS7A47-Q1 車載、イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ
  • TPS7A4701-EP エンハンスド製品、36V、1A、4µVRMS、RF LDO 電圧レギュレータ
  • TPS7A52 2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A52-Q1 車載、2A、低 VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53 3A、低い VIN (入力電圧) (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53-Q1 車載、3A、低 VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53A-Q1 車載対応、3A、低入力電圧 (VIN)、低ノイズ (5.6μVRMS)、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A53B 0.5V の低い VREF 搭載、3A、1.1V、低い入力電圧 (VIN)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A54 4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A54-Q1 車載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A57 5A、低入力電圧範囲、低ノイズ、高精度、低ドロップアウト (LDO) 電圧レギュレータ
  • TPS7A83A パワー グッド搭載、2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A84A パワー グッド搭載、3A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A85A パワー グッド搭載、4A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト電圧レギュレータ
  • TPS7A94 1A、超低ノイズ、超高 PSRR、RF 電圧レギュレータ
  • TPS7B7702-Q1 車載向け、300mA、バッテリ直結対応 (40V)、デュアルチャネル、調整可能なアンテナ、低ドロップアウト電圧レギュレータ
  • TPS7A8300 パワー グッド搭載、高精度、低い入力電圧 (VIN)、低ノイズ、2A の超低ドロップアウト電圧レギュレータ
  • TPS7A84 パワー グッド搭載、高精度、3A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ
  • TPS7A85 パワー グッド搭載、高精度、4A、低い VIN、低ノイズ、超低ドロップアウト電圧レギュレータ
  • TPS7A96 2A、超低ノイズ、超高 PSRR、RF 電圧レギュレータ
  • TPS7A4501-SP 耐放射線特性、QMLV、1.5V ~ 20V 入力、1.5A、低ドロップアウト (LDO) レギュレータ
  • TPS7H1111-SP 耐放射線設計、QMLV および QMLP、1.5A 超低ノイズ、高 PSRR、低ドロップアウト(LDO)レギュレータ
  • TPS7H1111-SEP 放射線耐性、1.5A、超低ノイズ、超高PSRRのRF LDOレギュレータ
  • TPS7A90 高精度、500mA、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
  • TPS7A91 高精度、1A、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
  • TPS7A92 高精度、2A、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ
ハードウェア開発
評価ボード
  • TPS7A57EVM-081 TPS7A57 低ノイズ、高精度、5A、LDO (低ドロップアウト) 電圧レギュレータの評価基板
リファレンス・デザイン

TIDA-010230 — レーダーと EW (電子戦) の各アプリケーション向け、マルチチャネル RF トランシーバ、低ノイズ クロック処理のリファレンス デザイン

最新のレーダー システムと電子戦 (EW) システムは多くの場合、アクティブ電子スキャン アレイ (AESA) アンテナ システムを、高速マルチチャネル RF トランシーバと組み合わせて使用します。このようなシステムは、超低ノイズのクロック処理ソリューションを必要とします。このソリューションは、チャネル間スキューを高精度調整し、信号対雑音比 (SNR)、スプリアス フリー ダイナミック レンジ (SFDR)、IMD3 (3 次相互変調歪み)、実効ビット数 (ENOB) などのシステム性能を最適化することができます。このリファレンス デザインは、LMX2820 と LMK04832 (...)
設計ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RPS) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ