ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A90

アクティブ

高精度、500mA、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 5.7 Vout (min) (V) 0.8 Noise (µVrms) 4.7 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 57 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.4 Iout (max) (A) 0.5 Output options Adjustable Output Vout (max) (V) 5.7 Vout (min) (V) 0.8 Noise (µVrms) 4.7 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 2.1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 57 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • 1.0% accuracy over line, load, and temperature
  • Low output noise: 4.7 µVRMS (10 Hz–100 kHz)
  • Low dropout: 100 mV (max) at 0.5 A
  • Wide input voltage range: 1.4 V to 6.5 V
  • Wide output voltage range: 0.8 V to 5.7 V
  • High power-supply rejection ratio (PSRR):
    • 60 dB at DC
    • 50 dB at 100 kHz
    • 30 dB at 1 MHz
  • Fast transient response
  • Adjustable start-up in-rush control with selectable soft-start charging current
  • Open-drain power-good (PG) output
  • RθJC = 3.2ºC/W
  • 2.5-mm × 2.5-mm, 10-pin WSON package
  • 1.0% accuracy over line, load, and temperature
  • Low output noise: 4.7 µVRMS (10 Hz–100 kHz)
  • Low dropout: 100 mV (max) at 0.5 A
  • Wide input voltage range: 1.4 V to 6.5 V
  • Wide output voltage range: 0.8 V to 5.7 V
  • High power-supply rejection ratio (PSRR):
    • 60 dB at DC
    • 50 dB at 100 kHz
    • 30 dB at 1 MHz
  • Fast transient response
  • Adjustable start-up in-rush control with selectable soft-start charging current
  • Open-drain power-good (PG) output
  • RθJC = 3.2ºC/W
  • 2.5-mm × 2.5-mm, 10-pin WSON package

The TPS7A90 is a low-noise (4.7 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 500 mA with only 100 mV of maximum dropout to 5 V and 200 mV to 5.7 V.

The TPS7A90 output is adjustable with external resistors from 0.8 V to 5.7 V. The TPS7A90 wide input voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A90 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs)].

The TPS7A90 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.7-µVRMS output noise and wideband PSRR (30 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.





The TPS7A90 is a low-noise (4.7 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 500 mA with only 100 mV of maximum dropout to 5 V and 200 mV to 5.7 V.

The TPS7A90 output is adjustable with external resistors from 0.8 V to 5.7 V. The TPS7A90 wide input voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A90 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs)].

The TPS7A90 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.7-µVRMS output noise and wideband PSRR (30 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.





ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV758P アクティブ イネーブル搭載、500mA、低静止電流 (IQ)、高精度、調整可能な超低ドロップアウト電圧レギュレータ Adjustable output LDO with lower IQ for cost-sensitive applications.
TPS745 アクティブ パワー グッド搭載、500mA、低静止電流 (IQ)、高精度、調整可能な超低ドロップアウト電圧レギュレータ Adjustable output LDO with lower IQ and power good for cost-sensitive applications.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS7A90 500-mA, High-Accuracy, Low-Noise LDO Voltage Regulator データシート (Rev. A) PDF | HTML 2020年 6月 29日
ホワイト・ペーパー Reduce System Noise Using Parallel LDOs PDF | HTML 2025年 11月 3日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
アプリケーション・ノート High-Performance CMOS Image Sensor Power Supply in Industrial Camera and Vision (Rev. A) 2021年 7月 30日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC3541EVM — ADC3541 シングルチャネル、低ノイズ、超低消費電力、低レイテンシ ADC の評価基板

ADC3541 評価モジュール (EVM) は、ADC3541 ファミリの高速アナログ/デジタル コンバータ (ADC) を評価するために設計されています。この評価基板は、CMOS インターフェイス付きの 14 ビット、シングル チャネル 10MSPS ADC、ADC3541 を実装しています。
ユーザー ガイド: PDF | HTML
評価ボード

ADC3642EVM — ADC3642 デュアルチャネル、14 ビット、25MSPS、低ノイズ、超越低消費電力 ADC の評価基板

ADC3642 評価モジュール (EVM) は、ADC3642 ファミリの高速アナログ/デジタル コンバータ (ADC) を評価するために設計されています。この評価基板は、シリアル LVDS インターフェイス付きの 14 ビット、デュアル チャネル 25MSPS ADC である ADC3642 を実装しており、最大 25MSPS、16 ビット ファミリのシングル チャネルまたはデュアル チャネルのデバイスを評価できます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
評価ボード

ADC3643EVM — ADC3643 デュアルチャネル、14 ビット、65MSPS、低ノイズ、超越低消費電力 ADC の評価基板

ADC3643 評価モジュール (EVM) は、ADC3643 ファミリの高速アナログ/デジタル コンバータ (ADC) を評価するために設計されています。この評価基板は、シリアル CMOS インターフェイス付きの 14 ビット、デュアル チャネル 65MSPS ADC である ADC3643 を実装しており、最大 65MSPS、14 ビット ファミリのシングル チャネルまたはデュアル チャネルのデバイスを評価できます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
評価ボード

ADC3644EVM — ADC3644 デュアルチャネル、14 ビット、125MSPS、低ノイズ、超越低消費電力 ADC の評価基板

ADC3644 評価モジュール (EVM) は、ADC3644 ファミリの高速アナログ/デジタル コンバータ (ADC) を評価するために設計されています。この評価基板は、CMOS インターフェイス付きの 16 ビット、デュアル チャネル 125MSPS ADC である ADC3644 を実装しており、14 ビット デバイス ファミリのシングル チャネルまたはデュアル チャネルのデバイスを評価できます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
評価ボード

ADC3660EVM — ADC3660 デュアル、16 ビット、0.5MSPS ~ 65MSPS、低ノイズ、超低消費電力 ADC の評価基板

ADC3660 評価基板 (EVM) は、ADC3660 高速アナログ/デジタル コンバータ (ADC) を評価するために設計されています。この評価基板は、CMOS インターフェイスを備えた 16 ビット、デュアルチャネル ADC である ADC3660 が実装されており、最大 65MSPS で動作することが可能です。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
評価ボード

TPS7A91EVM-831 — TPS7A91 1A 低ノイズ、低入力電圧、低ドロップアウト (LDO) レギュレータ (アナログ評価モジュール向け)

TPS7A91EVM-831 評価モジュールは、1A 高精度・低ドロップアウト電圧レギュレータである TPS7A91 の動作および性能を評価するための標準的な構成で設計されています。この EVM 基板は、動的な負荷に対して最大 1 A の電流を供給するアプリケーションを製作するためのリファレンス デザインを意図した構成を採用しています。
ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A9001 PSpice Transient Model

SBVM709.ZIP (92 KB) - PSpice Model
シミュレーション・モデル

TPS7A9001 Unencrypted PSpice Transient Model

SBVM710.ZIP (2 KB) - PSpice Model
計算ツール

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-01023 — レーダー / 5G ワイヤレス テスタ向け、チャネル数の多い JESD204B クロック生成のリファレンス デザイン

高速マルチチャネル アプリケーションは、システムの SNR (信号対雑音比)、SFDR (スプリアス フリー ダイナミック レンジ)、ENOB (実効ビット数) を最適化するために、チャネル間スキューを正確に調整できる低ノイズでスケーラブルなクロッキング ソリューションが必要です。このリファレンス デザインは、1 つのマスタと複数のスレーブのクロック処理デバイスを使用して、チャネル数の多い、JESD204B に同期したクロックをサポートします。このデザインは、TI の LMK04828 クロック ジッタ クリーナ、および VCO を内蔵した LMX2594 広帯域 PLL (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01024 — レーダー / 5G ワイヤレス テスタ向け、チャネル数の多い JESD204B デイジーチェーン クロックのリファレンス デザイン

高速マルチチャネル アプリケーションは、システムの SNR (信号対雑音比)、SFDR (スプリアス フリー ダイナミック レンジ)、ENOB (実効ビット数) を最適化するために、チャネル間スキューを正確に調整できる低ノイズでスケーラブルなクロッキング ソリューションが必要です。このリファレンス デザインは、JESD204B に同期したクロックをデイジーチェーン構成でスケーリングできます。このデザインは、TI の LMK04828 クロック ジッタ クリーナ、および VCO を内蔵した LMX2594 広帯域 PLL を使用して、マルチチャネルの JESD204B (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010131 — レーダーおよびワイヤレス 5G テスタ用のマルチチャネル RF トランシーバへのクロック供給のリファレンス デザイン

フェーズドアレイ レーダー、ワイヤレス通信テスタ、電子戦などの高速最終製品向けのアナログ フロント エンドは、同期マルチトランシーバ シグナル チェーンを必要とします。各トランシーバ シグナル チェーンは高速 A/D コンバータ(ADC)と D/A コンバータ(DAC)、クロック サブシステムを搭載しています。このクロック サブシステムは高精度遅延調整機能を搭載した低ノイズ サンプリング クロックを提供し、最小のチャネル間スキューのほか、信号対雑音比(SNR)、スプリアス フリー ダイナミック (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSK) 10 Ultra Librarian