TRF796X_TRF7970X_MIFARE_12_2013
MSP430 Mifare ファームウェア開発パッケージ
TRF796X_TRF7970X_MIFARE_12_2013
概要
The TRF796x-TRF7970x_Mifare® MSP430 code repository is for use with Texas Instruments TRF7960A, TRF7963A, TRF7964A and TRF7970A 13.56MHz RFID transceivers. It enables customers who need to create a Mifare® Classic system solution in their end equipment. The solution can be downloaded onto the TRF7960AEVM or the TRF7970AEVM, both of which use the MSP430F2370 ultra-low power 16 bit microcontroller. A PC GUI is also in the repository for use on Windows XP and Windows 7 to demonstrate the functionality and interactions.
RFID technology has been selected for most contactless smart card projects and as a result, become the most successful brand within the automatic fare collection industry. In addition, the RFID products successfully address other applications such as loyalty, road tolling, access management, and gaming. This RFID solution is based on ISO/IEC 14443 Type A which one of the international standard for proximity card systems consisting of card and reader components with a typical read/write distance of 10 cm (4 inches).
The Mifare® RFID solution allows software application developers to become familiar with the operation of the TRF7960A/TRF7970A 13.56MHz RFID or NFC/RFID reader ICs using their Texas Instruments TRF79xxAEVM (development platform) without having to be concerned about the RF portion of the system.
The TRF796X_TRF7970X_MIFARE_12_2013 - MSP430 Mifare® Firmware Development Package contains security features and is therefore subject to U.S. Export Controls. Please ensure you request and have received approval for the software download before purchasing the TRF7960AEVM or TRF7970AEVM, if this card type is the only one to be used in your development.
購入と開発の開始
RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator
サポート対象の製品とハードウェア
製品
IQ 変調器
IQ 復調器
RF PLL とシンセサイザ
RF ゲイン ブロック アンプ
RF フロント エンド モジュール
RF 低ノイズ アンプ (LNA)
RF 可変ゲイン アンプ (VGA)
RF 完全差動アンプ (FDA)
ダウンコンバージョン ミキサ
他のワイヤレス製品
ハードウェア開発
評価ボード
開発キット
RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator
TI RF cascade calculator
製品
IQ 変調器
IQ 復調器
RF PLL とシンセサイザ
RF ゲイン ブロック アンプ
RF フロント エンド モジュール
RF 低ノイズ アンプ (LNA)
RF 可変ゲイン アンプ (VGA)
RF 完全差動アンプ (FDA)
ダウンコンバージョン ミキサ
他のワイヤレス製品
ハードウェア開発
評価ボード
開発キット
リリース情報
Overview
The RF Cascade Calculator is a web-based tool for performing RF signal chain (lineup) cascade analysis. It computes cascaded performance parameters across a multi-stage RF signal chain using standard cascade equations (Friis formula for noise figure, reciprocal power sums for IP3/IP2/P1dB, etc.).
The tool is hosted on the TI Developer Gallery and runs entirely in the user's browser — no software download or installation is required.
Features (v1.0.0)
RF Cascade Analysis
- Support for up to 10 cascaded stages
- Per-stage input parameters: Name, Gain, OIP3, OIP2, NF, OP1dB
- Configurable source power, source frequency, and analysis bandwidth
- Dynamic stage count (add/remove stages on the fly)
Cascade Calculations (Friis and Standard Cascade Equations)
- Cascade Gain (cumulative sum)
- Cascade Noise Figure
- Cascade OIP3
- Cascade OIP2
- Cascade OP1dB
- Output Power (Pout) per stage
Derived System-Level Results
- Total Cascade Gain (dB)
- Output Power / Pout (dBm)
- Cascade OIP3 / IIP3 (dBm)
- Cascade OIP2 / IIP2 (dBm)
- Cascade NF (dB)
- Cascade OP1dB / IP1dB (dBm)
- Output Noise Spectral Density / NSD (dBm/Hz)
- Output Noise Floor (dBm)
- Signal-to-Noise Ratio / SNR (dB)
- IMD3 (dBc)
- IMD2 (dBc)
- P1dB Saturation Detection with stage identification
Interactive Plot
- Dual-axis Plotly.js chart showing cascade parameters per stage
- Selectable left Y-axis parameter (Gain, OIP3, OIP2, NF, OP1dB)
- Selectable right Y-axis parameter (independent selection)
- Data-point annotations and hover tooltips
- Responsive layout
Input Validation
- Per-field validation with visual feedback (red = error, amber = warning)
- Range checking for all RF parameters
- Cross-field validation (e.g., OIP3 vs OP1dB consistency, passive NF check)
- Non-numeric and out-of-range detection
Tooltip Equations
- Hovering over any result field shows the formula and calculation breakdown
Export
- One-click CSV export of all inputs, cascade results, and derived results
- Organized into sections: Source Config, Per-Stage Inputs, Per-Stage Cascade Results, Overall Results, Derived Results, Saturation Status
最新情報
- v1.0.0