TRF37B32

アクティブ

IF アンプ内蔵、複数の RF バラン搭載、700M ~ 2700MHz、デュアル、ダウン コンバータ ミキサ

製品詳細

Number of channels 2 RF frequency (min) (MHz) 700 RF frequency (max) (MHz) 2700 IF frequency (min) (MHz) 30 IF frequency (max) (MHz) 600 Conversion gain (typ) (dB) 10 Noise figure (typ) (dB) 9.2 IIP3 (typ) (dBm) 32 OIP3 (typ) (dBm) 42 OIP2 (typ) (dBm) 70 IP1dB (typ) (dBm) 10.8 Integrated VCO No LO input level (typ) (dBm) 0 LO input frequency (min) (MHz) 500 LO input frequency (max) (MHz) 2900 Current consumption (mA) 305 Power consumption (typ) (mW) 1000 Power-down current Yes Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 2 RF frequency (min) (MHz) 700 RF frequency (max) (MHz) 2700 IF frequency (min) (MHz) 30 IF frequency (max) (MHz) 600 Conversion gain (typ) (dB) 10 Noise figure (typ) (dB) 9.2 IIP3 (typ) (dBm) 32 OIP3 (typ) (dBm) 42 OIP2 (typ) (dBm) 70 IP1dB (typ) (dBm) 10.8 Integrated VCO No LO input level (typ) (dBm) 0 LO input frequency (min) (MHz) 500 LO input frequency (max) (MHz) 2900 Current consumption (mA) 305 Power consumption (typ) (mW) 1000 Power-down current Yes Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTV) 32 25 mm² 5 x 5
  • Device Family Supports Wide RF Input Range
    • TRF37A32: 400 - 1700 MHz
    • TRF37B32: 700 - 2700 MHz
    • TRF37C32: 1700 - 3800 MHz
  • Gain: 10 dB
  • Noise Figure: 9.5 dB
  • Input IP3: 30 dBm
  • 500 mW per Channel Power Dissipation
  • Single Ended RF Input
  • IF Frequency Range from 30 MHz to 600 MHz
  • 45 dB Isolation between Channels
  • Low Power Mode Option
  • Independent Power Down Control
  • Single 3.3V Supply
  • No External Matching Required
  • Device Family Supports Wide RF Input Range
    • TRF37A32: 400 - 1700 MHz
    • TRF37B32: 700 - 2700 MHz
    • TRF37C32: 1700 - 3800 MHz
  • Gain: 10 dB
  • Noise Figure: 9.5 dB
  • Input IP3: 30 dBm
  • 500 mW per Channel Power Dissipation
  • Single Ended RF Input
  • IF Frequency Range from 30 MHz to 600 MHz
  • 45 dB Isolation between Channels
  • Low Power Mode Option
  • Independent Power Down Control
  • Single 3.3V Supply
  • No External Matching Required

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 600 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer linearity and noise performance and offers good isolation between channels for operation with diversity applications. The device operates with low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in time domain duplexed (TDD) applications.

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 600 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer linearity and noise performance and offers good isolation between channels for operation with diversity applications. The device operates with low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in time domain duplexed (TDD) applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TRF37x32 Dual Down Converter Mixer With Integrated IF AMP データシート (Rev. A) PDF | HTML 2014年 12月 19日
技術記事 How to select a power-efficient narrowband receiver for active antenna-array syste PDF | HTML 2016年 4月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TRF37B32EVM — TRF37B32 評価基板

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 500 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The (...)

ユーザー ガイド: PDF
計算ツール

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00360 — 700 ~ 2700MHz 2 チャネル レシーバ、16 ビット ADC および 100MHz IF 帯域幅付き、リファレンス デザイン

顧客のためにより高速なデータ リンクを提供するという、ワイヤレス ネットワークへの要求が高まっていることが原因で、トランシーバ ハードウェアの性能向上と十分な帯域幅が求められています。これらは、標準化済みのマルチ キャリア (搬送波) 周波数帯 (特定の状況では帯域アグリゲーションも使用) のサポート、十分なレシーバ感度、および混雑した環境で一般的に見受けられる強力なブロッキング信号が存在する状況でも機能を果たせる広いダイナミック レンジの確保に役立ちます。このリファレンス デザインは、ダウン コンバージョン ミキサ、デジタル可変ゲイン アンプ (DVGA)、高速パイプライン A/D (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTV) 32 Ultra Librarian