TRF1305A1

アクティブ

DC から 5GHz 超、15dB ゲイン、同相モード制御付き完全差動 RF アンプ

製品詳細

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 5000 Gain (typ) (dB) 15 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 15.2 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -61 Supply voltage (V) 5 Current consumption (mA) 99 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 5000 Gain (typ) (dB) 15 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 15.2 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 62 2nd harmonic (dBc) -61 Supply voltage (V) 5 Current consumption (mA) 99 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² 2 x 2
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 5.7GHz (3dB), 5GHz (1dB)
    • S2D: 6GHz (3dB), 5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.2dBm (4GHz)
    • S2D: 15.2dBm (2GHz), 11.9dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33dBm (2GHz), 22.5dBm (4GHz)
    • S2D: 33dBm (2GHz), 23dBm (4GHz)
  • Noise Figure:
    • D2D: 9dB (2GHz), 11.6dB (4GHz)
    • S2D: 8.9dB (2GHz), 11.5dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 495mW
  • Power-down mode
  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 5.7GHz (3dB), 5GHz (1dB)
    • S2D: 6GHz (3dB), 5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.2dBm (4GHz)
    • S2D: 15.2dBm (2GHz), 11.9dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33dBm (2GHz), 22.5dBm (4GHz)
    • S2D: 33dBm (2GHz), 23dBm (4GHz)
  • Noise Figure:
    • D2D: 9dB (2GHz), 11.6dB (4GHz)
    • S2D: 8.9dB (2GHz), 11.5dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 495mW
  • Power-down mode

The TRF1305A1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305A1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305A1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

The TRF1305A1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305A1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305A1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TRF1305B1 アクティブ DC から 7.2GHz 超、10dB ゲイン、同相モード制御付き完全差動 RF アンプ 10 dB gain vs 15 dB Gain
新規 TRF1305C1 アクティブ DC から 7GHz 超、5dB ゲイン、同相モード制御付き完全差動 RF アンプ 5 dB gain vs 15 dB Gain
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 TRF1305A2 アクティブ 同相モード制御機能搭載、DC ~ 6.5GHz、15dB ゲイン、デュアル完全差動 RF アンプ Dual version of the TRF1305A1

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TRF1305A1 15dB-Gain, Single-Channel, DC to > 5GHz BW, RF Fully Differential Amp データシート PDF | HTML 2025年 5月 12日
証明書 TRF1305A1-D2D-EVM EU Declaration of Conformity (DoC) 2025年 2月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TRF1305A1-D2D-EVM — TRF1305A1 評価基板

TRF1305x1-D2D-EVM は、真の DC から 6.5GHz を上回る範囲で高い直線性と動作帯域幅を有する固定ゲイン完全差動アンプ (FDA) TRF1305 シリーズを評価するための迅速なセットアップを可能にします。TRF1305 アンプはシングルチャネルとデュアルチャネルの両方のパッケージで供給され、各パッケージで 3 つの異なる固定ゲインを使用できます。これらのアンプは 2 つのフレキシブルな電源レールで動作し、DC 結合に対応し、広い範囲の同相電圧をサポートします。この構成において、すべてのデバイス バリエーションに対応できる 4 種類の EVM があります。
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TRF1305A1 D2D S-Parameter Model

SLOM530.ZIP (9 KB) - S-Parameter Model
シミュレーション・モデル

TRF1305A1 S2D S-Parameter Model

SLOM531.ZIP (5 KB) - S-Parameter Model
計算ツール

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN-FCRLF (RPV) 12 Ultra Librarian