TRF37A75

アクティブ

パワー ダウン ピン採用、40 ~ 6,000MHz、12dB RF ゲイン ブロック アンプ

製品詳細

Type RF Gain Block Frequency (min) (MHz) 40 Frequency (max) (MHz) 6000 Gain (typ) (dB) 12 Noise figure (typ) (dB) 4 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 19 Frequency of harmonic distortion measurement (Hz) 2000000000 Supply voltage (V) 5 Current consumption (mA) 80 Power consumption (typ) (W) 0.4 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
Type RF Gain Block Frequency (min) (MHz) 40 Frequency (max) (MHz) 6000 Gain (typ) (dB) 12 Noise figure (typ) (dB) 4 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 19 Frequency of harmonic distortion measurement (Hz) 2000000000 Supply voltage (V) 5 Current consumption (mA) 80 Power consumption (typ) (W) 0.4 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
WSON (DSG) 8 4 mm² 2 x 2
  • 40 MHz – 6000 MHz
  • Gain Versions: 12 dB
  • Noise Figure: 4 dB
  • Output P1dB: 18 dBm at 2000 MHz
  • Output IP3: 32.5 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 5 V
  • Stabilized Performance Over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM
  • 40 MHz – 6000 MHz
  • Gain Versions: 12 dB
  • Noise Figure: 4 dB
  • Output P1dB: 18 dBm at 2000 MHz
  • Output IP3: 32.5 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 5 V
  • Stabilized Performance Over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM

The TRF37A75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37A75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 80 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet.

The TRF37A75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37A75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 80 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TRF37B75 アクティブ パワー ダウン ピン採用、40 ~ 4000MHz、15dB RF ゲイン ブロック アンプ Same functionality and pin-to-pin compatible with 15-dB gain
TRF37C75 アクティブ パワー ダウン ピン採用、40 ~ 4000MHz、18dB RF ゲイン ブロック アンプ Same functionality and pin-to-pin compatible with 18-dB gain

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TRF37A75 40-6000 MHz RF Gain Block データシート 2014年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TRF37A75EVM — TRF37A75 評価モジュール

The TRF37X75EVM evaluation module is intended for the evaluation of the TRF37x75 RF gain blocks.  The gain blocks come in multiple gain versions.  See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TRF37A75 ADS2013 Model

SLOJ179.ZIP (60 KB) - Spice Model
シミュレーション・モデル

TRF37A75 S-Parameter Model

SLOM381.ZIP (68 KB) - S-Parameter Model
シミュレーション・モデル

TRF37A75 S-Parameter Model (ADS Quickstart)

SLOM527.ZIP (93 KB) - S-Parameter Model
シミュレーション・モデル

TRF37A75 TINA-TI Reference Design

SLOM380.TSC (2789 KB) - TINA-TI Reference Design
シミュレーション・モデル

TRF37A75 TINA-TI Spice Model

SLOM379.ZIP (3 KB) - TINA-TI Spice Model
計算ツール

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian