TRF370417

アクティブ

50MHz ~ 6.0GHz 直交変調器、1.7V 同相モード電圧

製品詳細

Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO No P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26.5 Noise floor (typ) (dBm/Hz) -162 Unadjusted carrier suppression (typ) (dBm) -38 Unadjusted sideband suppression (typ) (dBc) -50 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs
  • 76-dBc Single-Carrier WCDMA ACPR at –8 dBm
    Channel Power
  • Low Noise Floor: –l162.3 dBm/Hz at 2140 MHz
  • OIP3 of 26.5 dBm at 2140 MHz
  • P1dB of 12 dBm at 2140 MHz
  • Carrier Feedthrough of –38 dBm at 2140 MHz
  • Side-Band Suppression of –50 dBc at 2140 MHz
  • Single Supply: 4.5-V–5.5-V Operation
  • Silicon Germanium Technology
  • 1.7-V CM at I, Q Baseband Inputs

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

The TRF370417 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370417 is a high-performance, superior-linearity device that operates at RF frequencies of 50 MHz through 6 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370417 requires a 1.7-V common-mode voltage for optimum linearity performance.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TRF370417 50-MHz to 6-GHz Quadrature Modulator データシート (Rev. A) PDF | HTML 2015年 11月 30日
アプリケーション・ノート TRF3704 Baseband Characterization 2018年 2月 27日
技術記事 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技術記事 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技術記事 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
技術記事 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技術記事 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
アプリケーション・ノート Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 2012年 9月 21日
アプリケーション・ノート TRF370417: Optimizing OIP3 performance at LO frequencies beyond 4.5GHz 2012年 3月 28日
アプリケーション・ノート TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
アプリケーション・ノート LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
アプリケーション・ノート Passive Terminations for Current Output DACs 2008年 11月 10日
アプリケーション・ノート Gain Optimization 2008年 10月 16日
アプリケーション・ノート Superior ACPR Performance of TI’s TRF3703xx Family 2008年 10月 7日
アプリケーション・ノート TRF3703xx Quadrature Modulators Improve Spurious Emission and Save Power in TDD 2008年 10月 7日
アプリケーション・ノート Optimizing Carrier & Sideband Suppression 2005年 8月 10日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC3152EVM — DAC3152、デュアルチャネル、10 ビット、500MSPS、D/A コンバータの評価基板

DAC3152EVM は、デュアルチャネル、10 ビット、500MSPS の D/A コンバータ (DAC) である TI の DAC3152 の性能を評価するための回路基板です。この DAC は 10 バイト幅の DDR LVDS データ入力を採用しているほか、消費電力、サイズ、待ち時間が非常に小さいという特長があります。この評価基板 (EVM) は、DAC3152 をテストするためのフレキシブルな環境を提供します。DAC から RF への I/Q 出力のアップコンバートを目的とする、350MHz ~ 4.0GHz の直交変調器であるダイレクト RF である TRF370333 (...)

ユーザー ガイド: PDF
評価ボード

DAC3162EVM — DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータの評価基板

DAC3162EVM は、デュアルチャネル、12 ビット、500MSPS の D/A コンバータ (DAC) である TI の DAC3162 の性能を評価するための回路基板です。この DAC は 12 バイト幅の DDR LVDS データ入力を採用しているほか、消費電力、サイズ、待ち時間が非常に小さいという特長があります。この評価基板 (EVM) は、DAC3162 をテストするためのフレキシブルな環境を提供します。DAC から RF への I/Q 出力のアップコンバートを目的とする、350MHz ~ 4.0GHz の直交変調器であるダイレクト RF である TRF370333 (...)

ユーザー ガイド: PDF
評価ボード

DAC3283EVM — DAC3283 デュアルチャネル、16 ビット、800MSPS、1x ~ 4x 補間 D/A コンバータの評価モジュール

The DAC3283EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS DAC3283 digital-to-analog converter (DAC) with 8-byte wide DDR LVDS data input, integrated 2x/4x interpolation filters and exceptional linearity at high IFs. The (...)

ユーザー ガイド: PDF
評価ボード

TRF370417EVM — TRF370417 評価基板

TRF370417EVM 評価基板 (EVM) は、基地局と RF 通信機器の送信パスを使用するアプリケーションに適した基板で、直接起動直交変調器である TRF370417 を評価することを企図しています。
ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-01435 — 高帯域幅、ゼロ IF のマイクロ波バックホール向けリファレンス デザイン

TSW40RF82EVM リファレンス デザインは、DAC38RF82 を高性能変調器 TRF370417EVM に接続するためのプラットフォームを提供します。TRF370417EVM は、マイクロ波バックホール アプリケーションで一般的な場合と同様に、最大 6GHz の広帯域信号を変調できます。TRF370417 デバイスの代わりに、より適切な高周波デバイスを使用することもできます。デジタル/アナログ コンバータ(DAC)と変調器との間のインターフェイスに必要な変更は最小限です。このデザインは、TSW40RF82EVM と TRF370417EVM との間のインターフェイス方法を示します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00335 — High Bandwidth, High Frequency Transmitter Reference Design

このリファレンス・デザインでは、DAC38J84 のような電流源 DAC を TRF3704 変調器と組み合わせて、高帯域および高周波のアプリケーションをサポートする場合に必要とされる回路の変更を示します。  TRF3704 は 6GHz の変調器であり、BB の広い帯域幅をサポートできます。  DAC38J84 は 2.5GSPS のコンバータであり、600MHz のベースバンド帯域幅をサポートできます。  この組み合わせにより、従来はハイエンド通信システムで達成が困難だった周波数と帯域幅での動作を容易に実現できるようになります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00077 — アナログ連動ネットワーク、DAC348x およびモジュレーター用

The analog interface circuits in this reference design are often used between current-source based digital-to analog converters (DAC) and quadrature modulators. While the DAC348x is used as an example of a TI high-speed DAC, the circuits can be applied to other current-source based converters with (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGE) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ