TRF7962A

アクティブ

TRF7962A ISO15693 向け、フル統合型、13.56MHz RFID リーダー / ライター IC

製品詳細

Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -20 to 85 Rating Catalog Transmission principle FDX - ASK, FSK, OOK, PSK
Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -20 to 85 Rating Catalog Transmission principle FDX - ASK, FSK, OOK, PSK
VQFN (RHB) 32 25 mm² 5 x 5
  • Completely Integrated Protocol Handling for ISO/IEC 15693 and ISO/IEC 18000-3
  • Input Voltage Range: 2.7 VDC to 5.5 VDC
  • Programmable Output Power:
    +20 dBm (100 mW) or +23 dBm (200 mW)
  • Programmable I/O Voltage Levels:
    1.8 VDC to 5.5 VDC
  • Programmable System Clock Frequency Output (RF, RF/2, RF/4)
  • Programmable Modulation Depth
  • Dual Receiver Architecture With RSSI for Elimination of "Read Holes" and Adjacent Reader System or Ambient In-Band Noise Detection
  • Programmable Power Modes for Ultra-Low-Power System Design (Power Down <0.5 µA)
  • Parallel or SPI Interface
  • Integrated Voltage Regulator for Microcontroller Supply
  • Temperature Range: –25°C to 85°C
  • 32-Pin QFN Package (5 mm × 5 mm) (RHB)
  • Completely Integrated Protocol Handling for ISO/IEC 15693 and ISO/IEC 18000-3
  • Input Voltage Range: 2.7 VDC to 5.5 VDC
  • Programmable Output Power:
    +20 dBm (100 mW) or +23 dBm (200 mW)
  • Programmable I/O Voltage Levels:
    1.8 VDC to 5.5 VDC
  • Programmable System Clock Frequency Output (RF, RF/2, RF/4)
  • Programmable Modulation Depth
  • Dual Receiver Architecture With RSSI for Elimination of "Read Holes" and Adjacent Reader System or Ambient In-Band Noise Detection
  • Programmable Power Modes for Ultra-Low-Power System Design (Power Down <0.5 µA)
  • Parallel or SPI Interface
  • Integrated Voltage Regulator for Microcontroller Supply
  • Temperature Range: –25°C to 85°C
  • 32-Pin QFN Package (5 mm × 5 mm) (RHB)

The TRF7962A device is an integrated analog front-end (AFE) and data-framing device for a 13.56-MHz RFID reader/writer system that supports ISO/IEC 15693. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity identification systems.

The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed.

The TRF7962A device supports data rates 6 kbps and 26 kbps with all framing and synchronization tasks for the ISO protocols onboard. The device also supports reader/writer mode for NFC Forum tag type 5. NFC Forum tag type 5 is supported with the built-in protocol decoders used in Direct Mode 2. NFC Forum tag type 1 requires the use of Direct Mode 0. Other standards and custom protocols can also be implemented by using Direct Mode 0. Direct Mode 0 lets the user fully control the AFE and also gain access to the raw subcarrier data or the unframed, but already ISO-formatted, data and the associated (extracted) clock signal.

The receiver system has a dual-input receiver architecture to maximize communication robustness. The receivers also include various automatic and manual gain control options. The received signal strength from transponders, ambient sources, or internal levels is available in the RSSI register.

A SPI or parallel interface can be used for the communication between the MCU and the TRF7962A reader. When the built-in hardware encoders and decoders are used, transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders or decoders can be bypassed so the MCU can process the data in real time.

The TRF7962A device supports a wide supply voltage range of 2.7 V to 5.5 V and data communication levels from 1.8 V to 5.5 V for the MCU I/O interface.

The transmitter has selectable output power levels of 100 mW (+20 dBm) or 200 mW (+23 dBm) equivalent into a 50-Ω load when using a 5-V supply and supports OOK and ASK modulation with selectable modulation depth.

The built-in programmable auxiliary voltage regulator delivers up to 20 mA to supply an MCU and additional external circuits within the reader system.

To evaluate the latest products in the TRF79xx product family – TRF7970A and TRF7964A – see the NFC Transceiver Booster Pack.

Documentation, Tools, Reference Designs, and Software, Samples

The TRF7962A device is an integrated analog front-end (AFE) and data-framing device for a 13.56-MHz RFID reader/writer system that supports ISO/IEC 15693. Built-in programming options make it suitable for a wide range of applications for proximity and vicinity identification systems.

The reader is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed.

The TRF7962A device supports data rates 6 kbps and 26 kbps with all framing and synchronization tasks for the ISO protocols onboard. The device also supports reader/writer mode for NFC Forum tag type 5. NFC Forum tag type 5 is supported with the built-in protocol decoders used in Direct Mode 2. NFC Forum tag type 1 requires the use of Direct Mode 0. Other standards and custom protocols can also be implemented by using Direct Mode 0. Direct Mode 0 lets the user fully control the AFE and also gain access to the raw subcarrier data or the unframed, but already ISO-formatted, data and the associated (extracted) clock signal.

The receiver system has a dual-input receiver architecture to maximize communication robustness. The receivers also include various automatic and manual gain control options. The received signal strength from transponders, ambient sources, or internal levels is available in the RSSI register.

A SPI or parallel interface can be used for the communication between the MCU and the TRF7962A reader. When the built-in hardware encoders and decoders are used, transmit and receive functions use a 12-byte FIFO register. For direct transmit or receive functions, the encoders or decoders can be bypassed so the MCU can process the data in real time.

The TRF7962A device supports a wide supply voltage range of 2.7 V to 5.5 V and data communication levels from 1.8 V to 5.5 V for the MCU I/O interface.

The transmitter has selectable output power levels of 100 mW (+20 dBm) or 200 mW (+23 dBm) equivalent into a 50-Ω load when using a 5-V supply and supports OOK and ASK modulation with selectable modulation depth.

The built-in programmable auxiliary voltage regulator delivers up to 20 mA to supply an MCU and additional external circuits within the reader system.

To evaluate the latest products in the TRF79xx product family – TRF7970A and TRF7964A – see the NFC Transceiver Booster Pack.

Documentation, Tools, Reference Designs, and Software, Samples

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TRF7962A Fully Integrated 13.56-MHz RFID Reader/Writer IC For ISO/IEC 15693 and ISO/IEC 18000-3 Standards データシート (Rev. G) PDF | HTML 2020年 3月 11日
アプリケーション・ノート Antenna Design Guide for the TRF79xxA (Rev. C) 2020年 3月 10日
アプリケーション・ノート Frequently asked questions for TRF7960A, TRF7962A, and TRF7963A devices (Rev. B) PDF | HTML 2019年 3月 13日
アプリケーション・ノート Using the SPI Interface with TRF7960 (Rev. B) PDF | HTML 2018年 11月 27日
アプリケーション・ノート TRF79xxA HF-RFID Reader Layout Design Guide (Rev. A) 2016年 4月 18日
ホワイト・ペーパー Near Field Communication (Rev. B) 2016年 3月 18日
技術記事 NFC/RFID for access control: Sniffing for cards PDF | HTML 2015年 4月 21日
ホワイト・ペーパー NFCソリューション 最新英語版 (Rev.B) 2014年 10月 4日
アプリケーション・ノート NFC/RFID Reader Ultra-Low-Power Card Presence Detect With MSP430 and TRF79xxA 2013年 3月 18日
アプリケーション・ノート Implementation of ISO15693 Protocol in the TI TRF796x 2009年 4月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

サンプル・コードまたはデモ

SLOC297 DLP-7970ABP Example Code

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLOC134 TRF7960EVM GUI Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLOC135 TRF7960EVM GUI Source Code

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDM-NFC-EZ430-MODULE — NFC EZ430 リーダー・モジュール、リファレンス・デザイン

このリファレンス・デザインは、近距離通信(NFC)モジュールのハードウェアおよびソフトウェアのサンプルをご提供します。このモジュールは、インターフェイスを単純化するため、TI の eZ430 UART 接続を使用します。ファームウェアのサンプルは、ISO15693、ISO14443A、ISO14443B および Felica タグを読み取ることにより、NFC リーダー/ライター機能をデモンストレーションします。一部の評価モジュールとは異なり、この NFC (...)
回路図: PDF
リファレンス・デザイン

TIDM-RFID-TRANSCEIVER — RFID トランシーバ・リファレンス・デザイン

この無線周波数認識(RFID)リファレンス・デザインは、必要なコンポーネントとレイアウト上の考慮事項の概要を示し、トランスポンダから RFID データを抽出するために RFID をアプリケーションに実装するファームウェアのサンプルを提供します。RFID は、アクセス制御、プリペイメント、在庫管理を可能にします。設計者は、提供される資料、ハードウェア、サンプル・コードを使用して、MSP430 や選択したマイコンに対応した RFID 機能を迅速に実装することができます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-NFC-READER — NFC & RFID 超低消費電力カード存在検出リファレンス・デザイン

TRF79xxA を MSP430 マイコンと組み合わせたこのリファレンス・デザインは、フル機能のバッテリ動作 RFID/NFC リーダーです。この設計では、シンプルな回路と小さいファームウェア・コントロール・ロジック・ループを追加することで、既存の設計に NFC/RFID 機能を追加する方法について詳細に示しています。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian