Rating
Automotive
Topology
Boost, Flyback, SEPIC
Vin (max) (V)
18
Vin (min) (V)
2.9
Vout (max) (V)
38
Vout (min) (V)
2.9
Switch current limit (typ) (A)
3.8
Features
Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.003
Duty cycle (max) (%)
93
TI functional safety category
Functional Safety-Capable
Rating
Automotive
Topology
Boost, Flyback, SEPIC
Vin (max) (V)
18
Vin (min) (V)
2.9
Vout (max) (V)
38
Vout (min) (V)
2.9
Switch current limit (typ) (A)
3.8
Features
Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.003
Duty cycle (max) (%)
93
TI functional safety category
Functional Safety-Capable