Rating
Automotive
Topology
Boost, Flyback, Forward, SEPIC
Vin (max) (V)
40
Vin (min) (V)
2.97
Vout (max) (V)
500
Vout (min) (V)
1.26
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup
Duty cycle (max) (%)
100
Iq (typ) (A)
0.0027
Operating temperature range (°C)
-40 to 125
Rating
Automotive
Topology
Boost, Flyback, Forward, SEPIC
Vin (max) (V)
40
Vin (min) (V)
2.97
Vout (max) (V)
500
Vout (min) (V)
1.26
Control mode
current mode
Features
Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup
Duty cycle (max) (%)
100
Iq (typ) (A)
0.0027
Operating temperature range (°C)
-40 to 125