ホーム インターフェイス 高速 SerDes FPD-Link SerDes

DS90UH925Q-Q1

アクティブ

HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III シリアライザ

製品詳細

Applications In-vehicle Infotainment (IVI) Input compatibility LVCMOS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility LVCMOS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (RHS) 48 49 mm² 7 x 7
  • Integrated HDCP Cipher Engine with On-chip Key
    Storage
  • Bidirectional Control Interface Channel Interface
    with I2C Compatible Serial Control Bus
  • Supports High Definition (720p) Digital Video
    Format
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • 5 to 85 MHz PCLK Supported
  • Single 3.3V Operation with 1.8 V or 3.3 V Compatible
    LVCMOS I/O Interface
  • AC-coupled STP Interconnect up to 10 meters
  • Parallel LVCMOS Video Inputs
  • DC-balanced & Scrambled Data with Embedded
    Clock
  • HDCP Content Protected
  • Supports HDCP Repeater Application
  • Internal Pattern Generation
  • Low Power Modes Minimize Power Dissipation
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • > 8k V HBM and ISO 10605 ESD rating
  • Backward Compatible Modes
  • Integrated HDCP Cipher Engine with On-chip Key
    Storage
  • Bidirectional Control Interface Channel Interface
    with I2C Compatible Serial Control Bus
  • Supports High Definition (720p) Digital Video
    Format
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • 5 to 85 MHz PCLK Supported
  • Single 3.3V Operation with 1.8 V or 3.3 V Compatible
    LVCMOS I/O Interface
  • AC-coupled STP Interconnect up to 10 meters
  • Parallel LVCMOS Video Inputs
  • DC-balanced & Scrambled Data with Embedded
    Clock
  • HDCP Content Protected
  • Supports HDCP Repeater Application
  • Internal Pattern Generation
  • Low Power Modes Minimize Power Dissipation
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • > 8k V HBM and ISO 10605 ESD rating
  • Backward Compatible Modes

The DS90UH925Q-Q1 serializer, in conjunction with the DS90UH926Q-Q1 deserializer, provides a solution for secure distribution of content-protected digital video within automotive entertainment systems. This chipset translates a parallel RGB Video Interface into a single pair high-speed serialized interface. The digital video data is protected using the industry standard HDCP copy protection scheme. The serial bus scheme, FPD-Link III, supports video and audio data transmission and full duplex control including I2C communication over a single differential link. Consolidation of video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

The DS90UH925Q-Q1 serializer embeds the clock, content protects the data payload, and level shifts the signals to high-speed low voltage differential signaling. Up to 24 RGB data bits are serialized along with three video control signals and up to two I2S data inputs.

EMI is minimized by the use of low voltage differential signaling, data scrambling and randomization and spread spectrum clocking compatibility.

The HDCP cipher engine is implemented in the serializer and deserializer. HDCP keys are stored in on-chip memory.

The DS90UH925Q-Q1 serializer, in conjunction with the DS90UH926Q-Q1 deserializer, provides a solution for secure distribution of content-protected digital video within automotive entertainment systems. This chipset translates a parallel RGB Video Interface into a single pair high-speed serialized interface. The digital video data is protected using the industry standard HDCP copy protection scheme. The serial bus scheme, FPD-Link III, supports video and audio data transmission and full duplex control including I2C communication over a single differential link. Consolidation of video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

The DS90UH925Q-Q1 serializer embeds the clock, content protects the data payload, and level shifts the signals to high-speed low voltage differential signaling. Up to 24 RGB data bits are serialized along with three video control signals and up to two I2S data inputs.

EMI is minimized by the use of low voltage differential signaling, data scrambling and randomization and spread spectrum clocking compatibility.

The HDCP cipher engine is implemented in the serializer and deserializer. HDCP keys are stored in on-chip memory.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DS90UH925AQ-Q1 アクティブ HDCP 付き、5 ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ Similar to DS90UH925Q-Q1 with addition of a local output pin for remote interrupt mirroring from deserializer

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS90UH925Q-Q1 720p 24-bit Color FPD-Link III Serializer with HDCP データシート (Rev. J) PDF | HTML 2014年 11月 7日
アプリケーション・ノート Exploring the Int Test Pattern Generation Feature of FPD-Link III IVI Devices (Rev. G) PDF | HTML 2020年 11月 3日
アプリケーション・ノート Enabling GPIOs in DS90UB925 and DS90UB926 2015年 11月 10日
アプリケーション・ノート Using the I2S Audio Interface of DS90Ux92x FPD-Link III Devices 2013年 5月 4日
アプリケーション・ノート I2C Communication Over FPD-Link III with Bidirectional Control Channel (Rev. A) 2013年 4月 26日
ユーザー・ガイド DS90UH925QSEVB User's Guide 2012年 9月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS90UH925QSEVB — DS90UH925QSEVB 評価ボード

The DS90UH925QSEVB is an evaluation board designed to demonstrate the performance and unique features of the DS90UH925Q FPD-Link III serializer.

The DS90UH925QSEVB board is designed to drive any of TI’s compatible FPD-Link III deserializer devices. The LVCMOS inputs of the DS90UH925Q are accessible (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DS90UH925Q IBIS Model

SNLM118.ZIP (67 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00169 — オートモーティブ TFT LCD ディスプレイ・ソリューション

車載用インフォテインメント・アプリケーション向けに LVDS ソリューション経由でビデオ機能を実装するためのリファレンス・デザインです。ハプティクス・フィードバックを内蔵したマルチタッチ機能、LCD バックライト制御、周辺光検出機能を内蔵しており、ホスト・プロセッサに情報を返すための専用サポート・ラインを不要にしています。このリファレンス・デザインは、2 つの基板を使用しています。メインの電子基板である SAT0059 は、デシリアライザ、マイクロプロセッサ、バックライト・コントローラ、ハプティクス・ドライバ、電源を搭載しています。LCD インターフェイス基板である SAT0096 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RHS) 48 Ultra Librarian