ホーム インターフェイス 高速 SerDes FPD-Link SerDes

DS90UH947-Q1

アクティブ

HDCP 搭載、1080p oLDI、デュアル、FPD-Link III シリアライザ

製品詳細

Applications In-vehicle Infotainment (IVI) Input compatibility LVDS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility LVDS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction SSC Compatible Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGC) 64 81 mm² 9 x 9
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: –40°C to +105°C, TA
  • Supports Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 Resolutions With 24-Bit Color Depth
  • Single and Dual FPD-Link III Outputs
    • Single Link: Up to 96-MHz Pixel Clock
    • Dual Link: Up to 170-MHz Pixel Clock
  • Single and Dual OpenLDI (LVDS) Receiver
    • Configurable 18-Bit RGB or 24-Bit RGB
  • Integrated HDCP v1.4 Cipher Engine with On-Chip Key Storage
  • High-Speed Back Channel Supporting GPIO up to 2 Mbps
  • Supports up to 15 Meters of Cable with Automatic Temperature and Aging Compensation
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • SPI Pass-Through Interface
  • Backward Compatible With DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III Deserializers
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: –40°C to +105°C, TA
  • Supports Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 Resolutions With 24-Bit Color Depth
  • Single and Dual FPD-Link III Outputs
    • Single Link: Up to 96-MHz Pixel Clock
    • Dual Link: Up to 170-MHz Pixel Clock
  • Single and Dual OpenLDI (LVDS) Receiver
    • Configurable 18-Bit RGB or 24-Bit RGB
  • Integrated HDCP v1.4 Cipher Engine with On-Chip Key Storage
  • High-Speed Back Channel Supporting GPIO up to 2 Mbps
  • Supports up to 15 Meters of Cable with Automatic Temperature and Aging Compensation
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • SPI Pass-Through Interface
  • Backward Compatible With DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III Deserializers

The DS90UH947-Q1 is an OpenLDI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UH940-Q1/DS90UH948-Q1 deserializers, provides 1-lane or 2-lane high-speed serial streams over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes an OpenLDI input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The DS90UH947-Q1 supports multi-channel audio received through an external I2S interface. Audio data received by the device is encrypted and sent over the FPD-Link III interface where it is regenerated by the deserializer.

The DS90UH947-Q1 is an OpenLDI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UH940-Q1/DS90UH948-Q1 deserializers, provides 1-lane or 2-lane high-speed serial streams over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes an OpenLDI input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The DS90UH947-Q1 supports multi-channel audio received through an external I2S interface. Audio data received by the device is encrypted and sent over the FPD-Link III interface where it is regenerated by the deserializer.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DS90UH947-Q1 1080p OpenLDI to FPD-Link III serializer with HDCP データシート (Rev. A) PDF | HTML 2019年 3月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS90UH947-Q1EVM — DS90UH947-Q1 評価モジュール

The DS90UH947-Q1EVM (Evaluation Module) converts OpenLDI to FPD-Link III. This kit demonstrates the functionality and operation of the DS90UH947-Q1. The DS90UH947-Q1 is an OpenLDI to FPD-Link III Serializer which, in conjunction with the DS90Ux948/DS90Ux940 Deserializers, takes the data from (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
FPD-Link SerDes
  • DS90UA101-Q1 車載向け、マルチチャネル、デジタル オーディオ シリアライザ
  • DS90UA102-Q1 マルチチャネル デジタル オーディオ デシリアライザ
  • DS90UB633A-Q1 ADAS 向け、1M ピクセル、60 ~ 100MHz PCLK シリアライザ
  • DS90UB635-Q1 車載対応、4.16Gbps、FPD-Link III CSI-2 シリアライザ
  • DS90UB638-Q1 4.16 Gbpsのシングル入力デシリアライザ、MIPI CSI-2出力ポート付き
  • DS90UB662-Q1 シングル MIPI CSI-2 出力ポート搭載、クワッド、2MP (メガピクセル) カメラ ハブ FPD-Link III デシリアライザ
  • DS90UB901Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、14 ビット カラー、FPD-Link III シリアライザ
  • DS90UB902Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、14 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB903Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、18 ビット カラー、FPD-Link III シリアライザ
  • DS90UB904Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、18 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB913A-Q1 25 ~ 100MHz、10 ビットと 12 ビット、FPD-Link III シリアライザ
  • DS90UB913Q-Q1 10 ~ 100MHz、10/12 ビット FPD-Link III シリアライザ
  • DS90UB914A-Q1 25 ~ 100MHz、10/12 ビット、FPD-Link III デシリアライザ
  • DS90UB914Q-Q1 10 ~ 100MHz、10/12 ビット FPD-Link III デシリアライザ
  • DS90UB921-Q1 5 ~ 96MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UB924-Q1 5 ~ 96MHz 24 ビット カラー、FPD-Link III ~ OpenLDI デシリアライザ
  • DS90UB925Q-Q1 双方向制御チャネル付き、5 ~ 85MHz、24 ビット カラー、FPD-Link III シリアライザ
  • DS90UB926Q-Q1 双方向制御チャネル搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB927Q-Q1 双方向制御チャネル付き、5MHz ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UB928Q-Q1 双方向制御チャネル付き、FPD-Link III デシリアライザ
  • DS90UB929-Q1 720p FPD-Link III シリアライザ
  • DS90UB933-Q1 1MP(メガピクセル)/60fps、2MP/30fps のカメラ向け 12 ビット、100MHz FPD-Link III シリアライザ
  • DS90UB934-Q1 1MP (メガピクセル)/ 60fps と 2MP/30fps のカメラ向け、12 ビット、100MHz FPD-Link III デシリアライザ
  • DS90UB935-Q1 1MP(1 メガピクセル)/ 60fps 向け CSI-2 インターフェイス搭載、FPD-Link III 3Gbps シリアライザ
  • DS90UB936-Q1 1MP(メガピクセル)/60fps と 2MP/30fps 向け 1MP-MIPI CSI-2 FPD-Link III デシリアライザ
  • DS90UB940-Q1 1080p、デュアル、FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UB940N-Q1 1080p、デュアル、FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UB941AS-Q1 2K DSI から FPD-Link III へのシリアライザ
  • DS90UB947-Q1 1080p、oLDI、デュアル、FPD-Link III シリアライザ
  • DS90UB948-Q1 1080p oLDI、デュアル FPD-Link III デシリアライザ
  • DS90UB949-Q1 1080p HDMI から FPD-Link III へのブリッジ シリアライザ
  • DS90UB949A-Q1 2K DSI から FPD-Link III へのシリアライザ
  • DS90UB953-Q1 2MP(メガピクセル)/60fps カメラとレーダー向け、2MP MIPI® CSI FPD-2 FPD-Link III シリアライザ
  • DS90UB953A-Q1 CSI-2 インターフェイス搭載、FPD-Link III 4.16Gbps シリアライザ
  • DS90UB954-Q1 複数の CSI-2 出力搭載、2MP/60fps のカメラとレーダー向け、デュアル、2MP (メガピクセル)、FPD-Link III デシリアライザ
  • DS90UB960-Q1 デュアル CSI-2 出力ポート搭載、クワッド、2MP(メガピクセル)カメラ ハブ FPD-Link III デシリアライザ
  • DS90UB962-Q1 シングル CSI-2 出力ポート搭載、クワッド 3Gbps FPD-Link III デシリアライザ ハブ
  • DS90UB964-Q1 1MP カメラ向けデュアル CSI-2 出力ポート搭載、クワッド、1MP(メガピクセル)カメラ ハブ FPD-Link III デシリアライザ
  • DS90UB9702-Q1 8MP (メガピクセル) 以上のカメラと他のセンサ向け、D-PHY CSI-2 出力ポート搭載、FPD-Link IV クワッド デシリアライザ ハブ
  • DS90UB971-Q1 8MP (メガピクセル) 以上のカメラ、レーダー、その他のセンサ向け、CSI-2 インターフェイス搭載、FPD-Link IV 7.55Gbps シリアライザ
  • DS90UH925AQ-Q1 HDCP 付き、5 ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UH925Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III シリアライザ
  • DS90UH926Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III デシリアライザ
  • DS90UH927Q-Q1 HDCP 付き、5MHz ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UH928Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III から FPD-Link へのデシリアライザ
  • DS90UH929-Q1 HDCP 搭載、720p FPD-Link III シリアライザ
  • DS90UH940-Q1 HDCP 搭載、1080p FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UH940N-Q1 HDCP 搭載 1080p FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UH941AS-Q1 ビデオ分割 / HDCP 機能搭載、2K DSI から FPD-Link III へのブリッジ シリアライザ
  • DS90UH947-Q1 HDCP 搭載、1080p oLDI、デュアル、FPD-Link III シリアライザ
  • DS90UH948-Q1 HDCP 搭載、1080p oLDI、デュアル、FPD-Link III デシリアライザ
  • DS90UH949-Q1 HDCP 搭載、2K DSI から FPD-Link III へのシリアライザ
  • DS90UH949A-Q1 HDCP 搭載、2K DSI から FPD-Link III へのシリアライザ
シリアル デジタル インターフェイス (SDI) IC
  • LMH0387 3G HD/SD SDI、構成可能な I/O アダプティブ ケーブル イコライザ / ケーブル ドライバ
V3Link SerDes
  • TDES4940 高解像度パネル向け、4K V³Link™ から DP/eDP へのシリアライザ
  • TDES954 高速センサ向け、4.16Gbps、MIPI® CSI-2 V³Link デシリアライザ デュアル ハブ
  • TDES960 高速センサ向け、4.16Gbps、MIPI® CSI-2 V³Link デシリアライザ クワッド ハブ
  • TDES9640 高速センサー用 7.55Gbps MIPI® CSI-2 V³Link™ デシリアライザ・クアッドハブ
  • TSER4905 高解像度パネル向け、4K DSI から V³Link™ へのシリアライザ
  • TSER953 高速センサ向け、 4.16Gbps、MIPI® CSI-2 V³Link シリアライザ
  • TSER9615 高速センサ向け、7.55Gbps、MIPI® CSI-2 V³Link™ シリアライザ
ハードウェア開発
評価ボード
  • DP83640T-EVK DP83640T 評価デモ・ボード
  • DS100BR410EVK-4 DS100BR410 低消費電力、4チャネル・リピータ 評価モジュール、10.3125Gbps イコライザおよびディエンファシス・ドライバ付
  • DS80PCI800EVK DS80PCI800EVK 評価モジュール
  • DS90UB913A-CXEVM FPD-Link III シリアライザ EVM
  • DS90UB914A-CXEVM FPD-Link III デシリアライザ EVM
  • DS90UB921-Q1EVM 5~96MHz 対応の DS90UB921-Q1 は、STP または同軸ケーブル用の FPD-Link III シリアライザです
  • DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III デシリアライザ評価基板
  • DS90UB926QSEVB DS90UB926Q 評価モジュール
  • DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III シリアライザ評価モジュール
  • DS90UB928QEVM DS90UB928QEVM FPD-Link III Deserializer Evaluation Module
  • DS90UB929-Q1EVM DS90UB929-Q1 評価モジュール
  • DS90UB933-Q1EVM STP または同軸ケーブル用 100MHz、12 ビット DS90UB933-Q1 FPD-Link III シリアライザ評価基板
  • DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III カメラ デシリアライザ評価基板
  • DS90UB940-Q1EVM DS90UB940-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UB941AS-Q1EVM DSI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UB947-Q1EVM DS90UB947-Q1 評価モジュール
  • DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UB949-Q1EVM DS90UB949-Q1 評価モジュール
  • DS90UB949A-Q1EVM HDMI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UB953-Q1EVM 2MP (メガピクセル) /60fps カメラとレーダー評価基板向けの DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III シリアライザ
  • DS90UB953A-Q1EVM 2.3MP/60fps カメラ、その他のセンサ向け、CSI-2 インターフェイス搭載、FPD-Link III 4.16Gbps シリアライザ
  • DS90UB954-Q1EVM FPD-Link III カメラ デシリアライザの評価基板
  • DS90UB960-Q1EVM デュアル MIPI CSI-2 ポート搭載クワッド FPD-Link III デシリアライザ ハブの評価基板
  • DS90UB964-Q1EVM FPD-Link III カメラ ハブ デシリアライザの評価基板
  • DS90UB964-Q1EVMTDA TDA3x サポート付き FPD-Link III カメラ ハブ デシリアライザの評価基板
  • DS90UH925QSEVB DS90UH925QSEVB 評価ボード
  • DS90UH926QSEVB DS90UH926QSEVB 評価モジュール
  • DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III シリアライザ評価モジュール
  • DS90UH928QEVM DS90UH928QEVM FPD-Link III Deserializer Evaluation Module
  • DS90UH929-Q1EVM DS90UH929-Q1 評価モジュール
  • DS90UH940-Q1EVM DS90UH940-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UH941AS-Q1EVM DSI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UH947-Q1EVM DS90UH947-Q1 評価モジュール
  • DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UH949-Q1EVM DS90UH949-Q1 評価モジュール
  • DS90UH949A-Q1EVM DS90UH949A-Q1 評価基板
  • SD307EVK ケーブル検出機能搭載、シングル / デュアル、3Gbps HD/SD SDI ケーブル・ドライバの評価基板
  • SD384EVK SD384EVK - LMH0384 ケーブル・イコライザ用評価ボード
  • SD394EVK SD394EVK - LMH0394 ケーブル・イコライザ用評価ボード
サポート・ソフトウェア

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
FPD-Link SerDes
  • DS90UA101-Q1 車載向け、マルチチャネル、デジタル オーディオ シリアライザ
  • DS90UA102-Q1 マルチチャネル デジタル オーディオ デシリアライザ
  • DS90UB901Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、14 ビット カラー、FPD-Link III シリアライザ
  • DS90UB902Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、14 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB903Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、18 ビット カラー、FPD-Link III シリアライザ
  • DS90UB904Q-Q1 双方向制御チャネル搭載、10 ~ 43MHz、18 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB913A-Q1 25 ~ 100MHz、10 ビットと 12 ビット、FPD-Link III シリアライザ
  • DS90UB913Q-Q1 10 ~ 100MHz、10/12 ビット FPD-Link III シリアライザ
  • DS90UB914A-Q1 25 ~ 100MHz、10/12 ビット、FPD-Link III デシリアライザ
  • DS90UB914Q-Q1 10 ~ 100MHz、10/12 ビット FPD-Link III デシリアライザ
  • DS90UB921-Q1 5 ~ 96MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UB924-Q1 5 ~ 96MHz 24 ビット カラー、FPD-Link III ~ OpenLDI デシリアライザ
  • DS90UB925Q-Q1 双方向制御チャネル付き、5 ~ 85MHz、24 ビット カラー、FPD-Link III シリアライザ
  • DS90UB926Q-Q1 双方向制御チャネル搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III デシリアライザ
  • DS90UB927Q-Q1 双方向制御チャネル付き、5MHz ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UB928Q-Q1 双方向制御チャネル付き、FPD-Link III デシリアライザ
  • DS90UB929-Q1 720p FPD-Link III シリアライザ
  • DS90UB933-Q1 1MP(メガピクセル)/60fps、2MP/30fps のカメラ向け 12 ビット、100MHz FPD-Link III シリアライザ
  • DS90UB934-Q1 1MP (メガピクセル)/ 60fps と 2MP/30fps のカメラ向け、12 ビット、100MHz FPD-Link III デシリアライザ
  • DS90UB935-Q1 1MP(1 メガピクセル)/ 60fps 向け CSI-2 インターフェイス搭載、FPD-Link III 3Gbps シリアライザ
  • DS90UB936-Q1 1MP(メガピクセル)/60fps と 2MP/30fps 向け 1MP-MIPI CSI-2 FPD-Link III デシリアライザ
  • DS90UB940-Q1 1080p、デュアル、FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UB940N-Q1 1080p、デュアル、FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UB941AS-Q1 2K DSI から FPD-Link III へのシリアライザ
  • DS90UB947-Q1 1080p、oLDI、デュアル、FPD-Link III シリアライザ
  • DS90UB948-Q1 1080p oLDI、デュアル FPD-Link III デシリアライザ
  • DS90UB949-Q1 1080p HDMI から FPD-Link III へのブリッジ シリアライザ
  • DS90UB949A-Q1 2K DSI から FPD-Link III へのシリアライザ
  • DS90UB953-Q1 2MP(メガピクセル)/60fps カメラとレーダー向け、2MP MIPI® CSI FPD-2 FPD-Link III シリアライザ
  • DS90UB953A-Q1 CSI-2 インターフェイス搭載、FPD-Link III 4.16Gbps シリアライザ
  • DS90UB954-Q1 複数の CSI-2 出力搭載、2MP/60fps のカメラとレーダー向け、デュアル、2MP (メガピクセル)、FPD-Link III デシリアライザ
  • DS90UB960-Q1 デュアル CSI-2 出力ポート搭載、クワッド、2MP(メガピクセル)カメラ ハブ FPD-Link III デシリアライザ
  • DS90UB962-Q1 シングル CSI-2 出力ポート搭載、クワッド 3Gbps FPD-Link III デシリアライザ ハブ
  • DS90UB964-Q1 1MP カメラ向けデュアル CSI-2 出力ポート搭載、クワッド、1MP(メガピクセル)カメラ ハブ FPD-Link III デシリアライザ
  • DS90UB9702-Q1 8MP (メガピクセル) 以上のカメラと他のセンサ向け、D-PHY CSI-2 出力ポート搭載、FPD-Link IV クワッド デシリアライザ ハブ
  • DS90UB971-Q1 8MP (メガピクセル) 以上のカメラ、レーダー、その他のセンサ向け、CSI-2 インターフェイス搭載、FPD-Link IV 7.55Gbps シリアライザ
  • DS90UB9722-Q1 車載、8MP (メガピクセル) 以上のカメラとセンサ向け、D-PHY CSI-2 出力ポート搭載、FPD-Link IV デュアル デシリアライザ ハブ
  • DS90UB981-Q1 4K DSI から FPD-Link IV へのブリッジ シリアライザ
  • DS90UB983-Q1 4K DisplayPort™/eDP から FPD-Link IV へのブリッジ シリアライザ
  • DS90UB984-Q1 4K FPD-Link IV から組込み DisplayPort™ へのブリッジ デシリアライザ
  • DS90UB988-Q1 4K FPD-Link IV から OpenLDI へのデシリアライザ
  • DS90UH925AQ-Q1 HDCP 付き、5 ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UH925Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III シリアライザ
  • DS90UH926Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III デシリアライザ
  • DS90UH927Q-Q1 HDCP 付き、5MHz ~ 85MHz 24 ビット カラー FPD-Link III シリアライザ
  • DS90UH928Q-Q1 HDCP 機能搭載、5 ~ 85MHz、24 ビット カラー、FPD-Link III から FPD-Link へのデシリアライザ
  • DS90UH929-Q1 HDCP 搭載、720p FPD-Link III シリアライザ
  • DS90UH940-Q1 HDCP 搭載、1080p FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UH940N-Q1 HDCP 搭載 1080p FPD-Link III から CSI-2 へのデシリアライザ
  • DS90UH941AS-Q1 ビデオ分割 / HDCP 機能搭載、2K DSI から FPD-Link III へのブリッジ シリアライザ
  • DS90UH947-Q1 HDCP 搭載、1080p oLDI、デュアル、FPD-Link III シリアライザ
  • DS90UH948-Q1 HDCP 搭載、1080p oLDI、デュアル、FPD-Link III デシリアライザ
  • DS90UH949-Q1 HDCP 搭載、2K DSI から FPD-Link III へのシリアライザ
  • DS90UH949A-Q1 HDCP 搭載、2K DSI から FPD-Link III へのシリアライザ
  • DS90UH981-Q1 HDCP 対応、4K DSI から FPD-Link IV へのブリッジ シリアライザ
  • DS90UH983-Q1 HDCP 対応、4K DisplayPort™/eDP から FPD-Link IV へのブリッジ シリアライザ
  • DS90UH984-Q1 4K FPD-Link IV から組込み DisplayPort™ へのブリッジ デシリアライザの評価基板
  • DS90UH988-Q1 HDCP 対応、4K FPD-Link IV から OpenLDI へのデシリアライザ
V3Link SerDes
  • TDES4940 高解像度パネル向け、4K V³Link™ から DP/eDP へのシリアライザ
  • TDES954 高速センサ向け、4.16Gbps、MIPI® CSI-2 V³Link デシリアライザ デュアル ハブ
  • TDES960 高速センサ向け、4.16Gbps、MIPI® CSI-2 V³Link デシリアライザ クワッド ハブ
  • TDES9640 高速センサー用 7.55Gbps MIPI® CSI-2 V³Link™ デシリアライザ・クアッドハブ
  • TSER4905 高解像度パネル向け、4K DSI から V³Link™ へのシリアライザ
  • TSER953 高速センサ向け、 4.16Gbps、MIPI® CSI-2 V³Link シリアライザ
  • TSER9615 高速センサ向け、7.55Gbps、MIPI® CSI-2 V³Link™ シリアライザ
ハードウェア開発
評価ボード
  • DS90UB913A-CXEVM FPD-Link III シリアライザ EVM
  • DS90UB914A-CXEVM FPD-Link III デシリアライザ EVM
  • DS90UB921-Q1EVM 5~96MHz 対応の DS90UB921-Q1 は、STP または同軸ケーブル用の FPD-Link III シリアライザです
  • DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III デシリアライザ評価基板
  • DS90UB926QSEVB DS90UB926Q 評価モジュール
  • DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III シリアライザ評価モジュール
  • DS90UB928QEVM DS90UB928QEVM FPD-Link III Deserializer Evaluation Module
  • DS90UB929-Q1EVM DS90UB929-Q1 評価モジュール
  • DS90UB933-Q1EVM STP または同軸ケーブル用 100MHz、12 ビット DS90UB933-Q1 FPD-Link III シリアライザ評価基板
  • DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III カメラ デシリアライザ評価基板
  • DS90UB940-Q1EVM DS90UB940-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UB941AS-Q1EVM DSI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UB947-Q1EVM DS90UB947-Q1 評価モジュール
  • DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UB949-Q1EVM DS90UB949-Q1 評価モジュール
  • DS90UB949A-Q1EVM HDMI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UB953-Q1EVM 2MP (メガピクセル) /60fps カメラとレーダー評価基板向けの DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III シリアライザ
  • DS90UB953A-Q1EVM 2.3MP/60fps カメラ、その他のセンサ向け、CSI-2 インターフェイス搭載、FPD-Link III 4.16Gbps シリアライザ
  • DS90UB954-Q1EVM FPD-Link III カメラ デシリアライザの評価基板
  • DS90UB960-Q1EVM デュアル MIPI CSI-2 ポート搭載クワッド FPD-Link III デシリアライザ ハブの評価基板
  • DS90UB964-Q1EVM FPD-Link III カメラ ハブ デシリアライザの評価基板
  • DS90UB964-Q1EVMTDA TDA3x サポート付き FPD-Link III カメラ ハブ デシリアライザの評価基板
  • DS90UB9702-Q1EVM DS90UB9702-Q1 評価基板
  • DS90UB971-Q1EVM DS90UB971-Q1 評価基板
  • DS90UB981-Q1CEVM DS90UB981-Q1 同軸ケーブル アプリケーション向け、MIPI DSI から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UB981-Q1EVM DS90UB981-Q1 DSI ~ FPD-Link IV ブリッジ シリアライザの評価基板
  • DS90UB981-Q1MEVM DS90UB981-Q1:4K DSI から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UB983-Q1CEVM DS90UB983-Q1 同軸ケーブル アプリケーション向け、DisplayPort から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UB983-Q1EVM DS90UB983-Q1 DisplayPort から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UB983-Q1MEVM DS90UB983-Q1 DisplayPort から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UB984-Q1CEVM DS90UB984-Q1 同軸対応、FPD-Link IV から Embedded DisplayPort へのブリッジ デシリアライザの評価基板
  • DS90UB984-Q1EVM DS90UB984-Q1 FPD-Link IV デシリアライザの評価基板
  • DS90UB984-Q1MEVM DS90UB984-Q1:4K FPD-Link IV から embedded DisplayPort へのブリッジ デシリアライザの評価基板
  • DS90UB988-Q1CEVM DS90UB988-Q1 同軸ケーブル アプリケーション向け、FPD IV から OpenLDI へのブリッジ シリアライザの評価基板
  • DS90UB988-Q1EVM DS90UH988-Q1 FPD-Link IV デシリアライザの評価基板
  • DS90UB988-Q1MEVM DS90UH988-Q1 FPD-Link IV デシリアライザの評価基板
  • DS90UH925QSEVB DS90UH925QSEVB 評価ボード
  • DS90UH926QSEVB DS90UH926QSEVB 評価モジュール
  • DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III シリアライザ評価モジュール
  • DS90UH928QEVM DS90UH928QEVM FPD-Link III Deserializer Evaluation Module
  • DS90UH929-Q1EVM DS90UH929-Q1 評価モジュール
  • DS90UH940-Q1EVM DS90UH940-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UH941AS-Q1EVM DSI から FPD-link III へのブリッジ シリアライザの評価基板
  • DS90UH947-Q1EVM DS90UH947-Q1 評価モジュール
  • DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III デシリアライザ評価モジュール
  • DS90UH949-Q1EVM DS90UH949-Q1 評価モジュール
  • DS90UH949A-Q1EVM DS90UH949A-Q1 評価基板
  • DS90UH981-Q1EVM DS90UH981-Q1 DSI から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UH981-Q1MEVM DS90UH981-Q1 DSI から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UH983-Q1EVM DS90UH983-Q1 DisplayPort から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UH983-Q1MEVM DS90UH983-Q1 DisplayPort から FPD-Link IV へのブリッジ シリアライザの評価基板
  • DS90UH984-Q1EVM DS90UH984-Q1 FPD-Link IV から embedded displayport ブリッジへの変換デシリアライザの評価基板
  • DS90UH984-Q1MEVM DS90UH984-Q1 FPD-Link IV から embedded displayport ブリッジへの変換デシリアライザの評価基板
  • DS90UH988-Q1EVM DS90UH988-Q1 FPD-Link IV から OpenLDI へのデシリアライザの評価基板
  • DS90UH988-Q1MEVM DS90UH988-Q1 FPD-Link IV から OpenLDI へのデシリアライザの評価基板
シミュレーション・モデル

DS90UH947_Q1 IBIS Model

SNLM189.ZIP (51 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ