ホーム インターフェイス 高速 SerDes FPD-Link SerDes

DS90UH940-Q1

アクティブ

HDCP 搭載、1080p FPD-Link III から CSI-2 へのデシリアライザ

製品詳細

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility MIPI CSI-2 Color depth (bpp) 24 Features HDCP Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (NKD) 64 81 mm² 9 x 9
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature
  • Supports pixel clock frequency up to 170 MHz for WUXGA (1920×1200) and 1080p60 resolutions With 24-Bit color depth
  • 1-Lane or 2-Lane FPD-link III interface with deskew capability
  • MIPI® D-PHY / CSI-2 transmitter
    • CSI-2 output ports with selectable 2- or 4- lane operation, up to 1.3 Gbps each lane
    • Video formats: RGB888/666/565, YUV422/420, RAW8/10/12
    • Programmable virtual channel identifier
  • Integrated HDCP cipher engine with on-chip key storage
  • Four high-speed GPIOs (up to 2 Mbps each)
  • Adaptive receive equalization
    • Compensates for channel insertion loss of up to –15.3 dB at 1.7 GHz
    • Provides automatic temperature and cable aging compensation
  • SPI control interfaces up to 3.3 Mbps
  • I2C (Master/Slave) With 1-Mbps fast-mode plus
  • Supports 7.1 multiple I2S (4 data) channels
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature
  • Supports pixel clock frequency up to 170 MHz for WUXGA (1920×1200) and 1080p60 resolutions With 24-Bit color depth
  • 1-Lane or 2-Lane FPD-link III interface with deskew capability
  • MIPI® D-PHY / CSI-2 transmitter
    • CSI-2 output ports with selectable 2- or 4- lane operation, up to 1.3 Gbps each lane
    • Video formats: RGB888/666/565, YUV422/420, RAW8/10/12
    • Programmable virtual channel identifier
  • Integrated HDCP cipher engine with on-chip key storage
  • Four high-speed GPIOs (up to 2 Mbps each)
  • Adaptive receive equalization
    • Compensates for channel insertion loss of up to –15.3 dB at 1.7 GHz
    • Provides automatic temperature and cable aging compensation
  • SPI control interfaces up to 3.3 Mbps
  • I2C (Master/Slave) With 1-Mbps fast-mode plus
  • Supports 7.1 multiple I2S (4 data) channels

The DS90UH940-Q1 is a FPD-Link III deserializer which, together with the DS90UH949/947/929-Q1 serializers, converts 1-lane or 2-lane FPD-Link III streams into a MIPI® CSI-2 format. The deserializer can operate over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into a camera serial interface (CSI-2) format that can support video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs decreases the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically senses the FPD-Link III channels and supplies a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

The DS90UH940-Q1 is a FPD-Link III deserializer which, together with the DS90UH949/947/929-Q1 serializers, converts 1-lane or 2-lane FPD-Link III streams into a MIPI® CSI-2 format. The deserializer can operate over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It recovers the data from one or two FPD-Link III serial streams and translates it into a camera serial interface (CSI-2) format that can support video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs decreases the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device automatically senses the FPD-Link III channels and supplies a clock alignment and de-skew functionality without the need for any special training patterns. This ensures skew phase tolerance from mismatches in interconnect wires such as PCB trace routing, cable pair-to-pair length differences, and connector imbalances.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS90UH940-Q1 1080p FPD-Link III to CSI-2 Deserializer with HDCP データシート (Rev. B) PDF | HTML 2020年 4月 21日
ユーザー・ガイド FPD-Link Margin Analysis Program (MAP) user's guide 2019年 1月 14日
アプリケーション・ノート How to Configure DS90UH940N-Q1 MIPI ® D-PHY Timing Parameters 2019年 1月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS90UH940-Q1EVM — DS90UH940-Q1EVM FPD-Link III デシリアライザ評価モジュール

The Texas Instruments DS90UH940-Q1EVM evaluation module (EVM) converts FPD-Link III to MIPI CSI-2. This kit will demonstrate the functionality and operation of the DS90UH940-Q1. The DS90UH940-Q1 supports HDCP content protection. The DS90UH940-Q1 is a FPD-Link III Deserializer which, in conjunction (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DS90UH940-Q1 IBIS Model

SNLM181.ZIP (78 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NKD) 64 Ultra Librarian