LMK61E08

アクティブ

EEPROM 内蔵、超低ジッタ、プログラマブル発振器

製品詳細

Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 25 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.09
Output type HCSL, LVDS, LVPECL Output frequency (MHz) 1000 Stability (ppm) 25 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.09
QFM (SIA) 6 35 mm² 7 x 5
  • Ultra-Low Noise, High Performance
    • Jitter: 90-fs RMS Typical fOUT > 100 MHz on LMK61E08
    • PSRR: –70 dBc, Robust Supply Noise Immunity on LMK61E08
  • Flexible Output Format on LMK61E08
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±25 ppm
  • System Level Features
    • Glitch-Less Frequency Margining: Up to ±1000 ppm From Nominal
    • Internal EEPROM: User Configurable Start-Up Settings
  • Other Features
    • Device Control: Fast Mode I2C up to 1000 kHz
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40ºC to +85ºC)
    • 7-mm × 5-mm 6-Pin Package
  • Default Frequency:
    • 70.656 MHz
  • Ultra-Low Noise, High Performance
    • Jitter: 90-fs RMS Typical fOUT > 100 MHz on LMK61E08
    • PSRR: –70 dBc, Robust Supply Noise Immunity on LMK61E08
  • Flexible Output Format on LMK61E08
    • LVPECL up to 1 GHz
    • LVDS up to 900 MHz
    • HCSL up to 400 MHz
  • Total Frequency Tolerance of ±25 ppm
  • System Level Features
    • Glitch-Less Frequency Margining: Up to ±1000 ppm From Nominal
    • Internal EEPROM: User Configurable Start-Up Settings
  • Other Features
    • Device Control: Fast Mode I2C up to 1000 kHz
    • 3.3-V Operating Voltage
    • Industrial Temperature Range (–40ºC to +85ºC)
    • 7-mm × 5-mm 6-Pin Package
  • Default Frequency:
    • 70.656 MHz

The LMK61E08 family of ultra-low jitter PLLatinum™ programmable oscillators uses fractional-N frequency synthesizers with integrated VCOs to generate commonly used reference clocks. The output on LMK61E08 can be configured as LVPECL, LVDS, or HCSL. The device features self-start-up from on-chip EEPROM to generate a factory-programmed default output frequency, or the device registers and EEPROM settings are fully programmable in-system through an I2C serial interface. The device provides fine and coarse frequency margining control through an I2C serial interface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes or glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency margining features also facilitate system design verification tests (DVT), such as standards compliance and system timing margin testing.

The LMK61E08 family of ultra-low jitter PLLatinum™ programmable oscillators uses fractional-N frequency synthesizers with integrated VCOs to generate commonly used reference clocks. The output on LMK61E08 can be configured as LVPECL, LVDS, or HCSL. The device features self-start-up from on-chip EEPROM to generate a factory-programmed default output frequency, or the device registers and EEPROM settings are fully programmable in-system through an I2C serial interface. The device provides fine and coarse frequency margining control through an I2C serial interface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes or glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency margining features also facilitate system design verification tests (DVT), such as standards compliance and system timing margin testing.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMK6D アクティブ 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVDS、発振器 Small package, improved performance, fixed-frequency LVDS oscillator with BAW technology
LMK6H アクティブ 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、HCSL、発振器 Small package, improved performance, fixed-frequency HCSL oscillator with BAW technology
LMK6P アクティブ 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL、発振器 Small package, improved performance, fixed-frequency LVPECL oscillator with BAW technology

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMK61E08 Ultra-Low Jitter Programmable Oscillator With Internal EEPROM データシート PDF | HTML 2020年 6月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMK61E2EVM — LMK61E2EVM 超低ジッタ プログラマブル発振回路の評価基板

LMK61E2EVM 評価基板は、EEPROM と周波数マージニング機能を内蔵した、TI の LMK61E2 超低ジッタ プログラマブル差動発振回路の 90fs RMS ジッタ性能と構成可能性を評価するための包括的なプラットフォームを提供します。

LMK61E2EVM は、ジッタが重要なアプリケーションの高性能クロック ソースとして使用でき、ユーザーが希望する周波数および出力フォーマットに簡単にカスタマイズできます。USB から I2C に接続するオンボード インターフェイスを搭載しているため、ソフトウェア グラフィカル ユーザー インターフェイス (GUI) (...)

ユーザー ガイド: PDF
設計ツール

CLOCK-TREE-ARCHITECT — Clock tree architect プログラミング ソフトウェア

Clock tree architect はクロック ツリーの合成ツールであり、開発中システムの要件に基づいてクロック ツリー ソリューションを生成する方法で、お客様の設計プロセスの効率化に貢献します。このツールは、多様なクロック供給製品を収録した包括的なデータベースからデータを抽出し、システム レベルのマルチチップ クロック供給ソリューションを生成します。
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
QFM (SIA) 6 Ultra Librarian