LMK61PD0A2

アクティブ

±50ppm、超低ジッタ、ピン選択可能、差動発振器

製品詳細

Output type HCSL, LVDS, LVPECL Output frequency (MHz) 312.5 Stability (ppm) 50 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1
Output type HCSL, LVDS, LVPECL Output frequency (MHz) 312.5 Stability (ppm) 50 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Jitter (ps) 0.1
QFM (SIA) 8 12.25 mm² 3.5 x 3.5
  • Ultra-low Noise, High Performance
    • Jitter: 90 fs RMS typical fOUT > 100 MHz
    • PSRR: –70 dBc, robust supply noise immunity
  • Flexible Output Frequency and Format; User
    Selectable
    • Frequencies: 62.5 MHz, 100 MHz, 106.25 MHz,
      125 MHz, 156.25 MHz, 212.5 MHz,
      312.5 MHz
    • Formats: LVPECL, LVDS or HCSL
  • Total frequency tolerance of ± 50 ppm
  • Internal memory stores multiple start-up
    configurations, selectable through pin control
  • 3.3V operating voltage
  • Industrial temperature range (–40ºC to +85ºC)
  • 7 mm × 5 mm 8-pin package
  • Ultra-low Noise, High Performance
    • Jitter: 90 fs RMS typical fOUT > 100 MHz
    • PSRR: –70 dBc, robust supply noise immunity
  • Flexible Output Frequency and Format; User
    Selectable
    • Frequencies: 62.5 MHz, 100 MHz, 106.25 MHz,
      125 MHz, 156.25 MHz, 212.5 MHz,
      312.5 MHz
    • Formats: LVPECL, LVDS or HCSL
  • Total frequency tolerance of ± 50 ppm
  • Internal memory stores multiple start-up
    configurations, selectable through pin control
  • 3.3V operating voltage
  • Industrial temperature range (–40ºC to +85ºC)
  • 7 mm × 5 mm 8-pin package

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMK61PD0A2 Ultra-Low Jitter Pin Selectable Oscillator データシート (Rev. A) PDF | HTML 2015年 11月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMK61PDEVM — LMK61PDEVM 超低ジッタ、ピン選択可能なオシレータ評価モジュール

The LMK61PDEVM evaluation modules provides a complete platform to evaluate the 100-fs RMS jitter performance and configurability of the Texas Instruments LMK61PD Ultra-Low Jitter Pin Selectable Differential Oscillator with 7 unique reference clock frequencies and configurable output format.

The (...)

ユーザー ガイド: PDF
設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
QFM (SIA) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ