LMX2522

アクティブ

VCO 内蔵、PLLatinum デュアル周波数シンセサイザ システム

製品詳細

Frequency (max) (MHz) 1649.62 Frequency (min) (MHz) 1619.62 Normalized PLL phase noise (dBc/Hz) -138 Features Integrated VCO Current consumption (mA) 17 Integrated VCO Yes Operating temperature range (°C) -30 to 85 Rating Catalog Lock time (µs) (typ) (s) 500
Frequency (max) (MHz) 1649.62 Frequency (min) (MHz) 1619.62 Normalized PLL phase noise (dBc/Hz) -138 Features Integrated VCO Current consumption (mA) 17 Integrated VCO Yes Operating temperature range (°C) -30 to 85 Rating Catalog Lock time (µs) (typ) (s) 500
WQFN (NJB) 28 25 mm² 5 x 5
  • Small Size
    • Small 5.0 mm x 5.0 mm x 0.75 mm 28-Pin WQFN Package
  • RF/GPS Synthesizer System
    • Integrated RF VCO
    • Integrated GPS VCO
    • Integrated Loop Filter
    • Low Spurious, Low Phase Noise Fractional-N RF PLL Based on 11-bit Delta Sigma Modulator
    • 10 kHz Frequency Resolution
  • IF Synthesizer System
    • Integer-N IF PLL
    • Programmable Charge Pump Current Levels
    • Programmable Frequencies
  • Supports Various Reference Oscillator Frequencies
    • 19.20/19.68 MHz
  • Fast Lock Time: 500 µs
  • Low Current Consumption
    • 17 mA at 2.8 V
  • 2.7 V to 3.3 V Operation
  • Digital Filtered Lock Detect Output
  • Hardware and Software Power Down Control

All trademarks are the property of their respective owners.

  • Small Size
    • Small 5.0 mm x 5.0 mm x 0.75 mm 28-Pin WQFN Package
  • RF/GPS Synthesizer System
    • Integrated RF VCO
    • Integrated GPS VCO
    • Integrated Loop Filter
    • Low Spurious, Low Phase Noise Fractional-N RF PLL Based on 11-bit Delta Sigma Modulator
    • 10 kHz Frequency Resolution
  • IF Synthesizer System
    • Integer-N IF PLL
    • Programmable Charge Pump Current Levels
    • Programmable Frequencies
  • Supports Various Reference Oscillator Frequencies
    • 19.20/19.68 MHz
  • Fast Lock Time: 500 µs
  • Low Current Consumption
    • 17 mA at 2.8 V
  • 2.7 V to 3.3 V Operation
  • Digital Filtered Lock Detect Output
  • Hardware and Software Power Down Control

All trademarks are the property of their respective owners.

LMX2522 and LMX2532 are highly integrated, high performance, low power frequency synthesizer systems optimized for Korean PCS (K-PCS) with GPS and Korean Cellular (K-Cellular) with GPS, CDMA (1xRTT, IS-95) mobile handsets. Using a proprietary digital phase locked loop technique, LMX2522 and LMX2532 generate very stable, low noise local oscillator signals for up and down conversion in wireless communications devices.

LMX2522 and LMX2532 include a RF voltage controlled oscillator (VCO), a GPS VCO, a loop filter, and a fractional-N RF PLL based on a delta sigma modulator. In concert these blocks form a closed loop RF and GPS synthesizer system. LMX2522 supports the Korean PCS band with GPS and LMX2532 supports the Korean Cellular band with GPS.

LMX2522 and LMX2532 include an Integer-N IF PLL also. For more flexible loop filter designs, the IF PLL includes a 4-level programmable charge pump. Together with an external VCO and loop filter, LMX2522 and LMX2532 make a complete closed loop IF synthesizer system.

Serial data is transferred to the device via a three-wire MICROWIRE interface (DATA, LE, CLK).

Operating supply voltage ranges from 2.7 V to 3.3 V. LMX2502 and LMX2512 feature low current consumption: 17 mA at 2.8 V.

LMX2522 and LMX2532 are available in a 28-pin WQFN package.

LMX2522 and LMX2532 are highly integrated, high performance, low power frequency synthesizer systems optimized for Korean PCS (K-PCS) with GPS and Korean Cellular (K-Cellular) with GPS, CDMA (1xRTT, IS-95) mobile handsets. Using a proprietary digital phase locked loop technique, LMX2522 and LMX2532 generate very stable, low noise local oscillator signals for up and down conversion in wireless communications devices.

LMX2522 and LMX2532 include a RF voltage controlled oscillator (VCO), a GPS VCO, a loop filter, and a fractional-N RF PLL based on a delta sigma modulator. In concert these blocks form a closed loop RF and GPS synthesizer system. LMX2522 supports the Korean PCS band with GPS and LMX2532 supports the Korean Cellular band with GPS.

LMX2522 and LMX2532 include an Integer-N IF PLL also. For more flexible loop filter designs, the IF PLL includes a 4-level programmable charge pump. Together with an external VCO and loop filter, LMX2522 and LMX2532 make a complete closed loop IF synthesizer system.

Serial data is transferred to the device via a three-wire MICROWIRE interface (DATA, LE, CLK).

Operating supply voltage ranges from 2.7 V to 3.3 V. LMX2502 and LMX2512 feature low current consumption: 17 mA at 2.8 V.

LMX2522 and LMX2532 are available in a 28-pin WQFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMX2522/LMX2532 PLLatinum Frequency Synthesizer System with Integrated VCOs データシート (Rev. B) 2013年 4月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ソフトウェア・プログラミング・ツール

CODELOADER CodeLoader Device Register Programming v4.19.0

The CodeLoader 4 software is used to program the LMX PLLs and LMK timing devices through either the USB or line print terminal (LPT) port of a computer. This software also provides information on how to program the device by showing the bits that are actually sent.

Which software do I use?

Product

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

設計ツール

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJB) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ