ホーム アンプ オペアンプ (OP アンプ) 汎用オペアンプ

TLV4314

アクティブ

クワッド、5.5V、3MHz、RRIO オペアンプ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
OPA4310 アクティブ クワッド、5.5V、3MHz、大出力電流 (150mA)、高速シャットダウン (1μs) オペアンプ Better accuracy (1.4mV Vos max), higher output current (150mA)

製品詳細

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened Input bias current (max) (pA) 96 CMRR (typ) (dB) 96 Iout (typ) (A) 0.02 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened Input bias current (max) (pA) 96 CMRR (typ) (dB) 96 Iout (typ) (A) 0.02 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Low Offset Voltage: 0.75 mV (typ)
  • Low Input Bias Current: 1 pA (typ)
  • Wide Supply Range: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 3 MHz
  • Low IQ: 250 µA/Ch (max)
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C
  • Low Offset Voltage: 0.75 mV (typ)
  • Low Input Bias Current: 1 pA (typ)
  • Wide Supply Range: 1.8 V to 5.5 V
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 3 MHz
  • Low IQ: 250 µA/Ch (max)
  • Low Noise: 16 nV/√Hz at 1 kHz
  • Internal RF/EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 µA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.

The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.

The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.

The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 µA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.

The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.

The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLVx314 3-MHz, Low-Power, Internal EMI Filter, RRIO, Operational Amplifier データシート (Rev. A) PDF | HTML 2016年 3月 22日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
e-Book(PDF) Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML 2014年 9月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TLV314 PSpice Model (Rev. C)

SBOM974C.ZIP (23 KB) - PSpice Model
シミュレーション・モデル

TLV314 TINA-TI Reference Design (Rev. A)

SBOM973A.ZIP (21 KB) - TINA-TI Reference Design
シミュレーション・モデル

TLV314 TINA-TI Spice Model (Rev. A)

SBOM972A.ZIP (5 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シャント電圧リファレンス
  • ATL431 2.5V、低静止電流 (IQ)、調整可能な高精度シャント レギュレータ
  • ATL431LI 低静止電流 (IQ) プログラマブル シャント レギュレータ、超小型 DQN パッケージ封止
  • ATL431LI-Q1 車載、高帯域、低静止電流 (IQ) プログラマブル シャント レギュレータ (ピン配置:KRA)
  • ATL432 2.5V、高精度プログラマブル シャント レギュレータ
  • ATL432LI 広帯域、低静止電流 (IQ)、プログラマブル シャント レギュレータ (ピン配置:RKA)
  • ATL432LI-Q1 車載、高帯域、低静止電流 (IQ) プログラマブル シャント レギュレータ (ピン配置:RKA)
  • LM4030 超高精度シャント電圧リファレンス
  • LM4040 固定電圧、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N 100ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N-Q1 車載、100ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4040C25-EP エンハンスド製品、精度 0.5%、2.5V、高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N 固定と調整可能、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N-Q1 車載、高精度マイクロパワー シャント電圧リファレンス
  • LM4041A12 1.2V、精度 0.1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041B 調整可能、精度 0.2%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041B12 1.2V、精度 0.2%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041C 調整可能、精度 0.5%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041C12 1.2V、精度 0.5%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041D 調整可能、精度 1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041D12 1.2V、精度 1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N 50ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N-Q1 車載、50ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4050QML-SP 耐放射線特性 QMLV、2.5V または 5V、シャント電圧リファレンス
  • LM4051-N 固定と調整可能、高精度マイクロパワー シャント電圧リファレンス
  • LM4060 20ppm/°C maximum drift high-precision shunt voltage reference
  • LMV431 1.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431A 1%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431B 0.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • TL431 調整可能な高精度シャント レギュレータ
  • TL431-Q1 車載、調整可能な高精度シャント レギュレータ (ピン配置:KRA)
  • TL431C 2%、調整可能な精度、シャント レギュレータ
  • TL431LI リファレンス電流最適化済み、調整可能な高精度シャント レギュレータ (ピン配置:KRA)
  • TL431LI-Q1 車載対応、リファレンス電流最適化済み、調整可能、高精度シャント レギュレータ
  • TL432 調整可能、高精度シャント レギュレータ (反転型ピン配置)
  • TL432-Q1 車載、調整可能な高精度シャント レギュレータ (ピン レイアウト:RKA)
  • TL432LI リファレンス電流最適化済み、調整可能な高精度シャント レギュレータ (ピン配置:RKA)
  • TL432LI-Q1 車載対応、リファレンス電流最適化済み、調整可能、高精度シャント レギュレータ
  • TLA431 KRA ピン採用のレイアウト、全体がコンデンサ (静電容量性負荷) の場合でも安定動作、高精度プログラマブル リファレンス
  • TLA432 RKA ピン採用のレイアウト、全体がコンデンサ (静電容量性負荷) の場合でも安定動作、高精度プログラマブル リファレンス
  • TLV431 1.5% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431A 1% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431A-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLV431B 0.5% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431B-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLVH431 1.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431A 1%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431A-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLVH431B 0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431B-EP 強化プラスチック、0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431B-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ (反転型ピン配置)
  • TLVH432 1.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
  • TLVH432A 1%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
  • TLVH432B 0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
汎用オペアンプ
  • TLV4313 クワッド、5.5V、1MHz、低静止電流 (65μA)、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4314 クワッド、5.5V、3MHz、RRIO オペアンプ
  • TLV4314-Q1 車載グレード、クワッド、5.5V、3MHz、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4316 クワッド、5.5V、10MHz、RRIO オペアンプ
  • TLV4316-Q1 車載グレード、クワッド、5.5V、10MHz、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4379 クワッド、5.5V、90kHz、低静止電流 (4μA)、RRIO (レール ツー レール入出力) オペアンプ
高精度オペアンプ (Vos が 1mV 未満)
  • TLV4333 コスト重視システム向け、クワッド、350kHz、低ノイズ、RRIO (レール ツー レール入出力)、CMOS オペアンプ
  • TLV4376 クワッド、5.5MHz、100μV のオフセット、8nV/√Hz のノイズ、815μA の電力、高精度オペアンプ
  • TLV4387 クワッド、超高精度 (10μV)、ゼロドリフト (0.01μV/℃)、入力バイアス電流の小さいオペアンプ
設計ツール

CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ

この設計は入力信号、VIN を反転し、信号ゲイン 1000V/V または 60dB を適用します。T 帰還回路搭載の反転アンプは、値が小さい R4 や値が大きい帰還抵抗なしで高いゲインを取得するために使用できます。
設計ツール

CIRCUIT060015 — 調整可能なリファレンス電圧回路

この回路は、反転と非反転のアンプ回路を 1 つに組み合わせ、入力電圧の負の値から入力電圧までの可変の基準電圧を生成します。ゲインを増加して、負の最高基準電圧のレベルを増やすこともできます。
設計ツール

CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路

このハイサイド電流センシング ソリューションは、レール ツー レール入力同相範囲に対応している 1 個のコンパレータを使用し、負荷電流が 1A を上回った合にコンパレータの出力端子 (COMP OUT) で過電流アラート (OC-Alert) 信号を生成します。この実装は、OC-Alert 信号をアクティブ ローに設定しています。したがって、1A のスレッショルドを上回ったときに、コンパレータの出力がローになります。負荷電流が 0.5A (50% 減少) に低下すると OC-Alert が論理 HIGH に戻るようにヒステリシスが実装されています。この回路は、オープン (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ