ホーム パワー マネージメント 電圧リファレンス シャント電圧リファレンス

TLVH431B-Q1

アクティブ

車載、低電圧、高精度、調整可能なシャント レギュレータ (反転型ピン配置)

製品詳細

Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
Rating Automotive VO (V) 1.24 Initial accuracy (max) (%) 0.5 Iz for regulation (min) (µA) 60 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLVH431A-Q1, TLVH431B-Q1 Low-Voltage Adjustable Precision Shunt Regulator . データシート (Rev. B) 2011年 3月 28日
機能安全情報 TLVH431B-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021年 9月 22日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
アプリケーション概要 Automotive LED Lighting with Adjustable Shunt References 2018年 7月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TLVH431 PSpice Transient Model

SLVM672.ZIP (19 KB) - PSpice Model
計算ツール

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シャント電圧リファレンス
  • ATL431 2.5V、低静止電流 (IQ)、調整可能な高精度シャント レギュレータ
  • ATL431LI 低静止電流 (IQ) プログラマブル シャント レギュレータ、超小型 DQN パッケージ封止
  • ATL431LI-Q1 車載、高帯域、低静止電流 (IQ) プログラマブル シャント レギュレータ (ピン配置:KRA)
  • ATL432 2.5V、高精度プログラマブル シャント レギュレータ
  • ATL432LI 広帯域、低静止電流 (IQ)、プログラマブル シャント レギュレータ (ピン配置:RKA)
  • ATL432LI-Q1 車載、高帯域、低静止電流 (IQ) プログラマブル シャント レギュレータ (ピン配置:RKA)
  • LM4030 超高精度シャント電圧リファレンス
  • LM4040 固定電圧、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N 100ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N-Q1 車載、100ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4040C25-EP エンハンスド製品、精度 0.5%、2.5V、高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N 固定と調整可能、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N-Q1 車載、高精度マイクロパワー シャント電圧リファレンス
  • LM4041A12 1.2V、精度 0.1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041B 調整可能、精度 0.2%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041B12 1.2V、精度 0.2%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041C 調整可能、精度 0.5%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041C12 1.2V、精度 0.5%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041D 調整可能、精度 1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4041D12 1.2V、精度 1%、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N 50ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N-Q1 車載、50ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4050QML-SP 耐放射線特性 QMLV、2.5V または 5V、シャント電圧リファレンス
  • LM4051-N 固定と調整可能、高精度マイクロパワー シャント電圧リファレンス
  • LM4060 最大 20ppm/°C ドリフトの高精度シャント電圧リファレンス
  • LMV431 1.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431A 1%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431B 0.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • TL431 調整可能な高精度シャント レギュレータ
  • TL431-Q1 車載、調整可能な高精度シャント レギュレータ (ピン配置:KRA)
  • TL431C 2%、調整可能な精度、シャント レギュレータ
  • TL431LI リファレンス電流最適化済み、調整可能な高精度シャント レギュレータ (ピン配置:KRA)
  • TL431LI-Q1 車載対応、リファレンス電流最適化済み、調整可能、高精度シャント レギュレータ
  • TL432 調整可能、高精度シャント レギュレータ (反転型ピン配置)
  • TL432-Q1 車載、調整可能な高精度シャント レギュレータ (ピン レイアウト:RKA)
  • TL432LI リファレンス電流最適化済み、調整可能な高精度シャント レギュレータ (ピン配置:RKA)
  • TL432LI-Q1 車載対応、リファレンス電流最適化済み、調整可能、高精度シャント レギュレータ
  • TLA431 KRA ピン採用のレイアウト、全体がコンデンサ (静電容量性負荷) の場合でも安定動作、高精度プログラマブル リファレンス
  • TLA432 RKA ピン採用のレイアウト、全体がコンデンサ (静電容量性負荷) の場合でも安定動作、高精度プログラマブル リファレンス
  • TLV431 1.5% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431A 1% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431A-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLV431B 0.5% 精度、低電圧、調整可能な高精度シャント レギュレータ
  • TLV431B-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLVH431 1.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431A 1%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431A-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ
  • TLVH431B 0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431B-EP 強化プラスチック、0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ
  • TLVH431B-Q1 車載、低電圧、高精度、調整可能なシャント レギュレータ (反転型ピン配置)
  • TLVH432 1.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
  • TLVH432A 1%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
  • TLVH432B 0.5%、低電圧、広い動作電流範囲、調整可能な精度、シャント レギュレータ (反転型ピン配置)
汎用オペアンプ
  • TLV4313 クワッド、5.5V、1MHz、低静止電流 (65μA)、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4314 クワッド、5.5V、3MHz、RRIO オペアンプ
  • TLV4314-Q1 車載グレード、クワッド、5.5V、3MHz、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4316 クワッド、5.5V、10MHz、RRIO オペアンプ
  • TLV4316-Q1 車載グレード、クワッド、5.5V、10MHz、RRIO (レール ツー レール入出力) オペアンプ
  • TLV4379 クワッド、5.5V、90kHz、低静止電流 (4μA)、RRIO (レール ツー レール入出力) オペアンプ
高精度オペアンプ (Vos が 1mV 未満)
  • TLV4333 コスト重視システム向け、クワッド、350kHz、低ノイズ、RRIO (レール ツー レール入出力)、CMOS オペアンプ
  • TLV4376 クワッド、5.5MHz、100μV のオフセット、8nV/√Hz のノイズ、815μA の電力、高精度オペアンプ
  • TLV4387 クワッド、超高精度 (10μV)、ゼロドリフト (0.01μV/℃)、入力バイアス電流の小さいオペアンプ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ