MSPM0-SDK — MSPM0 Software Development Kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
Five timers supporting up to 18 PWM channels
MSPM0H321x microcontrollers (MCUs) are part of the MSP highly-integrated 5V power supply and 32-bit MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 4.5V.
The MSPM0H321x devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy of -2.1% to 1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6Msps ADC with VDD as the voltage reference, and an on-chip temperature sensor. These devices offer intelligent digital peripherals such as one 16-bit advanced timer, four 16-bit general purpose timer, one windowed watchdog timer, one independent watchdog timer, and a real-time clock (RTC). These devices also offer a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration enabling customers to find the MCU that meets their project needs. The architecture combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications.
MSPM0H321x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0H-Series 32MHz Microcontrollers Technical Reference Manual.
For additional terms or required resources, click any title below to view the detail page where available.
The MSPM0H3216 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSPM0H3216 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0H321x microcontroller platform, including an onboard debug probe for programming and debugging. (...)
The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)
MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| LQFP (PT) | 48 | Ultra Librarian |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
MSPM0 SDK v2.11.00.07 for Windows
MSPM0 SDK v2.11.00.07 for Linux
MSPM0 SDK v2.11.00.07 for MacOS
MSPM0 SDK v2.11.00.07 Documentation Overview
MSPM0 SDK v2.11.00.07 Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
Linux
Supported distributions include:
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
MSP Zero Code Studio 1.02.00.08 for Windows
MSP Zero Code Studio 1.02.00.08 Release Notes
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
None
TI OpenOCD is a specialized fork featuring the latest device support. It functions as the backend for the "TI Embedded Development for VS Code" extension or as a stand-alone debugger for a variety of TI devices.
GitHub Repository: https://github.com/TexasInstruments/ti-openocd
VS Code Extension: Install the companion debugger from TI Embedded Development For VS Code - Visual Studio Marketplace
Supported Devices: See here for a full list of currently supported devices.
The SysConfig tool is used configure TI software and hardware. For software configuration, SysConfig is used in conjunction with a TI SDK. For PinMux configuration, the tool may be used standalone.
Check the product details page to verify support.
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v21 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v21.0.0 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.