CC2340R5MODA

ACTIVE

Product details

CPU Arm® Cortex®-M0+ Technology Bluetooth low energy, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 512 RAM (kByte) 64 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12 Security Cryptographic acceleration Cryptographic accelerators AES, RNG Operating system FreeRTOS, Zephyr RTOS Type Wireless module Sensitivity (best) (dBm) -101 Operating temperature range (°C) -40 to 85 TX power (max) (dBm) 8
CPU Arm® Cortex®-M0+ Technology Bluetooth low energy, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 512 RAM (kByte) 64 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12 Security Cryptographic acceleration Cryptographic accelerators AES, RNG Operating system FreeRTOS, Zephyr RTOS Type Wireless module Sensitivity (best) (dBm) -101 Operating temperature range (°C) -40 to 85 TX power (max) (dBm) 8
QFM (MHA) 24 70 mm² 10 x 7

Certified wireless module

  • Optimized 48MHz Arm Cortex-M0+ processor
  • 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy
  • Built on the CC2340R53 WCSP package
  • Integrated antenna
  • Optional external antenna
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • 710nA standby mode
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.5mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth® LE(1)
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4

High-performance radio

  • -102dBm sensitivity for Bluetooth® Low Energy 125kbps
  • -96.5dBm sensitivity for Bluetooth® Low Energy 1Mbps
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)
    • ISED (Canada)
    • NCC (Taiwan)
    • KCC (Korea)
  • Up to 12 I/O pads
    • 2 IO pads SWD, muxed with GPIOs
    • 2 IO pads LFXT, muxed with GPIOs
    • Up to 12 DIOs (analog or digital IOs)
  • 3 × 16-bit and 1× 24-bit general-purpose timers, quadrature decode mode support
  • 12-bit ADC, 267ksps with internal reference, 4 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +85°C

RoHS-compliant package

  • 7mm x 10mm 24 pin MHA Package

(1)Module is pre-certified for Bluetooth LE only

Certified wireless module

  • Optimized 48MHz Arm Cortex-M0+ processor
  • 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy
  • Built on the CC2340R53 WCSP package
  • Integrated antenna
  • Optional external antenna
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • 710nA standby mode
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.5mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth® LE(1)
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4

High-performance radio

  • -102dBm sensitivity for Bluetooth® Low Energy 125kbps
  • -96.5dBm sensitivity for Bluetooth® Low Energy 1Mbps
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)
    • ISED (Canada)
    • NCC (Taiwan)
    • KCC (Korea)
  • Up to 12 I/O pads
    • 2 IO pads SWD, muxed with GPIOs
    • 2 IO pads LFXT, muxed with GPIOs
    • Up to 12 DIOs (analog or digital IOs)
  • 3 × 16-bit and 1× 24-bit general-purpose timers, quadrature decode mode support
  • 12-bit ADC, 267ksps with internal reference, 4 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +85°C

RoHS-compliant package

  • 7mm x 10mm 24 pin MHA Package

(1)Module is pre-certified for Bluetooth LE only

The CC2340R5MODA SimpleLink™ of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth® Low Energy. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, and Personal electronics (toys) markets. Highlighted features of this device include:

  • The CC2340R5MODA is a 7mm x 10mm certified wireless module 2.4GHz with integrated antenna, DCDC components and high-frequency crystal oscillator.
  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the Bluetooth 4.2 and earlier Low Energy specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY)

The CC2340R5MODA family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

The CC2340R5MODA SimpleLink™ of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth® Low Energy. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, and Personal electronics (toys) markets. Highlighted features of this device include:

  • The CC2340R5MODA is a 7mm x 10mm certified wireless module 2.4GHz with integrated antenna, DCDC components and high-frequency crystal oscillator.
  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the Bluetooth 4.2 and earlier Low Energy specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY)

The CC2340R5MODA family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CC2340R5MODA SimpleLink™ 2.4GHz Wireless MCU Module with Integrated Antenna datasheet PDF | HTML 16 Jun 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC2340R53 — LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs

This LaunchPad™ development kit, featuring the CC2340R53, is used to speed development with the CC2340R SimpleLink™ family of 2.4GHz wireless MCUs with support for Bluetooth® Low Energy, Thread, Zigbee®, and 2.4 GHz proprietary protocols. Software support is provided by the compatible SimpleLink™ (...)
User guide: PDF | HTML
Not available on TI.com
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Development kit

LP-XDS110 — XDS110 LaunchPad™ development kit debugger

The LP-XDS110 LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontroller, microprocessors and DSP XDS-compatible devices. The LP-XDS110 has been designed to connect directly to split Launchpads via the 20-pin edge connector, however they can also be (...)

Not available on TI.com
Development kit

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Not available on TI.com
Software development kit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Software development kit (SDK)

SIMPLELINK-LOWPOWER-ZEPHYR-SDK Zephyr® Platform support for the SimpleLink™ Low Power family of devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware

Supported products & hardware

Software development kit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK SimpleLink™ family of devices OpenThread software

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)

Supported products & hardware

Supported products & hardware

Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware

Supported products & hardware

View on GitHub Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

SIMPLELINK-ACADEMY-CC23XX Simplelink™ CC23xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Supported products & hardware

Supported products & hardware

Design tool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
QFM (MHA) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos