可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

Frequency range 2400 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
Frequency range 2400 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • True single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver with
    baseband modem and MAC support
  • DSSS baseband modem with 2 MChips/s and 250 kbps effective data rate.
  • Suitable for both RFD and FFD operation
  • Low current consumption (RX: 18.8 mA, TX: 17.4 mA)
  • Low supply voltage (2.1 – 3.6 V) with integrated voltage regulator
  • Low supply voltage (1.6 – 2.0 V) with external voltage regulator
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct upconversion transmitter
  • Very few external components
  • 128(RX) + 128(TX) byte data buffering
  • Digital RSSI / LQI support
  • Hardware MAC encryption (AES-128)
  • Battery monitor
  • QLP-48 package, 7×7 mm
  • Complies with ETSI EN 300 328, EN 300 440 class 2, FCC CFR-47 part 15
    and ARIB STD-T66
  • Powerful and flexible development tools available
  • True single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver with
    baseband modem and MAC support
  • DSSS baseband modem with 2 MChips/s and 250 kbps effective data rate.
  • Suitable for both RFD and FFD operation
  • Low current consumption (RX: 18.8 mA, TX: 17.4 mA)
  • Low supply voltage (2.1 – 3.6 V) with integrated voltage regulator
  • Low supply voltage (1.6 – 2.0 V) with external voltage regulator
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct upconversion transmitter
  • Very few external components
  • 128(RX) + 128(TX) byte data buffering
  • Digital RSSI / LQI support
  • Hardware MAC encryption (AES-128)
  • Battery monitor
  • QLP-48 package, 7×7 mm
  • Complies with ETSI EN 300 328, EN 300 440 class 2, FCC CFR-47 part 15
    and ARIB STD-T66
  • Powerful and flexible development tools available

The CC2420 is a true single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver designed for low power and low voltage wireless applications. CC2420 includes a digital direct sequence spread spectrum baseband modem providing a spreading gain of 9 dB and an effective data rate of 250 kbps.

The CC2420 is a low-cost, highly integrated solution for robust wireless communication in the 2.4 GHz unlicensed ISM band. It complies with worldwide regulations covered by ETSI EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

The CC2420 provides extensive hardware support for packet handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and packet timing information. These features reduce the load on the host controller and allow CC2420 to interface low-cost microcontrollers.

The configuration interface and transmit / receive FIFOs of CC2420 are accessed via an SPI interface. In a typical application CC2420 will be used together with a microcontroller and a few external passive components.

CC2420 is based on Chipcon’s SmartRF - 03 technology in 0.18 µm CMOS.

The CC2420 is a true single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver designed for low power and low voltage wireless applications. CC2420 includes a digital direct sequence spread spectrum baseband modem providing a spreading gain of 9 dB and an effective data rate of 250 kbps.

The CC2420 is a low-cost, highly integrated solution for robust wireless communication in the 2.4 GHz unlicensed ISM band. It complies with worldwide regulations covered by ETSI EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

The CC2420 provides extensive hardware support for packet handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and packet timing information. These features reduce the load on the host controller and allow CC2420 to interface low-cost microcontrollers.

The configuration interface and transmit / receive FIFOs of CC2420 are accessed via an SPI interface. In a typical application CC2420 will be used together with a microcontroller and a few external passive components.

CC2420 is based on Chipcon’s SmartRF - 03 technology in 0.18 µm CMOS.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 18
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 2.4 GHz IEEE 802.15.4 / ZigBee-Ready RF Transceiver 数据表 (Rev. C) 2013-3-7
* 勘误表 CC2420 Errata Notes 2006-1-31
* 辐射与可靠性报告 CC2420 Reliability Report 2006-4-28
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-11-7
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022-2-9
选择指南 Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019-2-21
应用手册 2.4-GHz Inverted F Antenna (Rev. D) 2019-1-7
应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012-8-2
应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010-10-14
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010-10-6
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010-8-26
应用手册 AN040 - Folded dipole antenna for CC2400, CC2420, CC2430/31 and CC2480 (Rev. D) 2008-4-4
应用手册 AN043 -- 小尺寸 2.4GHz PCB 天线 (Rev. D) 2008-4-4
应用手册 AN048 -- 2.4GHz Chip Antenna (Rev. B) 2008-3-4
应用手册 AN054 -- Anaren balun optimized for CC2420 2007-9-5
更多文献资料 CC2420 Material content 2007-7-16
更多文献资料 CC2420 RoHS Confirmation 2006-1-31
更多文献资料 CC2420 Product Change Notification 001 2006-1-31

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件编程工具

SWRC025 — FPGA CC2420 UC Prototyping

支持的产品和硬件
支持软件

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
支持软件

SWRC046 — SmartRF(TM) Studio 6.13.1

支持的产品和硬件
计算工具

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。

SmartRF Studio 支持以下 TI 器件:

 

资源

支持的产品和硬件
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。

开始使用

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
  • (...)
支持的产品和硬件
参考设计

CC2420BALUN_REFDES — CC2420 Anaren 平衡-非平衡变压器参考设计

针对 CC2420 进行优化的 Anaren 平衡-非平衡变压器参考设计包含模块的原理图和布局文件,该模块拥有与开发套件中使用的 CC2420EM 兼容的引脚排列。此参考设计展示了如何使用 CC2420 实现芯片平衡-非平衡变压器,从而打造紧凑型设计。这是一个具有芯片平衡-非平衡变压器和 SMA 天线连接器(专为单端 50Ω 天线而设计)的双层参考设计。

支持的产品和硬件
参考设计

CC2420DB_REFDES — CC2420DB 参考设计

CC2420DB 参考设计包含开发套件中使用的 CC2420DB 模块的原理图和布局文件。

该参考设计展示了用于 CC2420 去耦和射频布局的精湛技术。为了实现理想射频性能,应精确复制参考设计。这是一个采用分立式平衡-非平衡变压器和倒置 F 型 PCB 天线的 4 层参考设计。除了射频器件,此设计还包含一个 DB-9 串行端口和多个 IO 单元。大多数 CC2420 应用示例都使用此硬件平台。

支持的产品和硬件
参考设计

CC2420EM_REFDES — CC2420EM 参考设计

CC2420EM 参考设计包含 CC2420DK 开发套件中使用的 CC2420EM 评估模块的原理图和布局文件。

该参考设计展示了用于 CC2420 去耦和射频布局的精湛技术。为了实现最佳射频性能,这些部件应当被精确复制。这是一个具有分立式平衡-非平衡变压器和 SMA 天线连接器(专为单端 50 欧姆天线而设计)的双层参考设计。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频