2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 31 GPIO/ I2C/ SPI/ UART 付

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2640 アクティブ 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン Newer portfolio option

製品詳細

Frequency range 2379-2496 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle GFSK, MSK
Frequency range 2379-2496 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle GFSK, MSK
VQFN (RGZ) 48 49 mm² 7 x 7
  • RF section
    • Single-Chip 2.4-GHz RF Transceiver and MCU
    • Supports 250 kbps, 500 kbps, 1 Mbps and 2 Mbps data rates
    • Excellent Link Budget, Enabling Long Range Without External Front-Ends
    • Programmable Output Power up to 4 dBm
    • Excellent Receiver Sensitivity (–90 dBm at 2 Mbps,
      –98 dBm at 250 kbps)
    • Suitable for Systems Targeting Compliance With Worldwide Radio
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 Category 2 (Europe),
      FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate RSSI Function
  • Layout
    • Few External Components
    • Pin Out Suitable for Single Layer PCB Applications
    • Reference Designs Available
    • 48-pin 7-mm × 7-mm QFN (31 General I/O Pins) Package
  • Low Power
    • Active Mode RX Best Performance: 20.8 mA
    • Active Mode TX (0 dBm): 26.3 mA
    • Power Mode 1 (5 µs Wake-Up): 235 µA
    • Power mode 2 (sleep timer on): 0.9 µA
    • Power mode 3 (External interrupts): 0.4µA
    • Wide Supply Voltage Range (2V to 3.6V)
    • Full RAM and Register Retention in All Power Modes
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core With Code Prefetch
    • 32-KB Flash Program Memory
    • 1 KB SRAM
    • Hardware Debug Support
    • Extensive Baseband Automation, Including Auto-Acknowledgement and
      Address Decoding
  • Peripherals
    • Two-Channel DMA with Access to all Memory Areas and Peripherals
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • Radio Timer, 40-Bit
    • IR Generation Circuitry
    • Several Oscillators:
      • 32MHz XOSC
      • 16MHz RCOSC
      • 32kHz XOSC/li>
      • 32kHz RCOSC
    • 32-kHz Sleep Timer With Capture
    • AES Security Coprocessor
    • UART/SPI/I2C Serial Interface
    • 31 General-Purpose I/O pins (3 × 20-mA Drive Strength, Remaining pins
      have 4 mA Drive Strength)
    • Watchdog Timer
    • True Random-Number Generator
    • ADC and Analog Comparator
  • RF section
    • Single-Chip 2.4-GHz RF Transceiver and MCU
    • Supports 250 kbps, 500 kbps, 1 Mbps and 2 Mbps data rates
    • Excellent Link Budget, Enabling Long Range Without External Front-Ends
    • Programmable Output Power up to 4 dBm
    • Excellent Receiver Sensitivity (–90 dBm at 2 Mbps,
      –98 dBm at 250 kbps)
    • Suitable for Systems Targeting Compliance With Worldwide Radio
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 Category 2 (Europe),
      FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate RSSI Function
  • Layout
    • Few External Components
    • Pin Out Suitable for Single Layer PCB Applications
    • Reference Designs Available
    • 48-pin 7-mm × 7-mm QFN (31 General I/O Pins) Package
  • Low Power
    • Active Mode RX Best Performance: 20.8 mA
    • Active Mode TX (0 dBm): 26.3 mA
    • Power Mode 1 (5 µs Wake-Up): 235 µA
    • Power mode 2 (sleep timer on): 0.9 µA
    • Power mode 3 (External interrupts): 0.4µA
    • Wide Supply Voltage Range (2V to 3.6V)
    • Full RAM and Register Retention in All Power Modes
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core With Code Prefetch
    • 32-KB Flash Program Memory
    • 1 KB SRAM
    • Hardware Debug Support
    • Extensive Baseband Automation, Including Auto-Acknowledgement and
      Address Decoding
  • Peripherals
    • Two-Channel DMA with Access to all Memory Areas and Peripherals
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • Radio Timer, 40-Bit
    • IR Generation Circuitry
    • Several Oscillators:
      • 32MHz XOSC
      • 16MHz RCOSC
      • 32kHz XOSC/li>
      • 32kHz RCOSC
    • 32-kHz Sleep Timer With Capture
    • AES Security Coprocessor
    • UART/SPI/I2C Serial Interface
    • 31 General-Purpose I/O pins (3 × 20-mA Drive Strength, Remaining pins
      have 4 mA Drive Strength)
    • Watchdog Timer
    • True Random-Number Generator
    • ADC and Analog Comparator

The CC2545 is an optimized system-on-chip (SoC) solution with data rates up to 2Mbps built with low bill-of-material cost. The CC2545 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 1-KB RAM, 31 General-Purpose I/O pins and many other powerful features. The CC2545 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

The CC2545 is compatible with the CC2541/CC2543/CC2544. It comes in a 7-mm × 7-mm QFN48 package, with SPI/UART/I2C interface. The CC2545 comes complete with reference designs from Texas Instruments.

The device targets wireless consumer and HID applications. The CC2545 is tailored for peripheral devices such as wireless keyboards.

The CC2545 is an optimized system-on-chip (SoC) solution with data rates up to 2Mbps built with low bill-of-material cost. The CC2545 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 1-KB RAM, 31 General-Purpose I/O pins and many other powerful features. The CC2545 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

The CC2545 is compatible with the CC2541/CC2543/CC2544. It comes in a 7-mm × 7-mm QFN48 package, with SPI/UART/I2C interface. The CC2545 comes complete with reference designs from Texas Instruments.

The device targets wireless consumer and HID applications. The CC2545 is tailored for peripheral devices such as wireless keyboards.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
CC2543 アクティブ 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 16 GPIO/ I2C/ SPI/ UART 付 This product offers lower GPIO's available (16).
CC2544 アクティブ 2.4GHz RF バリュー ライン SoC、32kB フラッシュ、USB、SPI、および UART 搭載 This product offers a USB interface, lower GPIO's available (16).

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC2545 System-on-Chip for 2.4-GHz RF Applications データシート (Rev. B) 2013年 2月 3日
* エラッタ CC2545 ERRATA NOTE 2012年 3月 28日
* ユーザー・ガイド CC2543, CC2544, CC2545 System-on-Chip Solution for 2.4-GHz Apps User's Guide (Rev. B) 2013年 3月 18日
アプリケーション・ノート CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 2022年 10月 20日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
ユーザー・ガイド CC2543/44/45 Development Kit User’s Guide (Rev. B) 2013年 6月 6日
アプリケーション・ノート AN118 -- Flash programming of CC253x/4x devices 2012年 9月 5日
アプリケーション・ノート AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
その他の技術資料 CC2545EMK Quick Start Guide 2012年 6月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)

ユーザー ガイド: PDF
サンプル・コードまたはデモ

SWRC257 CC2541/43/44/45 Peripherals Software Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC251 CC254x Proprietary Mode Packet Error Rate Test

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ