CC1200
- RF Performance and Analog Features:
- High-Performance, Single-Chip Transceiver
- Excellent Receiver Sensitivity:
- –123 dBm at 1.2 kbps
- –109 dBm at 50 kbps
- Blocking Performance: 86 dB at 10 MHz
- Adjacent Channel Selectivity: Up to 60 dB at 12.5-kHz Offset
- Very Low Phase Noise: –114 dBc/Hz at
10-kHz Offset (169 MHz)
- Excellent Receiver Sensitivity:
- Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
- Automatic Output Power Ramping
- Supported Modulation Formats:
2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
- High-Performance, Single-Chip Transceiver
- Low Current Consumption:
- Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
- Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
- RX: 0.5 mA in RX Sniff Mode
- RX: 19 mA Peak Current in Low-Power Mode
- RX: 23 mA Peak Current in High-Performance Mode
- TX: 46 mA at +14 dBm
- Other:
- Data FIFOs: Separate 128-Byte RX and TX
- Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
- Digital Features:
- WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
- Security: Hardware AES128 Accelerator
- Data FIFOs: Separate 128-Byte RX and TX
- Includes Functions for Antenna Diversity Support
- Support for Retransmission
- Support for Auto-Acknowledge of Received Packets
- Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
- Built-in Coding Gain Support for Increased Range and Robustness
- Digital RSSI Measurement
- Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
- Dedicated Packet Handling for 802.15.4g:
- CRC 16/32
- FEC, Dual Sync Detection (FEC and non-FEC Packets)
- Whitening
- General:
- RoHS-Compliant 5-mm x 5-mm No-Lead QFN 32-Pin Package (RHB)
- Pin-Compatible With the CC1120 Device
- Regulations – Suitable for Systems Targeting Compliance With
- Europe: ETSI EN 300 220, EN 54-25
- US: FCC CFR47 Part 15, FCC CFR47 Part 90
- Japan: ARIB STD-T30, T67, T108
The CC1200 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.
The CC1200 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1200 device can be controlled through an SPI interface. In a typical system, the CC1200 device will be used with a microcontroller and only a few external passive components.
The CC1200 and the CC1120 devices are both part of the high-performance transceiver family. The CC1120 device is more optimized toward narrowband applications, while the CC1200 device is optimized toward wideband applications but can also effectively cover narrowband down to 12.5-kHz channels.
お客様が関心を持ちそうな類似品
比較対象デバイスと類似の機能
技術資料
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
SMARTRFTRXEBK — SmartRF トランシーバ モジュール評価ボード
SmartRF トランシーバ評価ボード (TrxEB) は、テキサス インスツルメンツの低消費電力 RF トランシーバと組み合わせて、評価、性能テスト、およびソフトウェア開発に使用することを目的としています。
以下のトランシーバ評価モジュールがサポートされています:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) すべての周波数バリエーションおよび CC1190 との組み合わせにも対応
評価基板は、TI storeで別売りの EMK(評価基板 キット)の形で入手できます
SmartRF TrxEB でできること:
- (...)
RDCR-3P-RADIO-MOD — Radiocrafts Embedded radio modules
CC1200EMK-420-470 — CC1200 評価モジュール・キット 420 ~ 470MHz
The CC1200 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.
This CC1200 Evaluation Module Kit for (...)
CC1200EMK-868-930 — 868 ~ 930MHz、CC1200 評価基板キット
868 ~ 930MHz 用 CC1200 評価モジュール・キットは、CC1200 開発キットとともに使用することで、記載の周波数範囲内で CC1200 の動作を評価できます。動作には CC1200DK が必要です。CC1200DKは別途ご注文していただく必要があります。
CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
CC1200DK — CC1200 開発キット
CC1200 開発キットは、TI の Sub-1 GHz CC1200 デバイス用に包括的なハードウェア・パフォーマンス・テストおよびソフトウェア開発プラットフォームを提供します。この開発キットは、パケット・エラー率テストが事前プログラミングされた状態で出荷されるため、デバイスの RF 性能の評価をすぐに開始でき、簡単です。異なる RF 設定を使用して RF 範囲や堅牢性をテストできるほか、消費電力を簡単に測定できます。このキットでは、868 ~ 930MHz の周波数範囲がサポートされています。他の周波数をサポートするために、追加のプラグイン・ボードを個別に購入することができます。
(...)
BOOST-CCEMADAPTER — EM アダプタ・ブースタパック
This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
RF-RANGE-ESTIMATOR — RF Range Estimator
サポート対象の製品とハードウェア
SWRC219 — TrxEB RF PER Test Software
サポート対象の製品とハードウェア
SMARTRF-STUDIO-7 — SmartRF スタジオ
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
サポート対象の製品とハードウェア
3P-WIRELESS-MODULES — サードパーティ無線モジュール検索ツール
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー
- ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
- ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
- ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
TIDC-WMBUS-868MHZ — ETSI Cat2 レシーバ対応、wM-Bus 868 MHz RF サブシステム、スマート ユーティリティ メーターおよびヒート コスト アロケータ用
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。