CC2544
- RF section
- Single-Chip 2.4-GHz RF Transceiver and MCU
- Data Rates and Modulation Formats:
- 2-Mbps GFSK, 320-kHz Deviation
- 2-Mbps GFSK, 500-kHz Deviation
- 1-Mbps GFSK, 160-kHz Deviation
- 1-Mbps GFSK, 250-kHz Deviation
- 500-kbps MSK
- 250-kbps GFSK, 160-kHz Deviation
- 250-kbps MSK
- Excellent Link Budget, Enabling Long Range
Without External Front-Ends - Programmable Output Power up to 4 dBm
- Excellent Receiver Sensitivity (–88 dBm at 2 Mbps)
- Suitable for Systems Targeting Compliance With
Worldwide Radio Frequency Regulations:
ETSI EN 300 328 and EN 300 440 Category 2 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan) - Accurate RSSI Function
- Layout
- Few External Components
- Reference Designs Available
- 32-pin 5-mm × 5-mm QFN (8 General I/O Pins) Package
- Low Power
- Active Mode RX: 22.5 mA
- Active Mode TX (0 dBm): 27 mA
- Power Mode 1 (4-µs Wake-Up): 1 mA
- Wide Supply-Voltage Range
- 3.3V LDO Output
- Supply Range: 2 V–3.6 V
- USB 5-V Regulator: 4 V–5.45 V
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
- 32-KB Flash Program Memory
- 2 KB SRAM
- Hardware Debug Support
- Extensive Baseband Automation, Including Auto-Acknowledgement and Address Decoding
- Peripherals
- Full Speed USB 2.0
- 6 Endpoints (Endpoint 0 and 5 IN/OUT Endpoints)
- Internal Pullup for D+
- 5-V to 3.3-V Regulator
- Powerful Two-Channel DMA
- General-Purpose Timers (One 16-Bit, Two 8-Bit)
- Radio Timer, 40-Bit
- IR Generation Circuitry
- Several Oscillators:
- 32-MHz XOSC
- 16-MHz RCOSC
- 32-kHz RCOSC
- 32-kHz Sleep Timer With Capture
- AES Security Coprocessor
- UART/SPI Serial Interface
- 8 General-Purpose I/O pins (6 × 4-mA and 2 × 20-mA Drive Strength)
- Watchdog Timer
- True Random-Number Generator
- Full Speed USB 2.0
The CC2544 is an optimized system-on-chip (SoC) solution for USB applications with datarates upto 2Mbps built with low bill-of-material cost. The CC2544 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, 32-KB in-system programmable flash memory, up to 2-KB RAM, and many other powerful features.
The CC2544 is compatible with the CC2541/CC2543/CC2545. It comes in a 5-mm × 5-mm QFN32 package, with SPI/UART/USB interface. The CC2544 comes complete with reference designs from Texas Instruments.
The devices target wireless consumer and HID applications. The CC2544 is ideal for USB dongle applications.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | CC2544 System-on-Chip for 2.4-GHz USB Applications データシート (Rev. D) | 2012年 5月 3日 | |||
| * | エラッタ | CC2544 ERRATA NOTE | 2012年 3月 28日 | |||
| * | ユーザー・ガイド | CC2543, CC2544, CC2545 System-on-Chip Solution for 2.4-GHz Apps User's Guide (Rev. B) | 2013年 3月 18日 | |||
| アプリケーション・ノート | CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) | PDF | HTML | 2022年 10月 20日 | |||
| その他の技術資料 | 無線通信ソリューション | 2015年 11月 4日 | ||||
| アプリケーション・ノート | Autonomous high density streaming protocol | 2013年 8月 6日 | ||||
| ユーザー・ガイド | CC2543/44/45 Development Kit User’s Guide (Rev. B) | 2013年 6月 6日 | ||||
| アプリケーション・ノート | AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) | 2012年 11月 6日 | ||||
| アプリケーション・ノート | AN118 -- Flash programming of CC253x/4x devices | 2012年 9月 5日 | ||||
| アプリケーション・ノート | AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) | 2012年 8月 2日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
SWRC251 — CC254x Proprietary Mode Packet Error Rate Test
サポート対象の製品とハードウェア
SMARTRF-STUDIO-7 — SmartRF スタジオ
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
サポート対象の製品とハードウェア
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー
開始
2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。
Hardware Design Review Request Form (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。