512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2651R3 アクティブ 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン Higher performance option with upgraded core

製品詳細

CPU core Arm® Cortex®-M3 Technology Zigbee Protocols 6LoWPAN, Zigbee 2.6 Flash memory (kByte) 512 RAM (kByte) 32 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C, USB Features USB Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug Operating system TI RTOS Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 125 Cryptographic accelerators AES
CPU core Arm® Cortex®-M3 Technology Zigbee Protocols 6LoWPAN, Zigbee 2.6 Flash memory (kByte) 512 RAM (kByte) 32 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C, USB Features USB Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug Operating system TI RTOS Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 125 Cryptographic accelerators AES
VQFN (RTQ) 56 64 mm² 8 x 8
  • Microcontroller
    • Powerful ARM® Cortex®-M3 With Code Prefetch
    • Up to 32-MHz Clock Speed
    • 512KB, 256KB or 128KB of In-System-
      Programmable Flash
    • Supports On-Chip Over-the-Air Upgrade (OTA)
    • Supports Dual ZigBee Application Profiles
    • Up to 32KB of RAM (16KB With Retention in All
      Power Modes)
    • cJTAG and JTAG Debugging
  • RF
    • 2.4-GHz IEEE 802.15.4 Compliant RF
      Transceiver
    • Excellent Receiver Sensitivity of –97 dBm
    • Robustness to Interference With ACR of 44 dB
    • Programmable Output Power up to 7 dBm
  • Security Hardware Acceleration
    • Future Proof AES-128/256, SHA2 Hardware
      Encryption Engine
    • Optional – ECC-128/256, RSA Hardware
      Acceleration Engine for Secure Key Exchange
    • Radio Command Strobe Processor and Packet
      Handling Processor for Low-Level MAC
      Functionality
  • Low Power
    • Active-Mode RX (CPU Idle): 20 mA
    • Active-Mode TX at 0 dBm (CPU Idle): 24 mA
    • Power Mode 1 (4-µs Wake-Up, 32-KB RAM
      Retention, Full Register Retention): 0.6 mA
    • Power Mode 2 (Sleep Timer Running, 16-KB
      RAM Retention, Configuration Register
      Retention): 1.3 µA
    • Power Mode 3 (External Interrupts, 16-KB
      RAM Retention, Configuration Register
      Retention): 0.4 µA
    • Wide Supply-Voltage Range (2 V to 3.6 V)
  • Peripherals
    • µDMA
    • 4 × General-Purpose Timers
      (Each 32-Bit or 2 × 16-Bit)
    • 32-Bit 32-kHz Sleep Timer
    • 12-Bit ADC With 8 Channels and Configurable
      Resolution
    • Battery Monitor and Temperature Sensor
    • USB 2.0 Full-Speed Device (12 Mbps)
    • 2 × SPI
    • 2 × UART
    • I2C
    • 32 General-Purpose I/O Pins
      (28 × 4 mA, 4 × 20 mA)
    • Watchdog Timer
  • Layout
    • 8-mm × 8-mm QFN56 Package
    • Robust Device for Industrial Operation up to
      125°C
    • Few External Components
    • Only a Single Crystal Needed for Asynchronous
      Networks
  • Development Tools
    • CC2538 Development Kit
    • Reference Design Certified Under FCC and
      ETSI Regulations
    • Full Software Support for Contiki/6LoWPAN,
      Smart Grid, Lighting, and ZigBee Home
      Automation With Sample Applications and
      Reference Designs Available
    • Code Composer Studio™
    • IAR Embedded Workbench® for ARM
    • SmartRF™ Studio
    • SmartRF Flash Programmer
  • Microcontroller
    • Powerful ARM® Cortex®-M3 With Code Prefetch
    • Up to 32-MHz Clock Speed
    • 512KB, 256KB or 128KB of In-System-
      Programmable Flash
    • Supports On-Chip Over-the-Air Upgrade (OTA)
    • Supports Dual ZigBee Application Profiles
    • Up to 32KB of RAM (16KB With Retention in All
      Power Modes)
    • cJTAG and JTAG Debugging
  • RF
    • 2.4-GHz IEEE 802.15.4 Compliant RF
      Transceiver
    • Excellent Receiver Sensitivity of –97 dBm
    • Robustness to Interference With ACR of 44 dB
    • Programmable Output Power up to 7 dBm
  • Security Hardware Acceleration
    • Future Proof AES-128/256, SHA2 Hardware
      Encryption Engine
    • Optional – ECC-128/256, RSA Hardware
      Acceleration Engine for Secure Key Exchange
    • Radio Command Strobe Processor and Packet
      Handling Processor for Low-Level MAC
      Functionality
  • Low Power
    • Active-Mode RX (CPU Idle): 20 mA
    • Active-Mode TX at 0 dBm (CPU Idle): 24 mA
    • Power Mode 1 (4-µs Wake-Up, 32-KB RAM
      Retention, Full Register Retention): 0.6 mA
    • Power Mode 2 (Sleep Timer Running, 16-KB
      RAM Retention, Configuration Register
      Retention): 1.3 µA
    • Power Mode 3 (External Interrupts, 16-KB
      RAM Retention, Configuration Register
      Retention): 0.4 µA
    • Wide Supply-Voltage Range (2 V to 3.6 V)
  • Peripherals
    • µDMA
    • 4 × General-Purpose Timers
      (Each 32-Bit or 2 × 16-Bit)
    • 32-Bit 32-kHz Sleep Timer
    • 12-Bit ADC With 8 Channels and Configurable
      Resolution
    • Battery Monitor and Temperature Sensor
    • USB 2.0 Full-Speed Device (12 Mbps)
    • 2 × SPI
    • 2 × UART
    • I2C
    • 32 General-Purpose I/O Pins
      (28 × 4 mA, 4 × 20 mA)
    • Watchdog Timer
  • Layout
    • 8-mm × 8-mm QFN56 Package
    • Robust Device for Industrial Operation up to
      125°C
    • Few External Components
    • Only a Single Crystal Needed for Asynchronous
      Networks
  • Development Tools
    • CC2538 Development Kit
    • Reference Design Certified Under FCC and
      ETSI Regulations
    • Full Software Support for Contiki/6LoWPAN,
      Smart Grid, Lighting, and ZigBee Home
      Automation With Sample Applications and
      Reference Designs Available
    • Code Composer Studio™
    • IAR Embedded Workbench® for ARM
    • SmartRF™ Studio
    • SmartRF Flash Programmer

The CC2538xFnn is the ideal wireless microcontroller System-on-Chip (SoC) for high-performance ZigBee applications. The device combines a powerful ARM Cortex-M3-based MCU system with up to 32KB on-chip RAM and up to 512KB on-chip flash with a robust IEEE 802.15.4 radio. This enables the device to handle complex network stacks with security, demanding applications, and over-the-air download. Thirty-two GPIOs and serial peripherals enable simple connections to the rest of the board. The powerful hardware security accelerators enable quick and efficient authentication and encryption while leaving the CPU free to handle application tasks. The multiple low-power modes with retention enable quick startup from sleep and minimum energy spent to perform periodic tasks. For a smooth development, the CC2538xFnn includes a powerful debugging system and a comprehensive driver library. To reduce the application flash footprint, CC2538xFnn ROM includes a utility function library and a serial boot loader. Combined with the robust and comprehensive Z-Stack software solutions from TI, the CC2538 provides the most capable and proven ZigBee solution in the market.

The CC2538xFnn is the ideal wireless microcontroller System-on-Chip (SoC) for high-performance ZigBee applications. The device combines a powerful ARM Cortex-M3-based MCU system with up to 32KB on-chip RAM and up to 512KB on-chip flash with a robust IEEE 802.15.4 radio. This enables the device to handle complex network stacks with security, demanding applications, and over-the-air download. Thirty-two GPIOs and serial peripherals enable simple connections to the rest of the board. The powerful hardware security accelerators enable quick and efficient authentication and encryption while leaving the CPU free to handle application tasks. The multiple low-power modes with retention enable quick startup from sleep and minimum energy spent to perform periodic tasks. For a smooth development, the CC2538xFnn includes a powerful debugging system and a comprehensive driver library. To reduce the application flash footprint, CC2538xFnn ROM includes a utility function library and a serial boot loader. Combined with the robust and comprehensive Z-Stack software solutions from TI, the CC2538 provides the most capable and proven ZigBee solution in the market.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
25 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート CC2538 Powerful Wireless Microcontroller System-On-Chip for 2.4-GHz IEEE 802.15.4, 6LoWPAN, and ZigBee Applications データシート (Rev. D) PDF | HTML 2015年 4月 7日
* エラッタ CC2538 SoC for 2.4-GHz IEEE 802.15.4, 6LoWPAN and ZigBee Applications Errata (Rev. A) 2014年 1月 6日
* ユーザー・ガイド CC2538 SoC for 2.4-GHz IEEE 802.15.4 & ZigBee/ZigBee IP Apps User's Guide (Rev. C) 2013年 9月 3日
アプリケーション・ノート CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 2024年 8月 6日
アプリケーション・ノート CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 2022年 10月 20日
セレクション・ガイド Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 2022年 3月 7日
セレクション・ガイド ワイヤレス・コネクティビティ技術セレクション・ガイド (Rev. B 翻訳版) 英語版 (Rev.B) 2022年 3月 7日
セレクション・ガイド 無線連線技術選擇指南 (Rev. B) 2022年 3月 7日
セレクション・ガイド 무선 연결 기술 선택 가이드 (Rev. B) 2022年 3月 7日
アプリケーション概要 What's New in Zigbee 3.0 (Rev. A) PDF | HTML 2019年 6月 6日
アプリケーション・ノート Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
セレクション・ガイド Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019年 2月 21日
ホワイト・ペーパー Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
技術記事 Get connected with WEPTECH's 6LoWPAN IoT gateway solution PDF | HTML 2016年 1月 26日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
アプリケーション・ノート Using GCC/GDB With CC2538 (Rev. A) 2015年 2月 4日
ホワイト・ペーパー 6LoWPAN Demystified - 6LoWPAN Demystifed – A Low Power IP Mesh Network 2014年 10月 28日
アプリケーション・ノート Developing a Low-Cost, Zigbee-Enabled Smart Energy Meter On CC2538 2014年 9月 10日
アプリケーション・ノート AN-131 Pwr Consumption Meas & Optimization for CC2538 End Device With Z-Stack 2014年 6月 4日
アプリケーション・ノート AN130 - Using CC2592 Front End with CC2538 2014年 2月 27日
その他の技術資料 TI: The IoT technology leader 2013年 11月 1日
その他の技術資料 The Evolution of the Internet of Things 2013年 9月 9日
ユーザー・ガイド CC2538 Peripheral Driver Library User's Guide (Rev. A) 2013年 5月 6日
ユーザー・ガイド ROM Texas Instruments CC2538 Family of Products User's Guide (Rev. A) 2013年 4月 18日
ホワイト・ペーパー SMART GAS AND WATER METER TRENDS: IMPACTS ON METER DESIGNS 2012年 11月 7日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SMARTRF06EBK — SmartRF06 評価ボード

The SmartRF06 Evaluation Board Kit contains one SmartRF06EB. The SmartRF06EB is intended to be used with CC2538EM for radio performance testing and software development.

SmartRF06EB has integrated the XDS100v3 debug probe, enabling downloading and debugging of software running on the CC2538 device. (...)

ユーザー ガイド: PDF
評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
ドーター・カード

CC2531EMK — CC2531 USB 評価モジュール・キット

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)

ユーザー ガイド: PDF
ドーター・カード

CC2538-CC2592EMK — CC2538-CC2592 評価モジュール・キット

CC2538-CC2592EMK は、CC2592 PA/LNA フロント・エンドを CC2538 IEEE 802.15.4 システム・オン・チップとともに使用した場合の実例を示します。CC2592 RF フロント・エンドには PA、LNA、スイッチ、バラン、および RF マッチングが内蔵されており、2.4GHz のローパワー RF ソリューションで出力電力とレシーバの感度を向上します。

CC2538+CC2592 の組み合わせにより、長距離(より大きな出力電力)に対応し、感度を向上する必要がある IEEE 802.15.4 や ZigBee™ (...)

ドーター・カード

CC2538EMK — CC2538 評価モジュール・キット

The CC2538 Evaluation Module Kit is an add-on kit for the CC2538DK and it contains two CC2538 evaluation module boards. The CC2538 evaluation modules can be used as reference modules for hardware and software prototyping and for verifying the performance of the CC2538 RF IC. In combination with (...)

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

TI.com で取り扱いなし
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

TIMAC — IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

ドライバまたはライブラリ

Z-STACK — ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0

Zigbee 3.0 は、従来の複数の ZigBee プロファイルを組み合わせ、1 つの規格に統合しています。
  • 組込み IoT アプリケーションでデータ・オブジェクト、モデル、機能を定義する IoT アプリケーション向けユニバーサル言語 dotdot の基礎となる統合型 Zigbee クラスタ・ライブラリを内蔵しています。
  • ZigBee Base Device Behavior(ZigBee ベース・デバイスの挙動)仕様を実装しています。この仕様は、ネットワークの形成、検出、アプリケーションのプロビジョニングに関する一連の共通メカニズムを定義しており、すべての ZigBee (...)
ドライバまたはライブラリ

Z-STACK-ARCHIVE — Z スタック完全準拠 ZigBee 2012 ソリューション向けアーカイブ

注:

このページに、Z-Stack リリースの以前のバージョンを取得するためのリンクを掲載しています。新規プロジェクトに関して TI が推奨しているのは、あらゆる改良と新機能の追加を可能にする、最新のリリース製品を使用することです。最新の Z-Stack リリースは、www.ti.com/z-stack で入手できます。

 

Z-Stack ホーム

Z-Stack ホームは、CC2630、CC2530、CC2538 の各 SoC (システム・オン・チップ) を対象とする、ZigBee ホーム・オートメーション (ZHA) 準拠プロトコル・スタックです。

Z-Stack (...)

ファームウェア

CC2538-SW CC2538 Foundation Firmware

The CC2538 foundation firmware is an extensive collection of software libraries for the CC2538 - an ARM Cortex-M3 based IEEE 802.15.4 compliant RF system-on-chip. The foundation firmware contains the following components:

  1. driverlib: This is the low level peripheral driver library for easy access to (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
ハードウェア開発
評価ボード
ソフトウェア
ドライバまたはライブラリ
  • Z-STACK ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0
ファームウェア
  • CC2538-SW CC2538 基礎ファームウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
ソフトウェア・プログラミング・ツール

FLASH-PROGRAMMER — SmartRF フラッシュ・プログラマ

SmartRF フラッシュ・プログラマ 2 は、デバッグ / シリアル・インターフェイス経由で、ARM をベースとする TI (テキサス・インスツルメンツ) の低消費電力 RF ワイヤレス・マイコンのフラッシュ・メモリをプログラム (書き込む) する目的で使用できます。互換性については、サポート対象製品のリストをご覧ください。Uniflash は、各種 SimpleLink 製品のプログラミング (書き込み) にも使用できます。

SmartRF フラッシュ・プログラマは、TI (テキサス・インスツルメンツ) の8051 をベースとする低消費電力 RF (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2430 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
  • CC2431 システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
  • CC2520 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
  • CC2530 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
  • CC2531 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
  • CC2533 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
  • CC2540 USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
  • CC2540T 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
  • CC2541 Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
  • CC2630 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
  • CC2640 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2650 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2650MODA 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
Sub-1GHz ワイヤレス マイコン
  • CC1110-CC1111 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1310 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1312R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1314R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
  • CC1350 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352R SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
Sub-1GHz トランシーバ
  • CC1101 低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC110L バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
  • CC1120 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC1125 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
他のワイヤレス製品
  • CC2420 シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
  • CC2500 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
  • CC2510 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
  • CC2510F8 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
  • CC2511 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2511F8 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2530-RF4CE 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
  • CC2531-RF4CE 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
  • CC2620 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
  • CC2541-Q1 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F-Q1 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
ハードウェア開発
評価ボード
  • LAUNCHXL-CC1310 CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1352P CC1352P SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
開発キット
  • LAUNCHXL-CC1312R1 CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
ソフトウェア
ソフトウェア・プログラミング・ツール
計算ツール
ドライバまたはライブラリ
  • BLE-STACK Bluetooth Low Energy ソフトウェア スタック
  • REMOTI RF4CE 準拠のプロトコル・スタック
  • SIMPLICITI SimpliciTI 準拠のプロトコル・スタック
  • TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack ゲートウェイ向け Linux ソフトウェア開発キット
  • TIMAC IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック
  • Z-STACK ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0
サポート・ソフトウェア

SWRC272 CC2538 PER Test (v1.1.0)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
ハードウェア開発
ドーター・カード
  • CC2538-CC2592EMK CC2538-CC2592 評価モジュール・キット
  • CC2538EMK CC2538 評価モジュール・キット
ソフトウェア
ファームウェア
  • CC2538-SW CC2538 基礎ファームウェア
計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
MSP430 microcontrollers
  • CC430F6127 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
  • CC430F6135 16KB フラッシュ、2KB SRAM、Sub-1GHz 無線、AES-128、12 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
  • CC430F6147 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、10 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
低消費電力 2.4GHz 製品
  • CC2430 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
  • CC2431 システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
  • CC2520 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
  • CC2530 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
  • CC2531 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
  • CC2533 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
  • CC2540 USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
  • CC2540T 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
  • CC2541 Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
  • CC2630 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
  • CC2640 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2642R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Bluetooth® Low Energy ワイヤレス マイコン
  • CC2650 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2650MODA 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
  • CC2651P3 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
  • CC2651R3 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU)
  • CC2652P7 704KB フラッシュと統合型パワー アンプ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652PSIP パワー アンプ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
  • CC2652R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652R7 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652RB 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
  • CC2652RSIP 352kB メモリ搭載、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス システム イン パッケージ モジュール
  • CC2674P10 1MB フラッシュとパワー アンプ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2674R10 1MB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
Sub-1GHz ワイヤレス マイコン
  • CC1110-CC1111 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1310 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1311P3 352KB フラッシュと +20dBm パワー アンプ内蔵、SimpleLink™ Arm® Cortex®-M4 Sub-1GHz ワイヤレス マイコン
  • CC1311R3 352KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F Sub-1GHz ワイヤレス マイコン
  • CC1312PSIP Sub-1GHz システム イン パッケージ (SiP) モジュール、パワー アンプ内蔵
  • CC1312R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1312R7 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル Sub-1GHz ワイヤレス マイコン
  • CC1314R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
  • CC1350 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P7 +20dBm、SimpleLink™ Arm® Cortex®-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
  • CC1352R SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
  • CC1354P10 1MB + 296KB、+20dBm、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
  • CC1354R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
  • CC430F5123 8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5125 16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5133 12 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5137 12 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5143 10 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5145 10 ビット ADC、16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5147 10 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
Sub-1GHz トランシーバ
  • CC1020 402 ~ 470MHz と 804 ~ 940MHz 帯域の狭帯域アプリケーション向け、シングルチップ FSK/OOK CMOS ワイヤレス トランシーバ
  • CC1021 狭帯域アプリケーション向け、50kHz またはそれ以上のチャネル間隔、マルチチャネル FSK/OOK CMOS ワイヤレス トランシーバ
  • CC1070 狭帯域とマルチチャネルの各アプリケーション向け、シングルチップ、低消費電力、低コスト、CMOS FSK/GFSK/ASK/00K RF トランスミッタ
  • CC1100 低消費電力ワイヤレス アプリケーション向け、高集積マルチチャネル RF トランシーバ
  • CC1100E 中国と日本の周波数帯向け、低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC1101 低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC110L バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
  • CC1120 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC1121 高性能、低消費電力の Sub-1GHz ワイヤレス トランシーバ
  • CC1125 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC113L バリュー ライン、Sub-1GHz ワイヤレス レシーバ
  • CC1150 低消費電力ワイヤレス アプリケーション向けに設計済み、高集積マルチチャネル ワイヤレス トランスミッタ
  • CC115L バリュー ライン、Sub-1GHz ワイヤレス トランスミッタ
  • CC1175 狭帯域システム向け、高性能ワイヤレス トランスミッタ
  • CC1200 低消費電力、高性能のワイヤレス トランシーバ
  • CC1201 低消費電力、高性能のワイヤレス トランシーバ
他のワイヤレス製品
  • CC2420 シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
  • CC2500 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
  • CC2510 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
  • CC2510F8 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
  • CC2511 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2511F8 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2530-RF4CE 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
  • CC2531-RF4CE 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
  • CC2543 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 16 GPIO/ I2C/ SPI/ UART 付
  • CC2544 2.4GHz RF バリュー ライン SoC、32kB フラッシュ、USB、SPI、および UART 搭載
  • CC2545 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 31 GPIO/ I2C/ SPI/ UART 付
  • CC2550 低コスト、2.4 GHz RF トランシーバ、低消費電力の2.4 GHz ISM 帯ワイヤレス アプリケーション向け
  • CC2620 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
  • CC2541-Q1 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F-Q1 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2642R-Q1 車載認証済み、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン (MCU)
  • CC2662R-Q1 ワイヤレス バッテリ管理システム向け、車載認定 SimpleLink™ ワイヤレス MCU
ハードウェア開発
開発キット
  • CC1125DK CC1125 開発キット
  • CC1200DK CC1200 開発キット
  • CC1350STK Simplelink CC1350 SensorTag Bluetooth および Sub-1GHz 対応の長距離ワイヤレス開発キット
  • CC2541DK-MINI CC2541 ミニ開発キット
  • CC2650STK SimpleLink SensorTag
  • LAUNCHXL-CC1312R1 CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1352R1 CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC2650 SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット
  • LP-CC1311P3 CC1311P3 LaunchPad™開発キットは、SimpleLink™ sub-1-GHzワイヤレスMCU用の開発プラットフォームです
  • LP-CC1312R7 CC1312R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652RB CC2652RB BAW (バルク弾性波) マルチプロトコル 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-EM-CC1354P10 CC1354P10 SimpleLink™ Sub-1GHz と 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
評価ボード
  • BOOSTXL-CC1120-90 902MHz ~ 928MHz のアプリケーション向けブースタパック
  • BOOSTXL-CC1125 868/915MHz アプリケーション向け CC1125 ブースタパック
  • LAUNCHXL-CC1310 CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC2640R2 CC2640R2 SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC1352P7 CC1352P7 SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2651P3 CC2651P3 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652PSIP CC2562PSIP SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
  • LP-CC2652R7 CC2652R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652RSIP CC2652RSIP SimpleLink™ マルチプロトコル ワイヤレス マイコン向け LaunchPad™ 開発キット
  • SMARTRF06EBK SmartRF06 評価ボード
  • SMARTRFTRXEBK SmartRF トランシーバ・モジュール評価ボード
  • LP-CC2651R3SIPA CC2651R3SIPA SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
インターフェイス・アダプタ
ドーター・カード
ダウンロードオプション
設計ツール

3P-WIRELESS-MODULES — サードパーティ無線モジュール検索ツール

サード パーティーのワイヤレス モジュール検索ツールを使用すると、開発中の最終製品の仕様を満たす製品を特定し、製造に対応したワイヤレス モジュールを調達することができます。この検索ツールに掲載されているサード パーティーのモジュール ベンダ各社は、TI のワイヤレス コネクティビティ製品を活用したワイヤレス モジュールの設計や製造に関する専門知識がある独立系サード パーティー企業です。
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

リファレンス・デザイン

TIDA-00640 — 太陽電池モジュールレベル電源エレクトロニクス用の電圧、電流および温度監視のためのリファレンスデザイン

TIDA-00640 検証済みリファレンスデザインは、太陽電池モジュールレベルの監視と通信サブシステムを実装する方法の概要を示します。このデザインでは、太陽電池モジュールレベルのパワーエレクトロニクス (MLPE) 向けに、高度にコスト最適化された監視および通信サブシステムの主要なニーズに対応します。このリファレンスデザインは、CC2538 を使用して太陽電池モジュールの液面監視を可能にする高集積ソリューションによって、高精度の電圧、電流、温度監視と ZigBee 通信を実現します。 
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

CC2592EMK-RD — スタンドアローン 2.4 GHz レンジ・エクステンダ、リファレンス・デザイン

This standalone 2.4 GHz range extender reference design provides all the information needed to use the SimpleLink™ CC2592 range extender (PA/LNA front end) with any 2.4 GHz RF radio in a wide range of applications, including sensor mesh networks and gateways. The CC2592 range extender contains PA, (...)
リファレンス・デザイン

TIDC-ZNP-HOST-SW3 — ポータブル ZigBee プラグイン・ソフトウェア・フレームワーク、任意の OS 用

A portable host software framework that allows ZigBee to be “bolted on” to existing products in the market, quickly enabling Internet of Things (IoT) system applications. This design can be used with any microcontrollers or processors, offering flexibility in the solution. This software framework (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-LOWEND-IHD — ワイヤレス RF 通信機能付きでセグメント LCD ベースのローエンド家庭用ディスプレイ

家庭用ディスプレイ (IHD) を使用すると、家庭用電源の利用者は総エネルギー消費量、料金、キロワット時など、電力使用に関する情報をリアルタイムで追跡できます。このディスプレイは、一般的にローパワー RF 通信を使用して、電気メーターや対応する他の家電製品と通信できます。エントリ ラインの IHD では、多くの場合、セグメント LCD ベースのソリューションで十分です。通常、このディスプレイはバッテリで動作し、さまざまなメッセージや接続に対処するために、ある程度の専門知識が必要です。TI のローエンド IHD は、低消費電力の MSP430 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

CC2538EM-RD — CC2538EM リファレンス・デザイン

この 2.4GHz RF レイアウト・リファレンス・デザインでは、無償ライセンスの 2.4GHz 周波数帯域で動作するローパワー RF デバイス用の適切なデカップリングとレイアウトの技術の実例を示します。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RTQ) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ