バリュー ライン、Sub-1GHz ワイヤレス レシーバ

製品詳細

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 387-464, 779-928 Type Receiver Sensitivity (best) (dBm) -116 RX current (lowest) (mA) 14.3 Data rate (max) (Mbps) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 387-464, 779-928 Type Receiver Sensitivity (best) (dBm) -116 RX current (lowest) (mA) 14.3 Data rate (max) (Mbps) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RGP) 20 16 mm² 4 x 4
  • RF Performance
    • Receive Sensitivity Down to −116 dBm at
      0.6 kbps
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300–348 MHz,
      387–464 MHz, and 779–928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • Digital Features
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Detection, Flexible Packet Length, and Automatic CRC Calculation
  • Low-Power Features
    • 200-nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to RX Mode
    • 64-Byte RX FIFO
  • General
    • Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size (QLP 4- x 4-mm Package, 20 Pins)
    • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols
  • RF Performance
    • Receive Sensitivity Down to −116 dBm at
      0.6 kbps
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300–348 MHz,
      387–464 MHz, and 779–928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • Digital Features
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Detection, Flexible Packet Length, and Automatic CRC Calculation
  • Low-Power Features
    • 200-nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to RX Mode
    • 64-Byte RX FIFO
  • General
    • Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size (QLP 4- x 4-mm Package, 20 Pins)
    • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols

The CC113L is a cost optimized sub-1 GHz RF receiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L transmitter together with the CC113L receiver enable a low-cost RF link.

The RF receiver is integrated with a highly configurable baseband demodulator. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.

The CC113L provides extensive hardware support for packet handling, data buffering, and burst transmissions.

The main operating parameters and the 64-byte receive FIFO of CC113L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC113L will be used together with a microcontroller and a few additional passive components.

The CC113L is a cost optimized sub-1 GHz RF receiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L transmitter together with the CC113L receiver enable a low-cost RF link.

The RF receiver is integrated with a highly configurable baseband demodulator. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.

The CC113L provides extensive hardware support for packet handling, data buffering, and burst transmissions.

The main operating parameters and the 64-byte receive FIFO of CC113L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC113L will be used together with a microcontroller and a few additional passive components.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
CC110L アクティブ バリュー ライン、Sub-1GHz ワイヤレス トランシーバ This product is a superset of CC113L.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC113L Value Line Receiver データシート (Rev. B) PDF | HTML 2014年 5月 8日
* エラッタ CC113L Errata Notes 2011年 5月 26日
セレクション・ガイド Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 2022年 3月 7日
セレクション・ガイド ワイヤレス・コネクティビティ技術セレクション・ガイド (Rev. B 翻訳版) 英語版 (Rev.B) 2022年 3月 7日
セレクション・ガイド 無線連線技術選擇指南 (Rev. B) 2022年 3月 7日
セレクション・ガイド 무선 연결 기술 선택 가이드 (Rev. B) 2022年 3月 7日
アプリケーション・ノート Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
ホワイト・ペーパー Migrating your proprietary solution to the SimpleLink™ WMCU 2018年 11月 7日
アプリケーション・ノート CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017年 10月 2日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
アプリケーション・ノート TI LPRF EASYMODE 2014年 12月 12日
アプリケーション・ノート Antenna Diversity 2014年 10月 23日
アプリケーション・ノート DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 2012年 11月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SMARTRFTRXEBK — SmartRF トランシーバ モジュール評価ボード

SmartRF トランシーバ評価ボード (TrxEB) は、テキサス インスツルメンツの低消費電力 RF トランシーバと組み合わせて、評価、性能テスト、およびソフトウェア開発に使用することを目的としています。

以下のトランシーバ評価モジュールがサポートされています:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) すべての周波数バリエーションおよび CC1190 との組み合わせにも対応

評価基板は、TI storeで別売りの EMK(評価基板 キット)の形で入手できます

SmartRF TrxEB でできること:

  • (...)
ユーザー ガイド: PDF
サポート・ソフトウェア

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC219 TrxEB RF PER Test Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー

SimpleLink Sub-1GHz ハードウェアの設計レビュー プロセスの開始方法:
  • ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
  • ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
  • ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGP) 20 Ultra Librarian