低消費電力、高性能のワイヤレス トランシーバ

製品詳細

Protocols 6LoWPAN, IEEE 802.15.4, Proprietary, Wi-SUN, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 137-158.3, 164-190, 205-237.5, 274-316.6, 410-475, 820-950 Type Transceiver TX power (max) (dBm) 16 Sensitivity (best) (dBm) -120 RX current (lowest) (mA) 19 Data rate (max) (Mbps) 1.25 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols 6LoWPAN, IEEE 802.15.4, Proprietary, Wi-SUN, Wireless M-Bus Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 137-158.3, 164-190, 205-237.5, 274-316.6, 410-475, 820-950 Type Transceiver TX power (max) (dBm) 16 Sensitivity (best) (dBm) -120 RX current (lowest) (mA) 19 Data rate (max) (Mbps) 1.25 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RHB) 32 25 mm² 5 x 5
  • RF Performance and Analog Features:
    • High-Performance, Single-Chip Transceiver
      • Excellent Receiver Sensitivity:
        • –120 dBm at 1.2 kbps
        • –109 dBm at 50 kbps
      • Blocking Performance: 85 dB at 10 MHz
      • Adjacent Channel Selectivity: Up to 62 dB at 50-kHz Offset
      • Very Low Phase Noise: –114 dBc/Hz at
        10-kHz Offset (169 MHz)
    • Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
    • Automatic Output Power Ramping
    • Supported Modulation Formats:
      2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
    • Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
  • Low Current Consumption:
    • Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
    • Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
      • RX: 0.5 mA in RX Sniff Mode
      • RX: 19 mA Peak Current in Low-Power Mode
      • RX: 23 mA Peak Current in High-Performance Mode
      • TX: 46 mA at +14 dBm
  • Other:
    • Data FIFOs: Separate 128-Byte RX and TX
    • Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
  • Digital Features:
    • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
    • Autonomous Image Removal
    • Security: Hardware AES128 Accelerator
    • Data FIFOs: Separate 128-Byte RX and TX
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmission
    • Support for Auto-Acknowledge of Received Packets
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
  • Dedicated Packet Handling for 802.15.4g:
    • CRC 16/32
    • FEC, Dual Sync Detection (FEC and non-FEC Packets)
    • Whitening
  • General:
    • RoHS-Compliant 5-mm × 5-mm No-Lead QFN 32-Pin Package (RHB)
    • Pin-Compatible With the CC1120 Device
  • Regulations – Suitable for Systems Targeting Compliance With:
    • Europe: ETSI EN 300 220
    • US: FCC CFR47 Part 15
    • Japan: ARIB STD-T108
  • RF Performance and Analog Features:
    • High-Performance, Single-Chip Transceiver
      • Excellent Receiver Sensitivity:
        • –120 dBm at 1.2 kbps
        • –109 dBm at 50 kbps
      • Blocking Performance: 85 dB at 10 MHz
      • Adjacent Channel Selectivity: Up to 62 dB at 50-kHz Offset
      • Very Low Phase Noise: –114 dBc/Hz at
        10-kHz Offset (169 MHz)
    • Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
    • Automatic Output Power Ramping
    • Supported Modulation Formats:
      2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
    • Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
  • Low Current Consumption:
    • Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
    • Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
      • RX: 0.5 mA in RX Sniff Mode
      • RX: 19 mA Peak Current in Low-Power Mode
      • RX: 23 mA Peak Current in High-Performance Mode
      • TX: 46 mA at +14 dBm
  • Other:
    • Data FIFOs: Separate 128-Byte RX and TX
    • Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
  • Digital Features:
    • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
    • Autonomous Image Removal
    • Security: Hardware AES128 Accelerator
    • Data FIFOs: Separate 128-Byte RX and TX
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmission
    • Support for Auto-Acknowledge of Received Packets
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
  • Dedicated Packet Handling for 802.15.4g:
    • CRC 16/32
    • FEC, Dual Sync Detection (FEC and non-FEC Packets)
    • Whitening
  • General:
    • RoHS-Compliant 5-mm × 5-mm No-Lead QFN 32-Pin Package (RHB)
    • Pin-Compatible With the CC1120 Device
  • Regulations – Suitable for Systems Targeting Compliance With:
    • Europe: ETSI EN 300 220
    • US: FCC CFR47 Part 15
    • Japan: ARIB STD-T108

The CC1201 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.

The CC1201 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1201 device can be controlled through an SPI interface. In a typical system, the CC1201 device will be used with a microcontroller and only few external passive components.

The CC1201 offers the same performance as the CC1200 for channel filter bandwidths of 50 kHz or more, and therefore presents a lower cost option for applications that do not require narrowband support.

The CC1201 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.

The CC1201 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1201 device can be controlled through an SPI interface. In a typical system, the CC1201 device will be used with a microcontroller and only few external passive components.

The CC1201 offers the same performance as the CC1200 for channel filter bandwidths of 50 kHz or more, and therefore presents a lower cost option for applications that do not require narrowband support.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
CC1120 アクティブ 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ This product is a high performance sub-1 GHz transceiver for narrowband systems.
CC1125 アクティブ 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ This product is an ultra-high performance sub-1 GHz transceiver for narrowband systems.
CC1200 アクティブ 低消費電力、高性能のワイヤレス トランシーバ This product is a low-power high-performance RF transceiver.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
24 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC1201 Low-Power, High-Performance RF Transceiver データシート (Rev. B) PDF | HTML 2014年 9月 29日
アプリケーション・ノート Antenna Impedance Measurement and Matching PDF | HTML 2022年 3月 22日
アプリケーション・ノート DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
アプリケーション・ノート Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
アプリケーション・ノート DN403 -- CC112x/CC120x On-Chip Temperature Sensor (Rev. D) 2018年 10月 24日
ホワイト・ペーパー Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
アプリケーション・ノート CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017年 10月 2日
アプリケーション・ノート Achieving Optimum Radio Range (Rev. A) 2017年 9月 5日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
アプリケーション・ノート CC1120-CC1190 BoosterPack 2015年 10月 5日
アプリケーション・ノート CC112X/CC120X On-Chip Battery Monitor 2014年 12月 3日
アプリケーション・ノート Antenna Diversity 2014年 10月 23日
アプリケーション・ノート AN126 - Using the CC1200 Under ARIB STD T108 2014年 3月 11日
ホワイト・ペーパー Long-Range RF Communication: Why Narrowband is the de Facto Standard 2014年 3月 8日
アプリケーション・ノート CC112x/CC120x RX Sniff mode with Smart Preamble 2013年 10月 23日
アプリケーション・ノート CC112x/CC120x RX Sniff Mode (Rev. A) 2013年 10月 9日
ユーザー・ガイド CC120x Low-Power High-Performance Sub-1-GHz RF Transceivers User's Guide (Rev. B) 2013年 9月 26日
その他の技術資料 Introducing the CC1200 to RF Performance Family 2013年 7月 8日
アプリケーション・ノート AN112 -- Using CC1190 Front End With CC112x/CC120x Under EN 300 220 (Rev. C) 2013年 6月 21日
アプリケーション・ノート AN110 – Using CC1190 Front End with CC112x/CC120x under FCC 15.247 (Rev. B) 2013年 6月 13日
アプリケーション・ノート AN121 – Wireless M-Bus Implementation with CC112x/CC120x High Performance Transc 2013年 2月 20日
アプリケーション・ノート DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 2012年 11月 27日
アプリケーション・ノート DN040 -- Reduced Battery Current Using CC112x, CC1175_and CC1200 with TPS62730 2012年 10月 2日
アプリケーション・ノート DN039 -- IPC for 868/915 MHz operation with the CC112x, CC117x and CC12xx 2012年 8月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SMARTRFTRXEBK — SmartRF トランシーバ モジュール評価ボード

SmartRF トランシーバ評価ボード (TrxEB) は、テキサス インスツルメンツの低消費電力 RF トランシーバと組み合わせて、評価、性能テスト、およびソフトウェア開発に使用することを目的としています。

以下のトランシーバ評価モジュールがサポートされています:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) すべての周波数バリエーションおよび CC1190 との組み合わせにも対応

評価基板は、TI storeで別売りの EMK(評価基板 キット)の形で入手できます

SmartRF TrxEB でできること:

  • (...)
ユーザー ガイド: PDF
ドーター・カード

CC1200EMK-420-470 — CC1200 評価モジュール・キット 420 ~ 470MHz

The CC1200 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.


This CC1200 Evaluation Module Kit for (...)

ユーザー ガイド: PDF
ドーター・カード

CC1200EMK-868-930 — 868 ~ 930MHz、CC1200 評価基板キット

868 ~ 930MHz 用 CC1200 評価モジュール・キットは、CC1200 開発キットとともに使用することで、記載の周波数範囲内で CC1200 の動作を評価できます。動作には CC1200DK が必要です。CC1200DKは別途ご注文していただく必要があります。

ユーザー ガイド: PDF
ドーター・カード

CC1201EMK-868-930 — 868 ~ 930MHz、CC1201 評価基板キット

The CC1201 Evaluation Module Kit for 868-930 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1201 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.

ユーザー ガイド: PDF
開発キット

CC1200DK — CC1200 開発キット

CC1200 開発キットは、TI の Sub-1 GHz CC1200 デバイス用に包括的なハードウェア・パフォーマンス・テストおよびソフトウェア開発プラットフォームを提供します。この開発キットは、パケット・エラー率テストが事前プログラミングされた状態で出荷されるため、デバイスの RF 性能の評価をすぐに開始でき、簡単です。異なる RF 設定を使用して RF 範囲や堅牢性をテストできるほか、消費電力を簡単に測定できます。このキットでは、868 ~ 930MHz の周波数範囲がサポートされています。他の周波数をサポートするために、追加のプラグイン・ボードを個別に購入することができます。

(...)

ユーザー ガイド: PDF
サンプル・コードまたはデモ

SWRC274 CC120X Software Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC219 TrxEB RF PER Test Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー

SimpleLink Sub-1GHz ハードウェアの設計レビュー プロセスの開始方法:
  • ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
  • ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
  • ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian