CC1125
- High-Performance, Single-Chip Transceiver
- Adjacent Channel Selectivity: 67 dB at
6.25-kHz Offset - Blocking Performance: 104 dB at 10 MHz
- Excellent Receiver Sensitivity
- –129 dBm at 300 bps
- –123 dBm at 1.2 kbps
- –110 dBm at 50 kbps
- Very Low Phase Noise: –115 dBc/Hz at
10-kHz Offset
- Adjacent Channel Selectivity: 67 dB at
- Suitable for Systems Targeting ETSI
Category 1 - Separate 128-Byte RX and TX FIFOs
- Support for Seamless Integration With the CC1190 Device for Increased Range Giving up to 3-dB Improvement in Sensitivity and up to +27-dBm Output Power
- High Spectral Efficiency (9.6 kbps in 12.5-kHz Channel in Compliance With FCC Narrowbanding Mandate)
- Power Supply
- Wide Supply Voltage Range (2.0 V to 3.6 V)
- Low Current Consumption:
- RX: 2 mA in RX Sniff Mode
- RX: 17 mA Peak Current in Low-Power Mode
- RX: 26 mA Peak Current in High-Performance Mode
- TX: 47 mA at +14 dBm
- Power Down: 0.12 μA (0.5 μA With Enhanced Wake-On-Radio (eWOR) Timer Running)
- Programmable Output Power up to +16 dBm With 0.4-dB Step Size
- Automatic Output Power Ramping
- Configurable Data Rates: 0 to 200 kbps
- Supported Modulation Formats: 2-FSK,
2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
- RoHS-Compliant 5-mm x 5-mm No-Lead QFN
32-Pin Package (RHB) - Regulations – Suitable for Systems Targeting Compliance With
- Europe: ETSI EN 300 220 Category 1, ETSI EN 54-25, ETSI EN 300 113, and EN 301 166
- US: FCC CFR47 Part 15, 24, 90, 101
- Japan: ARIB RCR STD-T30, T-67, T-108
- Peripherals and Support Functions
- eWOR Functionality for Automatic Low-Power Receive Polling
- Includes Functions for Antenna Diversity Support
- Support for Retransmissions
- Support for Auto-Acknowledge of Received Packets
- TCXO Support and Control, also in Power Modes
- Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
- Built-in Coding Gain Support for Increased Range and Robustness
- Digital RSSI Measurement
- Temperature Sensor
The CC1125 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.
The CC1125 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1125 device can be controlled through an SPI interface. In a typical system, the CC1125 device will be used with a microcontroller and only a few external passive components.
技術資料
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
BOOSTXL-CC1125 — 868/915MHz アプリケーション向け CC1125 ブースタパック
CC1125 BoosterPack™ モジュールは、MSP-EXP430F5529 および MSP-EXP430G2553 LauchPad 開発キットと共に使用するよう設計されており、SmartRF Studio アプリケーション ソフトウェアを使用することでスタンドアロン モジュールとしても動作します。 このモジュールは、ヨーロッパの 869 ~ 870MHz および米国の 902 ~ 928MHz ISM 周波数帯域で動作する内蔵 PCB パターン アンテナを装備しています。
SMARTRFTRXEBK — SmartRF トランシーバ・モジュール評価ボード
SmartRF Transceiver 評価ボード(TrxEB)は、評価、性能テスト、ソフトウェア開発のため、TI のローパワー RF トランシーバと組み合わせて使用します。
以下のトランシーバ評価モジュールがサポートされています。
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) すべての周波数派生版、および CC1190 との組み合わせもサポートされています
評価モジュールは、TI ストアで別売りの EMK(評価モジュール・キット)の形で入手できます
SmartRF TrxEB を使用して実行できる作業
- (...)
RDCR-3P-RADIO-MOD — Radiocrafts Embedded radio modules
CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
CC1125DK — CC1125 開発キット
The CC1125 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices and CC1125 specifically. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with (...)
BOOST-CCEMADAPTER — EM アダプタ・ブースタパック
This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
サポート対象の製品とハードウェア
製品
低消費電力 2.4GHz 製品
- CC2430 — 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
- CC2431 — システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
- CC2520 — 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
- CC2530 — 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
- CC2531 — 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
- CC2533 — 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
- CC2538 — 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
- CC2540 — USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
- CC2540T — 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
- CC2541 — Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
- CC2630 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
- CC2640 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
- CC2640R2F — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2650 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2650MODA — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
Sub-1GHz ワイヤレス マイコン
- CC1110-CC1111 — 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
- CC1310 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
- CC1312R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
- CC1314R10 — 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
- CC1350 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352R — SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
Sub-1GHz トランシーバ
- CC1101 — 低消費電力 Sub-1GHz ワイヤレス トランシーバ
- CC110L — バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
- CC1120 — 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
- CC1125 — 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
他のワイヤレス製品
- CC2420 — シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
- CC2500 — 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
- CC2510 — 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
- CC2510F8 — 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
- CC2511 — 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
- CC2511F8 — 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
- CC2530-RF4CE — 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
- CC2531-RF4CE — 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
- CC2620 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
- CC2541-Q1 — 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
- CC2640R2F-Q1 — 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
ハードウェア開発
評価ボード
- LAUNCHXL-CC1310 — CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1352P — CC1352P SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
開発キット
- LAUNCHXL-CC1312R1 — CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1350 — CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
ソフトウェア
ソフトウェア・プログラミング・ツール
- FLASH-PROGRAMMER — SmartRF フラッシュ・プログラマ
計算ツール
- PACKET-SNIFFER — SmartRF プロトコル Packet Sniffer
- SMARTRFTM-STUDIO — SmartRF Studio
ドライバまたはライブラリ
- BLE-STACK — Bluetooth Low Energy ソフトウェア スタック
- REMOTI — RF4CE 準拠のプロトコル・スタック
- SIMPLICITI — SimpliciTI 準拠のプロトコル・スタック
- TI-15.4-STACK-GATEWAY-LINUX-SDK — TI 15.4-Stack ゲートウェイ向け Linux ソフトウェア開発キット
- TIMAC — IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック
- Z-STACK — ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0
RF-RANGE-ESTIMATOR — RF Range Estimator
サポート対象の製品とハードウェア
製品
低消費電力 2.4GHz 製品
- CC2530 — 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
- CC2540 — USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
- CC2640 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
- CC2640R2F — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2642R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Bluetooth® Low Energy ワイヤレス マイコン
- CC2650 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2650MODA — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
- CC2651R3SIPA — アンテナ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
- CC2652P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU)
- CC2652PSIP — パワー アンプ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
- CC2652R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652RB — 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
- CC2652RSIP — 352kB メモリ搭載、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス システム イン パッケージ モジュール
Sub-1GHz ワイヤレス マイコン
- CC1110-CC1111 — 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
- CC1310 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
- CC1312R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
- CC1314R10 — 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
- CC1350 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P7 — +20dBm、SimpleLink™ Arm® Cortex®-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
- CC1352R — SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
Sub-1GHz トランシーバ
- CC1101 — 低消費電力 Sub-1GHz ワイヤレス トランシーバ
- CC110L — バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
- CC1120 — 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
- CC1125 — 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
- CC113L — バリュー ライン、Sub-1GHz ワイヤレス レシーバ
- CC115L — バリュー ライン、Sub-1GHz ワイヤレス トランスミッタ
- CC1200 — 低消費電力、高性能のワイヤレス トランシーバ
車載ワイヤレス接続製品
- CC2642R-Q1 — 車載認証済み、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン (MCU)
RF フロント エンド モジュール
- CC1190 — 850 ~ 950MHz RF フロント エンド
ハードウェア開発
評価ボード
- LAUNCHXL-CC26X2R1 — CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
ソフトウェア
計算ツール
- RF-RANGE-ESTIMATOR — TI RF 距離推定ツール
SWRC219 — TrxEB RF PER Test Software
サポート対象の製品とハードウェア
製品
Sub-1GHz トランシーバ
- CC1101 — 低消費電力 Sub-1GHz ワイヤレス トランシーバ
- CC110L — バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
- CC1120 — 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
- CC1121 — 高性能、低消費電力の Sub-1GHz ワイヤレス トランシーバ
- CC1125 — 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
- CC113L — バリュー ライン、Sub-1GHz ワイヤレス レシーバ
- CC115L — バリュー ライン、Sub-1GHz ワイヤレス トランスミッタ
- CC1175 — 狭帯域システム向け、高性能ワイヤレス トランスミッタ
- CC1200 — 低消費電力、高性能のワイヤレス トランシーバ
- CC1201 — 低消費電力、高性能のワイヤレス トランシーバ
ハードウェア開発
開発キット
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
サポート対象の製品とハードウェア
製品
低消費電力 2.4GHz 製品
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2650 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2650MODA — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
- CC2652R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652R7 — 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652RB — 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
Sub-1GHz ワイヤレス マイコン
- CC1310 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
- CC1312R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
- CC1312R7 — 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル Sub-1GHz ワイヤレス マイコン
- CC1350 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P7 — +20dBm、SimpleLink™ Arm® Cortex®-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
- CC1352R — SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
Sub-1GHz トランシーバ
ハードウェア開発
評価ボード
- LAUNCHXL-CC1310 — CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1352P — CC1352P SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC26X2R1 — CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC1352P7 — CC1352P7 SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2652R7 — CC2652R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
開発キット
- LAUNCHXL-CC1312R1 — CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1350 — CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1352R1 — CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC2650 — SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット
- LP-CC1312R7 — CC1312R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2652RB — CC2652RB BAW (バルク弾性波) マルチプロトコル 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
SMARTRF-STUDIO-7 — SmartRF スタジオ
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
サポート対象の製品とハードウェア
製品
MSP430 microcontrollers
- CC430F6127 — 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
- CC430F6135 — 16KB フラッシュ、2KB SRAM、Sub-1GHz 無線、AES-128、12 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
- CC430F6147 — 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、10 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
低消費電力 2.4GHz 製品
- CC2430 — 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
- CC2431 — システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
- CC2520 — 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
- CC2530 — 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
- CC2531 — 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
- CC2533 — 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
- CC2538 — 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
- CC2540 — USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
- CC2540T — 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
- CC2541 — Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
- CC2630 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
- CC2640 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
- CC2640R2F — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2640R2L — SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
- CC2642R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Bluetooth® Low Energy ワイヤレス マイコン
- CC2650 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2650MODA — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
- CC2651P3 — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
- CC2651R3 — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
- CC2652P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU)
- CC2652P7 — 704KB フラッシュと統合型パワー アンプ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652PSIP — パワー アンプ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
- CC2652R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652R7 — 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2652RB — 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
- CC2652RSIP — 352kB メモリ搭載、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス システム イン パッケージ モジュール
- CC2674P10 — 1MB フラッシュとパワー アンプ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
- CC2674R10 — 1MB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
Sub-1GHz ワイヤレス マイコン
- CC1110-CC1111 — 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
- CC1310 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
- CC1311P3 — 352KB フラッシュと +20dBm パワー アンプ内蔵、SimpleLink™ Arm® Cortex®-M4 Sub-1GHz ワイヤレス マイコン
- CC1311R3 — 352KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F Sub-1GHz ワイヤレス マイコン
- CC1312PSIP — Sub-1GHz システム イン パッケージ (SiP) モジュール、パワー アンプ内蔵
- CC1312R — 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
- CC1312R7 — 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル Sub-1GHz ワイヤレス マイコン
- CC1314R10 — 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
- CC1350 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P — パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
- CC1352P7 — +20dBm、SimpleLink™ Arm® Cortex®-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
- CC1352R — SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
- CC1354P10 — 1MB + 296KB、+20dBm、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
- CC1354R10 — 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
- CC430F5123 — 8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5125 — 16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5133 — 12 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5137 — 12 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5143 — 10 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5145 — 10 ビット ADC、16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
- CC430F5147 — 10 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
Sub-1GHz トランシーバ
- CC1020 — 402 ~ 470MHz と 804 ~ 940MHz 帯域の狭帯域アプリケーション向け、シングルチップ FSK/OOK CMOS ワイヤレス トランシーバ
- CC1021 — 狭帯域アプリケーション向け、50kHz またはそれ以上のチャネル間隔、マルチチャネル FSK/OOK CMOS ワイヤレス トランシーバ
- CC1070 — 狭帯域とマルチチャネルの各アプリケーション向け、シングルチップ、低消費電力、低コスト、CMOS FSK/GFSK/ASK/00K RF トランスミッタ
- CC1100 — 低消費電力ワイヤレス アプリケーション向け、高集積マルチチャネル RF トランシーバ
- CC1100E — 中国と日本の周波数帯向け、低消費電力 Sub-1GHz ワイヤレス トランシーバ
- CC1101 — 低消費電力 Sub-1GHz ワイヤレス トランシーバ
- CC110L — バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
- CC1120 — 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
- CC1121 — 高性能、低消費電力の Sub-1GHz ワイヤレス トランシーバ
- CC1125 — 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
- CC113L — バリュー ライン、Sub-1GHz ワイヤレス レシーバ
- CC1150 — 低消費電力ワイヤレス アプリケーション向けに設計済み、高集積マルチチャネル ワイヤレス トランスミッタ
- CC115L — バリュー ライン、Sub-1GHz ワイヤレス トランスミッタ
- CC1175 — 狭帯域システム向け、高性能ワイヤレス トランスミッタ
- CC1200 — 低消費電力、高性能のワイヤレス トランシーバ
- CC1201 — 低消費電力、高性能のワイヤレス トランシーバ
他のワイヤレス製品
- CC2420 — シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
- CC2500 — 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
- CC2510 — 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
- CC2510F8 — 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
- CC2511 — 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
- CC2511F8 — 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
- CC2530-RF4CE — 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
- CC2531-RF4CE — 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
- CC2543 — 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 16 GPIO/ I2C/ SPI/ UART 付
- CC2544 — 2.4GHz RF バリュー ライン SoC、32kB フラッシュ、USB、SPI、および UART 搭載
- CC2545 — 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 31 GPIO/ I2C/ SPI/ UART 付
- CC2550 — 低コスト、2.4 GHz RF トランシーバ、低消費電力の2.4 GHz ISM 帯ワイヤレス アプリケーション向け
- CC2620 — 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
- CC2541-Q1 — 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
- CC2640R2F-Q1 — 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
- CC2642R-Q1 — 車載認証済み、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン (MCU)
- CC2662R-Q1 — ワイヤレス バッテリ管理システム向け、車載認定 SimpleLink™ ワイヤレス MCU
ハードウェア開発
開発キット
- CC1125DK — CC1125 開発キット
- CC1200DK — CC1200 開発キット
- CC1350STK — Simplelink CC1350 SensorTag Bluetooth および Sub-1GHz 対応の長距離ワイヤレス開発キット
- CC2541DK-MINI — CC2541 ミニ開発キット
- CC2650STK — SimpleLink SensorTag
- LAUNCHXL-CC1312R1 — CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1350 — CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC1352R1 — CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC2650 — SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット
- LP-CC1311P3 — CC1311P3 LaunchPad™開発キットは、SimpleLink™ sub-1-GHzワイヤレスMCU用の開発プラットフォームです
- LP-CC1312R7 — CC1312R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2652RB — CC2652RB BAW (バルク弾性波) マルチプロトコル 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-EM-CC1314R10 — CC1314R10 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-EM-CC1354P10 — CC1354P10 SimpleLink™ Sub-1GHz と 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
評価ボード
- BOOSTXL-CC1120-90 — 902MHz ~ 928MHz のアプリケーション向けブースタパック
- BOOSTXL-CC1125 — 868/915MHz アプリケーション向け CC1125 ブースタパック
- LAUNCHXL-CC1310 — CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC2640R2 — CC2640R2 SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン向け LaunchPad™ 開発キット
- LAUNCHXL-CC26X2R1 — CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC1352P7 — CC1352P7 SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2651P3 — CC2651P3 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2652PSIP — CC2562PSIP SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
- LP-CC2652R7 — CC2652R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
- LP-CC2652RSIP — CC2652RSIP SimpleLink™ マルチプロトコル ワイヤレス マイコン向け LaunchPad™ 開発キット
- SMARTRF06EBK — SmartRF06 評価ボード
- SMARTRFTRXEBK — SmartRF トランシーバ・モジュール評価ボード
- LP-CC2651R3SIPA — CC2651R3SIPA SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
インターフェイス・アダプタ
- BOOST-CCEMADAPTER — EM アダプタ・ブースタパック
ドーター・カード
- CC1120EMK-169 — CC1120 評価モジュール・キット 169MHz
- CC1120EMK-420-470 — CC1120 評価モジュール・キット 420 ~ 470MHz
- CC1120EMK-868-915 — CC1120 評価モジュール・キット 868/915MHz
- CC1121EMK-868-915 — CC1121 評価基板キット 868 ~ 915MHz
- CC1175EMK-868-915 — CC1175 評価基板キット 868 ~ 915MHz
- CC1200EMK-420-470 — CC1200 評価モジュール・キット 420 ~ 470MHz
- CC1200EMK-868-930 — 868 ~ 930MHz、CC1200 評価基板キット
- CC1201EMK-868-930 — 868 ~ 930MHz、CC1201 評価基板キット
- CC2530EMK — CC2530 評価モジュール・キット
- CC2531EMK — CC2531 USB 評価モジュール・キット
- CC2538-CC2592EMK — CC2538-CC2592 評価モジュール・キット
- CC2538EMK — CC2538 評価モジュール・キット
- CC2540EMK-USB — CC2540 USB 評価モジュール・キット
3P-WIRELESS-MODULES — サードパーティ無線モジュール検索ツール
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー
- ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
- ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
- ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
TIDC-DSSS868WMBUS-DC — wM-Bus T/C モード / DSSS コード化データ パケット @ 868.95MHz 向けバッテリ駆動データ コレクタのリファレンス デザイン
CC1125EM-868-915-RD — CC1125EM 868/915MHz リファレンス・デザイン
CC1125EM-868-RD — ETSI Cat 1 RF レイアウト・リファレンス・デザイン
TIDC-CC1120-LRM-420-470MHZ — 1 GHz 以下、長距離無線リファレンス・デザイン、CC1120(420~470 MHz)付き
TIDC-CC1120-LRM-868-915MHZ — 1 GHz 以下、長距離無線リファレンス・デザイン、CC1120(868~915 MHz)付き
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。