CC2541-Q1

アクティブ

車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン

製品詳細

Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.0 CPU 8051 Flash memory (kByte) 256 RAM (kByte) 8 Number of GPIOs 23 Features LE 1M PHY Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Rating Automotive Operating temperature range (°C) -40 to 105
Type Wireless MCU Technology 2.4 GHz, Bluetooth® LE Protocols Qualified against Bluetooth® Core 5.0 CPU 8051 Flash memory (kByte) 256 RAM (kByte) 8 Number of GPIOs 23 Features LE 1M PHY Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RHA) 40 36 mm² 6 x 6
  • RF
    • 2.4-GHz Low Energy Compliant and Proprietary RF Wireless MCU
    • Supports Data Rates of 250 kbps, 500 kbps, 1 Mbps, and 2 Mbps
    • Excellent Link Budget, Enabling Long-Range Applications Without External Front End
    • Programmable Output Power up to 0 dBm
    • Excellent Receiver Sensitivity (–94 dBm at
      1 Mbps), Selectivity, and Blocking Performance
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • 6 mm × 6 mm QFN-40 Package
  • Low Power
    • Active-Mode RX Down to: 18.3 mA
    • Active-Mode TX (0 dBm): 18.6 mA
    • Power Mode 1 (4-µs Wake-Up): 270 µA
    • Power Mode 2 (Sleep Timer On): 1 µA
    • Power Mode 3 (External Interrupts): 0.5 µA
    • Wide Supply-Voltage Range (2 V to 3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
    • 256KB In-System Programmable Flash
    • 8KB of RAM With Retention in All Power Modes
    • Hardware Debug Support
    • Extensive Baseband Automation, Including Auto-Acknowledgment and Address Decoding
    • Retention of All Relevant Registers in All Power Modes
  • Peripherals
    • Powerful Five-Channel DMA
    • IR Generation Circuitry
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 32-kHz Sleep Timer With Capture
    • Accurate Digital RSSI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 23 General-Purpose I/O Pins
      (21 × 4 mA, 2 × 20 mA)
    • I2C interface
    • 2 I/O Pins Have LED Driving Capabilities
    • Watchdog Timer
    • Integrated High-Performance Comparator
  • Development Tools
    • CC2541 Evaluation Module
    • SmartRF™ Software
    • IAR Embedded Workbench™ Available
  • v4.0 Compliant Protocol Stack for Single-Mode BLE Solution
    • Complete Power-Optimized Stack, Including Controller and Host
      • GAP – Central, Peripheral, Observer, or Broadcaster (Including Combination Roles)
      • ATT / GATT – Client and Server
      • SMP – AES-128 Encryption and Decryption
      • L2CAP
    • Sample Applications and Profiles
      • Generic Applications for GAP Central and Peripheral Roles
      • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
      • More Applications Supported in BLE Software Stack
    • Multiple Configuration Options
      • Single-Chip Configuration, Allowing Applications to Run on CC2541-Q1
      • Network Processor Interface for Applications Running on an External Microcontroller
    • BTool–Windows PC Application for Evaluation, Development, and Test
    • Over the Air Update Capable
  • RF
    • 2.4-GHz Low Energy Compliant and Proprietary RF Wireless MCU
    • Supports Data Rates of 250 kbps, 500 kbps, 1 Mbps, and 2 Mbps
    • Excellent Link Budget, Enabling Long-Range Applications Without External Front End
    • Programmable Output Power up to 0 dBm
    • Excellent Receiver Sensitivity (–94 dBm at
      1 Mbps), Selectivity, and Blocking Performance
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • 6 mm × 6 mm QFN-40 Package
  • Low Power
    • Active-Mode RX Down to: 18.3 mA
    • Active-Mode TX (0 dBm): 18.6 mA
    • Power Mode 1 (4-µs Wake-Up): 270 µA
    • Power Mode 2 (Sleep Timer On): 1 µA
    • Power Mode 3 (External Interrupts): 0.5 µA
    • Wide Supply-Voltage Range (2 V to 3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
    • 256KB In-System Programmable Flash
    • 8KB of RAM With Retention in All Power Modes
    • Hardware Debug Support
    • Extensive Baseband Automation, Including Auto-Acknowledgment and Address Decoding
    • Retention of All Relevant Registers in All Power Modes
  • Peripherals
    • Powerful Five-Channel DMA
    • IR Generation Circuitry
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 32-kHz Sleep Timer With Capture
    • Accurate Digital RSSI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 23 General-Purpose I/O Pins
      (21 × 4 mA, 2 × 20 mA)
    • I2C interface
    • 2 I/O Pins Have LED Driving Capabilities
    • Watchdog Timer
    • Integrated High-Performance Comparator
  • Development Tools
    • CC2541 Evaluation Module
    • SmartRF™ Software
    • IAR Embedded Workbench™ Available
  • v4.0 Compliant Protocol Stack for Single-Mode BLE Solution
    • Complete Power-Optimized Stack, Including Controller and Host
      • GAP – Central, Peripheral, Observer, or Broadcaster (Including Combination Roles)
      • ATT / GATT – Client and Server
      • SMP – AES-128 Encryption and Decryption
      • L2CAP
    • Sample Applications and Profiles
      • Generic Applications for GAP Central and Peripheral Roles
      • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
      • More Applications Supported in BLE Software Stack
    • Multiple Configuration Options
      • Single-Chip Configuration, Allowing Applications to Run on CC2541-Q1
      • Network Processor Interface for Applications Running on an External Microcontroller
    • BTool–Windows PC Application for Evaluation, Development, and Test
    • Over the Air Update Capable

The CC2541-Q1 is a power-optimized true Wireless MCU solution for both low energy and proprietary 2.4-GHz applications. This device enables the building of robust nework nodes with low total bill-of-material costs. The CC2541-Q1 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8KB of RAM, and many other powerful supporting features and peripherals. The CC2541-Q1 is highly suited for systems in which ultralow power consumption is required, which is specified by various operating modes. Short transition times between operating modes further enable low power consumption.

The CC2541-Q1 comes in a 6 mm x 6 mm QFN40 package.

The CC2541-Q1 is a power-optimized true Wireless MCU solution for both low energy and proprietary 2.4-GHz applications. This device enables the building of robust nework nodes with low total bill-of-material costs. The CC2541-Q1 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8KB of RAM, and many other powerful supporting features and peripherals. The CC2541-Q1 is highly suited for systems in which ultralow power consumption is required, which is specified by various operating modes. Short transition times between operating modes further enable low power consumption.

The CC2541-Q1 comes in a 6 mm x 6 mm QFN40 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
CC2540 アクティブ USB 搭載、Bluetooth® Low Energy ワイヤレス MCU This product operates at a lower operating temperature (85 C), not automotive qualified.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
39 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC2541-Q1 SimpleLink Bluetooth Low Energy Wireless MCU for Automotive データシート PDF | HTML 2014年 6月 11日
* エラッタ CC2541-Q1 Errata Note 2015年 4月 10日
* ユーザー・ガイド CC253x/4x User's Guide (Rev. F) 2014年 4月 10日
アプリケーション・ノート CCxxxx デバイスの RF テストの基礎 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 12月 29日
アプリケーション・ノート Bluetooth 製品の認証方法 (Rev. N 翻訳版) PDF | HTML 英語版 (Rev.N) PDF | HTML 2025年 11月 26日
アプリケーション・ノート DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
技術記事 Exploring connectivity trends for Bluetooth® Low Energy in the car PDF | HTML 2020年 2月 19日
ユーザー・ガイド CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. I) PDF | HTML 2020年 1月 27日
ユーザー・ガイド Getting started with Bluetooth low energy CC2541, CC2541-Q1, CC2540, & CC2540T f 2017年 7月 11日
アプリケーション・ノート AN119 - Using an External 32kHz Clock to Drive a CC254x Chip (Rev. A) 2016年 12月 12日
アプリケーション・ノート Bluetooth Low Energy Beacons (Rev. A) PDF | HTML 2016年 10月 19日
ユーザー・ガイド CC2541 Mini Development Kit Quick Start Guide (Rev. C) PDF | HTML 2016年 10月 19日
その他の技術資料 Dual-mode Bluetooth CC256x solutions (Rev. C) 2016年 2月 3日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
ユーザー・ガイド CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. G) 2015年 9月 4日
技術記事 What you need to know about Bluetooth Smart in automotive PDF | HTML 2015年 8月 18日
ユーザー・ガイド Bluetooth® low energy CC2541 Advanced Remote Control Kit (Rev. A) 2015年 6月 23日
ユーザー・ガイド CC2541 Advanced Remote Control Quick Start Guide (Rev. B) 2015年 6月 23日
ホワイト・ペーパー Three Flavors of Bluetooth: Which One to Choose? 2014年 3月 25日
ホワイト・ペーパー Wireless connectivity for the Internet of Things (IoT) with MSP430 MCUs 2014年 3月 13日
アプリケーション・ノート AN100 - Crystal Selection Guide (Rev. C) 2013年 11月 26日
その他の技術資料 TI: The IoT technology leader 2013年 11月 1日
その他の技術資料 The Evolution of the Internet of Things 2013年 9月 9日
ホワイト・ペーパー Enabling secure portable medical devices with TI’s MSP430™ MCU 2013年 6月 4日
設計ガイド CC2541 SensorTag Quick Start Guide (Rev. B) 2013年 4月 17日
アプリケーション・ノート AN120 -- Using CC2590 Front End with CC2541 2013年 3月 13日
アプリケーション・ノート DN041 -- Using CC253X or CC254X with Dipole PCB Antenna 2013年 1月 24日
ユーザー・ガイド CC2540 and CC2541 Mini Development Kit User's Guide (Rev. C) 2013年 1月 11日
アプリケーション・ノート AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) 2012年 11月 6日
アプリケーション・ノート AN118 -- Flash programming of CC253x/4x devices 2012年 9月 5日
アプリケーション・ノート AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
アプリケーション・ノート AN092 -- Measuring Bluetooth Low Energy Power Consumption (Rev. A) 2012年 4月 19日
アプリケーション・ノート AN097 - Current Savings in CC254x Using the TPS62730 (Rev. B) 2012年 2月 8日
ユーザー・ガイド CC2541-TPS62730EM Reference Design 2012年 2月 7日
その他の技術資料 Bluetooth Low Energy 4-page brochure (Rev. A) 2012年 1月 9日
アプリケーション・ノート AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) 2011年 10月 26日
アプリケーション・ノート DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
アプリケーション・ノート AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
アプリケーション・ノート DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)

ユーザー ガイド: PDF
開発キット

CC2541DK-MINI — CC2541 ミニ開発キット

The CC2541DK-MINI development kit provides a working reference design for software development of single-mode Bluetooth low energy (BLE) applications based on the Texas Instruments CC2541. The included "keyfob" board operates as a BLE peripheral device, and contains modifiable software that can be (...)
ユーザー ガイド: PDF | HTML
サンプル・コードまたはデモ

SWRC257 CC2541/43/44/45 Peripherals Software Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

BLE-STACK — Bluetooth Low Energy ソフトウェア スタック

ARM® Cortex®-M3 ベースの各種ワイヤレス マイコン (MCU) で構成された TI の SimpleLink™ Bluetooth® Low Energy ファミリのこのロイヤリティ フリーの BLE-Stack には、Bluetooth 4.2 と Bluetooth 5 向けのフル機能の認証済みスタックが付属しているほか、シングル モード Bluetooth Low Energy (BLE) アプリケーションの開発をすぐに開始するのに必要なソフトウェアすべて、サンプル アプリケーション、資料も付属しています。

特長

  • Bluetooth 5 で、2Mbps (...)
ユーザー ガイド: PDF | HTML
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC251 CC254x Proprietary Mode Packet Error Rate Test

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC258 BLE Device Monitor (v2.9.0)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

アセンブリの図面

Bluetooth LE Reference Design Layout

SWRR125.PDF (496 KB)
部品表 (BOM)

CC2541-CC2590EM Reference Design

SWRR116.ZIP (865 KB)
計算ツール

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

ガーバー・ファイル

ECG With Bluetooth Low-Energy Gerber

SNVC114.ZIP (901 KB)
ガーバー・ファイル

CC2541EM Reference Design Files

SWRR096.ZIP (820 KB)
PCB レイアウト

CC2541EM Reference Design 2-Layer

SWRR133.ZIP (661 KB)
リファレンス・デザイン

TIDA-00358 — 小型フォーム ファクタ Bluetooth 低エネルギ (BLE) リファレンス デザイン

Bluetooth® low energy (BLE) ワイヤレス マイコン (MCU) の CC254x ファミリと、既存の PCB にハンダ付けできるコンパクトな曲折型 F アンテナを組み合わせたリファレンス デザインです。このリファレンス デザインは、BLE ワイヤレス マイコンのすべての I/O ピンにアクセスでき、既存のシステムで BLE コネクティビティの評価が可能です。サンプル アプリケーションを含むロイヤリティ フリーのテキサス インスツルメンツの BLE stack との互換性があり、より迅速な評価が可能です。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

CC2541KEYFOB-RD — CC2541 Keyfob リファレンス・デザイン

Bluetooth Smart キーフォブは、ボタン、ブザー、LED、および加速度計を備えた、小型フォーム・ファクタのコインセル駆動モバイル・アクセサリであり、近接およびバッテリ・サービス・プロファイルなどの、複数の BLE GATT サービス・プロファイルの使用例を示します。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian