CC2540T

アクティブ

拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2640 アクティブ 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン Newer portfolio option

製品詳細

CPU core 8051 Technology Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 256 RAM (kByte) 8 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, USB Number of GPIOs 21 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -93 Operating temperature range (°C) -40 to 125 Edge AI enabled No
CPU core 8051 Technology Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 256 RAM (kByte) 8 Peripherals 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, USB Number of GPIOs 21 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -93 Operating temperature range (°C) -40 to 125 Edge AI enabled No
VQFN (RHA) 40 36 mm² 6 x 6
  • True Single-Chip BLE Solution: CC2540T Can Run
    Both Application and BLE Protocol Stack, Includes
    Peripherals to Interface With Wide Range of
    Sensors, and so forth
  • Operating Temperature up to 125°C
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth®:Low Energy Technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling
      Long-Range Applications Without External Front
      End
    • Accurate Digital Received Signal-Strength
      Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With
      Worldwide Radio Frequency Regulations:
      • ETSI EN 300 328 and EN 300 440 Class 2
        (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm VQFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible,
    Low Power in Active Mode
    • RX Down to 15.8 mA (3-V Supply)
    • TX (–6 dBm): 18.6 mA (3-V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core
    • 256KB of In-System-Programmable Flash
    • 8KB of SRAM
  • Peripherals
    • 12-Bit ADC With Eight Channels and
      Configurable Resolution
    • Integrated Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O (GPIO) Pins
      (19 × 4 mA, 2 × 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several
      Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540T Contains a Unique 48-Bit IEEE
      Address
  • Bluetooth v4.0 Compliant Protocol Stack for
    Single-Mode BLE Solution
    • Complete Power-Optimized Stack, Including
      Controller and Host
      • GAP: Central, Peripheral, Observer, or
        Broadcaster (Including Combination Roles)
      • ATT and GATT: Client and Server
      • SMP: AES-128 Encryption and Decryption
      • L2CAP
    • Sample Applications and Profiles
      • Generic Applications for GAP Central and
        Peripheral Roles
      • Proximity, Accelerometer, Simple Keys, and
        Battery GATT Services
    • Multiple Configuration Options
      • Single-Chip Configuration, Allowing
        Application to Run on CC2540T
      • Network Processor Interface for Applications
        Running on an External Microcontroller
    • BTool: Windows PC Application for Evaluation,
      Development, and Test
  • Development Tools
    • CC2540T Mini Development Kit
    • SmartRF™ Software
    • Supported by IAR Embedded Workbench™
      Software for 8051
  • True Single-Chip BLE Solution: CC2540T Can Run
    Both Application and BLE Protocol Stack, Includes
    Peripherals to Interface With Wide Range of
    Sensors, and so forth
  • Operating Temperature up to 125°C
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth®:Low Energy Technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling
      Long-Range Applications Without External Front
      End
    • Accurate Digital Received Signal-Strength
      Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With
      Worldwide Radio Frequency Regulations:
      • ETSI EN 300 328 and EN 300 440 Class 2
        (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm VQFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible,
    Low Power in Active Mode
    • RX Down to 15.8 mA (3-V Supply)
    • TX (–6 dBm): 18.6 mA (3-V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core
    • 256KB of In-System-Programmable Flash
    • 8KB of SRAM
  • Peripherals
    • 12-Bit ADC With Eight Channels and
      Configurable Resolution
    • Integrated Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O (GPIO) Pins
      (19 × 4 mA, 2 × 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several
      Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540T Contains a Unique 48-Bit IEEE
      Address
  • Bluetooth v4.0 Compliant Protocol Stack for
    Single-Mode BLE Solution
    • Complete Power-Optimized Stack, Including
      Controller and Host
      • GAP: Central, Peripheral, Observer, or
        Broadcaster (Including Combination Roles)
      • ATT and GATT: Client and Server
      • SMP: AES-128 Encryption and Decryption
      • L2CAP
    • Sample Applications and Profiles
      • Generic Applications for GAP Central and
        Peripheral Roles
      • Proximity, Accelerometer, Simple Keys, and
        Battery GATT Services
    • Multiple Configuration Options
      • Single-Chip Configuration, Allowing
        Application to Run on CC2540T
      • Network Processor Interface for Applications
        Running on an External Microcontroller
    • BTool: Windows PC Application for Evaluation,
      Development, and Test
  • Development Tools
    • CC2540T Mini Development Kit
    • SmartRF™ Software
    • Supported by IAR Embedded Workbench™
      Software for 8051

The CC2540T device is a cost-effective, low-power, true wireless MCU for Bluetooth low energy applications. The CC2540T enables robust BLE master or slave nodes to be built with very low total bill-of-material costs, and it can operate up to 125°C. The CC2540T combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8KB of RAM, and many other powerful supporting features and peripherals. The CC2540T is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

Combined with the low energy protocol stack from Texas Instruments, the CC2540TF256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

The CC2540T device is a cost-effective, low-power, true wireless MCU for Bluetooth low energy applications. The CC2540T enables robust BLE master or slave nodes to be built with very low total bill-of-material costs, and it can operate up to 125°C. The CC2540T combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8KB of RAM, and many other powerful supporting features and peripherals. The CC2540T is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

Combined with the low energy protocol stack from Texas Instruments, the CC2540TF256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2540 アクティブ USB 搭載、Bluetooth® Low Energy ワイヤレス MCU This product operates at a lower operating temperature (85 C).
CC2541 アクティブ Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン This product offers a USB interface, lower operating temperature (85 C).

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
32 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート CC2540T Extended Industrial Temperature Bluetooth® Smart Wireless MCU データシート (Rev. A) PDF | HTML 2015年 11月 30日
* ユーザー・ガイド CC253x/4x User's Guide (Rev. F) 2014年 4月 10日
アプリケーション・ノート CCxxxx デバイスの RF テストの基礎 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 12月 29日
アプリケーション・ノート Bluetooth 製品の認証方法 (Rev. N 翻訳版) PDF | HTML 英語版 (Rev.N) PDF | HTML 2025年 11月 26日
アプリケーション・ノート DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
ユーザー・ガイド CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. I) PDF | HTML 2020年 1月 27日
ホワイト・ペーパー Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
ユーザー・ガイド Getting started with Bluetooth low energy CC2541, CC2541-Q1, CC2540, & CC2540T f 2017年 7月 11日
アプリケーション・ノート AN119 - Using an External 32kHz Clock to Drive a CC254x Chip (Rev. A) 2016年 12月 12日
アプリケーション・ノート Bluetooth Low Energy Beacons (Rev. A) PDF | HTML 2016年 10月 19日
その他の技術資料 Dual-mode Bluetooth CC256x solutions (Rev. C) 2016年 2月 3日
ホワイト・ペーパー 産業用IoT無線通信製品紹介 英語版 2015年 11月 17日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
ユーザー・ガイド CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. G) 2015年 9月 4日
技術記事 Understanding wireless connectivity in industrial IoT applications PDF | HTML 2015年 8月 4日
アプリケーション・ノート RemoTI™ Capacitive Touch Sensing (Rev. B) 2014年 12月 16日
ホワイト・ペーパー Three Flavors of Bluetooth: Which One to Choose? 2014年 3月 25日
アプリケーション・ノート AN100 - Crystal Selection Guide (Rev. C) 2013年 11月 26日
その他の技術資料 TI: The IoT technology leader 2013年 11月 1日
その他の技術資料 The Evolution of the Internet of Things 2013年 9月 9日
アプリケーション・ノート DN041 -- Using CC253X or CC254X with Dipole PCB Antenna 2013年 1月 24日
アプリケーション・ノート AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) 2012年 11月 6日
アプリケーション・ノート AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
アプリケーション・ノート AN092 -- Measuring Bluetooth Low Energy Power Consumption (Rev. A) 2012年 4月 19日
アプリケーション・ノート AN097 - Current Savings in CC254x Using the TPS62730 (Rev. B) 2012年 2月 8日
その他の技術資料 Bluetooth Low Energy 4-page brochure (Rev. A) 2012年 1月 9日
アプリケーション・ノート AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) 2011年 10月 26日
その他の技術資料 TPS62730 Product Summary 2011年 10月 5日
アプリケーション・ノート DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
アプリケーション・ノート AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
ホワイト・ペーパー WP001 -- Coin Cells And Peak Current Draw 2010年 9月 28日
アプリケーション・ノート DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
ドーター・カード

CC2540EMK-USB — CC2540 USB 評価モジュール・キット

The CC2540 USB Evaluation Module Kit contains one CC2540 Bluetooth low energy USB Dongle. The dongle can be used to enable Bluetooth low energy on your PC. It can also be used as a packet sniffer for analyzing the BLE protocol and for software and system level debugging (use the free tool SmartRF (...)

ユーザー ガイド: PDF
デバッグ・プローブ

CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)

ユーザー ガイド: PDF
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

BLE-STACK — Bluetooth Low Energy ソフトウェア スタック

ARM® Cortex®-M3 ベースの各種ワイヤレス マイコン (MCU) で構成された TI の SimpleLink™ Bluetooth® Low Energy ファミリのこのロイヤリティ フリーの BLE-Stack には、Bluetooth 4.2 と Bluetooth 5 向けのフル機能の認証済みスタックが付属しているほか、シングル モード Bluetooth Low Energy (BLE) アプリケーションの開発をすぐに開始するのに必要なソフトウェアすべて、サンプル アプリケーション、資料も付属しています。

特長

  • Bluetooth 5 で、2Mbps (...)
ユーザー ガイド: PDF | HTML
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

開始 ダウンロードオプション
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2430 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
  • CC2431 システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
  • CC2520 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
  • CC2530 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
  • CC2531 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
  • CC2533 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
  • CC2540 USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
  • CC2540T 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
  • CC2541 Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
  • CC2630 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
  • CC2640 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2650 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2650MODA 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
Sub-1GHz ワイヤレス マイコン
  • CC1110-CC1111 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1310 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1312R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1314R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
  • CC1350 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352R SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
Sub-1GHz トランシーバ
  • CC1101 低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC110L バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
  • CC1120 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC1125 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
他のワイヤレス製品
  • CC2420 シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
  • CC2500 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
  • CC2510 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
  • CC2510F8 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
  • CC2511 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2511F8 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2530-RF4CE 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
  • CC2531-RF4CE 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
  • CC2620 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
  • CC2541-Q1 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F-Q1 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
ハードウェア開発
評価ボード
  • LAUNCHXL-CC1310 CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1352P CC1352P SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
開発キット
  • LAUNCHXL-CC1312R1 CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
ソフトウェア
ソフトウェア・プログラミング・ツール
計算ツール
ドライバまたはライブラリ
  • BLE-STACK Bluetooth Low Energy ソフトウェア スタック
  • REMOTI RF4CE 準拠のプロトコル・スタック
  • SIMPLICITI SimpliciTI 準拠のプロトコル・スタック
  • TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack ゲートウェイ向け Linux ソフトウェア開発キット
  • TIMAC IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック
  • Z-STACK ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0
サポート・ソフトウェア

SENSORTAG-SW — CC2541 SensorTag ソフトウェア

The SensorTag includes an open hardware and software reference design for low cost and low power wireless IoT applications. The SensorTag is supplied with complete source code with everything you need to customize it for your application as well as source code examples for mobile apps.
ユーザー ガイド: PDF
計算ツール

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2340R2 256kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M0+ 2.4GHz ワイヤレス マイコン
  • CC2340R5 512kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M0+ 2.4GHz ワイヤレス マイコン
  • CC2540 USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
  • CC2540T 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
  • CC2541 Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
  • CC2640 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2642R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Bluetooth® Low Energy ワイヤレス マイコン
  • CC2650 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2650MODA 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
  • CC2651R3SIPA アンテナ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
  • CC2652PSIP パワー アンプ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
  • CC2652R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652R7 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652RB 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
  • CC2652RSIP 352kB メモリ搭載、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス システム イン パッケージ モジュール
Sub-1GHz ワイヤレス マイコン
  • CC1350 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352R SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
車載ワイヤレス接続製品
  • CC2340R5-Q1 車載認証取得済み、512kB フラッシュ搭載、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン
  • CC2541-Q1 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F-Q1 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2642R-Q1 車載認証済み、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン (MCU)
  • CC2744R7-Q1 車載、864kB フラッシュと HSM (ハードウェア セキュリティ モジュール) と APU (アプリケーション プロセッシング ユニット) 搭載、SimpleLink™ Bluetooth®
  • CC2745P10-Q1 車載、1MB フラッシュと HSM APU と CAN-FD と +20dBm パワー アンプ搭載、SimpleLink™ Bluetooth® LE ワイヤレス マイコン
  • CC2745R10-Q1 車載、1MB フラッシュと HSM (ハードウェア セキュリティ モジュール) と APU (アプリケーション プロセッシング ユニット) と CAN-FD 搭載、SimpleLink™ Blu
  • CC2745R7-Q1 車載、864kB フラッシュ、HSM、APU、CAN-FD 搭載、SimpleLink™ Bluetooth® LE ワイヤレス マイコン
ハードウェア開発
開発キット
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1352R1 CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
ソフトウェア
ソフトウェア開発キット (SDK)
ダウンロードオプション
計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
低消費電力 2.4GHz 製品
  • CC2430 2.4GHz、IEEE 802.15.4/ZigBee™ 向け、システム オン チップ ソリューション
  • CC2431 システム オン チップ(SoC)ソリューション、ZigBee/IEEE 802.15.4 ワイヤレス センサ ネットワーク向け
  • CC2520 第 2 世代 2.4GHz ZigBee/IEEE 802.15.4 ワイヤレス トランシーバ
  • CC2530 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン
  • CC2531 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン
  • CC2533 2.4GHz IEEE 802.15.4 および ZigBee アプリケーション用、真のシステム オン チップ ソリューション
  • CC2538 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU
  • CC2540 USB 搭載、Bluetooth® Low Energy ワイヤレス MCU
  • CC2540T 拡張産業用温度範囲、Bluetooth® Low Energy (LE) ワイヤレス マイコン
  • CC2541 Bluetooth® Low Energy と独自ワイヤレスに対応するマイコン
  • CC2630 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN ワイヤレス MCU
  • CC2640 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy ワイヤレス マイコン
  • CC2642R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Bluetooth® Low Energy ワイヤレス マイコン
  • CC2650 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2650MODA 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル 2.4GHz ワイヤレス モジュール
  • CC2651P3 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
  • CC2651R3 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU)
  • CC2652P7 704KB フラッシュと統合型パワー アンプ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652PSIP パワー アンプ内蔵、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP (システム イン パッケージ) モジュール
  • CC2652R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652R7 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2652RB 水晶不使用、BAW 共振器搭載、SimpleLink™ 32 ビット Arm Cortex-M4F、マルチプロトコル 2.4GHz ワイヤレス MCU
  • CC2652RSIP 352kB メモリ搭載、SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス システム イン パッケージ モジュール
  • CC2674P10 1MB フラッシュとパワー アンプ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
  • CC2674R10 1MB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M33 マルチプロトコル 2.4GHz ワイヤレス マイコン
Sub-1GHz ワイヤレス マイコン
  • CC1110-CC1111 最大 32kB のフラッシュ メモリ搭載、Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1310 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1311P3 352KB フラッシュと +20dBm パワー アンプ内蔵、SimpleLink™ Arm® Cortex®-M4 Sub-1GHz ワイヤレス マイコン
  • CC1311R3 352KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F Sub-1GHz ワイヤレス マイコン
  • CC1312PSIP Sub-1GHz システム イン パッケージ (SiP) モジュール、パワー アンプ内蔵
  • CC1312R 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M4F Sub-1GHz ワイヤレス マイコン (MCU)
  • CC1312R7 704KB フラッシュ搭載、SimpleLink™ Arm® Cortex®-M4F マルチプロトコル Sub-1GHz ワイヤレス マイコン
  • CC1314R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 Sub-1GHz ワイヤレス マイコン
  • CC1350 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P パワー アンプ内蔵、SimpleLink™ Arm Cortex-M4F マルチプロトコル Sub-1GHz と 2.4GHz ワイヤレス マイコン (MCU)
  • CC1352P7 +20dBm、SimpleLink™ Arm® Cortex®-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
  • CC1352R SimpleLink™ Arm Cortex-M4F マルチバンド Sub-1GHz と 2.4GHz ワイヤレス マイコン、EdgeAI サポート付き
  • CC1354P10 1MB + 296KB、+20dBm、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
  • CC1354R10 1MB のフラッシュと最大 296KB の SRAM 搭載、SimpleLink™ Arm® Cortex®-M33 マルチバンド ワイヤレス マイコン、EdgeAI サポート付き
  • CC430F5123 8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5125 16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5133 12 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5137 12 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5143 10 ビット ADC、8kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5145 10 ビット ADC、16kB フラッシュ、2kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
  • CC430F5147 10 ビット ADC、32kB フラッシュ、4kB RAM 搭載、16 ビット、超低消費電力 CC430 Sub-1GHz ワイヤレス マイコン (MCU)
Sub-1GHz トランシーバ
  • CC1020 402 ~ 470MHz と 804 ~ 940MHz 帯域の狭帯域アプリケーション向け、シングルチップ FSK/OOK CMOS ワイヤレス トランシーバ
  • CC1021 狭帯域アプリケーション向け、50kHz またはそれ以上のチャネル間隔、マルチチャネル FSK/OOK CMOS ワイヤレス トランシーバ
  • CC1070 狭帯域とマルチチャネルの各アプリケーション向け、シングルチップ、低消費電力、低コスト、CMOS FSK/GFSK/ASK/00K RF トランスミッタ
  • CC1100 低消費電力ワイヤレス アプリケーション向け、高集積マルチチャネル RF トランシーバ
  • CC1100E 中国と日本の周波数帯向け、低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC1101 低消費電力 Sub-1GHz ワイヤレス トランシーバ
  • CC110L バリュー ライン、Sub-1GHz ワイヤレス トランシーバ
  • CC1120 狭帯域システム向け、高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC1121 高性能、低消費電力の Sub-1GHz ワイヤレス トランシーバ
  • CC1125 狭帯域システム向け、超高性能 Sub-1GHz ワイヤレス トランシーバ
  • CC113L バリュー ライン、Sub-1GHz ワイヤレス レシーバ
  • CC1150 低消費電力ワイヤレス アプリケーション向けに設計済み、高集積マルチチャネル ワイヤレス トランスミッタ
  • CC115L バリュー ライン、Sub-1GHz ワイヤレス トランスミッタ
  • CC1175 狭帯域システム向け、高性能ワイヤレス トランスミッタ
  • CC1200 低消費電力、高性能のワイヤレス トランシーバ
  • CC1201 低消費電力、高性能のワイヤレス トランシーバ
他のワイヤレス製品
  • CC2420 シングルチップ、2.4GHz、IEEE 802.15.4 準拠、および ZigBee™ 対応 RF トランシーバ
  • CC2500 低消費電力ワイヤレス アプリケーション向けに設計済み、2.4GHz ISM 帯域使用、低コスト、低消費電力、2.4GHz RF トランシーバ
  • CC2510 8051 マイコン (MCU) と 16KB または 32 KB のメモリ搭載、2.4GHz 無線トランシーバ
  • CC2510F8 2.4GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ
  • CC2511 2.4 GHz 無線トランシーバ、8051 MCU、16 または 32 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2511F8 2.4 GHz 無線トランシーバ、8051 MCU/8 KB フラッシュ メモリ、フル スピード USB インターフェイス
  • CC2530-RF4CE 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 と RF4CE に対応するワイヤレス マイコン
  • CC2531-RF4CE 最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 と RF4CE ワイヤレス マイコン
  • CC2543 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 16 GPIO/ I2C/ SPI/ UART 付
  • CC2544 2.4GHz RF バリュー ライン SoC、32kB フラッシュ、USB、SPI、および UART 搭載
  • CC2545 2.4GHz RF バリュー ライン SoC、32kB フラッシュ/ 31 GPIO/ I2C/ SPI/ UART 付
  • CC2550 低コスト、2.4 GHz RF トランシーバ、低消費電力の2.4 GHz ISM 帯ワイヤレス アプリケーション向け
  • CC2620 128kB フラッシュ搭載、SimpleLink™ 32 ビット Arm Cortex-M3 Zigbee® RF4CE ワイヤレス マイコン (MCU)
車載ワイヤレス接続製品
  • CC2541-Q1 車載認証済み、SimpleLink Bluetooth® Low Energy ワイヤレス マイコン
  • CC2640R2F-Q1 車載認証済み、SimpleLink™ 32 ビット Arm Cortex-M3 Bluetooth® Low Energy ワイヤレス マイコン
  • CC2642R-Q1 車載認証済み、SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン (MCU)
  • CC2662R-Q1 ワイヤレス バッテリ管理システム向け、車載認定 SimpleLink™ ワイヤレス MCU
Sensing MCUs
  • CC430F6127 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
  • CC430F6135 16KB フラッシュ、2KB SRAM、Sub-1GHz 無線、AES-128、12 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
  • CC430F6147 32KB フラッシュ、4KB SRAM、Sub-1GHz 無線、AES-128、10 ビット ADC、I2C/SPI/UART、96 セグメント LCD 搭載、20MHz MCU
ハードウェア開発
開発キット
  • CC1125DK CC1125 開発キット
  • CC1200DK CC1200 開発キット
  • CC1350STK Simplelink CC1350 SensorTag Bluetooth および Sub-1GHz 対応の長距離ワイヤレス開発キット
  • CC2541DK-MINI CC2541 ミニ開発キット
  • CC2650STK SimpleLink SensorTag
  • LAUNCHXL-CC1312R1 CC1312R SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1350 CC1350 SimpleLink™ デュアルバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC1352R1 CC1352R SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC2650 SimpleLink™ CC2650 ワイヤレス・マイコン LaunchPad™ 開発キット
  • LP-CC1311P3 CC1311P3 LaunchPad™開発キットは、SimpleLink™ sub-1-GHzワイヤレスMCU用の開発プラットフォームです
  • LP-CC1312R7 CC1312R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652RB CC2652RB BAW (バルク弾性波) マルチプロトコル 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-EM-CC1354P10 CC1354P10 SimpleLink™ Sub-1GHz と 2.4GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
評価ボード
  • BOOSTXL-CC1120-90 902MHz ~ 928MHz のアプリケーション向けブースタパック
  • BOOSTXL-CC1125 868/915MHz アプリケーション向け CC1125 ブースタパック
  • LAUNCHXL-CC1310 CC1310 SimpleLink™ Sub-1GHz ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC2640R2 CC2640R2 SimpleLink™ Bluetooth® Low Energy ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC1352P7 CC1352P7 SimpleLink™ マルチバンド ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2651P3 CC2651P3 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652PSIP CC2562PSIP SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
  • LP-CC2652R7 CC2652R7 SimpleLink™ マルチスタンダード ワイヤレス マイコン向け LaunchPad™ 開発キット
  • LP-CC2652RSIP CC2652RSIP SimpleLink™ マルチプロトコル ワイヤレス マイコン向け LaunchPad™ 開発キット
  • SMARTRF06EBK SmartRF06 評価ボード
  • SMARTRFTRXEBK SmartRF トランシーバ・モジュール評価ボード
  • LP-CC2651R3SIPA CC2651R3SIPA SimpleLink™ マルチプロトコル 2.4GHz ワイヤレス SIP モジュール向け、LaunchPad™ 開発キット
インターフェイス・アダプタ
ドーター・カード
ダウンロードオプション
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

リファレンス・デザイン

TIDC-BLUETOOTH-LOW-ENERGY-LIGHT — Bluetooth Low Energy ライト・リファレンス・デザイン

このリファレンス・デザインは、SimpleLink™ Bluetooth Low Energy CC2540T という動作温度範囲の広いワイヤレス・マイコンをライティング・アプリケーションで使用する例を示します。ボードには、CC2540T で制御する RGBW の各種 LED が搭載されており、USB 電源で動作します。このボードは、TI BLE Multitool というスマートフォン・アプリケーションを使用して、すぐに制御できます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

CC2592EMK-RD — スタンドアローン 2.4 GHz レンジ・エクステンダ、リファレンス・デザイン

This standalone 2.4 GHz range extender reference design provides all the information needed to use the SimpleLink™ CC2592 range extender (PA/LNA front end) with any 2.4 GHz RF radio in a wide range of applications, including sensor mesh networks and gateways. The CC2592 range extender contains PA, (...)
リファレンス・デザイン

TIDC-BLUETOOTH-SMART-TO-RS-485-GATEWAY — Bluetooth 低エネルギ(Bluetooth Smart)RS-485 向けゲートウェイ

Modbus is an application protocol for serial data transmission that often uses RS-485 for serial data transfer. This reference design implements a gateway between Modbus and the Bluetooth® Smart CC2540 wireless MCU. It serves as a replacement for wires in an RS-485 network, and it allows another (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ