バリュー ライン、Sub-1GHz ワイヤレス トランシーバ

製品詳細

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 387-464, 779-928 Type Transceiver TX power (max) (dBm) 12 Sensitivity (best) (dBm) -116 RX current (lowest) (mA) 14.3 Data rate (max) (Mbps) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 300-348, 387-464, 779-928 Type Transceiver TX power (max) (dBm) 12 Sensitivity (best) (dBm) -116 RX current (lowest) (mA) 14.3 Data rate (max) (Mbps) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RGP) 20 16 mm² 4 x 4
  • RF Performance
    • Programmable Output Power up to +12 dBm
    • Receive Sensitivity Down to −116 dBm at
      0.6 kbps
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300–348 MHz,
      387–464 MHz, and 779–928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • Digital Features
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
  • Low-Power Features
    • 200-nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to RX Mode or TX Mode
    • 64-Byte RX and TX FIFO
  • Improved Range Using CC1190
    • The CC1190 is a Range Extender for
      850–950 MHz and is an Ideal Fit for CC110L to Enhance RF Performance
    • High Sensitivity
      • –118 dBm at 1.2 kBaud, 868 MHz, 1% Packet Error Rate
      • –120 dBm at 1.2 kBaud, 915 MHz, 1% Packet Error Rate
    • +20-dBm Output Power at 868 MHz
    • +26-dBm Output Power at 915 MHz
  • General
    • Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size (QLP 4- x 4-mm Package, 20 Pins)
    • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols
  • RF Performance
    • Programmable Output Power up to +12 dBm
    • Receive Sensitivity Down to −116 dBm at
      0.6 kbps
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300–348 MHz,
      387–464 MHz, and 779–928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • Digital Features
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
  • Low-Power Features
    • 200-nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to RX Mode or TX Mode
    • 64-Byte RX and TX FIFO
  • Improved Range Using CC1190
    • The CC1190 is a Range Extender for
      850–950 MHz and is an Ideal Fit for CC110L to Enhance RF Performance
    • High Sensitivity
      • –118 dBm at 1.2 kBaud, 868 MHz, 1% Packet Error Rate
      • –120 dBm at 1.2 kBaud, 915 MHz, 1% Packet Error Rate
    • +20-dBm Output Power at 868 MHz
    • +26-dBm Output Power at 915 MHz
  • General
    • Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size (QLP 4- x 4-mm Package, 20 Pins)
    • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols

The CC110L is a cost optimized sub-1 GHz RF transceiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. Two CC110L transceivers together enable a low-cost bidirectional RF link.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.

The CC110L provides extensive hardware support for packet handling, data buffering, and burst transmissions.

The main operating parameters and the 64-byte receive and transmit FIFOs of CC110L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC110L will be used together with a microcontroller and a few additional passive components.

The CC110L is a cost optimized sub-1 GHz RF transceiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. Two CC110L transceivers together enable a low-cost bidirectional RF link.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.

The CC110L provides extensive hardware support for packet handling, data buffering, and burst transmissions.

The main operating parameters and the 64-byte receive and transmit FIFOs of CC110L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC110L will be used together with a microcontroller and a few additional passive components.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
CC1101 アクティブ 低消費電力 Sub-1GHz ワイヤレス トランシーバ CC1101 has more functionality than CC110L. PCB and code can be re-used.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC110L Value Line Transceiver データシート (Rev. C) PDF | HTML 2016年 12月 12日
* エラッタ CC110L Errata Notes 2011年 5月 26日
セレクション・ガイド Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 2022年 3月 7日
セレクション・ガイド ワイヤレス・コネクティビティ技術セレクション・ガイド (Rev. B 翻訳版) 英語版 (Rev.B) 2022年 3月 7日
セレクション・ガイド 無線連線技術選擇指南 (Rev. B) 2022年 3月 7日
セレクション・ガイド 무선 연결 기술 선택 가이드 (Rev. B) 2022年 3月 7日
アプリケーション・ノート Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
ホワイト・ペーパー Migrating your proprietary solution to the SimpleLink™ WMCU 2018年 11月 7日
アプリケーション・ノート CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017年 10月 2日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
アプリケーション・ノート CC112x-CC1190 Boost Software Examples 2015年 10月 19日
アプリケーション・ノート TI LPRF EASYMODE 2014年 12月 12日
アプリケーション・ノート Antenna Diversity 2014年 10月 23日
アプリケーション・ノート DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz 2012年 11月 27日
その他の技術資料 CC110L BoosterPack Quick Start Guide (Rev. B) 2011年 12月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SMARTRFTRXEBK — SmartRF トランシーバ モジュール評価ボード

SmartRF トランシーバ評価ボード (TrxEB) は、テキサス インスツルメンツの低消費電力 RF トランシーバと組み合わせて、評価、性能テスト、およびソフトウェア開発に使用することを目的としています。

以下のトランシーバ評価モジュールがサポートされています:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) すべての周波数バリエーションおよび CC1190 との組み合わせにも対応

評価基板は、TI storeで別売りの EMK(評価基板 キット)の形で入手できます

SmartRF TrxEB でできること:

  • (...)
ユーザー ガイド: PDF
デバッグ・プローブ

CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)

ユーザー ガイド: PDF
インターフェイス・アダプタ

BOOST-CCEMADAPTER — EM アダプタ・ブースタパック

This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)

ユーザー ガイド: PDF | HTML
サンプル・コードまたはデモ

SWRC021 CC1100 CC1101 CC1100E CC2500 Examples Libraries

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SWRC219 TrxEB RF PER Test Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

3P-WIRELESS-MODULES — サードパーティ無線モジュール検索ツール

サード パーティーのワイヤレス モジュール検索ツールを使用すると、開発中の最終製品の仕様を満たす製品を特定し、製造に対応したワイヤレス モジュールを調達することができます。この検索ツールに掲載されているサード パーティーのモジュール ベンダ各社は、TI のワイヤレス コネクティビティ製品を活用したワイヤレス モジュールの設計や製造に関する専門知識がある独立系サード パーティー企業です。
設計ツール

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー

SimpleLink Sub-1GHz ハードウェアの設計レビュー プロセスの開始方法:
  • ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
  • ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
  • ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
リファレンス・デザイン

TIDM-LPBP-WIRELESSNODE — 低消費電力、1GHz 以下、無線トランシーバ

ローパワー Sub-1 GHz ワイヤレス・トランシーバのリファレンス・デザインでは、低コストの双方向 RF リンクを実現できます(2 つのトランシーバの使用時)。オンボードの Anaren Integrated Radio(AIR)A110LR09A 無線モジュールは、アンテナを内蔵し、ヨーロッパの 868 ~ 870MHz および米国の 902 ~ 928MHz ISM 帯で動作します。AIR BoosterStack (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-LPBP-EMADAPTER — 評価モジュール(EM)アダプタ

This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the vide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGP) 20 Ultra Librarian