狭帯域アプリケーション向け、50kHz またはそれ以上のチャネル間隔、マルチチャネル FSK/OOK CMOS ワイヤレス トランシーバ

製品詳細

Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-960 Type Transceiver TX power (max) (dBm) 10 Peripherals 2 SPI, 2 UART, I2S Sensitivity (best) (dBm) -109 RX current (lowest) (mA) 19.9 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
Protocols Proprietary Modulation scheme 2(G)FSK, ASK, OOK Frequency bands 402-470, 804-960 Type Transceiver TX power (max) (dBm) 10 Peripherals 2 SPI, 2 UART, I2S Sensitivity (best) (dBm) -109 RX current (lowest) (mA) 19.9 Data rate (max) (Mbps) 0.1536 Rating Catalog Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RSS) 32 49 mm² 7 x 7
  • True Single-Chip UHF RF Transceiver
  • Frequency Range 402 MHz to 470 MHz and
    804 MHz to 930 MHz
  • High Sensitivity
    • Up to –112 dBm for 38.4 kHz Receiver Channel Filter Bandwidth
    • Up to –106 dBm for 102.4 kHz Receiver Channel Filter Bandwidth
  • Programmable Output Power
  • Low Current Consumption
    • RX: 19.9 mA
  • Low Supply Voltage
    • From 2.3 V to 3.6 V
  • Very Few External Components Required
  • Small Size
    • QFN 32 Package
  • Pb-Free Package
  • Digital RSSI and Carrier Sense Indicator
  • Data Rate Up to 153.6 kBaud
  • OOK, FSK, and GFSK Data Modulation
  • Integrated Bit Synchronizer
  • Image Rejection Mixer
  • Programmable Frequency
  • Automatic Frequency Control (AFC)
  • Suitable for Frequency Hopping Systems
  • Suited for Systems Targeting Compliance With
    EN 300 220 and FCC CFR47 Part 15
  • Easy-to-Use Software for Generating the CC1021 Configuration Data
  • Fully Compatible With CC1020 for Receiver Channel Filter Bandwidths of 38.4 kHz and Higher
  • True Single-Chip UHF RF Transceiver
  • Frequency Range 402 MHz to 470 MHz and
    804 MHz to 930 MHz
  • High Sensitivity
    • Up to –112 dBm for 38.4 kHz Receiver Channel Filter Bandwidth
    • Up to –106 dBm for 102.4 kHz Receiver Channel Filter Bandwidth
  • Programmable Output Power
  • Low Current Consumption
    • RX: 19.9 mA
  • Low Supply Voltage
    • From 2.3 V to 3.6 V
  • Very Few External Components Required
  • Small Size
    • QFN 32 Package
  • Pb-Free Package
  • Digital RSSI and Carrier Sense Indicator
  • Data Rate Up to 153.6 kBaud
  • OOK, FSK, and GFSK Data Modulation
  • Integrated Bit Synchronizer
  • Image Rejection Mixer
  • Programmable Frequency
  • Automatic Frequency Control (AFC)
  • Suitable for Frequency Hopping Systems
  • Suited for Systems Targeting Compliance With
    EN 300 220 and FCC CFR47 Part 15
  • Easy-to-Use Software for Generating the CC1021 Configuration Data
  • Fully Compatible With CC1020 for Receiver Channel Filter Bandwidths of 38.4 kHz and Higher

The CC1021 device is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for multichannel operation at other frequencies in the 402- to 470-MHz and 804- to 930-MHz range.

The CC1021 device is especially suited for narrowband systems with channel spacing of 50 kHz and higher complying with EN 300 220 and CC CFR47 part 15.

The CC1021 device main operating parameters can be programmed through a serial bus, thus making the CC1021 device a very flexible and easy to use transceiver.

In a typical system, the CC1021 device is used together with a microcontroller and a few external passive components.

The CC1021 device is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for multichannel operation at other frequencies in the 402- to 470-MHz and 804- to 930-MHz range.

The CC1021 device is especially suited for narrowband systems with channel spacing of 50 kHz and higher complying with EN 300 220 and CC CFR47 part 15.

The CC1021 device main operating parameters can be programmed through a serial bus, thus making the CC1021 device a very flexible and easy to use transceiver.

In a typical system, the CC1021 device is used together with a microcontroller and a few external passive components.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC1021 Single-Chip Low-Power RF Transceiver for Narrowband Systems データシート (Rev. F) PDF | HTML 2018年 10月 31日
* エラッタ CC1021 Errata Notes 2006年 1月 31日
* 放射線と信頼性レポート CC1021 Reliability Report 2006年 4月 28日
アプリケーション・ノート DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
アプリケーション・ノート DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) 2013年 2月 22日
アプリケーション・ノート AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
アプリケーション・ノート 低消費電力RF 設計向けのレイアウト・レビュー技法 最新英語版 (Rev.A) 2012年 3月 8日
アプリケーション・ノート DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 2011年 8月 30日
アプリケーション・ノート AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
アプリケーション・ノート DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
アプリケーション・ノート 自動周波数制御(AFC) 2007年 12月 6日
アプリケーション・ノート LC フィルタの高周波減衰量を向上させる 2007年 11月 27日
その他の技術資料 CC1021 Material content 2007年 7月 16日
その他の技術資料 CC1021 RoHS Confirmation 2006年 1月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

サポート・ソフトウェア

SWRC046 SmartRF(TM) Studio 6.13.1

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimplElink™ CC1xxx デバイス向けハードウェア設計レビュー

SimpleLink Sub-1GHz ハードウェアの設計レビュー プロセスの開始方法:
  • ステップ 1:レビューを依頼する前に、対応する製品ページ (以下の CC1xxx 製品ページへのリンクを参照) に掲載されている技術資料と設計や開発向けのリソースをお客様の側で参照することが重要です。
  • ステップ 2:Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) をダウンロードして入力します。
  • ステップ 3:入力が完了した Hardware Design Review Request Form (ハードウェア設計のレビュー依頼フォーム) (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RSS) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ