最大 256kB のフラッシュと 8kB RAM 搭載、Zigbee と IEEE 802.15.4 ワイヤレス マイコン

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2651R3 アクティブ 352kB フラッシュ搭載、SimpleLink™ 32 ビット Arm® Cortex®-M4F シングルプロトコル 2.4GHz ワイヤレス マイコン Newer portfolio option

製品詳細

CPU core 8051 Technology Zigbee Protocols RF4CE, Zigbee 3.0 Flash memory (kByte) 256 RAM (kByte) 8 Peripherals 12-bit ADC 8-channel, 2SPI/ UART, 4 timers, USB Features USB Number of GPIOs 21 Security Cryptographic acceleration, Device attestation & anti-counterfeit Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 125 Cryptographic accelerators AES Edge AI enabled No
CPU core 8051 Technology Zigbee Protocols RF4CE, Zigbee 3.0 Flash memory (kByte) 256 RAM (kByte) 8 Peripherals 12-bit ADC 8-channel, 2SPI/ UART, 4 timers, USB Features USB Number of GPIOs 21 Security Cryptographic acceleration, Device attestation & anti-counterfeit Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 125 Cryptographic accelerators AES Edge AI enabled No
VQFN (RHA) 40 36 mm² 6 x 6
  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-Frequency
      Regulations: ETSI EN 300 328 and EN 300 440 (Europe), FCC CFR47 Part 15 (US),
      and ARIB STD-T-66 (Japan)
  • USB
    • USB 2.0 Certified Full Speed Device (12 Mbps)
    • 5 Highly Flexible Endpoints
    • 1-KB Dedicated FIFO
    • DMA Access to FIFO
    • No 48-MHz Crystal Required
  • Low Power
    • Active Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
    • 256-KB or 128-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support 
  • Peripherals
    • Powerful Five-Channel DMA
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2531 Development Kit
    • Certified CC2531 USB Dongle Reference Design
    • SmartRF™ Software
    • Packet Sniffer
    • IAR Embedded Workbench® Software Available
  • APPLICATIONS
    • USB Upgradable 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Target for TV or STB
    • PC Peripherals
    • ZigBee® Systems
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

SmartRF, Z-Stack, RemoTI are trademarks of Texas Instruments.
IAR Embedded Workbench is a registered trademark of IAR Systems AB.
ZigBee is a registered trademark of ZigBee Alliance.
All other trademarks are the property of their respective owners.

  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-Frequency
      Regulations: ETSI EN 300 328 and EN 300 440 (Europe), FCC CFR47 Part 15 (US),
      and ARIB STD-T-66 (Japan)
  • USB
    • USB 2.0 Certified Full Speed Device (12 Mbps)
    • 5 Highly Flexible Endpoints
    • 1-KB Dedicated FIFO
    • DMA Access to FIFO
    • No 48-MHz Crystal Required
  • Low Power
    • Active Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
    • 256-KB or 128-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support 
  • Peripherals
    • Powerful Five-Channel DMA
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2531 Development Kit
    • Certified CC2531 USB Dongle Reference Design
    • SmartRF™ Software
    • Packet Sniffer
    • IAR Embedded Workbench® Software Available
  • APPLICATIONS
    • USB Upgradable 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Target for TV or STB
    • PC Peripherals
    • ZigBee® Systems
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

SmartRF, Z-Stack, RemoTI are trademarks of Texas Instruments.
IAR Embedded Workbench is a registered trademark of IAR Systems AB.
ZigBee is a registered trademark of ZigBee Alliance.
All other trademarks are the property of their respective owners.

The CC2531 is a USB enabled true system-on-chip (SoC) solution for IEEE 802.15.4, ZigBee and RF4CE applications. It enables USB dongles or USB upgradable network nodes to be built with low total bill-of-material costs. The CC2531 combines the performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2531 has various operating modes, making it suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption. Source code for USB HID and CDC libraries and examples are downloadable from the CC2531 product page on www.ti.com.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2531 provides a robust and complete ZigBee USB dongle or firmware upgradable network node.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2531 provides a robust ZigBee RF4CE remote-control target for USB dongle or TV/STB implementations.

The CC2531 is a USB enabled true system-on-chip (SoC) solution for IEEE 802.15.4, ZigBee and RF4CE applications. It enables USB dongles or USB upgradable network nodes to be built with low total bill-of-material costs. The CC2531 combines the performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2531 has various operating modes, making it suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption. Source code for USB HID and CDC libraries and examples are downloadable from the CC2531 product page on www.ti.com.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2531 provides a robust and complete ZigBee USB dongle or firmware upgradable network node.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2531 provides a robust ZigBee RF4CE remote-control target for USB dongle or TV/STB implementations.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
CC2530 アクティブ 256kB フラッシュと 8kB RAM 搭載、ZigBee と IEEE 802.15.4 対応のワイヤレス マイコン Thi product removes the USB interface.
比較対象デバイスと類似の機能
CC2538 アクティブ 512kB フラッシュと 32kB RAM 搭載、32 ビット Arm Cortex-M3 Zigbee と 6LoWPAN と IEEE 802.15.4 ワイヤレス MCU This product offers an Arm Cortex-M3, higher flash (512 KB), higher RAM (32 KB) .

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
33 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート CC2531 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications データシート (Rev. A) 2010年 6月 28日
* エラッタ CC2531 Errata Note 2009年 9月 30日
* ユーザー・ガイド CC253x/4x User's Guide (Rev. D) 2013年 3月 27日
アプリケーション・ノート DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
アプリケーション概要 What's New in Zigbee 3.0 (Rev. A) PDF | HTML 2019年 6月 6日
アプリケーション・ノート Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
セレクション・ガイド Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019年 2月 21日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
ユーザー・ガイド RemoTI 1.4.0 Resource Guide 2015年 10月 1日
アプリケーション・ノート RemoTI™ Capacitive Touch Sensing (Rev. B) 2014年 12月 16日
ユーザー・ガイド CC253x/4x User's Guide (Rev. F) 2014年 4月 9日
アプリケーション・ノート AN084 - RemoTI SimpleConsole Application (Rev. C) 2013年 3月 12日
アプリケーション・ノート DN041 -- Using CC253X or CC254X with Dipole PCB Antenna 2013年 1月 24日
アプリケーション・ノート AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) 2012年 11月 6日
アプリケーション・ノート AN118 -- Flash programming of CC253x/4x devices 2012年 9月 5日
アプリケーション・ノート AN111 - Using RF6505 Front End Module with CC2530 under FCC 15.247 2011年 11月 18日
アプリケーション・ノート AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) 2011年 10月 26日
アプリケーション・ノート DN037 -- Measurement Results for Combined CC2530 and CC2590 Solution 2011年 7月 28日
アプリケーション・ノート DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
アプリケーション・ノート AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
アプリケーション・ノート DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
アプリケーション・ノート AN086 -- Using CC2591 Front End with CC2530 and CC2531 (Rev. A) 2009年 12月 16日
ユーザー・ガイド RemoTI Basic Remote Developer’s Guide (Rev. A) 2009年 9月 24日
設計ガイド RemoTI HID Dongle Developer’s Guide 2009年 9月 24日
ユーザー・ガイド RemoTI Network Processor Developer’s Guide (Rev. A) 2009年 9月 24日
アプリケーション・ノート DN117 -- SimpliciTI-compatible UART Driver 2009年 9月 22日
アプリケーション・ノート DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 2009年 8月 11日
アプリケーション・ノート DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 2009年 8月 11日
アプリケーション・ノート DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 2009年 8月 3日
ユーザー・ガイド CC2531 USB Hardware User's Guide (Rev. A) 2009年 7月 31日
アプリケーション・ノート CC2530 FAQ (Rev. A) 2009年 7月 12日
ユーザー・ガイド CC USB Software Examples User's Guide 2009年 5月 11日
アプリケーション・ノート Migrating From CC2430 to CC2530 2009年 4月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALGO-3P-UISP1-TI — テキサス インスツルメンツのデバイス向けの Algocraft μISP1 プログラマ

μISP は、ホスト PC に接続する (RS-232、USB、LAN 接続が内蔵) かスタンドアロン モードで動作できます。

スタンドアロン モードでのプログラミング サイクルの実行は、単に START ボタンを押すか、複数の TTL 制御ラインを通して行われます。

そのコンパクトなサイズと汎用性により、本番環境、手動プロセス、自動プロセスへの簡単な組み込みが可能になります。

購入先:Algocraft
ドーター・カード

CC2531EMK — CC2531 USB 評価モジュール・キット

The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)

ユーザー ガイド: PDF
デバッグ・プローブ

CC-DEBUGGER — デバッガおよびプログラマ、RF システム・オン・チップ用

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)

ユーザー ガイド: PDF
デバッグ・プローブ

LB-3P-TRACE32-WIRELESS — ワイヤレスコネクティビティ用 Lauterbach TRACE32® デバッグシステム

LauterbachのTRACE32®ツールは最先端のハードウェア/ソフトウェアコンポーネントのスイートで、TIの多くのワイヤレスコネクティビティチップの分析、最適化、認証を実行できます。組込みシステム向けの世界的に有名なデバッグソリューションは、初期のシリコン開発前の段階から製品認証やトラブルシューティングに至る、あらゆる開発段階に最適なソリューションです。   フルオンチップブレークポイントのサポート、ランタイムメモリアクセス、フラッシュプログラミング、ベンチマークカウンタ。すべてをスクリプト可能で、開発者は同じテストシーケンスを何度も繰り返すことができます。Lauterbach (...)

購入先:Lauterbach GmbH
ハードウェア・プログラミング・ツール

ALGO-3P-WRITENOW — Algocraft WriteNow! プログラマ

WriteNow! インシステム プログラマのシリーズは、プログラミング業界で画期的なものです。このプログラマは、さまざまなメーカーの多数のデバイス (マイコン、メモリ、CPLD、およびその他のプログラマブル デバイス) に対応しており、ATE / 付属設備への組み込みが容易な小型サイズです。これらはスタンドアロンで動作、またはホスト PC に接続して動作し (RS-232、LAN、および USB 接続が内蔵)、使いやすいソフトウェア ユーティリティが付属しています。

購入先:Algocraft
ドライバまたはライブラリ

REMOTI — RF4CE 準拠のプロトコル・スタック

RemoTI™ は、RF4CE 準拠のソフトウェア・アーキテクチャです。 TI のIEEE 802.15.4 準拠の TIMAC に基づく RemoTI™ は、シンプルで使いやすい直感的なソフトウェア・アーキテクチャ・フレームワークに加え、RF4CE 対応の製品の作成に必要なすべてのツール、ドキュメント、およびサポートを提供します。 RemoTI™ を使用すると、開発時間の短縮と開発コストの削減が実現されるため、製品を迅速に市場に投入できます。

RemoTI™ 1.3 は、ZRC(ZigBee リモート・コントロール)と ZID(ZigBee (...)

ユーザー ガイド: PDF
ドライバまたはライブラリ

TIMAC — IEEE802.15.4 メディア・アクセス・コントローラ(MAC)ソフトウェア・スタック

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

ドライバまたはライブラリ

Z-STACK — ZigBee 3.0 完全準拠ソリューション: Z-Stack 3.0

Zigbee 3.0 は、従来の複数の ZigBee プロファイルを組み合わせ、1 つの規格に統合しています。
  • 組込み IoT アプリケーションでデータ・オブジェクト、モデル、機能を定義する IoT アプリケーション向けユニバーサル言語 dotdot の基礎となる統合型 Zigbee クラスタ・ライブラリを内蔵しています。
  • ZigBee Base Device Behavior(ZigBee ベース・デバイスの挙動)仕様を実装しています。この仕様は、ネットワークの形成、検出、アプリケーションのプロビジョニングに関する一連の共通メカニズムを定義しており、すべての ZigBee (...)
ドライバまたはライブラリ

Z-STACK-ARCHIVE — Z スタック完全準拠 ZigBee 2012 ソリューション向けアーカイブ

注:

このページに、Z-Stack リリースの以前のバージョンを取得するためのリンクを掲載しています。新規プロジェクトに関して TI が推奨しているのは、あらゆる改良と新機能の追加を可能にする、最新のリリース製品を使用することです。最新の Z-Stack リリースは、www.ti.com/z-stack で入手できます。

 

Z-Stack ホーム

Z-Stack ホームは、CC2630、CC2530、CC2538 の各 SoC (システム・オン・チップ) を対象とする、ZigBee ホーム・オートメーション (ZHA) 準拠プロトコル・スタックです。

Z-Stack (...)

ファームウェア

SWRC088 CC USB Firmware Library and Examples

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
サポート・ソフトウェア

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

CC2531NANO Reference Design

SWRR118.ZIP (576 KB) - TINA-TI Reference Design
計算ツール

SMARTRF-STUDIO-7 SmartRF スタジオ

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
設計ツール

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimplElink™ CC2xxx デバイス向けハードウェア設計レビュー

SimpleLink ハードウェアの設計レビュー プロセスは、問い合わせの手段を提供します。その後、関連する設計に関するエキスパートと 1 対 1 で連絡、エキスパートはお客様の設計に対するレビューを実施し、役に立つフィードバックをお知らせします。レビューの依頼に関する 3 ステップのシンプルなプロセスと、関連する技術資料やリソースへのリンクは、こちらで見つかります。

開始

2.4GHz ハードウェア設計レビューを依頼する前に、設計に関する一般的な質問は TI の E2E forum に投稿してください。

Hardware Design Review Request Form (...)

ガーバー・ファイル

CC2530-CC2591EM Reference Design

SWRC171.ZIP (1136 KB)
リファレンス・デザイン

TIDC-ZLIGHT2-W — ホーム オートメーション/ビル オートメーション向けに ZigBee で接続されたシンプルな調光白色 LED 照明

この設計は、ワイヤレス制御の USB 電源ライトを特長としています。4 個の白色 LED は、TPS61061 LED ドライバで駆動される 1 つのストリングに接続され、その後、CC2531 ZigBee ワイヤレス マイコンで制御されます。このため、ネットワーク接続型の照明ネットワークと IoT (モノのインターネット) システム アプリケーションに適した、低コストで高効率のソリューションを実現できます。
回路図: PDF
リファレンス・デザイン

CC2531EM-IOT-HOME-GATEWAY-RD — 住宅用スマート・ホーム・ゲートウェイ・リファレンス・システム、IoT アプリケーション用

A gateway is a bridge that connects wireless devices to the Internet. This Linux-based Home Automation Gateway enables remote monitoring and control of ZigBee® powered nodes and devices inside the home. This gateway reference design includes ZigBee Home Automation (HA 1.2) certified software (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

CC2531USB-RD — CC2531 USB ドングル・リファレンス・デザイン

CC2531USB-RD は、802.15.4/ZigBee アプリケーションへの PC インターフェイスを提供します。このドングルは直接 PC に接続でき、IEEE 802.15.4 Packet Sniffer などに使用することができます。Web で提供される CC2531 USB ファームウェア・ライブラリを使用することで、この部品を利用する独自のソフトウェアを開発できます。ドングルをプログラムするには、外部プログラマ(CC デバッガまたは SmartRF05EB など)が必要です。これは、キットに含まれていません。この USB ドングルは、USB (...)
回路図: PDF
リファレンス・デザイン

CC2531ZLIGHT2-RD — CC2531 Zlight2 リファレンス・デザイン

このリファレンス・デザインでは、包括的な ZigBee Light Link 制御のカラー RGBW LED ランプを実現します。ランプは、4 色のカラー LED(赤、緑、青、白)であり、USB 経由で給電されます。LED は、ZigBee Light Link ソフトウェア・スタックが動作する CC2531 デバイスによって制御されます。スペースとコストを節約するため、基板に半波長ダイポール PCB アンテナを装備しています。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian