MSPM0-SDK — MSPM0 Software Development Kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
Developed for functional safety applications
Systematic capability up to ASIL B planned
Two voltage references (VREF)
Configurable 1.4V or 2.5V internal shared voltage reference with external VREF capacitor
Configurable 1.4V or 2.5V internal only voltage reference without external VREF capacitor
Two basic software timers including 4 independent configurable 16-bit counters each
Ability to daisy-chain 2 of the 16-bit counters to form a 32-bit counter
Ability to generate 2x interrupt driven PWMs per basic software timer
Five configurable serial interfaces (UNICOMM)
One configurable serial interfaces supporting UART (with LIN) or I2C (controller or target mode)
One configurable serial interfaces supporting UART or I2C (controller or target mode)
One dedicated UART + LIN interface
One dedicated SPI interface up to 32Mbits/s
One Controller Area Network (CAN) interface supporting CAN 2.0 A or B and CAN-FD
28-pin VSSOP (28DGS) (0.5mm pitch)
24-pin VQFN (RGE) (0.5mm pitch, wettable flank)
20-pin VQFN (20DGS) (0.5mm pitch)
MSPM0G3207-Q1: 128KB flash, 32KB RAM, 8 KB Databank, 1x ADC, 1x COMP, 1x CAN-FD
LP-MSPM0G3218 Launchpad Development Kit
MSPM0G3218-Q1 and MSPM0G3207-Q1 microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in packages ranging from 24 to 64 pins. These devices include CAN-FD controllers, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.
The device has up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM (with ECC and parity protection). The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.
Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.
A set of high performance analog modules is provided, such as two simultaneously sampling 12-bit, 1.6Msps ADCs supporting up to 27 external channels, on-chip voltage reference (1.4V or 2.5V), and two comparators operable in low-power and high-speed modes with additional built-in 8-bit reference DACs.
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0G3218-Q1 and MSPM0G3207-Q1 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | MSPM0G3218-Q1 and MSPM0G3207-Q1 Automotive Mixed-Signal Microcontrollers With CAN-FD Interface datasheet | PDF | HTML | 16 Mar 2026 |
| * | Errata | MSPM0G321x/MSPM0G320x Mixed-Signal Microcontrollers Errata | PDF | HTML | 13 Feb 2026 |
| * | User guide | MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. D) | 20 Mar 2026 |
For additional terms or required resources, click any title below to view the detail page where available.
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high (...)
MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)
CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)
MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| LQFP (PM) | 64 | Ultra Librarian |
| LQFP (PT) | 48 | Ultra Librarian |
| VQFN (RGZ) | 48 | Ultra Librarian |
| VQFN (RHB) | 32 | Ultra Librarian |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
Sensorless FOC firmware for MSPM0Gx5xx + Motor Driver solutions
Hall Sensor Based FOC firmware for MSPM0Gx5xx + Motor Driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
Application Tuning Guide for MSPM0 Based Hall Sensor FOC
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
MSP-GANG Installer 1.03.09.00
MSP-GANG Manifest
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
General Information
StartHub v1.0.0 is the first release of the tool.
The goal of StartHub is to provide an ecosystem independent flow to get started with software development on TI embedded devices.
This tool provides a guided experience to help you find relevant code examples & quickly start development in the ecosystem of your choice (CCS, IAR, Keil, makefile development).
The tool can be accessed via https://dev.ti.com/starthub/ or by installing our desktop tool using the instructions below.
Note: StartHub v1.0.0 supports MSPM0 devices.
System Requirements
Operating System
Please note that StartHub is a 64bit application and thus will not run on 32bit operating systems.
Windows
Linux
Supported distributions include:
StartHub will run on other distributions but those are the officially supported and tested distributions. For more details on installation instructions as well as debug probe and device support please see this article on Linux Host Support.
MacOS
This release was validated with:
Installation
Please note that use of anti-virus software or a firewall may cause issues during installation.
McAfee software in particular has been especially troublesome.
If possible, disable anti-virus and firewall software during installation.
If not, use of the Offline Installer is strongly recommended.
On Windows:
If you are using an Offline StartHub Installer, the zip file in which it is
distributed must first be extracted:
1. Right-click on StartHub_1.x.x.xxxxx_win64.zip and select "Extract All...".
2. Enter the directory where you wish to extract the files.
3. Click on Extract.
Once extraction has successfully completed, proceed with the installation steps below.
To install StartHUb:
1. Run starthub_setup_1.x.x.xxxxx.exe.
2. Choose where you want to install.
3. Select the components you wish to install.
On macOS:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_macos_host_support.html
The offline installer is distributed as a disk image (.dmg files)
1. Right-click on StartHub_1.x.x.xxxxx_osx.dmg and select "Open”. This will open the disk image and mount it.
To install StartHub:
1. Run starthub_setup_1.x.x.xxxxx by clicking on the application in the Finder
2. Choose where you want to install.
3. Select the components you wish to install.
On Linux:
Please visit https://software-dl.ti.com/ccs/esd/documents/ccs_linux_host_support.html
before installing StartHub on Linux. It contains important information on
installing StartHub on different Linux distributions, including StartHub dependencies that may need to be installed first.
Before installing StartHub, the tarball file in which the StartHub Installer is distributed must first be extracted:
untar StartHub_1.x.x.xxxxx_linux-x64.tar.gz and extract all files.
e.g. tar xfz StartHub_1.x.x.xxxxx_linux-x64.tar.gz
Once extraction has successfully completed, proceed with the installation steps below.
To install all of StartHub:
1. Run starthub_setup_1.x.x.xxxxx.run.
2. Choose where you want to install.
3. Select the components you wish to install.
LP-MSPM0G3218 RoHS EU Declaration of Conformity
Declaration of Conformity for LP-MSPM0G3218
Check the product details page to verify support.
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.
The Out-of-Box Experience (OOBE) for the LP-MSPM0G3507 allows interaction with the MSPM0G3507 LaunchPad development kit running its out-of-box demo software.
The LaunchPad implements examples for a blinking LED, light sensor, thermistor, and function generator.
MSPM0 SDK 2.10.00.04 for macOS
MSPM0 SDK 2.10.00.04 for Linux
MSPM0 SDK 2.10.00.04 Documentation Overview
MSPM0 SDK 2.10.00.04 Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
MSP Zero Code Studio 1.02.00.08 for Windows
MSP Zero Code Studio 1.02.00.08 Release Notes
MSP Zero Code Studio 1.02.00.08 Manifest
MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes! Zero coding and no IDE required.
CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
None
MSPM0 Analog Configurator in TI Gallery
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release supports MSPM0L production samples and MSPM0G early experimental samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
The SysConfig tool is used configure TI software and hardware. For software configuration, SysConfig is used in conjunction with a TI SDK. For PinMux configuration, the tool may be used standalone.